[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-337/332-000","name":"4-conductor terminal block; on one side with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-337_332-000","description":"<h2>Ground terminal block, 261 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 261-337/332-000) simplifies electrical installations. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Rated current and voltage are important parameters when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 24 A. Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points for connecting a single potential / 1 pole. The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. The side-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU4Mjd8aW1hZ2UvanBlZ3xhR05tTDJnd055OHhOVEEyTWpNNE5qa3pNemM1TUF8ZDY3ZDBhOTRmNGMxYjdlODc3NGE5NWExZGNiNTVkYWFjZTc3YWVmYTc2ZWYxMjU2Y2JhMzExMjYwMWE5MGU0YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHUmlMMmhoWXk4eE5UQTJNak00T0RBeE5URXpOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8M2M2YjU2Y2VjYmY2N2RkZTk1ZWQwNjVhMGViZDkyZjFhZjlhNmZlM2I3Mjc2YWY4YmM5YzI2YjQ1ZTA3MTcxMg","altText":"1440_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHWXdMMmhpTUM4eE5UQTJNak00T0RFM09EazNOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MGRiMzg4YjJmMTZhZDJiNTViZjU4MDcxYTIxYzM4NWJiNjM4ZDI2YWZhMzBhY2Y3ZGQyNWVkZjNhMTM0ZDMwZg","altText":"1280_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFEWmhMMmhpTnk4eE5UQTJNak00T0RNME1qZ3hOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ZGNhNzhiMmVhMmIxOTIxODA3MDA0NWMxYjcwYmZjM2M2YzNmYzNmOTM4MWNkY2Y0ZDllNDU5ZWE5YWE3MGFmNQ","altText":"1024_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk0NnxpbWFnZS9qcGVnfGFESTVMMmhpWWk4eE5UQTJNak00T0RRM016ZzROaTgzTmpoZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiYjg1ZmFiYTVhYWYzMmZkNGE3MDhjYjFiZjdlNzAyMDNhY2ZmZWVmOThmMDIxM2YzZTc0ZmI0MTYyYjljYzNm","altText":"768_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQyNXxpbWFnZS9qcGVnfGFHWTVMMmhqTVM4eE5UQTJNak00T0RZM01EUTVOQzgwT0RCZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3wyYWI1NWUzMGQyM2JhMDljMDU2MTBiMzM3ZGIzODIwMTc1YmY3ODA0OWIxYWYwZjQ5ZGE1NzkzMGViNTFlMmNm","altText":"480_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM4fGltYWdlL2pwZWd8YUROa0wyaGtaUzh4TlRBMk1qTTRPVE01TVRNNU1DOHhNakJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fDA3Nzk0MTNhNDQzMzNlMTNkODlmMmMzYmY2OTJjYWEwOWQzY2Y0MmY0OTk3YTk5NGZhNTc0YWIzODFlZDliYjU","altText":"120_0200000500013cbb000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHUmlMMmhoWXk4eE5UQTJNak00T0RBeE5URXpOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8M2M2YjU2Y2VjYmY2N2RkZTk1ZWQwNjVhMGViZDkyZjFhZjlhNmZlM2I3Mjc2YWY4YmM5YzI2YjQ1ZTA3MTcxMg","altText":"1440_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHWXdMMmhpTUM4eE5UQTJNak00T0RFM09EazNOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MGRiMzg4YjJmMTZhZDJiNTViZjU4MDcxYTIxYzM4NWJiNjM4ZDI2YWZhMzBhY2Y3ZGQyNWVkZjNhMTM0ZDMwZg","altText":"1280_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFEWmhMMmhpTnk4eE5UQTJNak00T0RNME1qZ3hOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ZGNhNzhiMmVhMmIxOTIxODA3MDA0NWMxYjcwYmZjM2M2YzNmYzNmOTM4MWNkY2Y0ZDllNDU5ZWE5YWE3MGFmNQ","altText":"1024_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk0NnxpbWFnZS9qcGVnfGFESTVMMmhpWWk4eE5UQTJNak00T0RRM016ZzROaTgzTmpoZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiYjg1ZmFiYTVhYWYzMmZkNGE3MDhjYjFiZjdlNzAyMDNhY2ZmZWVmOThmMDIxM2YzZTc0ZmI0MTYyYjljYzNm","altText":"768_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQyNXxpbWFnZS9qcGVnfGFHWTVMMmhqTVM4eE5UQTJNak00T0RZM01EUTVOQzgwT0RCZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3wyYWI1NWUzMGQyM2JhMDljMDU2MTBiMzM3ZGIzODIwMTc1YmY3ODA0OWIxYWYwZjQ5ZGE1NzkzMGViNTFlMmNm","altText":"480_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM4fGltYWdlL2pwZWd8YUROa0wyaGtaUzh4TlRBMk1qTTRPVE01TVRNNU1DOHhNakJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fDA3Nzk0MTNhNDQzMzNlMTNkODlmMmMzYmY2OTJjYWEwOWQzY2Y0MmY0OTk3YTk5NGZhNTc0YWIzODFlZDliYjU","altText":"120_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU4Mjd8aW1hZ2UvanBlZ3xhR05tTDJnd055OHhOVEEyTWpNNE5qa3pNemM1TUF8ZDY3ZDBhOTRmNGMxYjdlODc3NGE5NWExZGNiNTVkYWFjZTc3YWVmYTc2ZWYxMjU2Y2JhMzExMjYwMWE5MGU0YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFHTTJMMmc1TWk4eE5UQTJNekk1TmpFNE1ESTFOQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MGQ2ZDk2NTU5OTA5NWJkNWM5MGI0Njc2MDIwZTFkOTdkZjI1MGYzNmQ0YzZiOWRiMGU4YmMzOGZmZjg5MTYzYw","altText":"1440_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFHWTRMMmc0T0M4eE5UQTJNekk1TmpRME1qTTVPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MjJlODRiZGY3MDdiNGFjY2VlZTAwN2YxZjNmMTcxMTk4NDhmNmIzNDAwYzBkMjRhYTFlOTA0ZmMwN2FkZjI0ZA","altText":"1280_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEWTVMMmczWlM4eE5UQTJNekk1TmpjM01EQTNPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8YWY1MDhlYmU2ZDViN2Y3MTEwZTQyMDAxZmI5OGY4Y2M0OWJmYTBkMGJiMjU5NGVhYzIxNTRiZGQ0N2UyNTMxMA","altText":"1024_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDUxNHxpbWFnZS9qcGVnfGFHRmpMMmczTnk4eE5UQTJNekk1TmprMk5qWTROaTgzTmpoZk1ESXdNREF3TURrd01EQXdaRFl6TURBd01ESXdNR0kyWDBSRkxtcHdad3w1NjZlODhkYTgwNDUzMmZhM2Q1MGExYzgwZDQwNzE2ZjJkYmMwNDQ1M2ZlOWIxYmE5NDQ0MmY5Y2U5ZGMzNTFh","altText":"768_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY1NXxpbWFnZS9qcGVnfGFETXlMMmd5Tmk4eE5UQTJNekk1TnpJeU9EZ3pNQzgwT0RCZk1ESXdNREF3TURrd01EQXdaRFl6TURBd01ESXdNR0kyWDBSRkxtcHdad3wwMzllNjczYzRiMTk2NTIwNjU5MjJjYWJlNTNiNjUwMDE0NGI3N2E0ZmY5MWU2YmE1MzgwOTA1Mzg3OWZmMzgz","altText":"480_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDkzfGltYWdlL2pwZWd8YUdabEwyZ3pZeTh4TlRBMk16STVPREEwT0RBek1DOHhNakJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDE1OGJiNTBjMDY1MGU0M2VjMGI2OGUzNTJmMDI4NjIxNWFmNDU5ZWVkYzM1MTM5MjBkNDQ3OTBhMWU0ZTlkMGU","altText":"120_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzAxMDl8aW1hZ2UvanBlZ3xhR000TDJobVl5OHhOVEEyTXpJNU5URTJORFEwTmd8NjEwZTA4Nzk3MGM3NDZlZTUxYzIzYWFiYzIyMDQwYzBmZTU2OTI5MzEzMDA3ZjEwOTU4ZThiYjk4Zjc0ZDZmOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFESXdMMmcxWmk4eE5UQTJNak00TnpnNE5EQTJNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDM4YzE5MzQ3OWJlNzc3NDE3ZTRmZDNhNDk5NmJiMzI2NTY4ZDA5ZDlmNjI4NDM0NjI1MWQyMDM5NmRkZDRhYw","altText":"2000_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHUmlMMmhoWXk4eE5UQTJNak00T0RBeE5URXpOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8M2M2YjU2Y2VjYmY2N2RkZTk1ZWQwNjVhMGViZDkyZjFhZjlhNmZlM2I3Mjc2YWY4YmM5YzI2YjQ1ZTA3MTcxMg","altText":"1440_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFHWXdMMmhpTUM4eE5UQTJNak00T0RFM09EazNOQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MGRiMzg4YjJmMTZhZDJiNTViZjU4MDcxYTIxYzM4NWJiNjM4ZDI2YWZhMzBhY2Y3ZGQyNWVkZjNhMTM0ZDMwZg","altText":"1280_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzgwNXxpbWFnZS9qcGVnfGFEWmhMMmhpTnk4eE5UQTJNak00T0RNME1qZ3hOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVE5qWW1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ZGNhNzhiMmVhMmIxOTIxODA3MDA0NWMxYjcwYmZjM2M2YzNmYzNmOTM4MWNkY2Y0ZDllNDU5ZWE5YWE3MGFmNQ","altText":"1024_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk0NnxpbWFnZS9qcGVnfGFESTVMMmhpWWk4eE5UQTJNak00T0RRM016ZzROaTgzTmpoZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3xiYjg1ZmFiYTVhYWYzMmZkNGE3MDhjYjFiZjdlNzAyMDNhY2ZmZWVmOThmMDIxM2YzZTc0ZmI0MTYyYjljYzNm","altText":"768_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQyNXxpbWFnZS9qcGVnfGFHWTVMMmhqTVM4eE5UQTJNak00T0RZM01EUTVOQzgwT0RCZk1ESXdNREF3TURVd01EQXhNMk5pWWpBd01ESXdNR0kyWDBSRkxtcHdad3wyYWI1NWUzMGQyM2JhMDljMDU2MTBiMzM3ZGIzODIwMTc1YmY3ODA0OWIxYWYwZjQ5ZGE1NzkzMGViNTFlMmNm","altText":"480_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURCbEwyaGpPUzh4TlRBMk1qTTRPRGc1T1RnM01DOHlNREJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fGY3MjhhZDRlNjVjZTljNGJhMmE1OWMyZGM4ZTJhNTc1MTI1Y2U2ZTQxY2IwNmFmMWMxOTk1NTBkNmE0OWZmMTM","altText":"200_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500013cbb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM4fGltYWdlL2pwZWd8YUROa0wyaGtaUzh4TlRBMk1qTTRPVE01TVRNNU1DOHhNakJmTURJd01EQXdNRFV3TURBeE0yTmlZakF3TURJd01HSTJYMFJGTG1wd1p3fDA3Nzk0MTNhNDQzMzNlMTNkODlmMmMzYmY2OTJjYWEwOWQzY2Y0MmY0OTk3YTk5NGZhNTc0YWIzODFlZDliYjU","altText":"120_0200000500013cbb000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU4Mjd8aW1hZ2UvanBlZ3xhR05tTDJnd055OHhOVEEyTWpNNE5qa3pNemM1TUF8ZDY3ZDBhOTRmNGMxYjdlODc3NGE5NWExZGNiNTVkYWFjZTc3YWVmYTc2ZWYxMjU2Y2JhMzExMjYwMWE5MGU0YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500013cbb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEQXpMMmhsTWk4eE5UQTJNekk1TlRreE9ERXhNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MDM2Zjk5MDYxMmQ5ZWEzOGRlOThlOTMxYzE1ZjBhMTQ3OWZkMWJjNWFkNjUxMDYxMmIzMTkxOGJmNjBlMTFhZg","altText":"2000_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFHTTJMMmc1TWk4eE5UQTJNekk1TmpFNE1ESTFOQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MGQ2ZDk2NTU5OTA5NWJkNWM5MGI0Njc2MDIwZTFkOTdkZjI1MGYzNmQ0YzZiOWRiMGU4YmMzOGZmZjg5MTYzYw","altText":"1440_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFHWTRMMmc0T0M4eE5UQTJNekk1TmpRME1qTTVPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8MjJlODRiZGY3MDdiNGFjY2VlZTAwN2YxZjNmMTcxMTk4NDhmNmIzNDAwYzBkMjRhYTFlOTA0ZmMwN2FkZjI0ZA","altText":"1280_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1OXxpbWFnZS9qcGVnfGFEWTVMMmczWlM4eE5UQTJNekk1TmpjM01EQTNPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNR1EyTXpBd01EQXlNREJpTmw5RVJTNXFjR2N8YWY1MDhlYmU2ZDViN2Y3MTEwZTQyMDAxZmI5OGY4Y2M0OWJmYTBkMGJiMjU5NGVhYzIxNTRiZGQ0N2UyNTMxMA","altText":"1024_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDUxNHxpbWFnZS9qcGVnfGFHRmpMMmczTnk4eE5UQTJNekk1TmprMk5qWTROaTgzTmpoZk1ESXdNREF3TURrd01EQXdaRFl6TURBd01ESXdNR0kyWDBSRkxtcHdad3w1NjZlODhkYTgwNDUzMmZhM2Q1MGExYzgwZDQwNzE2ZjJkYmMwNDQ1M2ZlOWIxYmE5NDQ0MmY5Y2U5ZGMzNTFh","altText":"768_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY1NXxpbWFnZS9qcGVnfGFETXlMMmd5Tmk4eE5UQTJNekk1TnpJeU9EZ3pNQzgwT0RCZk1ESXdNREF3TURrd01EQXdaRFl6TURBd01ESXdNR0kyWDBSRkxtcHdad3wwMzllNjczYzRiMTk2NTIwNjU5MjJjYWJlNTNiNjUwMDE0NGI3N2E0ZmY5MWU2YmE1MzgwOTA1Mzg3OWZmMzgz","altText":"480_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YURZeEwyZ3haaTh4TlRBMk16STVOelF5TlRRek9DOHlNREJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjU3ZDc1YzhlYzNlMjY2OWRkM2FiOTRiY2I4NTc0OGIwZjEzNWUyMWIwYjhmM2QxZWM1Y2EyYTQyYzM1MGY","altText":"200_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090000d630000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDkzfGltYWdlL2pwZWd8YUdabEwyZ3pZeTh4TlRBMk16STVPREEwT0RBek1DOHhNakJmTURJd01EQXdNRGt3TURBd1pEWXpNREF3TURJd01HSTJYMFJGTG1wd1p3fDE1OGJiNTBjMDY1MGU0M2VjMGI2OGUzNTJmMDI4NjIxNWFmNDU5ZWVkYzM1MTM5MjBkNDQ3OTBhMWU0ZTlkMGU","altText":"120_020000090000d630000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000090000d630000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzAxMDl8aW1hZ2UvanBlZ3xhR000TDJobVl5OHhOVEEyTXpJNU5URTJORFEwTmd8NjEwZTA4Nzk3MGM3NDZlZTUxYzIzYWFiYzIyMDQwYzBmZTU2OTI5MzEzMDA3ZjEwOTU4ZThiYjk4Zjc0ZDZmOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000090000d630000200b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-337/332-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-337_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-337/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918614603","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal block; on one side with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51137885","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-337/332-000
4-conductor terminal block; on one side with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow