[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-337/342-000","name":"4-conductor terminal block; on both sides with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-337_342-000","description":"<h2>Ground terminal block, 261 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 261-337/342-000). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Conductors can only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The green-yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. You can connect copper conductors thanks to side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2Mjl8aW1hZ2UvanBlZ3xhRGMyTDJnNVpDOHhOVEEzTkRZeU1URTVOREkzTUF8NzAxMGNiZjA5Y2QzYTdiYmIzOGFkYzljMTE5YjlmODNlNTA3NmFhN2VkM2Q5NTRhNWEyYWEzNDMzMmFjYjgwZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEZ3dMMmc0WXk4eE5UQTNORFl5TVRZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDQ4NWM5M2IyMTY2OWRjODhlN2E3OTE2OGE1Zjc1ZTQwODJmMTIyOWVhMTQ4NmY3MDg3YTE2ZGZkMzE2NDdkYw","altText":"1440_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEY3hMMmc0Tmk4eE5UQTNORFl5TVRneE5qZzJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZlYTE1OWFjMGNhOTcxNWNlMjdjNzY2MDNlM2E0MWRlYWU5ZTI5YTkwMDg3YTJhOGI4NDE5Y2VmODI0NDIyYg","altText":"1280_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEUTNMMmd6Tnk4eE5UQTNORFl5TWpBM09UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MjNhMjI1ZjM2N2ZlNjczZjNlODkzZGE1MjU0NzEwNzNmNjFhNDBhNWY0MDNhOWZkNzBiNzUwMDJiMDljYTFjZA","altText":"1024_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzkzOHxpbWFnZS9qcGVnfGFEWTFMMmd5WkM4eE5UQTNORFl5TWpNME1URTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZWJmM2Q2MmNhMWU0NzVjODIyMWU0OGMwNmJiYzg1MjI2OTFiZWU0MDE0YTlmNzEwNzc0MDU0MDE0NjBlNmIx","altText":"768_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIyOXxpbWFnZS9qcGVnfGFETmxMMmd5Tmk4eE5UQTNORFl5TWpVM01EVXlOaTgwT0RCZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xiYzI3MDBhNjE0ODU3MWFiYmUzNThiNmNiMzk4YWY1MzgzOWVkMDEzNDVkNDM4ZjM3YWM4M2VlOTdlNDM2MDVj","altText":"480_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU5fGltYWdlL2pwZWd8YURnNUwyZ3pPUzh4TlRBM05EWXlNekk1TVRReU1pOHhNakJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1NGEyNTkzYWVmMTVhNWMzZWY1ZjAyMzI5ZTc1MzEzYjcwMDE2MGI5MzVmODA3ZGQ2NTRiYjc0OTg4ZGQ2ZDE","altText":"120_0200000c00026215000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEZ3dMMmc0WXk4eE5UQTNORFl5TVRZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDQ4NWM5M2IyMTY2OWRjODhlN2E3OTE2OGE1Zjc1ZTQwODJmMTIyOWVhMTQ4NmY3MDg3YTE2ZGZkMzE2NDdkYw","altText":"1440_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEY3hMMmc0Tmk4eE5UQTNORFl5TVRneE5qZzJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZlYTE1OWFjMGNhOTcxNWNlMjdjNzY2MDNlM2E0MWRlYWU5ZTI5YTkwMDg3YTJhOGI4NDE5Y2VmODI0NDIyYg","altText":"1280_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEUTNMMmd6Tnk4eE5UQTNORFl5TWpBM09UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MjNhMjI1ZjM2N2ZlNjczZjNlODkzZGE1MjU0NzEwNzNmNjFhNDBhNWY0MDNhOWZkNzBiNzUwMDJiMDljYTFjZA","altText":"1024_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzkzOHxpbWFnZS9qcGVnfGFEWTFMMmd5WkM4eE5UQTNORFl5TWpNME1URTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZWJmM2Q2MmNhMWU0NzVjODIyMWU0OGMwNmJiYzg1MjI2OTFiZWU0MDE0YTlmNzEwNzc0MDU0MDE0NjBlNmIx","altText":"768_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIyOXxpbWFnZS9qcGVnfGFETmxMMmd5Tmk4eE5UQTNORFl5TWpVM01EVXlOaTgwT0RCZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xiYzI3MDBhNjE0ODU3MWFiYmUzNThiNmNiMzk4YWY1MzgzOWVkMDEzNDVkNDM4ZjM3YWM4M2VlOTdlNDM2MDVj","altText":"480_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU5fGltYWdlL2pwZWd8YURnNUwyZ3pPUzh4TlRBM05EWXlNekk1TVRReU1pOHhNakJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1NGEyNTkzYWVmMTVhNWMzZWY1ZjAyMzI5ZTc1MzEzYjcwMDE2MGI5MzVmODA3ZGQ2NTRiYjc0OTg4ZGQ2ZDE","altText":"120_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2Mjl8aW1hZ2UvanBlZ3xhRGMyTDJnNVpDOHhOVEEzTkRZeU1URTVOREkzTUF8NzAxMGNiZjA5Y2QzYTdiYmIzOGFkYzljMTE5YjlmODNlNTA3NmFhN2VkM2Q5NTRhNWEyYWEzNDMzMmFjYjgwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHRTBMMmc1Tnk4eE5UQTJPRGt5TVRjeU5EazFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk5OWU3MjZiZTRmNTVkOTJiZWYyMzgzNWRiODM1Njk4MTI5Mjg4YmYyNzg2YmIyZmVlZmYzMmE0MDYxOTgxZg","altText":"1440_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHUXpMMmc1TUM4eE5UQTJPRGt5TVRreU1UVTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiMDVhMzE3YzJhMTIxZWEwZGVlMjAwODc3Y2NlZDAxMWY0M2Y2NTA5NjE1ZmI4ZTk0MmZhZTRlNzFmYmVmZg","altText":"1280_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHRTVMMmcwTVM4eE5UQTJPRGt5TWpFNE16Y3hNQzh4TURJMFh6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyMGM2YWE0YzFiMjU3NDFjMTc2MThkZGFjN2U0OTY2ODVlOThmN2RmYjFhYTI1OTc5MGM1ZDk0ZjgwNTJjZg","altText":"1024_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHUTVMMmd6WVM4eE5UQTJPRGt5TWpNNE1ETXhPQzgzTmpoZk1ESXdNREF3TUdNd01EQXlOakU0T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2MTU5YTgxOGM2M2U4OTVhMzM0NTFjMDBlZTNmMDk3YzhkYjMyZDNiMWFkZTA0ZGFiMzg5NDAyNjJkYzljNTBl","altText":"768_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA0N3xpbWFnZS9qcGVnfGFEQmtMMmd5WlM4eE5UQTJPRGt5TWpjd056azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXlOakU0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmZTViYzI3Mjc5ZTRkNDY3ZDQ1ZjZkZDkzZWRmNTE2OGEzZWEzNDg1OWZiZGM0YWIzNDlmYTBlOTk5MjMwZjQy","altText":"480_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAyfGltYWdlL2pwZWd8YURZMkwyZ3laUzh4TlRBMk9Ea3lNek16TURVNU1DOHhNakJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDAzNWY4OWYzNjJkMzM0ZDliMzY0OGQ1Y2YxNmE5YTIyYTU0NWM0ODUxY2ZjZWM1YmUzYjQyYzAwNDk3Mjc3ZTc","altText":"120_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTgyNzh8aW1hZ2UvanBlZ3xhRGRpTDJobVpDOHhOVEEyT0RreU1EZzNNams1TUF8NWRhOThkYTJkMzgzN2ZkODg4NTU3YWVlYTIwMTNhYmZhMzEyMTYyNTZmNDBiZTRhOWU2YTQ3YWUwYjY1MGY0ZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEVXdMMmc1TXk4eE5UQTNORFl5TVRRNE9URTRNaTh5TURBd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFhNWM4OTUxYzBkNTk1NWMwMDBlZmEyMzcwOTYxYWI1MTk1YTRhZjU4NzdlZWZkYjIyMTc3MzNiMDdlZGIwYQ","altText":"2000_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEZ3dMMmc0WXk4eE5UQTNORFl5TVRZNE5UYzVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MDQ4NWM5M2IyMTY2OWRjODhlN2E3OTE2OGE1Zjc1ZTQwODJmMTIyOWVhMTQ4NmY3MDg3YTE2ZGZkMzE2NDdkYw","altText":"1440_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEY3hMMmc0Tmk4eE5UQTNORFl5TVRneE5qZzJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZlYTE1OWFjMGNhOTcxNWNlMjdjNzY2MDNlM2E0MWRlYWU5ZTI5YTkwMDg3YTJhOGI4NDE5Y2VmODI0NDIyYg","altText":"1280_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzMHxpbWFnZS9qcGVnfGFEUTNMMmd6Tnk4eE5UQTNORFl5TWpBM09UQXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNall5TVRVd01EQXhNREJpTmw5RVJTNXFjR2N8MjNhMjI1ZjM2N2ZlNjczZjNlODkzZGE1MjU0NzEwNzNmNjFhNDBhNWY0MDNhOWZkNzBiNzUwMDJiMDljYTFjZA","altText":"1024_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzkzOHxpbWFnZS9qcGVnfGFEWTFMMmd5WkM4eE5UQTNORFl5TWpNME1URTFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZWJmM2Q2MmNhMWU0NzVjODIyMWU0OGMwNmJiYzg1MjI2OTFiZWU0MDE0YTlmNzEwNzc0MDU0MDE0NjBlNmIx","altText":"768_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIyOXxpbWFnZS9qcGVnfGFETmxMMmd5Tmk4eE5UQTNORFl5TWpVM01EVXlOaTgwT0RCZk1ESXdNREF3TUdNd01EQXlOakl4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xiYzI3MDBhNjE0ODU3MWFiYmUzNThiNmNiMzk4YWY1MzgzOWVkMDEzNDVkNDM4ZjM3YWM4M2VlOTdlNDM2MDVj","altText":"480_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY0fGltYWdlL2pwZWd8YURKbUwyZ3lNQzh4TlRBM05EWXlNamN3TVRVNU9DOHlNREJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0Zjc0NDMxY2QyYjBkYmQwY2JiMDk2NzM2NmZlZDUwNDJlYmI4YzJlMDNhZDk5M2VkNjIzMzMyODQ3YzNlZWY","altText":"200_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026215000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU5fGltYWdlL2pwZWd8YURnNUwyZ3pPUzh4TlRBM05EWXlNekk1TVRReU1pOHhNakJmTURJd01EQXdNR013TURBeU5qSXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1NGEyNTkzYWVmMTVhNWMzZWY1ZjAyMzI5ZTc1MzEzYjcwMDE2MGI5MzVmODA3ZGQ2NTRiYjc0OTg4ZGQ2ZDE","altText":"120_0200000c00026215000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2Mjl8aW1hZ2UvanBlZ3xhRGMyTDJnNVpDOHhOVEEzTkRZeU1URTVOREkzTUF8NzAxMGNiZjA5Y2QzYTdiYmIzOGFkYzljMTE5YjlmODNlNTA3NmFhN2VkM2Q5NTRhNWEyYWEzNDMzMmFjYjgwZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00026215000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFEYzBMMmc1WlM4eE5UQTJPRGt5TVRVeU9ETTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NjBiMDJiZjY3YzAxOGJjMWExNjdjYTFhN2Q0MjNhOWRjMjZlMWEwNjcxZDQ1MzlhM2MxZDY2YzU2ZTQxNTdhNg","altText":"2000_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHRTBMMmc1Tnk4eE5UQTJPRGt5TVRjeU5EazFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk5OWU3MjZiZTRmNTVkOTJiZWYyMzgzNWRiODM1Njk4MTI5Mjg4YmYyNzg2YmIyZmVlZmYzMmE0MDYxOTgxZg","altText":"1440_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHUXpMMmc1TUM4eE5UQTJPRGt5TVRreU1UVTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiMDVhMzE3YzJhMTIxZWEwZGVlMjAwODc3Y2NlZDAxMWY0M2Y2NTA5NjE1ZmI4ZTk0MmZhZTRlNzFmYmVmZg","altText":"1280_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHRTVMMmcwTVM4eE5UQTJPRGt5TWpFNE16Y3hNQzh4TURJMFh6QXlNREF3TURCak1EQXdNall4T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyMGM2YWE0YzFiMjU3NDFjMTc2MThkZGFjN2U0OTY2ODVlOThmN2RmYjFhYTI1OTc5MGM1ZDk0ZjgwNTJjZg","altText":"1024_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjMzM3xpbWFnZS9qcGVnfGFHUTVMMmd6WVM4eE5UQTJPRGt5TWpNNE1ETXhPQzgzTmpoZk1ESXdNREF3TUdNd01EQXlOakU0T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2MTU5YTgxOGM2M2U4OTVhMzM0NTFjMDBlZTNmMDk3YzhkYjMyZDNiMWFkZTA0ZGFiMzg5NDAyNjJkYzljNTBl","altText":"768_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA0N3xpbWFnZS9qcGVnfGFEQmtMMmd5WlM4eE5UQTJPRGt5TWpjd056azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXlOakU0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmZTViYzI3Mjc5ZTRkNDY3ZDQ1ZjZkZDkzZWRmNTE2OGEzZWEzNDg1OWZiZGM0YWIzNDlmYTBlOTk5MjMwZjQy","altText":"480_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0fGltYWdlL2pwZWd8YUdVekwyZ3lPUzh4TlRBMk9Ea3lNamczTVRnek9DOHlNREJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzE0MDIyYWVhMGFhZjQ3ZThkZGI3MTdlOTM4NTRiYTUyNjYxYmFjNzYxYmI4MDYwZmY0MTY3MGI2ZjIwYWM","altText":"200_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026188000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAyfGltYWdlL2pwZWd8YURZMkwyZ3laUzh4TlRBMk9Ea3lNek16TURVNU1DOHhNakJmTURJd01EQXdNR013TURBeU5qRTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDAzNWY4OWYzNjJkMzM0ZDliMzY0OGQ1Y2YxNmE5YTIyYTU0NWM0ODUxY2ZjZWM1YmUzYjQyYzAwNDk3Mjc3ZTc","altText":"120_0200000c00026188000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00026188000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTgyNzh8aW1hZ2UvanBlZ3xhRGRpTDJobVpDOHhOVEEyT0RreU1EZzNNams1TUF8NWRhOThkYTJkMzgzN2ZkODg4NTU3YWVlYTIwMTNhYmZhMzEyMTYyNTZmNDBiZTRhOWU2YTQ3YWUwYjY1MGY0ZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00026188000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-337/342-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-337_342-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["261-337/342-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918614610","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal block; on both sides with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51137886","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-337/342-000
4-conductor terminal block; on both sides with push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow