[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-343/332-000","name":"4-conductor terminal block; on one side with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-343_332-000","description":"<h2>Through terminal block, 261 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 261-343/332-000). Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect one pole using the four clamping points The light gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. The side-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjU4NDB8aW1hZ2UvanBlZ3xhRGM0TDJnd1pTOHhOVEEzTkRNNU1qVTNNVGt6TkF8NTZiZGNkZGRjMjViYTQxYTlkMzk0ZDgyZjViYWQ2YzI1YTA1NjgxODRmNWM3ZjY1NDNmMjUyMTJmNmFiMDMxNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEZG1MMmcyWkM4eE5UQTNORE01TXpJeU56STVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjBhZmE2ZDI0YmUzMzY3MWNjNjE1ZWIzYWE0M2JkOWI3YWVlZmMxOGYzN2EwOTk0YTZiMGYzMTdjMjkzY2YyNA","altText":"1440_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEUXdMMmcyWlM4eE5UQTNORE01TXpJNU1qZ3pNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJlODZlOTk2MmY1YmQ0Zjc3ZmI2Y2Q4ZGY5ZmFjMzU5ZTFiODhiMmE4NmFkNjBkMjM4OGJkOTI4ZmM4M2NlMA","altText":"1280_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OHxpbWFnZS9qcGVnfGFEQmxMMmczT0M4eE5UQTNORE01TXpVMU5EazNOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ODVkNzVlNjNiMjgzNjQxZGQyMmVjODAzMmIyZjA1YzI0OWM1NDUxYzEyZmI1OGMxNjUxMTEwZDM4YTJjYmY1OA","altText":"1024_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcyNHxpbWFnZS9qcGVnfGFHUm1MMmczWlM4eE5UQTNORE01TXpjMU1UVTRNaTgzTmpoZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjVlNDUyNzY3NDM0MDZkMGM4MDgyZDZkZDQzNjhkOTUxMzI2NDhmY2RmMTk2NDA4YWU3Mzg3YWZmMTNiOTJi","altText":"768_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMXxpbWFnZS9qcGVnfGFEbGpMMmc0TlM4eE5UQTNORE01TXprME9ERTVNQzgwT0RCZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMDcxM2RlYTk3ZjM2NzQ2YTNmNWQ3N2ZkYTBkODQ4NzFmZTYzYWYzNDQxYWE4Y2Y1NzcyZjhiZWFiZGY4YjU1","altText":"480_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAxfGltYWdlL2pwZWd8YUdSbEwyaGxZaTh4TlRBM05ETTVORGd6TWpreU5pOHhNakJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDFkMGM3ZWRiMGU1NTI2YTY5N2ExYjhiZGIwOGNlMmRmNTBhZTQyYTY5MjgzNzA1Njg2MTIzNjdlOWEwNDI1MzU","altText":"120_0200000800038ce3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEZG1MMmcyWkM4eE5UQTNORE01TXpJeU56STVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjBhZmE2ZDI0YmUzMzY3MWNjNjE1ZWIzYWE0M2JkOWI3YWVlZmMxOGYzN2EwOTk0YTZiMGYzMTdjMjkzY2YyNA","altText":"1440_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEUXdMMmcyWlM4eE5UQTNORE01TXpJNU1qZ3pNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJlODZlOTk2MmY1YmQ0Zjc3ZmI2Y2Q4ZGY5ZmFjMzU5ZTFiODhiMmE4NmFkNjBkMjM4OGJkOTI4ZmM4M2NlMA","altText":"1280_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OHxpbWFnZS9qcGVnfGFEQmxMMmczT0M4eE5UQTNORE01TXpVMU5EazNOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ODVkNzVlNjNiMjgzNjQxZGQyMmVjODAzMmIyZjA1YzI0OWM1NDUxYzEyZmI1OGMxNjUxMTEwZDM4YTJjYmY1OA","altText":"1024_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcyNHxpbWFnZS9qcGVnfGFHUm1MMmczWlM4eE5UQTNORE01TXpjMU1UVTRNaTgzTmpoZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjVlNDUyNzY3NDM0MDZkMGM4MDgyZDZkZDQzNjhkOTUxMzI2NDhmY2RmMTk2NDA4YWU3Mzg3YWZmMTNiOTJi","altText":"768_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMXxpbWFnZS9qcGVnfGFEbGpMMmc0TlM4eE5UQTNORE01TXprME9ERTVNQzgwT0RCZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMDcxM2RlYTk3ZjM2NzQ2YTNmNWQ3N2ZkYTBkODQ4NzFmZTYzYWYzNDQxYWE4Y2Y1NzcyZjhiZWFiZGY4YjU1","altText":"480_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAxfGltYWdlL2pwZWd8YUdSbEwyaGxZaTh4TlRBM05ETTVORGd6TWpreU5pOHhNakJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDFkMGM3ZWRiMGU1NTI2YTY5N2ExYjhiZGIwOGNlMmRmNTBhZTQyYTY5MjgzNzA1Njg2MTIzNjdlOWEwNDI1MzU","altText":"120_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjU4NDB8aW1hZ2UvanBlZ3xhRGM0TDJnd1pTOHhOVEEzTkRNNU1qVTNNVGt6TkF8NTZiZGNkZGRjMjViYTQxYTlkMzk0ZDgyZjViYWQ2YzI1YTA1NjgxODRmNWM3ZjY1NDNmMjUyMTJmNmFiMDMxNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFHTXlMMmcyTmk4eE5UQTNORE01TXpBek1EWTROaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8OGU3M2UyYjNhYjZjMTJlNzQxNDQxN2IwMDQ3N2ZiMGZmNjAzM2Q3ZGEyYjIyYjdjZjlhNzg0NDk5ZjRiNzVkYg","altText":"2000_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEZG1MMmcyWkM4eE5UQTNORE01TXpJeU56STVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjBhZmE2ZDI0YmUzMzY3MWNjNjE1ZWIzYWE0M2JkOWI3YWVlZmMxOGYzN2EwOTk0YTZiMGYzMTdjMjkzY2YyNA","altText":"1440_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MDUyOXxpbWFnZS9qcGVnfGFEUXdMMmcyWlM4eE5UQTNORE01TXpJNU1qZ3pNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJlODZlOTk2MmY1YmQ0Zjc3ZmI2Y2Q4ZGY5ZmFjMzU5ZTFiODhiMmE4NmFkNjBkMjM4OGJkOTI4ZmM4M2NlMA","altText":"1280_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTA0OHxpbWFnZS9qcGVnfGFEQmxMMmczT0M4eE5UQTNORE01TXpVMU5EazNOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemhqWlRNd01EQXhNREJpTmw5RVJTNXFjR2N8ODVkNzVlNjNiMjgzNjQxZGQyMmVjODAzMmIyZjA1YzI0OWM1NDUxYzEyZmI1OGMxNjUxMTEwZDM4YTJjYmY1OA","altText":"1024_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTcyNHxpbWFnZS9qcGVnfGFHUm1MMmczWlM4eE5UQTNORE01TXpjMU1UVTRNaTgzTmpoZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNjVlNDUyNzY3NDM0MDZkMGM4MDgyZDZkZDQzNjhkOTUxMzI2NDhmY2RmMTk2NDA4YWU3Mzg3YWZmMTNiOTJi","altText":"768_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDYzMXxpbWFnZS9qcGVnfGFEbGpMMmc0TlM4eE5UQTNORE01TXprME9ERTVNQzgwT0RCZk1ESXdNREF3TURnd01EQXpPR05sTXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMDcxM2RlYTk3ZjM2NzQ2YTNmNWQ3N2ZkYTBkODQ4NzFmZTYzYWYzNDQxYWE4Y2Y1NzcyZjhiZWFiZGY4YjU1","altText":"480_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxfGltYWdlL2pwZWd8YURFNEwyaGtOQzh4TlRBM05ETTVOREUwTkRjNU9DOHlNREJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDQyZDA5OTgyNGNkOTcyNjBmZTIzMWU5MDY5YzdiNmQ5MWVhNGVmYTQ1OWUzNTNiOGY2YzUxOGU1NWFiZDI0MGI","altText":"200_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000800038ce3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAxfGltYWdlL2pwZWd8YUdSbEwyaGxZaTh4TlRBM05ETTVORGd6TWpreU5pOHhNakJmTURJd01EQXdNRGd3TURBek9HTmxNekF3TURFd01HSTJYMFJGTG1wd1p3fDFkMGM3ZWRiMGU1NTI2YTY5N2ExYjhiZGIwOGNlMmRmNTBhZTQyYTY5MjgzNzA1Njg2MTIzNjdlOWEwNDI1MzU","altText":"120_0200000800038ce3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000800038ce3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjU4NDB8aW1hZ2UvanBlZ3xhRGM0TDJnd1pTOHhOVEEzTkRNNU1qVTNNVGt6TkF8NTZiZGNkZGRjMjViYTQxYTlkMzk0ZDgyZjViYWQ2YzI1YTA1NjgxODRmNWM3ZjY1NDNmMjUyMTJmNmFiMDMxNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000800038ce3000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-343/332-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-343_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-343/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332291842","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal block; on one side with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"50085346","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-343/332-000
4-conductor terminal block; on one side with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray