[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-347/342-000","name":"4-conductor terminal block; on both sides with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-347_342-000","description":"<h2>Ground terminal block, 261 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 261-347/342-000) streamlines wire connections, making them both quick and easy. WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 24 A. Conductors can only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points for connecting a single potential / 1 pole. The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. The side-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjE3NjZ8aW1hZ2UvanBlZ3xhR05rTDJneFpDOHhOVEEyTXprd05UWTJOVEExTkF8NmY2ZGExMWI0NjQ5MGY0ZGZkMjQ3Y2U0Yzc2ZTY0N2JhMjIzMjczZDJiYjNmMjI0MmE2MDZmNDdiY2M2YzZkZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEa3lMMmd6WlM4eE5UQTJNemt3TmpJNE56WTBOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGM5ZTc0YmNjZTQ2Njk5MWExYjkwZDJmYmI0ZmQ1ODQ4YmFhYTI3MWNmNTlmZjZjY2I0ZjU5MDUxMGNmMjc1ZQ","altText":"1440_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEQmlMMmcwTlM4eE5UQTJNemt3TmpRMU1UUTROaTh4TWpnd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTZiZTNlYzM0Y2VkMmJhZTNkNTM4ZWIxYjE5ZWZjNTVlY2I2MzFjMjRjM2Q2ZDRjNzgyZmEwMjQyNWZiYjJmZA","altText":"1280_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEY3hMMmcwWWk4eE5UQTJNemt3TmpZeE5UTXlOaTh4TURJMFh6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8N2YzODdiZjVmNDU0YzcxZmRmOTRkODkwOTgxOTI3ZDk0ZDgxMDY0MmU4ZTk4YTc0MDU2NmUwZDI5N2IwNmJkOA","altText":"1024_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk0OXxpbWFnZS9qcGVnfGFEUXhMMmcxTWk4eE5UQTJNemt3TmpneE1Ua3pOQzgzTmpoZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNzkzN2I5NGZkMGE1MDU1MmQyYTkwNWYyM2M5N2NkNTk2NzkyZDJlMzZjYTFjNmZmMWJlMWEwNTE2NDNlMjk4","altText":"768_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1N3xpbWFnZS9qcGVnfGFHRmhMMmhoTUM4eE5UQTJNemt3TnpBd09EVTBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMjFmNWI4MzQ4ZTg4OTU5MWIyMDdjZjc2OGI0MGI5MjA2ZTJiNGQ0MTAxZmFhN2Y1MDlkZTg3Mzg4Y2YzZDEw","altText":"480_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5fGltYWdlL2pwZWd8YURnNEwyaGlPUzh4TlRBMk16a3dOemM1TkRrM05DOHhNakJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4YTdjZjYxNWYwNzJlMWE3YWZjZDZiZTBlODIzZTgwMTc0MWIxOWFkNmNmMzFhYmFhOTE0ZWZlYmNhYjQzMWM","altText":"120_0200000c00026bd6000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEa3lMMmd6WlM4eE5UQTJNemt3TmpJNE56WTBOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGM5ZTc0YmNjZTQ2Njk5MWExYjkwZDJmYmI0ZmQ1ODQ4YmFhYTI3MWNmNTlmZjZjY2I0ZjU5MDUxMGNmMjc1ZQ","altText":"1440_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEQmlMMmcwTlM4eE5UQTJNemt3TmpRMU1UUTROaTh4TWpnd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTZiZTNlYzM0Y2VkMmJhZTNkNTM4ZWIxYjE5ZWZjNTVlY2I2MzFjMjRjM2Q2ZDRjNzgyZmEwMjQyNWZiYjJmZA","altText":"1280_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEY3hMMmcwWWk4eE5UQTJNemt3TmpZeE5UTXlOaTh4TURJMFh6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8N2YzODdiZjVmNDU0YzcxZmRmOTRkODkwOTgxOTI3ZDk0ZDgxMDY0MmU4ZTk4YTc0MDU2NmUwZDI5N2IwNmJkOA","altText":"1024_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk0OXxpbWFnZS9qcGVnfGFEUXhMMmcxTWk4eE5UQTJNemt3TmpneE1Ua3pOQzgzTmpoZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNzkzN2I5NGZkMGE1MDU1MmQyYTkwNWYyM2M5N2NkNTk2NzkyZDJlMzZjYTFjNmZmMWJlMWEwNTE2NDNlMjk4","altText":"768_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1N3xpbWFnZS9qcGVnfGFHRmhMMmhoTUM4eE5UQTJNemt3TnpBd09EVTBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMjFmNWI4MzQ4ZTg4OTU5MWIyMDdjZjc2OGI0MGI5MjA2ZTJiNGQ0MTAxZmFhN2Y1MDlkZTg3Mzg4Y2YzZDEw","altText":"480_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5fGltYWdlL2pwZWd8YURnNEwyaGlPUzh4TlRBMk16a3dOemM1TkRrM05DOHhNakJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4YTdjZjYxNWYwNzJlMWE3YWZjZDZiZTBlODIzZTgwMTc0MWIxOWFkNmNmMzFhYmFhOTE0ZWZlYmNhYjQzMWM","altText":"120_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjE3NjZ8aW1hZ2UvanBlZ3xhR05rTDJneFpDOHhOVEEyTXprd05UWTJOVEExTkF8NmY2ZGExMWI0NjQ5MGY0ZGZkMjQ3Y2U0Yzc2ZTY0N2JhMjIzMjczZDJiYjNmMjI0MmE2MDZmNDdiY2M2YzZkZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhRE0yTDJoaU1DOHhOVEEyTXpNNU5qa3dPVEE0Tmk4eE5EUXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfGFiZTIxM2E3YWZhN2NlNjY4MDVkNmQwMjg5YjIyNDZkYWJlYmQyYTQzYWQ3N2IxMzEzMGQwN2QyYmZjMGMwMWY","altText":"1440_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhREE0TDJobVppOHhOVEEyTXpNNU56RXpPRFEyTWk4eE1qZ3dYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDAyNzcxMmM3MjViNzhmNDgwMGRkMmM5NTBiNWYxYjkxOWFhNTg0MTkyZjY3OTRmMzVjYTgxY2I1Mjc2MTBkNTA","altText":"1280_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzE3NXxpbWFnZS9qcGVnfGFERTFMMmhtTnk4eE5UQTJNek01TnpRd01EWXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNalppTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk2NGY0ODk2Mjg0YjJkNTA3NGM3NjBmZGM0MzU1MTMxMjQ3YmY3MzIwMGFkMzIyZWZhMTk5N2Y4ZmNlZGJjMQ","altText":"1024_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTgwNnxpbWFnZS9qcGVnfGFEQXhMMmhtTUM4eE5UQTJNek01TnpZeU9UazRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXlObUkwT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlMjIwZWI1ODMxNTdkNGVlNTlhYWIwNzNiNzk4MmRkMjMxYjdjNzY3NjkzZDVmYzg4MTI0ZGY3NjUyMTk4MzRi","altText":"768_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIzNnxpbWFnZS9qcGVnfGFHUmhMMmhsT0M4eE5UQTJNek01TnpnMU9UTTFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXlObUkwT1RBd01ERXdNR0kyWDBSRkxtcHdad3w2MmFiMDlkMDdjZDAwZmQ4Yzk1ZjBhZjYyNzdmZWUzNmE3OWFhMDljMWJmNjczNTI0YjE1NDkwOWY5ZWQ0YzE2","altText":"480_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU3fGltYWdlL2pwZWd8YURjd0wyZzNZaTh4TlRBMk16TTVPRGszTXpRM01DOHhNakJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDgxYTQ3Y2M4YzVlM2EwNTQyNzhjMTFjNzkzZTc5M2JkNTM3NWE0NDhlM2VlYzJjOGJlY2JmY2I4N2VmMDQxY2Q","altText":"120_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODY0Mzd8aW1hZ2UvanBlZ3xhRGhtTDJnME1DOHhOVEEyTXpNNU5UYzVORGszTkF8Nzk1Y2I2NDVjM2NiMzAyMmVkMDEzOTE3Y2E0ZjcxYzhhN2YyMzUwMTEwZjZjMDM1YWQzNmRjNzRkYTAzNzUxMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFHUXlMMmd6WVM4eE5UQTJNemt3TmpFMU5qVTNOQzh5TURBd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8MmNhY2JhZTA3ZTY2OTRiMGIzZDJmMGQ4MDM3MGIxOTUyNmE4NTk4YTQyMDhmMWI5NDE3MzQ4NWRlNTMzYWFkYQ","altText":"2000_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEa3lMMmd6WlM4eE5UQTJNemt3TmpJNE56WTBOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGM5ZTc0YmNjZTQ2Njk5MWExYjkwZDJmYmI0ZmQ1ODQ4YmFhYTI3MWNmNTlmZjZjY2I0ZjU5MDUxMGNmMjc1ZQ","altText":"1440_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEQmlMMmcwTlM4eE5UQTJNemt3TmpRMU1UUTROaTh4TWpnd1h6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTZiZTNlYzM0Y2VkMmJhZTNkNTM4ZWIxYjE5ZWZjNTVlY2I2MzFjMjRjM2Q2ZDRjNzgyZmEwMjQyNWZiYjJmZA","altText":"1280_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI0OXxpbWFnZS9qcGVnfGFEY3hMMmcwWWk4eE5UQTJNemt3TmpZeE5UTXlOaTh4TURJMFh6QXlNREF3TURCak1EQXdNalppWkRZd01EQXhNREJpTmw5RVJTNXFjR2N8N2YzODdiZjVmNDU0YzcxZmRmOTRkODkwOTgxOTI3ZDk0ZDgxMDY0MmU4ZTk4YTc0MDU2NmUwZDI5N2IwNmJkOA","altText":"1024_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk0OXxpbWFnZS9qcGVnfGFEUXhMMmcxTWk4eE5UQTJNemt3TmpneE1Ua3pOQzgzTmpoZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3xiNzkzN2I5NGZkMGE1MDU1MmQyYTkwNWYyM2M5N2NkNTk2NzkyZDJlMzZjYTFjNmZmMWJlMWEwNTE2NDNlMjk4","altText":"768_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1N3xpbWFnZS9qcGVnfGFHRmhMMmhoTUM4eE5UQTJNemt3TnpBd09EVTBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXlObUprTmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMjFmNWI4MzQ4ZTg4OTU5MWIyMDdjZjc2OGI0MGI5MjA2ZTJiNGQ0MTAxZmFhN2Y1MDlkZTg3Mzg4Y2YzZDEw","altText":"480_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YURZNUwyaGhOQzh4TlRBMk16a3dOekV6T1RZeE5DOHlNREJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGRjZjI1YTkwOTljNDVhNjEzZmE4ZTJhNjNjZGM2ZThmNjUyZDhlNjQ5MjhiMWU0YTljZGJlM2Q0ZDdkZjJmNTM","altText":"200_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026bd6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ5fGltYWdlL2pwZWd8YURnNEwyaGlPUzh4TlRBMk16a3dOemM1TkRrM05DOHhNakJmTURJd01EQXdNR013TURBeU5tSmtOakF3TURFd01HSTJYMFJGTG1wd1p3fGQ4YTdjZjYxNWYwNzJlMWE3YWZjZDZiZTBlODIzZTgwMTc0MWIxOWFkNmNmMzFhYmFhOTE0ZWZlYmNhYjQzMWM","altText":"120_0200000c00026bd6000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjE3NjZ8aW1hZ2UvanBlZ3xhR05rTDJneFpDOHhOVEEyTXprd05UWTJOVEExTkF8NmY2ZGExMWI0NjQ5MGY0ZGZkMjQ3Y2U0Yzc2ZTY0N2JhMjIzMjczZDJiYjNmMjI0MmE2MDZmNDdiY2M2YzZkZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00026bd6000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhR05tTDJoaE9TOHhOVEEyTXpNNU5qYzBOVEkwTmk4eU1EQXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDhmMjNjYjE3ODAzMzZhNmJhMWI3ZDAzMmMwY2I3ZjBkYjg1MDQ3NTExZmM0OGYwOWJkZGJlNGU3MmRlZDVmOWE","altText":"2000_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhRE0yTDJoaU1DOHhOVEEyTXpNNU5qa3dPVEE0Tmk4eE5EUXdYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfGFiZTIxM2E3YWZhN2NlNjY4MDVkNmQwMjg5YjIyNDZkYWJlYmQyYTQzYWQ3N2IxMzEzMGQwN2QyYmZjMGMwMWY","altText":"1440_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjczODB8aW1hZ2UvanBlZ3xhREE0TDJobVppOHhOVEEyTXpNNU56RXpPRFEyTWk4eE1qZ3dYekF5TURBd01EQmpNREF3TWpaaU5Ea3dNREF4TURCaU5sOUVSUzVxY0djfDAyNzcxMmM3MjViNzhmNDgwMGRkMmM5NTBiNWYxYjkxOWFhNTg0MTkyZjY3OTRmMzVjYTgxY2I1Mjc2MTBkNTA","altText":"1280_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzE3NXxpbWFnZS9qcGVnfGFERTFMMmhtTnk4eE5UQTJNek01TnpRd01EWXdOaTh4TURJMFh6QXlNREF3TURCak1EQXdNalppTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk2NGY0ODk2Mjg0YjJkNTA3NGM3NjBmZGM0MzU1MTMxMjQ3YmY3MzIwMGFkMzIyZWZhMTk5N2Y4ZmNlZGJjMQ","altText":"1024_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTgwNnxpbWFnZS9qcGVnfGFEQXhMMmhtTUM4eE5UQTJNek01TnpZeU9UazRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXlObUkwT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlMjIwZWI1ODMxNTdkNGVlNTlhYWIwNzNiNzk4MmRkMjMxYjdjNzY3NjkzZDVmYzg4MTI0ZGY3NjUyMTk4MzRi","altText":"768_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIzNnxpbWFnZS9qcGVnfGFHUmhMMmhsT0M4eE5UQTJNek01TnpnMU9UTTFPQzgwT0RCZk1ESXdNREF3TUdNd01EQXlObUkwT1RBd01ERXdNR0kyWDBSRkxtcHdad3w2MmFiMDlkMDdjZDAwZmQ4Yzk1ZjBhZjYyNzdmZWUzNmE3OWFhMDljMWJmNjczNTI0YjE1NDkwOWY5ZWQ0YzE2","altText":"480_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzfGltYWdlL2pwZWd8YURobEwyZzVNeTh4TlRBMk16TTVPREkxTWpVM05DOHlNREJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjODliNzQ4NzVkZmU0MzljZWJmZTFjM2QxNjk4NWU5MDkzZjI4YjJmNWRmNzFlNGM3N2M3YmU5ZjgzMGVlZDU","altText":"200_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00026b49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU3fGltYWdlL2pwZWd8YURjd0wyZzNZaTh4TlRBMk16TTVPRGszTXpRM01DOHhNakJmTURJd01EQXdNR013TURBeU5tSTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDgxYTQ3Y2M4YzVlM2EwNTQyNzhjMTFjNzkzZTc5M2JkNTM3NWE0NDhlM2VlYzJjOGJlY2JmY2I4N2VmMDQxY2Q","altText":"120_0200000c00026b49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00026b49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODY0Mzd8aW1hZ2UvanBlZ3xhRGhtTDJnME1DOHhOVEEyTXpNNU5UYzVORGszTkF8Nzk1Y2I2NDVjM2NiMzAyMmVkMDEzOTE3Y2E0ZjcxYzhhN2YyMzUwMTEwZjZjMDM1YWQzNmRjNzRkYTAzNzUxMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00026b49000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-347/342-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-347_342-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-347/342-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918615471","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal block; on both sides with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51137960","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-347/342-000
4-conductor terminal block; on both sides with push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow