[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-357/332-000","name":"Space-saving, 4-conductor end terminal block; on one side with push-buttons; without protruding snap-in mounting foot; 1-pole; for terminal strips with snap-in mounting feet; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/space-saving-4-conductor-end-terminal-block/p/261-357_332-000","description":"<h2>Ground terminal block, 261 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 261-357/332-000) is designed for seamless electrical installations. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors should only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The green-yellow housing is made of polyamide (PA66) for insulation. Operating tool,push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTk4ODd8aW1hZ2UvanBlZ3xhR1JtTDJnd1pDOHhOVEEyTkRNM05ESXhORFk0Tmd8YmFjY2Y0YzE0Y2FhM2JhNDExMjQzNGZkOTg3N2FkZTEzZTc3ZjhlZWY1NTY2NWM3MWRlNTdlNzdlZTMwMjNkMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEQm1MMmczTVM4eE5UQTJORE0zTlRBek16ZzROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8MzVjOTcwM2Y0Yjk5MmVjM2M5MzRkYjk5NWRjNzllNDcwNmNjY2JiMjYyMTAxNzA1YmJhMGNjYzg3NTE2YjhhNg","altText":"1440_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHVXdMMmczTnk4eE5UQTJORE0zTlRJek1EUTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8NDBmODdkN2Q0ZWE1ZmQ3Zjc2NTdiN2VjNjYyNmYyMzE5ZWQxOGRhOWYxMGQ2MjQ1MTg3ZDJkZDE4YTc1YmRmMw","altText":"1280_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEbGtMMmczWlM4eE5UQTJORE0zTlRReU56RXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjEzOTliMWIyMDkyN2MzZmFiY2UzNzRlNTdjNTQxYjIzMTdhNzQzYmQxMTM2MTY2ZTc2NTYzOWJhMDFhYjQzMw","altText":"1024_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTA0MHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTJORE0zTlRZNE9USTBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3w5NmRjMjIzYWI0NTY0YzE4NmMyMjk3M2Q3YzA4ZGViMWZlODc1M2ZjMGQ3ZDZmNmZkMWVmMGRhODkzMTA5YjM4","altText":"768_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU5NnxpbWFnZS9qcGVnfGFHVmpMMmc0WXk4eE5UQTJORE0zTlRnNE5UZzFOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwODRlNWRlOGM2MzQ1MjZlODY0YTQyOTNhZTZiMGE0OWI0NmY1NzAzNmE2YjkzZjc3MmVmZjRkZGE4MjdlMGY0","altText":"480_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUwfGltYWdlL2pwZWd8YURBM0wyaGxZeTh4TlRBMk5ETTNOalUwTVRJeE5DOHhNakJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDE4YjQxNWU2ODdjNTlhYmNjOWMwYjViOGE2ZDg4YjkyMzEzZmEyYzAxNjA2MWQyZDA1ZjJiMTE4MjllNmYzNWU","altText":"120_0200000c00027701000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEQm1MMmczTVM4eE5UQTJORE0zTlRBek16ZzROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8MzVjOTcwM2Y0Yjk5MmVjM2M5MzRkYjk5NWRjNzllNDcwNmNjY2JiMjYyMTAxNzA1YmJhMGNjYzg3NTE2YjhhNg","altText":"1440_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHVXdMMmczTnk4eE5UQTJORE0zTlRJek1EUTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8NDBmODdkN2Q0ZWE1ZmQ3Zjc2NTdiN2VjNjYyNmYyMzE5ZWQxOGRhOWYxMGQ2MjQ1MTg3ZDJkZDE4YTc1YmRmMw","altText":"1280_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEbGtMMmczWlM4eE5UQTJORE0zTlRReU56RXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjEzOTliMWIyMDkyN2MzZmFiY2UzNzRlNTdjNTQxYjIzMTdhNzQzYmQxMTM2MTY2ZTc2NTYzOWJhMDFhYjQzMw","altText":"1024_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTA0MHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTJORE0zTlRZNE9USTBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3w5NmRjMjIzYWI0NTY0YzE4NmMyMjk3M2Q3YzA4ZGViMWZlODc1M2ZjMGQ3ZDZmNmZkMWVmMGRhODkzMTA5YjM4","altText":"768_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU5NnxpbWFnZS9qcGVnfGFHVmpMMmc0WXk4eE5UQTJORE0zTlRnNE5UZzFOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwODRlNWRlOGM2MzQ1MjZlODY0YTQyOTNhZTZiMGE0OWI0NmY1NzAzNmE2YjkzZjc3MmVmZjRkZGE4MjdlMGY0","altText":"480_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUwfGltYWdlL2pwZWd8YURBM0wyaGxZeTh4TlRBMk5ETTNOalUwTVRJeE5DOHhNakJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDE4YjQxNWU2ODdjNTlhYmNjOWMwYjViOGE2ZDg4YjkyMzEzZmEyYzAxNjA2MWQyZDA1ZjJiMTE4MjllNmYzNWU","altText":"120_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTk4ODd8aW1hZ2UvanBlZ3xhR1JtTDJnd1pDOHhOVEEyTkRNM05ESXhORFk0Tmd8YmFjY2Y0YzE0Y2FhM2JhNDExMjQzNGZkOTg3N2FkZTEzZTc3ZjhlZWY1NTY2NWM3MWRlNTdlNzdlZTMwMjNkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFETmxMMmhtTkM4eE5UQTJORGM1TVRBMU5qUXhOQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8NjE0OWQ0OTJiNmUxYzQ4MDdkMTlmNTYyMDhiNjMwYjJlZDQxZDMxYWY4OGMwMmRjMGIxOGRjYzAzODU5ZjBiNg","altText":"1440_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEWmxMMmhsWkM4eE5UQTJORGM1TVRJMU16QXlNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8Zjk4YjYzODRmMWVmNzEyNzY2MDRjMGY0MjA5MGE3OTQ2NDQ0MGZkODg4Y2RjMjU2ZGU0ZGUwOTNhMTNhZGJmOA","altText":"1280_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFHRXdMMmhsTXk4eE5UQTJORGM1TVRVeE5URTJOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8N2IxYjllZjgxNzM1NTRjNTkwOTNjYWRkMWRiMjRkYWQ4NDQwYmYyYWNkZWE0ODlkNDZlMWEwNzAzZWM0MzU3OA","altText":"1024_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTMzNHxpbWFnZS9qcGVnfGFEYzRMMmhrWXk4eE5UQTJORGM1TVRjME5EVTBNaTgzTmpoZk1ESXdNREF3TURJd01EQXpaVFUxTWpBd01EWXdNR0kyWDBSRkxtcHdad3w2NTZiMGVkNGE0NjljYzU4ZDhlY2ExY2Q2MTNjYmVjNGU3NDBiYTEzMzE3MmFiYjU5OGFkNmNkODhjOTNiNjcy","altText":"768_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI1NHxpbWFnZS9qcGVnfGFEVXhMMmhrTlM4eE5UQTJORGM1TVRrM016a3hPQzgwT0RCZk1ESXdNREF3TURJd01EQXpaVFUxTWpBd01EWXdNR0kyWDBSRkxtcHdad3wzODlkMzM5NmY1YzI2ZjZiMzEzZmI2MWM5YTczZWNlMjhlODE5ZmYwNjZjN2M2OTM3MDBlOWMzM2NjOTExNmVk","altText":"480_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUwfGltYWdlL2pwZWd8YUdVeUwyZzNNaTh4TlRBMk5EYzVNamN5TnpVNE1pOHhNakJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDgwNDQ4MmZlZjVlZmZhMzU4OGI4Mjk2NmUwYzIzNjU3ZGYxMmY4NTFiNTZlNDk2OGYzZGViZTEyZDFmNjU5ZjQ","altText":"120_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTA4MjB8aW1hZ2UvanBlZ3xhREk0TDJoaE5TOHhOVEEyTkRjNU1ERXpPRGt4TUF8MzEyNDBiZDcyNGVjNGZlOWZmYWM0ODRhYzFjY2ZjM2U3OGQ3ZWM3ZGZjMTdiYTNiMzNkNDI0YzE4NzdjYmFhNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHRTFMMmd5TlM4eE5UQTJORE0zTkRrd01qZ3hOQzh5TURBd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8N2JjZmJmOTcxMDc0N2I4MmJiZjFlMTEzNzZkZDcyY2JiMzFkMDAzOTEwYjhhYzBhZTAyY2FjYzRmNmYxNDIzYQ","altText":"2000_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEQm1MMmczTVM4eE5UQTJORE0zTlRBek16ZzROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8MzVjOTcwM2Y0Yjk5MmVjM2M5MzRkYjk5NWRjNzllNDcwNmNjY2JiMjYyMTAxNzA1YmJhMGNjYzg3NTE2YjhhNg","altText":"1440_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFHVXdMMmczTnk4eE5UQTJORE0zTlRJek1EUTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8NDBmODdkN2Q0ZWE1ZmQ3Zjc2NTdiN2VjNjYyNmYyMzE5ZWQxOGRhOWYxMGQ2MjQ1MTg3ZDJkZDE4YTc1YmRmMw","altText":"1280_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjA5NHxpbWFnZS9qcGVnfGFEbGtMMmczWlM4eE5UQTJORE0zTlRReU56RXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNamMzTURFd01EQXlNREJpTmw5RVJTNXFjR2N8ZjEzOTliMWIyMDkyN2MzZmFiY2UzNzRlNTdjNTQxYjIzMTdhNzQzYmQxMTM2MTY2ZTc2NTYzOWJhMDFhYjQzMw","altText":"1024_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTA0MHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTJORE0zTlRZNE9USTBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3w5NmRjMjIzYWI0NTY0YzE4NmMyMjk3M2Q3YzA4ZGViMWZlODc1M2ZjMGQ3ZDZmNmZkMWVmMGRhODkzMTA5YjM4","altText":"768_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU5NnxpbWFnZS9qcGVnfGFHVmpMMmc0WXk4eE5UQTJORE0zTlRnNE5UZzFOQzgwT0RCZk1ESXdNREF3TUdNd01EQXlOemN3TVRBd01ESXdNR0kyWDBSRkxtcHdad3wwODRlNWRlOGM2MzQ1MjZlODY0YTQyOTNhZTZiMGE0OWI0NmY1NzAzNmE2YjkzZjc3MmVmZjRkZGE4MjdlMGY0","altText":"480_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YUdFMkwyaGtZUzh4TlRBMk5ETTNOakF4TmpreU5pOHlNREJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDhiMWQ4YTJjM2I0ZTY5YjQ0M2I5NTRjMWM3MTUxMTYyZWM2M2I1YTI3YjdkMWViZDU5MGQ2Yjc3OTQyYmZjOTg","altText":"200_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00027701000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUwfGltYWdlL2pwZWd8YURBM0wyaGxZeTh4TlRBMk5ETTNOalUwTVRJeE5DOHhNakJmTURJd01EQXdNR013TURBeU56Y3dNVEF3TURJd01HSTJYMFJGTG1wd1p3fDE4YjQxNWU2ODdjNTlhYmNjOWMwYjViOGE2ZDg4YjkyMzEzZmEyYzAxNjA2MWQyZDA1ZjJiMTE4MjllNmYzNWU","altText":"120_0200000c00027701000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTk4ODd8aW1hZ2UvanBlZ3xhR1JtTDJnd1pDOHhOVEEyTkRNM05ESXhORFk0Tmd8YmFjY2Y0YzE0Y2FhM2JhNDExMjQzNGZkOTg3N2FkZTEzZTc3ZjhlZWY1NTY2NWM3MWRlNTdlNzdlZTMwMjNkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00027701000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEUTFMMmhpWkM4eE5UQTJORGM1TURnMU9UZ3dOaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8MDJhZGQ5Yzc2ZjQ5MGI0ZTQwOWM3Njk4OTVhY2IxN2FhZTBlNmEwYjIxNTJiMzVmYTI0MTRlOWRhNjYyZTMxOQ","altText":"2000_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFETmxMMmhtTkM4eE5UQTJORGM1TVRBMU5qUXhOQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8NjE0OWQ0OTJiNmUxYzQ4MDdkMTlmNTYyMDhiNjMwYjJlZDQxZDMxYWY4OGMwMmRjMGIxOGRjYzAzODU5ZjBiNg","altText":"1440_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFEWmxMMmhsWkM4eE5UQTJORGM1TVRJMU16QXlNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8Zjk4YjYzODRmMWVmNzEyNzY2MDRjMGY0MjA5MGE3OTQ2NDQ0MGZkODg4Y2RjMjU2ZGU0ZGUwOTNhMTNhZGJmOA","altText":"1280_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY2NnxpbWFnZS9qcGVnfGFHRXdMMmhsTXk4eE5UQTJORGM1TVRVeE5URTJOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMlUxTlRJd01EQTJNREJpTmw5RVJTNXFjR2N8N2IxYjllZjgxNzM1NTRjNTkwOTNjYWRkMWRiMjRkYWQ4NDQwYmYyYWNkZWE0ODlkNDZlMWEwNzAzZWM0MzU3OA","altText":"1024_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTMzNHxpbWFnZS9qcGVnfGFEYzRMMmhrWXk4eE5UQTJORGM1TVRjME5EVTBNaTgzTmpoZk1ESXdNREF3TURJd01EQXpaVFUxTWpBd01EWXdNR0kyWDBSRkxtcHdad3w2NTZiMGVkNGE0NjljYzU4ZDhlY2ExY2Q2MTNjYmVjNGU3NDBiYTEzMzE3MmFiYjU5OGFkNmNkODhjOTNiNjcy","altText":"768_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI1NHxpbWFnZS9qcGVnfGFEVXhMMmhrTlM4eE5UQTJORGM1TVRrM016a3hPQzgwT0RCZk1ESXdNREF3TURJd01EQXpaVFUxTWpBd01EWXdNR0kyWDBSRkxtcHdad3wzODlkMzM5NmY1YzI2ZjZiMzEzZmI2MWM5YTczZWNlMjhlODE5ZmYwNjZjN2M2OTM3MDBlOWMzM2NjOTExNmVk","altText":"480_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YUdRM0wyZzRNeTh4TlRBMk5EYzVNakl6TmpBMk1pOHlNREJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDExNDgzZmEyNjE4YTIwYTRlMTY4OTQyMjFiNzMwMmU0MmI5OTNhYWFjYTI0YzJiN2NlOGEwMWU2N2YwNjUxOTM","altText":"200_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003e552000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUwfGltYWdlL2pwZWd8YUdVeUwyZzNNaTh4TlRBMk5EYzVNamN5TnpVNE1pOHhNakJmTURJd01EQXdNREl3TURBelpUVTFNakF3TURZd01HSTJYMFJGTG1wd1p3fDgwNDQ4MmZlZjVlZmZhMzU4OGI4Mjk2NmUwYzIzNjU3ZGYxMmY4NTFiNTZlNDk2OGYzZGViZTEyZDFmNjU5ZjQ","altText":"120_020000020003e552000600b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_020000020003e552000600b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTA4MjB8aW1hZ2UvanBlZ3xhREk0TDJoaE5TOHhOVEEyTkRjNU1ERXpPRGt4TUF8MzEyNDBiZDcyNGVjNGZlOWZmYWM0ODRhYzFjY2ZjM2U3OGQ3ZWM3ZGZjMTdiYTNiMzNkNDI0YzE4NzdjYmFhNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"020000020003e552000600b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-357/332-000","stock":null,"url":"/rail-mount-terminal-blocks/space-saving-4-conductor-end-terminal-block/p/261-357_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["261-357/332-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918614665","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Space-saving, 4-conductor end terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Space-saving, 4-conductor end terminal block; on one side with push-buttons; without protruding snap-in mounting foot; 1-pole; for terminal strips with snap-in mounting feet; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51137891","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-357/332-000
Space-saving, 4-conductor end terminal block; on one side with push-buttons; without protruding snap-in mounting foot; 1-pole; for terminal strips with snap-in mounting feet; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow