[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-430/331-000","name":"2-conductor terminal strip; on one side with push-buttons; with fixing flanges; 10-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-430_331-000","description":"<h2>Through terminal block, 261 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 261-430/331-000). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to ten potentials / ten poles can be connected to this terminal strip using twenty clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. The side-entry wiring means you can connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA4NTN8aW1hZ2UvanBlZ3xhRGxpTDJnek5DOHhOVEEyT0RJNU9URXdNREU1TUF8YTc3MTZhYjhlMzkyY2E2NDAyODU4NDA1ZDFkZmM1NDM2NzJiNjE3M2Q3Nzc5ZTNhNDcyZmQ5MWJjYjI0NjFmZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFETm1MMmcxTnk4eE5UQTJPRE13TURFeE5UazVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8N2FjMTY3Y2M3ZmQ4Nzg2ZWJkY2NlYjQ1OTA3YzIzNzk4OGIwOWY5MzAxMjFkMTgzMmQyMGU0ZTFiMDE1YzAyZg","altText":"1440_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFHWm1MMmcxWVM4eE5UQTJPRE13TURJME56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8NGE2NmM4ZDRkYjFiZjQzNGNhYTk1Mzk5YTJhM2I1N2EyNDE2YjQxMWVkNTUwNGViNDliNjliOWFkYTIyOGM1Yw","altText":"1280_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4NHxpbWFnZS9qcGVnfGFHTmtMMmcyTkM4eE5UQTJPRE13TURVd09USXhOQzh4TURJMFh6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8YzRhNjQzYzlkNmI2OTJiMjQ5NDk1MDZkOTVhNjA2ZDRhZDBkOTk3ODczNDg1ZDY4NTQ5NTljZmUxMWY5ZThlZg","altText":"1024_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUxOXxpbWFnZS9qcGVnfGFEVm1MMmcyWXk4eE5UQTJPRE13TURjM01UTTFPQzgzTmpoZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w0NDg0NzFhNWM1MzMxMjI4YjVlNTliNzY5NGI1Njk1NTBiMDdkZmNiNzg1OGIwMWQyMDlkNGMzYmRlZjM3NzI5","altText":"768_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyNXxpbWFnZS9qcGVnfGFEZzNMMmhpWlM4eE5UQTJPRE13TVRBNU9UQXpPQzgwT0RCZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w2ZDg5YzIzNWZkMDk3N2EzMTkwYjM1YmQ4ZTA3NzdkYmFkNDQzZmE3Njk0ZmQyMWY0MTE5NTdjZjUxNWY1NGQ5","altText":"480_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ4fGltYWdlL2pwZWd8YURNNEwyaGtPQzh4TlRBMk9ETXdNakEwT1RNeE1DOHhNakJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDU5ZWNjZWRiMjY3YWM1M2M2MTg4MmJjZTVlNGYwMjE4MzMwYTEyYWZiNTZiZTY2NTNiMWNkNmQ4YWM3ZjNiZWM","altText":"120_0200000700035e2e000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFETm1MMmcxTnk4eE5UQTJPRE13TURFeE5UazVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8N2FjMTY3Y2M3ZmQ4Nzg2ZWJkY2NlYjQ1OTA3YzIzNzk4OGIwOWY5MzAxMjFkMTgzMmQyMGU0ZTFiMDE1YzAyZg","altText":"1440_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFHWm1MMmcxWVM4eE5UQTJPRE13TURJME56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8NGE2NmM4ZDRkYjFiZjQzNGNhYTk1Mzk5YTJhM2I1N2EyNDE2YjQxMWVkNTUwNGViNDliNjliOWFkYTIyOGM1Yw","altText":"1280_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4NHxpbWFnZS9qcGVnfGFHTmtMMmcyTkM4eE5UQTJPRE13TURVd09USXhOQzh4TURJMFh6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8YzRhNjQzYzlkNmI2OTJiMjQ5NDk1MDZkOTVhNjA2ZDRhZDBkOTk3ODczNDg1ZDY4NTQ5NTljZmUxMWY5ZThlZg","altText":"1024_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUxOXxpbWFnZS9qcGVnfGFEVm1MMmcyWXk4eE5UQTJPRE13TURjM01UTTFPQzgzTmpoZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w0NDg0NzFhNWM1MzMxMjI4YjVlNTliNzY5NGI1Njk1NTBiMDdkZmNiNzg1OGIwMWQyMDlkNGMzYmRlZjM3NzI5","altText":"768_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyNXxpbWFnZS9qcGVnfGFEZzNMMmhpWlM4eE5UQTJPRE13TVRBNU9UQXpPQzgwT0RCZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w2ZDg5YzIzNWZkMDk3N2EzMTkwYjM1YmQ4ZTA3NzdkYmFkNDQzZmE3Njk0ZmQyMWY0MTE5NTdjZjUxNWY1NGQ5","altText":"480_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ4fGltYWdlL2pwZWd8YURNNEwyaGtPQzh4TlRBMk9ETXdNakEwT1RNeE1DOHhNakJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDU5ZWNjZWRiMjY3YWM1M2M2MTg4MmJjZTVlNGYwMjE4MzMwYTEyYWZiNTZiZTY2NTNiMWNkNmQ4YWM3ZjNiZWM","altText":"120_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA4NTN8aW1hZ2UvanBlZ3xhRGxpTDJnek5DOHhOVEEyT0RJNU9URXdNREU1TUF8YTc3MTZhYjhlMzkyY2E2NDAyODU4NDA1ZDFkZmM1NDM2NzJiNjE3M2Q3Nzc5ZTNhNDcyZmQ5MWJjYjI0NjFmZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEVXpMMmhoWWk4eE5UQTJPVEF6TlRVMk1EazVNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8NGNkMmRlNTM3MmRiN2M1NTI3YTUzMjNiMTIzNmE0NmFhOTE5ZGVhMjI4NWFkY2YxYjUzNGIzYzQ2ZGUzYzQ2MA","altText":"1440_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEa3pMMmhoTnk4eE5UQTJPVEF6TlRZNU1qQTJNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MmM5Y2FmNTM2YzllY2M3YzRjNTVkZjQzMjQyMjY1YTBiZjRmYjgwZDdhOTZjZmVlNDJiMzMwYTEyMzQ1NWIyZg","altText":"1280_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEZzBMMmhoTVM4eE5UQTJPVEF6TlRneU16RXpOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MjhlYzRmM2FlMzdiNGY1NjlhNjJjNzI1OTg3NGVjOTY0OGQ5MzM4MTU5Y2U2NTA3NGRmNmFhMDRlNjBiNTA2Yg","altText":"1024_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHTTFMMmc1WkM4eE5UQTJPVEF6TlRrMU5ESXdOaTgzTmpoZk1ESXdNREF3TURVd01EQXhNelE0T1RBd01ESXdNR0kyWDBWT0xtcHdad3wzZmUyMGQ5YTVlNDM2NjNlODcxNWZmZDM0MzExNmFhOWFmZDhkMzUzYzhiYzI4Mzc4OTdkMzU1OWNiMDhmZTI0","altText":"768_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4OHxpbWFnZS9qcGVnfGFEUmlMMmcwWXk4eE5UQTJPVEF6TmpJeE5qTTFNQzgwT0RCZk1ESXdNREF3TURVd01EQXhNelE0T1RBd01ESXdNR0kyWDBWT0xtcHdad3w4N2JmNjg1ODc3OGQxNzk5YTBmZmIyZWFlMjdiOGQ5NmRhNDM4ZTdjNTE1YzhkNmE3N2JhOWY4OTNlYzJmM2U3","altText":"480_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1fGltYWdlL2pwZWd8YURoa0wyZ3hOaTh4TlRBMk9UQXpOekF3TWpjNE1pOHhNakJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fDcwODgwNTNmYTExYjUxYzg4OTFmYTVkOThjNzg2YjAwYTU0OWQyYzJmY2ZlOTAzMzA0ZTIxNTYwOWRjYTc5NjI","altText":"120_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzczOHxpbWFnZS9qcGVnfGFHUXpMMmhtTVM4eE5UQTJPVEF6TkRjM05EVTFPQXwxN2YyNWVkMDhkYmFkNGExYWUxYTJlMTk3MmUwZjM3MTA2MzFmZDU4OWI1YTViNDRmMjBiNjBlMDMxMWQyNDA5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5UQTJPREk1T1RnNE5qWXlNaTh5TURBd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8ZTA4N2Y2NTkwMmI3MWNkNDU4MjFmNGZiMDdlZWY5N2MwZGEyOWRmNGM2NzIwMTllNWQwNmZhOTIxYTU1YWVjZg","altText":"2000_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFETm1MMmcxTnk4eE5UQTJPRE13TURFeE5UazVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8N2FjMTY3Y2M3ZmQ4Nzg2ZWJkY2NlYjQ1OTA3YzIzNzk4OGIwOWY5MzAxMjFkMTgzMmQyMGU0ZTFiMDE1YzAyZg","altText":"1440_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODk0NHxpbWFnZS9qcGVnfGFHWm1MMmcxWVM4eE5UQTJPRE13TURJME56QTNNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8NGE2NmM4ZDRkYjFiZjQzNGNhYTk1Mzk5YTJhM2I1N2EyNDE2YjQxMWVkNTUwNGViNDliNjliOWFkYTIyOGM1Yw","altText":"1280_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4NHxpbWFnZS9qcGVnfGFHTmtMMmcyTkM4eE5UQTJPRE13TURVd09USXhOQzh4TURJMFh6QXlNREF3TURBM01EQXdNelZsTW1Vd01EQXpNREJpTmw5RVJTNXFjR2N8YzRhNjQzYzlkNmI2OTJiMjQ5NDk1MDZkOTVhNjA2ZDRhZDBkOTk3ODczNDg1ZDY4NTQ5NTljZmUxMWY5ZThlZg","altText":"1024_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUxOXxpbWFnZS9qcGVnfGFEVm1MMmcyWXk4eE5UQTJPRE13TURjM01UTTFPQzgzTmpoZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w0NDg0NzFhNWM1MzMxMjI4YjVlNTliNzY5NGI1Njk1NTBiMDdkZmNiNzg1OGIwMWQyMDlkNGMzYmRlZjM3NzI5","altText":"768_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyNXxpbWFnZS9qcGVnfGFEZzNMMmhpWlM4eE5UQTJPRE13TVRBNU9UQXpPQzgwT0RCZk1ESXdNREF3TURjd01EQXpOV1V5WlRBd01ETXdNR0kyWDBSRkxtcHdad3w2ZDg5YzIzNWZkMDk3N2EzMTkwYjM1YmQ4ZTA3NzdkYmFkNDQzZmE3Njk0ZmQyMWY0MTE5NTdjZjUxNWY1NGQ5","altText":"480_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxfGltYWdlL2pwZWd8YUdKbUwyaGpPQzh4TlRBMk9ETXdNVE01TXprMU1DOHlNREJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDExNmVhMzRlNGUxZGY3MGI2MWJlNDEzODI5OWFlMDNmZDA3YjIzMjQ2OGM4MjIwMjk3YTg1NTUyYTJlNjlmYTY","altText":"200_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700035e2e000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQ4fGltYWdlL2pwZWd8YURNNEwyaGtPQzh4TlRBMk9ETXdNakEwT1RNeE1DOHhNakJmTURJd01EQXdNRGN3TURBek5XVXlaVEF3TURNd01HSTJYMFJGTG1wd1p3fDU5ZWNjZWRiMjY3YWM1M2M2MTg4MmJjZTVlNGYwMjE4MzMwYTEyYWZiNTZiZTY2NTNiMWNkNmQ4YWM3ZjNiZWM","altText":"120_0200000700035e2e000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODA4NTN8aW1hZ2UvanBlZ3xhRGxpTDJnek5DOHhOVEEyT0RJNU9URXdNREU1TUF8YTc3MTZhYjhlMzkyY2E2NDAyODU4NDA1ZDFkZmM1NDM2NzJiNjE3M2Q3Nzc5ZTNhNDcyZmQ5MWJjYjI0NjFmZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700035e2e000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHSmlMMmhoWlM4eE5UQTJPVEF6TlRRMk1qWTROaTh5TURBd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MTA0YjVhYWE0YTQwY2I2ZTZmNDhiYjA0YWQwMTExYjEwOGNkMzExYzg3ZjY5YzZkZDdiM2EyM2QwMTg3MDNiOA","altText":"2000_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEVXpMMmhoWWk4eE5UQTJPVEF6TlRVMk1EazVNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8NGNkMmRlNTM3MmRiN2M1NTI3YTUzMjNiMTIzNmE0NmFhOTE5ZGVhMjI4NWFkY2YxYjUzNGIzYzQ2ZGUzYzQ2MA","altText":"1440_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEa3pMMmhoTnk4eE5UQTJPVEF6TlRZNU1qQTJNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MmM5Y2FmNTM2YzllY2M3YzRjNTVkZjQzMjQyMjY1YTBiZjRmYjgwZDdhOTZjZmVlNDJiMzMwYTEyMzQ1NWIyZg","altText":"1280_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFEZzBMMmhoTVM4eE5UQTJPVEF6TlRneU16RXpOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNVE0wT0Rrd01EQXlNREJpTmw5RlRpNXFjR2N8MjhlYzRmM2FlMzdiNGY1NjlhNjJjNzI1OTg3NGVjOTY0OGQ5MzM4MTU5Y2U2NTA3NGRmNmFhMDRlNjBiNTA2Yg","altText":"1024_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg3NHxpbWFnZS9qcGVnfGFHTTFMMmc1WkM4eE5UQTJPVEF6TlRrMU5ESXdOaTgzTmpoZk1ESXdNREF3TURVd01EQXhNelE0T1RBd01ESXdNR0kyWDBWT0xtcHdad3wzZmUyMGQ5YTVlNDM2NjNlODcxNWZmZDM0MzExNmFhOWFmZDhkMzUzYzhiYzI4Mzc4OTdkMzU1OWNiMDhmZTI0","altText":"768_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4OHxpbWFnZS9qcGVnfGFEUmlMMmcwWXk4eE5UQTJPVEF6TmpJeE5qTTFNQzgwT0RCZk1ESXdNREF3TURVd01EQXhNelE0T1RBd01ESXdNR0kyWDBWT0xtcHdad3w4N2JmNjg1ODc3OGQxNzk5YTBmZmIyZWFlMjdiOGQ5NmRhNDM4ZTdjNTE1YzhkNmE3N2JhOWY4OTNlYzJmM2U3","altText":"480_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOa0wyZzBOQzh4TlRBMk9UQXpOalEzT0RRNU5DOHlNREJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fGYyODUyNTAzZTc4M2FlMjkxNWYwMDk4NTIxYWQxODhjNDBlYzEyMjU2NDIwMzFiMzNhMTRkNWNkNzM4YWFhZDI","altText":"200_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500013489000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjA1fGltYWdlL2pwZWd8YURoa0wyZ3hOaTh4TlRBMk9UQXpOekF3TWpjNE1pOHhNakJmTURJd01EQXdNRFV3TURBeE16UTRPVEF3TURJd01HSTJYMFZPTG1wd1p3fDcwODgwNTNmYTExYjUxYzg4OTFmYTVkOThjNzg2YjAwYTU0OWQyYzJmY2ZlOTAzMzA0ZTIxNTYwOWRjYTc5NjI","altText":"120_0200000500013489000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000500013489000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzczOHxpbWFnZS9qcGVnfGFHUXpMMmhtTVM4eE5UQTJPVEF6TkRjM05EVTFPQXwxN2YyNWVkMDhkYmFkNGExYWUxYTJlMTk3MmUwZjM3MTA2MzFmZDU4OWI1YTViNDRmMjBiNjBlMDMxMWQyNDA5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000500013489000200b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-430/331-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-430_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-430/331-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918626934","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal strip; on one side with push-buttons; with fixing flanges; 10-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51138782","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-430/331-000
2-conductor terminal strip; on one side with push-buttons; with fixing flanges; 10-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray