[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"264-207","name":"4-conductor terminal strip; without push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/264-207","description":"<h2>Through terminal block, 264 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 264-207) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Rated current and voltage are important parameters when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to seven potentials / seven poles can be connected to this terminal strip using twenty-eight clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NjI4NDl8aW1hZ2UvanBlZ3xhRFZrTDJoaE9TOHhOVEEzTVRZeU5UTTNPVGczTUF8NzU5MjgxNDY1ZDQ5N2NkMzUzNjIwMWQ2OWExNWJiN2E3OTQ4OGY3MmM0NmNlNWE1MDQyNTFiZWZiNWE4OGZkNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFERmlMMmcwTXk4eE5UQTNNVFl5TmpJMk5EWXdOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MTJmYzI2ODcyZjc4YzQ0YjVmMzRiMWYxODgyNTVlZWFmNjE0YjRmMGJmYTNjOWNjYjBkMzllMGZhM2IzZDRlNw","altText":"1440_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFEUmtMMmd6T1M4eE5UQTNNVFl5TmpVeU5qYzFNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8OTMwNTdiZWQ0MWJmYjM5YTE4ZjE4MjY5MDM3MmJhZTQ1MTEzMjJlMTQ4MDA0MGFiZjFmNmJiOTI0ODAyOGY3Nw","altText":"1280_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzY3NXxpbWFnZS9qcGVnfGFEZGpMMmd6TWk4eE5UQTNNVFl5TmpjeU16TTFPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MDNiMGYxZWEwMDgwMmQyNWY1MjUyNWE5MGI4MDgxMjhhMmU5Y2FjMWVlMmRmOTFiYTg3NGM3ODhhMTY5ZTM4Zg","altText":"1024_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU4MXxpbWFnZS9qcGVnfGFEWTJMMmd5WlM4eE5UQTNNVFl5TmpnNE56RTVPQzgzTmpoZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3xhYTA1NTBlYTM4MWYyNzcxYzAwYWNlOWU1Y2UwYzUxZDE5ZTZlMTFmOTA2MmNjMmQ3YWE0MGViMGIzNDhhNDMx","altText":"768_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4MHxpbWFnZS9qcGVnfGFEVTBMMmd4Wmk4eE5UQTNNVFl5TnpBeE9ESTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3w3YzI3YWM4MzlkNzM5NjQyMGZmMDNmNjYwY2MyYmM4MjNmZjNhMGI1Zjg4YWZjODYxODEyY2Q4ZjE4YmU4OGNm","altText":"480_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURCaUwyZ3pNUzh4TlRBM01UWXlOelUzTlRNeU5pOHhNakJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fDk3NDFjOTI1MDc4NzMwYzIxOTE3NDgzZjNmNTJjZWU5M2MyZTc0YmI0NGQyOTViMzU4MzRmZGM0ZjcyNGIzNzg","altText":"120_0200000600037cfa000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFERmlMMmcwTXk4eE5UQTNNVFl5TmpJMk5EWXdOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MTJmYzI2ODcyZjc4YzQ0YjVmMzRiMWYxODgyNTVlZWFmNjE0YjRmMGJmYTNjOWNjYjBkMzllMGZhM2IzZDRlNw","altText":"1440_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFEUmtMMmd6T1M4eE5UQTNNVFl5TmpVeU5qYzFNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8OTMwNTdiZWQ0MWJmYjM5YTE4ZjE4MjY5MDM3MmJhZTQ1MTEzMjJlMTQ4MDA0MGFiZjFmNmJiOTI0ODAyOGY3Nw","altText":"1280_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzY3NXxpbWFnZS9qcGVnfGFEZGpMMmd6TWk4eE5UQTNNVFl5TmpjeU16TTFPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MDNiMGYxZWEwMDgwMmQyNWY1MjUyNWE5MGI4MDgxMjhhMmU5Y2FjMWVlMmRmOTFiYTg3NGM3ODhhMTY5ZTM4Zg","altText":"1024_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU4MXxpbWFnZS9qcGVnfGFEWTJMMmd5WlM4eE5UQTNNVFl5TmpnNE56RTVPQzgzTmpoZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3xhYTA1NTBlYTM4MWYyNzcxYzAwYWNlOWU1Y2UwYzUxZDE5ZTZlMTFmOTA2MmNjMmQ3YWE0MGViMGIzNDhhNDMx","altText":"768_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4MHxpbWFnZS9qcGVnfGFEVTBMMmd4Wmk4eE5UQTNNVFl5TnpBeE9ESTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3w3YzI3YWM4MzlkNzM5NjQyMGZmMDNmNjYwY2MyYmM4MjNmZjNhMGI1Zjg4YWZjODYxODEyY2Q4ZjE4YmU4OGNm","altText":"480_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURCaUwyZ3pNUzh4TlRBM01UWXlOelUzTlRNeU5pOHhNakJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fDk3NDFjOTI1MDc4NzMwYzIxOTE3NDgzZjNmNTJjZWU5M2MyZTc0YmI0NGQyOTViMzU4MzRmZGM0ZjcyNGIzNzg","altText":"120_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NjI4NDl8aW1hZ2UvanBlZ3xhRFZrTDJoaE9TOHhOVEEzTVRZeU5UTTNPVGczTUF8NzU5MjgxNDY1ZDQ5N2NkMzUzNjIwMWQ2OWExNWJiN2E3OTQ4OGY3MmM0NmNlNWE1MDQyNTFiZWZiNWE4OGZkNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHRTFMMmc1TkM4eE5UQTNNRGcyTmpRM01qazVNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8YzdlNTU2ZTMxYTY5MjAzYjA0NTU0ZTY4ZjNjODUwNjNlNDVjZmY3YmNhM2UxMDZjODM2NDQ2ZWU0YTI3MzVlNg","altText":"1440_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHRTJMMmc1TVM4eE5UQTNNRGcyTmpVek9EVXlOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8NTJiNTE2YzhiMzg5OTkxM2ZjMzg3YTY3NTRhNTM4MWM3OTFiNGU0MGI1ZWQxNGI0ZjljOTEyN2IyNGE0MDIzZg","altText":"1280_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFESmtMMmc0WWk4eE5UQTNNRGcyTmpjd01qTTJOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8YmQzNzExMGYxNTE5ODU5ZmQwYTMyNjNjMjRiMDUxZDVlMWY2N2MwODg2ZTE4Y2YxYmU4OGE5ZGRhNDhhOTkwNw","altText":"1024_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFEWmxMMmc0Tnk4eE5UQTNNRGcyTmpnek16UXpPQzgzTmpoZk1ESXdNREF3TURZd01EQXlObVExWVRBd01ESXdNR0kyWDBWT0xtcHdad3xiMzIyYmM4MWRkODY1YzUxMTk4MTAyOWYyOTZjOGIyYjQ4MjlkNzZlNDcwODliODJiZTNjNTdlNGZlYWE5NTNi","altText":"768_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMXxpbWFnZS9qcGVnfGFHRm1MMmc0TXk4eE5UQTNNRGcyTmprMk5EVXhNQzgwT0RCZk1ESXdNREF3TURZd01EQXlObVExWVRBd01ESXdNR0kyWDBWT0xtcHdad3w5OTRkMTU1ODMxOTA5OTY4MWRlZjMzM2U3YmM4NTZmOTIwMDI1YTYwYTNlMmU1Zjk3MzRhODBlYjk4YTdlZDBk","altText":"480_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YUdOa0wyZ3laUzh4TlRBM01EZzJOek15TkRrMU9DOHhNakJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fGMzNGNlNDdiNmIzNjU0YWMzZDVhNmZjODBkNjQzZTliZjY2N2RlMjA2ODRjYjE1NWE1MDM5ODlhODdhNjRkODc","altText":"120_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE1NXxpbWFnZS9qcGVnfGFEbGlMMmhtWkM4eE5UQTNNRGcyTlRNeU5qRXhNQXw1YjEyYWUyOWZlZjMzMDZlNjMxMzBmNjMwMWY1N2UxMDRjYjNhNzYwZjJjMDY3ODU4NjAwODZhMGY3NmU2YTRm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFHVmlMMmcwT1M4eE5UQTNNVFl5TmpBMk56azVPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MjJkOGY2ZTQ3YzAxNDFiODI0Mzk4ODEyYmU1ZmYzYWJhMmMyMTQ0M2Y2MTBjYmM3ZmJmMzZjMzQzMGQ5OGE0ZQ","altText":"2000_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFERmlMMmcwTXk4eE5UQTNNVFl5TmpJMk5EWXdOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MTJmYzI2ODcyZjc4YzQ0YjVmMzRiMWYxODgyNTVlZWFmNjE0YjRmMGJmYTNjOWNjYjBkMzllMGZhM2IzZDRlNw","altText":"1440_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjQyNnxpbWFnZS9qcGVnfGFEUmtMMmd6T1M4eE5UQTNNVFl5TmpVeU5qYzFNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8OTMwNTdiZWQ0MWJmYjM5YTE4ZjE4MjY5MDM3MmJhZTQ1MTEzMjJlMTQ4MDA0MGFiZjFmNmJiOTI0ODAyOGY3Nw","altText":"1280_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzY3NXxpbWFnZS9qcGVnfGFEZGpMMmd6TWk4eE5UQTNNVFl5TmpjeU16TTFPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNemRqWm1Fd01EQXlNREJpTmw5RVJTNXFjR2N8MDNiMGYxZWEwMDgwMmQyNWY1MjUyNWE5MGI4MDgxMjhhMmU5Y2FjMWVlMmRmOTFiYTg3NGM3ODhhMTY5ZTM4Zg","altText":"1024_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU4MXxpbWFnZS9qcGVnfGFEWTJMMmd5WlM4eE5UQTNNVFl5TmpnNE56RTVPQzgzTmpoZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3xhYTA1NTBlYTM4MWYyNzcxYzAwYWNlOWU1Y2UwYzUxZDE5ZTZlMTFmOTA2MmNjMmQ3YWE0MGViMGIzNDhhNDMx","altText":"768_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4MHxpbWFnZS9qcGVnfGFEVTBMMmd4Wmk4eE5UQTNNVFl5TnpBeE9ESTNNQzgwT0RCZk1ESXdNREF3TURZd01EQXpOMk5tWVRBd01ESXdNR0kyWDBSRkxtcHdad3w3YzI3YWM4MzlkNzM5NjQyMGZmMDNmNjYwY2MyYmM4MjNmZjNhMGI1Zjg4YWZjODYxODEyY2Q4ZjE4YmU4OGNm","altText":"480_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxfGltYWdlL2pwZWd8YURFekwyZ3lNeTh4TlRBM01UWXlOekUwT1RNME1pOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjkzNDMyMWYxOWNiMjc5MGU5MTI2NWRlMTRjOGM1MzE1YWE2NDA4ZDhiYzRkMjAzMjNhZjA0ZTI1MTk3YTU","altText":"200_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURCaUwyZ3pNUzh4TlRBM01UWXlOelUzTlRNeU5pOHhNakJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fDk3NDFjOTI1MDc4NzMwYzIxOTE3NDgzZjNmNTJjZWU5M2MyZTc0YmI0NGQyOTViMzU4MzRmZGM0ZjcyNGIzNzg","altText":"120_0200000600037cfa000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NjI4NDl8aW1hZ2UvanBlZ3xhRFZrTDJoaE9TOHhOVEEzTVRZeU5UTTNPVGczTUF8NzU5MjgxNDY1ZDQ5N2NkMzUzNjIwMWQ2OWExNWJiN2E3OTQ4OGY3MmM0NmNlNWE1MDQyNTFiZWZiNWE4OGZkNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000600037cfa000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHTmpMMmc1WWk4eE5UQTNNRGcyTmpJME16WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8ODlmMzFhZmIwYjcxNDFlNzVmOWUwMmM3YzFmYjcyNDI2MWU0YzgxNzYxZjBiMzZlMzE2MjI0MmFjZmVmMmViOA","altText":"2000_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHRTFMMmc1TkM4eE5UQTNNRGcyTmpRM01qazVNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8YzdlNTU2ZTMxYTY5MjAzYjA0NTU0ZTY4ZjNjODUwNjNlNDVjZmY3YmNhM2UxMDZjODM2NDQ2ZWU0YTI3MzVlNg","altText":"1440_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFHRTJMMmc1TVM4eE5UQTNNRGcyTmpVek9EVXlOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8NTJiNTE2YzhiMzg5OTkxM2ZjMzg3YTY3NTRhNTM4MWM3OTFiNGU0MGI1ZWQxNGI0ZjljOTEyN2IyNGE0MDIzZg","altText":"1280_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFESmtMMmc0WWk4eE5UQTNNRGcyTmpjd01qTTJOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNalprTldFd01EQXlNREJpTmw5RlRpNXFjR2N8YmQzNzExMGYxNTE5ODU5ZmQwYTMyNjNjMjRiMDUxZDVlMWY2N2MwODg2ZTE4Y2YxYmU4OGE5ZGRhNDhhOTkwNw","altText":"1024_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgxNnxpbWFnZS9qcGVnfGFEWmxMMmc0Tnk4eE5UQTNNRGcyTmpnek16UXpPQzgzTmpoZk1ESXdNREF3TURZd01EQXlObVExWVRBd01ESXdNR0kyWDBWT0xtcHdad3xiMzIyYmM4MWRkODY1YzUxMTk4MTAyOWYyOTZjOGIyYjQ4MjlkNzZlNDcwODliODJiZTNjNTdlNGZlYWE5NTNi","altText":"768_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxMXxpbWFnZS9qcGVnfGFHRm1MMmc0TXk4eE5UQTNNRGcyTmprMk5EVXhNQzgwT0RCZk1ESXdNREF3TURZd01EQXlObVExWVRBd01ESXdNR0kyWDBWT0xtcHdad3w5OTRkMTU1ODMxOTA5OTY4MWRlZjMzM2U3YmM4NTZmOTIwMDI1YTYwYTNlMmU1Zjk3MzRhODBlYjk4YTdlZDBk","altText":"480_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURsaUwyZ3pPQzh4TlRBM01EZzJOekEyTWpneE5DOHlNREJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fDIyN2I0MzU4MDllZjU3ZDIyM2IwZTBkNzRhOTg4OTNhMGNkMGNhMWY5MGM2YmM2NGU5MjkzZGQ0ZjJmMDE0YWE","altText":"200_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600026d5a000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4fGltYWdlL2pwZWd8YUdOa0wyZ3laUzh4TlRBM01EZzJOek15TkRrMU9DOHhNakJmTURJd01EQXdNRFl3TURBeU5tUTFZVEF3TURJd01HSTJYMFZPTG1wd1p3fGMzNGNlNDdiNmIzNjU0YWMzZDVhNmZjODBkNjQzZTliZjY2N2RlMjA2ODRjYjE1NWE1MDM5ODlhODdhNjRkODc","altText":"120_0200000600026d5a000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600026d5a000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE1NXxpbWFnZS9qcGVnfGFEbGlMMmhtWkM4eE5UQTNNRGcyTlRNeU5qRXhNQXw1YjEyYWUyOWZlZjMzMDZlNjMxMzBmNjMwMWY1N2UxMDRjYjNhNzYwZjJjMDY3ODU4NjAwODZhMGY3NmU2YTRm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600026d5a000200b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"264-207","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/264-207","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["264-207","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918418713","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal strip; without push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51123927","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 264-207
4-conductor terminal strip; without push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray