[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"264-283","name":"4-conductor terminal strip; without push-buttons; suitable for Ex e II applications; with snap-in mounting feet; 3-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/264-283","description":"<h2>Through terminal block, 264 Series, light gray</h2><br/><br/>This through terminal block (item number 264-283) is designed for simple and secure connections. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to three potentials / three poles can be connected to this terminal strip using twelve clamping points on one level. The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjUyMjB8aW1hZ2UvanBlZ3xhREkyTDJneU5TOHhOVEEzTWpjMk5qazROREl5TWd8NjFjMWE5MDIyNjI2ZWJiZmYwNWVhZmE5NmExYzBiMDcyMzAxYmIxZjZkYzhjMzg1ZmZiMWZkOGRkNzM5ZDc2Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFHWmtMMmc0WVM4eE5UQTNNamMyTnpnek5qRTVNQzh4TkRRd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8YmRmYmJiZWIyN2VlNGM1MTU2ZTM0YWE5OGY4MjQ4MDZmNTk0YTBiMDYyNDFiYWY0ZjkzYWVjMDVjMTc2MjRmOA","altText":"1440_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFEQmxMMmc0WlM4eE5UQTNNamMyTnprd01UY3lOaTh4TWpnd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MGZkZDY0ZTJiZTU4NmY0MGVkZjVmMGI3MDM0ZWEyOGZmMWJmYjM3YTQ0MmIwNjM4YmUyMWU0MTFiOWJhZWJlMg","altText":"1280_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTYyNHxpbWFnZS9qcGVnfGFETTJMMmhsTUM4eE5UQTNNamMyT0RJeU9UUXdOaTh4TURJMFh6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8NjdjMDIyZmNlZTc1YmIzZmZkZDUyNzBjZDAxMGI5YzEwZWFiM2NlMjY4MWJkYzc5ODBkNmMzODA2NGE4NGZiZQ","altText":"1024_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc1NXxpbWFnZS9qcGVnfGFEQTRMMmhsTkM4eE5UQTNNamMyT0RNMk1EUTNPQzgzTmpoZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4NzgxMmZiYTkyODc0YTAwZjk1MzllYTk3NWM5MjdlZGQ5ZGUxMGIxOTJmNWY5ZTA1NmU2ZjhjYWEwMmJiMjMy","altText":"768_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFHUTNMMmhsWkM4eE5UQTNNamMyT0RZeU1qWXlNaTgwT0RCZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3wzMDNhZDFhNjdjM2I0M2IyYTI0MmZhZDI1YzUwZGQyZWE1MDllMWU0NzUwMWU0Nzk2MTRkMWY3NDFmZTg2ZGRk","altText":"480_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURNNUwyaGhZaTh4TlRBM01qYzJPVFUzTWpnNU5DOHhNakJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fGY5M2NmNzU4NzgxNTc2MTI2OTIwN2ZiNGI4ZTEyYjAwYmMzYjM3ODcwZDA4ZGQ4ZDU4N2MzMTgwMTIzMTkyZTA","altText":"120_020000070000b8e6000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFHWmtMMmc0WVM4eE5UQTNNamMyTnpnek5qRTVNQzh4TkRRd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8YmRmYmJiZWIyN2VlNGM1MTU2ZTM0YWE5OGY4MjQ4MDZmNTk0YTBiMDYyNDFiYWY0ZjkzYWVjMDVjMTc2MjRmOA","altText":"1440_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFEQmxMMmc0WlM4eE5UQTNNamMyTnprd01UY3lOaTh4TWpnd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MGZkZDY0ZTJiZTU4NmY0MGVkZjVmMGI3MDM0ZWEyOGZmMWJmYjM3YTQ0MmIwNjM4YmUyMWU0MTFiOWJhZWJlMg","altText":"1280_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTYyNHxpbWFnZS9qcGVnfGFETTJMMmhsTUM4eE5UQTNNamMyT0RJeU9UUXdOaTh4TURJMFh6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8NjdjMDIyZmNlZTc1YmIzZmZkZDUyNzBjZDAxMGI5YzEwZWFiM2NlMjY4MWJkYzc5ODBkNmMzODA2NGE4NGZiZQ","altText":"1024_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc1NXxpbWFnZS9qcGVnfGFEQTRMMmhsTkM4eE5UQTNNamMyT0RNMk1EUTNPQzgzTmpoZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4NzgxMmZiYTkyODc0YTAwZjk1MzllYTk3NWM5MjdlZGQ5ZGUxMGIxOTJmNWY5ZTA1NmU2ZjhjYWEwMmJiMjMy","altText":"768_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFHUTNMMmhsWkM4eE5UQTNNamMyT0RZeU1qWXlNaTgwT0RCZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3wzMDNhZDFhNjdjM2I0M2IyYTI0MmZhZDI1YzUwZGQyZWE1MDllMWU0NzUwMWU0Nzk2MTRkMWY3NDFmZTg2ZGRk","altText":"480_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURNNUwyaGhZaTh4TlRBM01qYzJPVFUzTWpnNU5DOHhNakJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fGY5M2NmNzU4NzgxNTc2MTI2OTIwN2ZiNGI4ZTEyYjAwYmMzYjM3ODcwZDA4ZGQ4ZDU4N2MzMTgwMTIzMTkyZTA","altText":"120_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjUyMjB8aW1hZ2UvanBlZ3xhREkyTDJneU5TOHhOVEEzTWpjMk5qazROREl5TWd8NjFjMWE5MDIyNjI2ZWJiZmYwNWVhZmE5NmExYzBiMDcyMzAxYmIxZjZkYzhjMzg1ZmZiMWZkOGRkNzM5ZDc2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHWXlMMmd3TWk4eE5UQTJOakEyTURneE5qUXhOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8OWI2MzIxNWU4MDU0YWZjNjk5OGM2ZTVhODAxYmM2YzU3NjgwNWEzMzljYjA0ZmQ3NTZjYTc3YTk2ZjM1MWM5ZQ","altText":"1440_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFERmpMMmcxTWk4eE5UQTJOakEyTVRBM09EVTFPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8NGExMWUxOGY1N2M3NDE1NTE5ZmQ1OGIyNzAzMGY3OGMzZjc1MDMxNzM5NGZjNmYzZWU3NTk2ZjZkNDg5ZjJlZQ","altText":"1280_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHWmtMMmcxWWk4eE5UQTJOakEyTVRNME1EY3dNaTh4TURJMFh6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8NzFhNjhjZjA3NzQ2MmIxYjJiNmY5MDBkMmMxN2YwNDUxYWY1MWE0ZjIzN2MwYjg2MDNiOGUwYmJkYjk5ZDgxZQ","altText":"1024_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHTmlMMmcyTlM4eE5UQTJOakEyTVRZd01qZzBOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZamN3WXpBd01ERXdNR0kyWDBWT0xtcHdad3xlOTBhNTJiOGI5OTVjMzk2NjJmOGQyY2M1ZGIwZDkyY2ViY2NjMTIwOTM0ZDk4MzA2ZTVmYmEzY2RmMTY2NmIy","altText":"768_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0N3xpbWFnZS9qcGVnfGFEUTVMMmcyWkM4eE5UQTJOakEyTVRnMk5EazVNQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZamN3WXpBd01ERXdNR0kyWDBWT0xtcHdad3w0MjI4YjcxZTM5NzM5OTNkNmY5ODRmNDIwOWJiZDdmZjcxZjJkNzM5NjdlMzgxYzZhZmM3ZTA3NGE4YjlkNWVh","altText":"480_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODYxfGltYWdlL2pwZWd8YURkaUwyaGtNQzh4TlRBMk5qQTJNalk0TkRFNU1DOHhNakJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDg1ZTU4NjJiNTFiNGI0NDE0Njk1NTU0YzBhZjVlNTk4M2NmYmNmNGZkNzlkZTM1ODNmZWIwNWExZTE2MmZkZTE","altText":"120_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzIxOHxpbWFnZS9qcGVnfGFHTTNMMmhsTVM4eE5UQTJOakExT1RVM01USXpNQXxhMDJiMDM1OTliMGVjNWM4NjRlMDdkMjQwNTBlMjFkYjhhZWNjNDA5ODM3NThmMjlmNzIxYWQ5YzA3MTAzNDQw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFETmxMMmc0Tnk4eE5UQTNNamMyTnpjd05URXhPQzh5TURBd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MjlhYWFkYWVjM2M4NDc4MWNjYTcwYmQ1NDVkYjc0ZTdhNmQyYTZiYjk0NTY5NDNjODEzMDcxMGQyYTU0NmJhMw","altText":"2000_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFHWmtMMmc0WVM4eE5UQTNNamMyTnpnek5qRTVNQzh4TkRRd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8YmRmYmJiZWIyN2VlNGM1MTU2ZTM0YWE5OGY4MjQ4MDZmNTk0YTBiMDYyNDFiYWY0ZjkzYWVjMDVjMTc2MjRmOA","altText":"1440_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njk0MnxpbWFnZS9qcGVnfGFEQmxMMmc0WlM4eE5UQTNNamMyTnprd01UY3lOaTh4TWpnd1h6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8MGZkZDY0ZTJiZTU4NmY0MGVkZjVmMGI3MDM0ZWEyOGZmMWJmYjM3YTQ0MmIwNjM4YmUyMWU0MTFiOWJhZWJlMg","altText":"1280_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTYyNHxpbWFnZS9qcGVnfGFETTJMMmhsTUM4eE5UQTNNamMyT0RJeU9UUXdOaTh4TURJMFh6QXlNREF3TURBM01EQXdNR0k0WlRZd01EQXlNREJpTmw5RVJTNXFjR2N8NjdjMDIyZmNlZTc1YmIzZmZkZDUyNzBjZDAxMGI5YzEwZWFiM2NlMjY4MWJkYzc5ODBkNmMzODA2NGE4NGZiZQ","altText":"1024_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc1NXxpbWFnZS9qcGVnfGFEQTRMMmhsTkM4eE5UQTNNamMyT0RNMk1EUTNPQzgzTmpoZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4NzgxMmZiYTkyODc0YTAwZjk1MzllYTk3NWM5MjdlZGQ5ZGUxMGIxOTJmNWY5ZTA1NmU2ZjhjYWEwMmJiMjMy","altText":"768_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2NHxpbWFnZS9qcGVnfGFHUTNMMmhsWkM4eE5UQTNNamMyT0RZeU1qWXlNaTgwT0RCZk1ESXdNREF3TURjd01EQXdZamhsTmpBd01ESXdNR0kyWDBSRkxtcHdad3wzMDNhZDFhNjdjM2I0M2IyYTI0MmZhZDI1YzUwZGQyZWE1MDllMWU0NzUwMWU0Nzk2MTRkMWY3NDFmZTg2ZGRk","altText":"480_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5fGltYWdlL2pwZWd8YURrMEwyaG1OQzh4TlRBM01qYzJPRGd4T1RJek1DOHlNREJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fDg3NGM2YjdhNWRmOTg2NGNlMDE4ZDkzOTljNzMzOTMxZDM1OTRjY2VkYjYzMzE0NDUyNDYxZmQ5NGQyZjliZGU","altText":"200_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070000b8e6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA1fGltYWdlL2pwZWd8YURNNUwyaGhZaTh4TlRBM01qYzJPVFUzTWpnNU5DOHhNakJmTURJd01EQXdNRGN3TURBd1lqaGxOakF3TURJd01HSTJYMFJGTG1wd1p3fGY5M2NmNzU4NzgxNTc2MTI2OTIwN2ZiNGI4ZTEyYjAwYmMzYjM3ODcwZDA4ZGQ4ZDU4N2MzMTgwMTIzMTkyZTA","altText":"120_020000070000b8e6000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjUyMjB8aW1hZ2UvanBlZ3xhREkyTDJneU5TOHhOVEEzTWpjMk5qazROREl5TWd8NjFjMWE5MDIyNjI2ZWJiZmYwNWVhZmE5NmExYzBiMDcyMzAxYmIxZjZkYzhjMzg1ZmZiMWZkOGRkNzM5ZDc2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000070000b8e6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHUmlMMmd3Tmk4eE5UQTJOakEyTURVMU5ESTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8ZWRjODU1MTQyN2M1ZTZlMTllMGY1ZWUzMjI1YzY1ZjdmMTdkZGY1ZjlmMTRhMzYzZjExMDk2NTQzMzkwNjQzNA","altText":"2000_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHWXlMMmd3TWk4eE5UQTJOakEyTURneE5qUXhOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8OWI2MzIxNWU4MDU0YWZjNjk5OGM2ZTVhODAxYmM2YzU3NjgwNWEzMzljYjA0ZmQ3NTZjYTc3YTk2ZjM1MWM5ZQ","altText":"1440_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFERmpMMmcxTWk4eE5UQTJOakEyTVRBM09EVTFPQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8NGExMWUxOGY1N2M3NDE1NTE5ZmQ1OGIyNzAzMGY3OGMzZjc1MDMxNzM5NGZjNmYzZWU3NTk2ZjZkNDg5ZjJlZQ","altText":"1280_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHWmtMMmcxWWk4eE5UQTJOakEyTVRNME1EY3dNaTh4TURJMFh6QXlNREF3TURCaE1EQXdNR0kzTUdNd01EQXhNREJpTmw5RlRpNXFjR2N8NzFhNjhjZjA3NzQ2MmIxYjJiNmY5MDBkMmMxN2YwNDUxYWY1MWE0ZjIzN2MwYjg2MDNiOGUwYmJkYjk5ZDgxZQ","altText":"1024_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMTI3NnxpbWFnZS9qcGVnfGFHTmlMMmcyTlM4eE5UQTJOakEyTVRZd01qZzBOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZamN3WXpBd01ERXdNR0kyWDBWT0xtcHdad3xlOTBhNTJiOGI5OTVjMzk2NjJmOGQyY2M1ZGIwZDkyY2ViY2NjMTIwOTM0ZDk4MzA2ZTVmYmEzY2RmMTY2NmIy","altText":"768_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0N3xpbWFnZS9qcGVnfGFEUTVMMmcyWkM4eE5UQTJOakEyTVRnMk5EazVNQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZamN3WXpBd01ERXdNR0kyWDBWT0xtcHdad3w0MjI4YjcxZTM5NzM5OTNkNmY5ODRmNDIwOWJiZDdmZjcxZjJkNzM5NjdlMzgxYzZhZmM3ZTA3NGE4YjlkNWVh","altText":"480_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjc4fGltYWdlL2pwZWd8YURGa0wyaGlZeTh4TlRBMk5qQTJNakE1TkRNMk5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDk4MTY4Nzc1ODNkM2ViMTM5OWM5NTU0ZTI5NjA0NzZmNTdhYjA4MjI3NjU2YWQxNTkyZGM5M2ZmNjA5M2E2ZTA","altText":"200_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b70c000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODYxfGltYWdlL2pwZWd8YURkaUwyaGtNQzh4TlRBMk5qQTJNalk0TkRFNU1DOHhNakJmTURJd01EQXdNR0V3TURBd1lqY3dZekF3TURFd01HSTJYMFZPTG1wd1p3fDg1ZTU4NjJiNTFiNGI0NDE0Njk1NTU0YzBhZjVlNTk4M2NmYmNmNGZkNzlkZTM1ODNmZWIwNWExZTE2MmZkZTE","altText":"120_0200000a0000b70c000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b70c000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzIxOHxpbWFnZS9qcGVnfGFHTTNMMmhsTVM4eE5UQTJOakExT1RVM01USXpNQXxhMDJiMDM1OTliMGVjNWM4NjRlMDdkMjQwNTBlMjFkYjhhZWNjNDA5ODM3NThmMjlmNzIxYWQ5YzA3MTAzNDQw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b70c000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"264-283","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/264-283","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","264-283"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918415859","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal strip; without push-buttons; suitable for Ex e II applications; with snap-in mounting feet; 3-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51123641","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 264-283
4-conductor terminal strip; without push-buttons; suitable for Ex e II applications; with snap-in mounting feet; 3-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray