[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"267-123","name":"Female connector; with direct ground contact; with snap-in mounting feet; 3-pole; 1,00 mm²; white","url":"/pluggable-connectors/female-connector/p/267-123","description":"<h2>Female connector, 267 Series, white</h2><br/><br/>Convenient electrical installations are guaranteed with this female connector (item number 267-123). Ensure that the strip lengths are 8 mm when connecting conductors to this female connector. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHTTBMMmc0TVM4eE5UQTJPVGc1TlRjMU16YzFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8ZTRjMDVmOWM5ZmY1NDk3NGMwNzIxZTg5NDZkNjBhNDIxZThiMDNjYWZhYjY2YzZkYWZiODZmZmM3NDNlYmQ3ZQ","altText":"1440_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHWXpMMmczWVM4eE5UQTJPVGc1TlRrMU1ETTJOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8MWI1ZTI5MTAwMjc5M2ZjOTM4Mjc4ZjMyYmZhMTg4MTc4N2YzNWI4ODYwNzUxNjMxYzNmY2QwZDMyODEzNzlhYw","altText":"1280_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEUmhMMmd6TUM4eE5UQTJPVGc1TmpBeE5Ua3dNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8NTU0YjQ2ZjFhOGUwZWUwZDM1ZWU1MDA3MzQzNTVlNDM4MmY2ODkyZmRhMDgyYzMxMzM2NzVkNDMzNmIyYzUxMQ","altText":"1024_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFETTBMMmd5WXk4eE5UQTJPVGc1TmpFM09UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xiYjdjOWMwNDY1ZGE2MjAwYjAzYmZiMTFjMzI0ZTc5YzE0MmFhODYyZDk3ZDFmYjg2MWViOWVlNmExOWUwYjVj","altText":"768_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEWXpMMmd5TlM4eE5UQTJPVGc1TmpNM05qTTFNQzgwT0RCZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xkNmUyODEzYTkzMGE4MDE1ZDc1NzcyM2I4MTViM2EwODk3Y2ZkNDJhNzE0ZjM5YTE1YzZkNzljOWE0NWUxZDRk","altText":"480_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg0fGltYWdlL2pwZWd8YURWa0wyZ3hNUzh4TlRBMk9UZzVOamt6TXpRd05pOHhNakJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fGFlYmEwOWFkMWJmMmM4MDQzMmM2MWM3YzlkMGJiZmUxZGQ0MjU1NGNkMWU3NjI5OGJhOTRjOTZiNDcwMTMzNDA","altText":"120_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTQxNXxpbWFnZS9qcGVnfGFHVXhMMmc1T1M4eE5UQTJPVGc1TlRBek1qZzJNZ3xjMzVjZWRiY2MxZjQ0ZjZhNDVmNzZkNDA3ZjFhZjVhMWUxNjA1NDczZjhjMTk3OWI3Nzc0ZDdkNzdmNTEwZmJl","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHVXhMMmd6Wmk4eE5UQTJNVFl4TVRZM05UWTNPQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZTg2MDg5NzYwYzkzMWU0ZTQ4Yzc3ZDNlNDI2ZTUyMmU2ZGE0ZTYyMzJmN2ZmODAwNzZlY2ZjMjIzMGVkZA","altText":"2000_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHUXlMMmd6T1M4eE5UQTJNVFl4TVRnd05qYzFNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI4ZWY4ODIzMjE3MzI3OTZiYWQ0MzVhOTUzZWNiYTRmYWI1YmQzZjhmN2MyNmYyMTE5OGQyYjRmZTljMTExNA","altText":"1440_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFEVTNMMmd4TlM4eE5UQTJNVFl4TWpBMk9EZzVOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmI3YjEyOGY3NjFlMzNjZDM0MDA1NDk0YWIxYmY5ZmQ5MmQ4ZmVhYjk1NDE0MGQyYTIyN2QyZmVkMmVhOWE1Yg","altText":"1280_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFERTJMMmd4T1M4eE5UQTJNVFl4TWpFNU9UazJOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1l6WmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxNWFiZTAzNzY1MDczZTgyMGIxOGExNmY5ZTc0ZmQ5ZjYyMDAzNDU0NTQyYTcwMmZhN2VkNjM5MGQ1ZmQwNA","altText":"1024_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzgyOXxpbWFnZS9qcGVnfGFHWTRMMmd5TWk4eE5UQTJNVFl4TWpRMk1qRXhNQzgzTmpoZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5NDkyZjVmZWQ2NDk1MzdhNjY0NDljOWY4NWViYjExZTg4MmY1OTdlMjk3NTZiYmZkNGUwNTU4ODk5MjJlM2Ez","altText":"768_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFERm1MMmd5WVM4eE5UQTJNVFl4TWpZNU1UUTROaTgwT0RCZk1ESXdNREF3TUdVd01EQXhaak5tTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNTBlMzI5NTdmMjI0YWMwMTdiZGNlYWFhNzU4ZjE3ZjM2NzViNGQxZmMyY2JjYWY4N2MwM2E5MGIxZDRhYjE3","altText":"480_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIyfGltYWdlL2pwZWd8YURKbEwyZ3pNQzh4TlRBMk1UWXhNamd5TWpVMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZjQyMTdlMzA3M2RiMDcxNGM2NDEzNDJhMjY4NzY0ZDc5OWQyYjYwNDcyMTFlODY3MDFjZTJlMzQxMjM3ZDM","altText":"200_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f3f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzI2fGltYWdlL2pwZWd8YURZM0wyZzROUzh4TlRBMk1UWXhNekl4TlRjM05DOHhNakJmTURJd01EQXdNR1V3TURBeFpqTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGI1OTM5NzM0YTMyZmE2MzFjY2Y2NTZjYzkxNWQyYmEwOTQ5YzU5YmFhYjU1NTM0YmQ4NzQ0ZWEzODJkZWI","altText":"120_0200000e0001f3f5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDE0NDB8aW1hZ2UvanBlZ3xhR0poTDJoaE1pOHhOVEEyTVRZeE1EZzRPVEkwTmd8MjczNzRiMzU5YWY3ODM1MzU2YmU0N2NiNTUwYjhhODlmMDlkZWY2NGEzNDVjNmU2Y2U0NWZhYjIzODJkZmU5Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f3f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEZ3pMMmc0TlM4eE5UQTJPVGc1TlRZeU1qWTROaTh5TURBd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8YmYyNDUwNTE5ZTkzZDc0ZjBjZjRhODEyMjk1MDcxOGMwOGY0Y2I1Y2Y0NmNkMDYwNjkwMmZjNzIzODUxMjBiZA","altText":"2000_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHTTBMMmc0TVM4eE5UQTJPVGc1TlRjMU16YzFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8ZTRjMDVmOWM5ZmY1NDk3NGMwNzIxZTg5NDZkNjBhNDIxZThiMDNjYWZhYjY2YzZkYWZiODZmZmM3NDNlYmQ3ZQ","altText":"1440_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFHWXpMMmczWVM4eE5UQTJPVGc1TlRrMU1ETTJOaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8MWI1ZTI5MTAwMjc5M2ZjOTM4Mjc4ZjMyYmZhMTg4MTc4N2YzNWI4ODYwNzUxNjMxYzNmY2QwZDMyODEzNzlhYw","altText":"1280_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEUmhMMmd6TUM4eE5UQTJPVGc1TmpBeE5Ua3dNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNVFJqTVRZd01EQXlNREJpTmw5RlRpNXFjR2N8NTU0YjQ2ZjFhOGUwZWUwZDM1ZWU1MDA3MzQzNTVlNDM4MmY2ODkyZmRhMDgyYzMxMzM2NzVkNDMzNmIyYzUxMQ","altText":"1024_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFETTBMMmd5WXk4eE5UQTJPVGc1TmpFM09UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xiYjdjOWMwNDY1ZGE2MjAwYjAzYmZiMTFjMzI0ZTc5YzE0MmFhODYyZDk3ZDFmYjg2MWViOWVlNmExOWUwYjVj","altText":"768_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTMzNXxpbWFnZS9qcGVnfGFEWXpMMmd5TlM4eE5UQTJPVGc1TmpNM05qTTFNQzgwT0RCZk1ESXdNREF3TURZd01EQXhOR014TmpBd01ESXdNR0kyWDBWT0xtcHdad3xkNmUyODEzYTkzMGE4MDE1ZDc1NzcyM2I4MTViM2EwODk3Y2ZkNDJhNzE0ZjM5YTE1YzZkNzljOWE0NWUxZDRk","altText":"480_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODM4fGltYWdlL2pwZWd8YURVMEwyZ3haaTh4TlRBMk9UZzVOalV3TnpReU1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fDAzMWIzOTMzOWVmN2Y0ZmQwYzMxNmI4MDNjMjE0OGIyZjg0M2ZkMzdkOWJjY2Y0N2MzOTk0MjIyNzdlZWIwZWE","altText":"200_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600014c16000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg0fGltYWdlL2pwZWd8YURWa0wyZ3hNUzh4TlRBMk9UZzVOamt6TXpRd05pOHhNakJmTURJd01EQXdNRFl3TURBeE5HTXhOakF3TURJd01HSTJYMFZPTG1wd1p3fGFlYmEwOWFkMWJmMmM4MDQzMmM2MWM3YzlkMGJiZmUxZGQ0MjU1NGNkMWU3NjI5OGJhOTRjOTZiNDcwMTMzNDA","altText":"120_0200000600014c16000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600014c16000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5OTQxNXxpbWFnZS9qcGVnfGFHVXhMMmc1T1M4eE5UQTJPVGc1TlRBek1qZzJNZ3xjMzVjZWRiY2MxZjQ0ZjZhNDVmNzZkNDA3ZjFhZjVhMWUxNjA1NDczZjhjMTk3OWI3Nzc0ZDdkNzdmNTEwZmJl","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm<br/>Drilled hole for direct PE contact must be free of varnish and oxide films. <br/>Equipped with varnished metal plates upon request.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600014c16000200b6_EN.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"267-123","stock":null,"url":"/pluggable-connectors/female-connector/p/267-123","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["267-123"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918499538","primaryCategoryName":"Pluggable Connectors","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Female connector; with direct ground contact; with snap-in mounting feet; 3-pole; 1,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51130752","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 267-123
Female connector; with direct ground contact; with snap-in mounting feet; 3-pole; 1,00 mm²; white