[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"267-165","name":"Female connector; without ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white","url":"/pluggable-connectors/female-connector/p/267-165","description":"<h2>Female connector, 267 Series, PUSH WIRE®</h2><br/><br/>Easy electrical installations are guaranteed with this female connector (item number 267-165). Ensure that the strip lengths are 8 mm when connecting conductors to this female connector. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple solution for connecting solid conductors. The white housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDE2NTR8aW1hZ2UvanBlZ3xhRE0zTDJneVlpOHhOVEEyTWpBd01URTRPRGc1TkF8M2FjYjUwODVmYTFlMDcwMDI3OTE4NjZjMDE1ZDEyZWI3ZGI0N2Q0Y2Q3ZGM3MTZhNmIyMjNiNmI0ZDc5NjU4MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEQmhMMmd6WWk4eE5UQTJNakF3TWpBM016WXpNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThjMjczMThiYmIyZDllNDNiYmNhMWZkODBlOTc4OGQ1MGQ0MGZlZTRlZjk2M2JiY2ZlMjExZTg3NTBmYjBhZg","altText":"1440_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHUTRMMmcwTkM4eE5UQTJNakF3TWpNek5UYzNOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjM3NmRkYzNmODA5YWQ1OTc2YzE1ZTQ0OGJkY2M5ODcyNmE5OTA0OWY0NzE0OTQ1MDliMDA1NzBmOWZmNDY2Mg","altText":"1280_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEVTJMMmcwWXk4eE5UQTJNakF3TWpVNU56a3hPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8M2M0NjEzMjljMGIxOGI3MzRjNThhNmM3ZGRhMGViMWE3OWZhY2NmMmEzNzVkNWI5NDRlZmEwMzI2ZjY3MzY1Nw","altText":"1024_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg4MHxpbWFnZS9qcGVnfGFETTRMMmcxTmk4eE5UQTJNakF3TWpnMk1EQTJNaTgzTmpoZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w1MmVhNDFmMDJiMzlmZTQyMjExYTM0NDcyYmVlMmFiOTBkZDQ2MDA4N2MwNTE1MDc1Y2RhNTgwNGZmY2FjODIy","altText":"768_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1MXxpbWFnZS9qcGVnfGFHWTRMMmhoTkM4eE5UQTJNakF3TXpBNE9UUXpPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5Mjk2YTA3YzQ2Yzc5ZjIyNTE3NmE0NWExMTRhOTkzNzY4MmEzOTQzMDRjZjBhY2NkYTAzOTZlNTUzMjk3MDQ0","altText":"480_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk3fGltYWdlL2pwZWd8YURJMkwyaGpNQzh4TlRBMk1qQXdNemczTlRnM01DOHhNakJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0NWZlOTYxMzdjYjAyMjdhNDBlZTIyMTQ0MTFkOGE0NjA0NjYzYzU2NzNiY2MyYjRhOTliNmE5Zjg3NzQ1ZmE","altText":"120_0200000e0001f482000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEQmhMMmd6WWk4eE5UQTJNakF3TWpBM016WXpNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThjMjczMThiYmIyZDllNDNiYmNhMWZkODBlOTc4OGQ1MGQ0MGZlZTRlZjk2M2JiY2ZlMjExZTg3NTBmYjBhZg","altText":"1440_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHUTRMMmcwTkM4eE5UQTJNakF3TWpNek5UYzNOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjM3NmRkYzNmODA5YWQ1OTc2YzE1ZTQ0OGJkY2M5ODcyNmE5OTA0OWY0NzE0OTQ1MDliMDA1NzBmOWZmNDY2Mg","altText":"1280_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEVTJMMmcwWXk4eE5UQTJNakF3TWpVNU56a3hPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8M2M0NjEzMjljMGIxOGI3MzRjNThhNmM3ZGRhMGViMWE3OWZhY2NmMmEzNzVkNWI5NDRlZmEwMzI2ZjY3MzY1Nw","altText":"1024_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg4MHxpbWFnZS9qcGVnfGFETTRMMmcxTmk4eE5UQTJNakF3TWpnMk1EQTJNaTgzTmpoZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w1MmVhNDFmMDJiMzlmZTQyMjExYTM0NDcyYmVlMmFiOTBkZDQ2MDA4N2MwNTE1MDc1Y2RhNTgwNGZmY2FjODIy","altText":"768_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1MXxpbWFnZS9qcGVnfGFHWTRMMmhoTkM4eE5UQTJNakF3TXpBNE9UUXpPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5Mjk2YTA3YzQ2Yzc5ZjIyNTE3NmE0NWExMTRhOTkzNzY4MmEzOTQzMDRjZjBhY2NkYTAzOTZlNTUzMjk3MDQ0","altText":"480_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk3fGltYWdlL2pwZWd8YURJMkwyaGpNQzh4TlRBMk1qQXdNemczTlRnM01DOHhNakJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0NWZlOTYxMzdjYjAyMjdhNDBlZTIyMTQ0MTFkOGE0NjA0NjYzYzU2NzNiY2MyYjRhOTliNmE5Zjg3NzQ1ZmE","altText":"120_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDE2NTR8aW1hZ2UvanBlZ3xhRE0zTDJneVlpOHhOVEEyTWpBd01URTRPRGc1TkF8M2FjYjUwODVmYTFlMDcwMDI3OTE4NjZjMDE1ZDEyZWI3ZGI0N2Q0Y2Q3ZGM3MTZhNmIyMjNiNmI0ZDc5NjU4MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEazVMMmhsTXk4eE5UQTNNakU0TWpVMk5qazBNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTdlNjUzZmNlYjZlZTFjOTUyMDIzZTJjNmUzZDZiMGNiODMyOTJiZGI1MjI1OTk5Y2QxNTQ4NjBiZmI3NWVmMQ","altText":"1440_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFHTTRMMmhrWXk4eE5UQTNNakU0TWpjMk16VTFNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTVlYzBjODUwMWMxYWM1N2MyMWYzOTdlOWIyOTdiNTI2Y2VjYzNkYzJhNzRjOTFlNDUzNTg2NmJjZjIyZDdlYQ","altText":"1280_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEUm1MMmc0WWk4eE5UQTNNakU0TXpBeU5UWTVOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTg2ZDljYTYyYjRlNjY2ZTA0ZThiY2FmOGQzYmQ1OWQ2YjkzYmY5M2M2MGE0Y2ZmNTYzNGUxZjUxNDY0NTI0ZQ","altText":"1024_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFESTNMMmc0TkM4eE5UQTNNakU0TXpJMU5UQTNNQzgzTmpoZk1ESXdNREF3TURZd01EQXdPR1ZqTmpBd01ESXdNR0kyWDBWT0xtcHdad3xjODJlOGU4NjY2ZmNiMWMzYTA2MGE0NWI1YWI5ZDc4ZTA0ZWE3YzgyZjMxYTQ1YjQ0MGNkZTY4YjQ5ODczZGVj","altText":"768_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTU5NHxpbWFnZS9qcGVnfGFEVTNMMmczWkM4eE5UQTNNakU0TXpRMU1UWTNPQzgwT0RCZk1ESXdNREF3TURZd01EQXdPR1ZqTmpBd01ESXdNR0kyWDBWT0xtcHdad3wwYjI1MzZjNmIyMTE5ZjdmYTI4OWJkMzA4OWY5MjcxOGJjODcyNWUzZTE0YjhmNzYyZmMwZWIxMWNjOTBmMjQ3","altText":"480_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2fGltYWdlL2pwZWd8YURkbUwyZ3hOeTh4TlRBM01qRTRORE13TXpZME5pOHhNakJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fDgwYWU0Y2NhMGExNjY2ZTMwYzU0YzNlYWUwYjA3YmIwNTZmNzI2MzA0ZTg0NTE2YzBkZWMxMjJiYWE3OTM4MmU","altText":"120_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDA1MTV8aW1hZ2UvanBlZ3xhR05tTDJoaU1pOHhOVEEzTWpFNE1UVTRNemt3TWd8ZmUwNmMyM2Y4MWQ5OGE1MThlMDM4YmZmN2Q4Y2NiZWI0YTBiNTFkNTNiYmY0YjhiNDlkYjA3ZDk5NjI5ZmJlNA","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHTTRMMmd4TXk4eE5UQTJNakF3TVRnME5ESTFOQzh5TURBd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NzdlZjg5OWI5NmU3NGJkNjZiYmNkODFiYmI1OGEyOWE3ODA1Y2ZmNTViNzc1NDg1M2FlYzZlY2U2NDI1YmU1Nw","altText":"2000_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEQmhMMmd6WWk4eE5UQTJNakF3TWpBM016WXpNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThjMjczMThiYmIyZDllNDNiYmNhMWZkODBlOTc4OGQ1MGQ0MGZlZTRlZjk2M2JiY2ZlMjExZTg3NTBmYjBhZg","altText":"1440_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFHUTRMMmcwTkM4eE5UQTJNakF3TWpNek5UYzNOQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjM3NmRkYzNmODA5YWQ1OTc2YzE1ZTQ0OGJkY2M5ODcyNmE5OTA0OWY0NzE0OTQ1MDliMDA1NzBmOWZmNDY2Mg","altText":"1280_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk5NXxpbWFnZS9qcGVnfGFEVTJMMmcwWXk4eE5UQTJNakF3TWpVNU56a3hPQzh4TURJMFh6QXlNREF3TURCbE1EQXdNV1kwT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8M2M0NjEzMjljMGIxOGI3MzRjNThhNmM3ZGRhMGViMWE3OWZhY2NmMmEzNzVkNWI5NDRlZmEwMzI2ZjY3MzY1Nw","altText":"1024_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg4MHxpbWFnZS9qcGVnfGFETTRMMmcxTmk4eE5UQTJNakF3TWpnMk1EQTJNaTgzTmpoZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w1MmVhNDFmMDJiMzlmZTQyMjExYTM0NDcyYmVlMmFiOTBkZDQ2MDA4N2MwNTE1MDc1Y2RhNTgwNGZmY2FjODIy","altText":"768_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1MXxpbWFnZS9qcGVnfGFHWTRMMmhoTkM4eE5UQTJNakF3TXpBNE9UUXpPQzgwT0RCZk1ESXdNREF3TUdVd01EQXhaalE0TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5Mjk2YTA3YzQ2Yzc5ZjIyNTE3NmE0NWExMTRhOTkzNzY4MmEzOTQzMDRjZjBhY2NkYTAzOTZlNTUzMjk3MDQ0","altText":"480_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YUdNNUwyaGhZaTh4TlRBMk1qQXdNekk0TmpBME5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlY2UxYjNlZmJiNTBjYWQ4OWEwNjJiOWRjODZhYmE4ZDVhZWM5ZjVhZGJlZjI0NjZlM2I2Y2JhNWQ5MzU3Y2I","altText":"200_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk3fGltYWdlL2pwZWd8YURJMkwyaGpNQzh4TlRBMk1qQXdNemczTlRnM01DOHhNakJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0NWZlOTYxMzdjYjAyMjdhNDBlZTIyMTQ0MTFkOGE0NjA0NjYzYzU2NzNiY2MyYjRhOTliNmE5Zjg3NzQ1ZmE","altText":"120_0200000e0001f482000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDE2NTR8aW1hZ2UvanBlZ3xhRE0zTDJneVlpOHhOVEEyTWpBd01URTRPRGc1TkF8M2FjYjUwODVmYTFlMDcwMDI3OTE4NjZjMDE1ZDEyZWI3ZGI0N2Q0Y2Q3ZGM3MTZhNmIyMjNiNmI0ZDc5NjU4MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001f482000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEVTJMMmhsWVM4eE5UQTNNakU0TWpNM01ETXpOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8YWNjNDZjZmZiOTY5YmI2NmFlY2NjYzI5NGNjYjY4YzQwYzQ5ZTYyMzYwMWU2ZjY5NDgzZGM3ZWY4YzJkZTZlZA","altText":"2000_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEazVMMmhsTXk4eE5UQTNNakU0TWpVMk5qazBNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTdlNjUzZmNlYjZlZTFjOTUyMDIzZTJjNmUzZDZiMGNiODMyOTJiZGI1MjI1OTk5Y2QxNTQ4NjBiZmI3NWVmMQ","altText":"1440_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFHTTRMMmhrWXk4eE5UQTNNakU0TWpjMk16VTFNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTVlYzBjODUwMWMxYWM1N2MyMWYzOTdlOWIyOTdiNTI2Y2VjYzNkYzJhNzRjOTFlNDUzNTg2NmJjZjIyZDdlYQ","altText":"1280_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFEUm1MMmc0WWk4eE5UQTNNakU0TXpBeU5UWTVOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNRGhsWXpZd01EQXlNREJpTmw5RlRpNXFjR2N8OTg2ZDljYTYyYjRlNjY2ZTA0ZThiY2FmOGQzYmQ1OWQ2YjkzYmY5M2M2MGE0Y2ZmNTYzNGUxZjUxNDY0NTI0ZQ","altText":"1024_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDUwMXxpbWFnZS9qcGVnfGFESTNMMmc0TkM4eE5UQTNNakU0TXpJMU5UQTNNQzgzTmpoZk1ESXdNREF3TURZd01EQXdPR1ZqTmpBd01ESXdNR0kyWDBWT0xtcHdad3xjODJlOGU4NjY2ZmNiMWMzYTA2MGE0NWI1YWI5ZDc4ZTA0ZWE3YzgyZjMxYTQ1YjQ0MGNkZTY4YjQ5ODczZGVj","altText":"768_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTU5NHxpbWFnZS9qcGVnfGFEVTNMMmczWkM4eE5UQTNNakU0TXpRMU1UWTNPQzgwT0RCZk1ESXdNREF3TURZd01EQXdPR1ZqTmpBd01ESXdNR0kyWDBWT0xtcHdad3wwYjI1MzZjNmIyMTE5ZjdmYTI4OWJkMzA4OWY5MjcxOGJjODcyNWUzZTE0YjhmNzYyZmMwZWIxMWNjOTBmMjQ3","altText":"480_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI5fGltYWdlL2pwZWd8YURsaEwyZzNOaTh4TlRBM01qRTRNelkwT0RJNE5pOHlNREJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fGE2OTNhYzhlZjVmNzI3NDEyOGY5YTY3NzIzMmU5NjhmZDQ3Y2Y4ODU4ZTAxMjA1Y2MwNWVkYjRhNTg1ODkxZDk","altText":"200_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600008ec6000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2fGltYWdlL2pwZWd8YURkbUwyZ3hOeTh4TlRBM01qRTRORE13TXpZME5pOHhNakJmTURJd01EQXdNRFl3TURBd09HVmpOakF3TURJd01HSTJYMFZPTG1wd1p3fDgwYWU0Y2NhMGExNjY2ZTMwYzU0YzNlYWUwYjA3YmIwNTZmNzI2MzA0ZTg0NTE2YzBkZWMxMjJiYWE3OTM4MmU","altText":"120_0200000600008ec6000200b6_EN","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600008ec6000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDA1MTV8aW1hZ2UvanBlZ3xhR05tTDJoaU1pOHhOVEEzTWpFNE1UVTRNemt3TWd8ZmUwNmMyM2Y4MWQ5OGE1MThlMDM4YmZmN2Q4Y2NiZWI0YTBiNTFkNTNiYmY0YjhiNDlkYjA3ZDk5NjI5ZmJlNA","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>1) Diameter of drilled hole: 4.2 mm<br/>2) Diameter of drilled hole: 5.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600008ec6000200b6_EN.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"267-165","stock":null,"url":"/pluggable-connectors/female-connector/p/267-165","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["267-165"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918499705","primaryCategoryName":"Pluggable Connectors","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Female connector; without ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51130766","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 267-165
Female connector; without ground contact; with snap-in mounting feet; 5-pole; 1,00 mm²; white