[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"277-124","name":"Male connector; 4-pole; 1,00 mm²; white/gray","url":"/pluggable-connectors/male-connector/p/277-124","description":"<h2>Male connector, 277 Series, white/gray</h2><br/><br/>This male connector (item number 277-124) provides fault-free electrical installations. Conductors should only be connected to this male connector if their strip length is between 10 mm and 11 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The item's dimensions are 25 x 35.4 x 37 mm (width x height x depth). Depending on the conductor type, this male connector is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². The white/gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>","purchasable":false,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjM5OTB8aW1hZ2UvanBlZ3xhR1EwTDJnM1pTOHhOVEEyTXpRMk5ESTRNREE1TkF8ODFkZDAwY2E1NGRiNWYzY2FjNGQ4OGVkNWI1ZWI4ZmQ1MzA1YmI3YjAzYzhjNjVmYjJhNDVmMGY5YzMxNWU1OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEQXlMMmhsTlM4eE5UQTJNelEyTlRFMk5EZ3pNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjFmY2NkMzM3YzgxMzQ5ODUyNTYyNGE4NzJiZjNiNDllNzk0MzRlMTNkMmU5MDg5NjY4NTcxMWQ1NGI2MTA4NQ","altText":"1440_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFESmhMMmhsWXk4eE5UQTJNelEyTlRNNU5ESXdOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDAyOGNhNTAzZmIyMjA3OWUyYzgzY2EzYzk1YTA2ODUwMmU4ODg3NTYwZDI0ZjZlZWIxOGQyNTg3Y2ZmMzk3Mw","altText":"1280_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEa3dMMmhtTWk4eE5UQTJNelEyTlRVMU9EQTBOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGM2ZWE1MDE3ZWQzMjgzMzUwMjhiYzRlYWI4ZDFkYTE0ZjhiY2IzMzMzYzRjMGZjMjZiNjJiZWM2OWU3ZWZiMw","altText":"1024_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIwMnxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTJNelEyTlRnNE5UY3lOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNjcyOWExMjllMGY5Zjk1YjQyZjBmZWNiZGU0NzEzNjU5ZDY3YTg4ZDQ4MTQyZjgwYTIxYTMwYzYwZTExN2I2","altText":"768_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE4OXxpbWFnZS9qcGVnfGFEWTBMMmhpTkM4eE5UQTJNelEyTmpBNE1qTXpOQzgwT0RCZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmODY5NWU0MzlhZGJlNzU1OTY5ZmJhZTc0MWU3ZmRhM2YyYjBlODM4NTRhZjkwZGMxYTE0NjkwYmFiYWQ0ZGQz","altText":"480_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ5fGltYWdlL2pwZWd8YUdVd0wyZzVOUzh4TlRBMk16UTJOamsyTnpBM01DOHhNakJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmODBjYTBkNmVmYTJmMzU4ODFiYzMzYmQwZTJjMzcwMGYwOGZkZmNiODFmMmNlMTI0NzFhNTA5ZWQyYjk5ZWY","altText":"120_0200000e0001fefb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEQXlMMmhsTlM4eE5UQTJNelEyTlRFMk5EZ3pNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjFmY2NkMzM3YzgxMzQ5ODUyNTYyNGE4NzJiZjNiNDllNzk0MzRlMTNkMmU5MDg5NjY4NTcxMWQ1NGI2MTA4NQ","altText":"1440_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFESmhMMmhsWXk4eE5UQTJNelEyTlRNNU5ESXdOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDAyOGNhNTAzZmIyMjA3OWUyYzgzY2EzYzk1YTA2ODUwMmU4ODg3NTYwZDI0ZjZlZWIxOGQyNTg3Y2ZmMzk3Mw","altText":"1280_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEa3dMMmhtTWk4eE5UQTJNelEyTlRVMU9EQTBOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGM2ZWE1MDE3ZWQzMjgzMzUwMjhiYzRlYWI4ZDFkYTE0ZjhiY2IzMzMzYzRjMGZjMjZiNjJiZWM2OWU3ZWZiMw","altText":"1024_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIwMnxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTJNelEyTlRnNE5UY3lOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNjcyOWExMjllMGY5Zjk1YjQyZjBmZWNiZGU0NzEzNjU5ZDY3YTg4ZDQ4MTQyZjgwYTIxYTMwYzYwZTExN2I2","altText":"768_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE4OXxpbWFnZS9qcGVnfGFEWTBMMmhpTkM4eE5UQTJNelEyTmpBNE1qTXpOQzgwT0RCZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmODY5NWU0MzlhZGJlNzU1OTY5ZmJhZTc0MWU3ZmRhM2YyYjBlODM4NTRhZjkwZGMxYTE0NjkwYmFiYWQ0ZGQz","altText":"480_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ5fGltYWdlL2pwZWd8YUdVd0wyZzVOUzh4TlRBMk16UTJOamsyTnpBM01DOHhNakJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmODBjYTBkNmVmYTJmMzU4ODFiYzMzYmQwZTJjMzcwMGYwOGZkZmNiODFmMmNlMTI0NzFhNTA5ZWQyYjk5ZWY","altText":"120_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjM5OTB8aW1hZ2UvanBlZ3xhR1EwTDJnM1pTOHhOVEEyTXpRMk5ESTRNREE1TkF8ODFkZDAwY2E1NGRiNWYzY2FjNGQ4OGVkNWI1ZWI4ZmQ1MzA1YmI3YjAzYzhjNjVmYjJhNDVmMGY5YzMxNWU1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHWXpMMmd3TWk4eE5UQTJNakU0TnpVd056YzBNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NzBmMjllMTdkMzM1YjczYjVmYmVmNDdhOTFkZjFhYTA4MGU3NDQ4ZGIyYWI3MjZkYjI2ZWNjMDg2NjI5OTRjNQ","altText":"1440_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzU1N3xpbWFnZS9qcGVnfGFEa3pMMmd4TUM4eE5UQTJNakU0Tnprd01EazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NDA3YmE1YmI3ZGU0NDFjOWRjMDY2NzU5NTA2NzRjOWI2NGM4MjM4YTkzMmU4NmRlNmMwOTZjNDliMDc3ZTRiZg","altText":"1280_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHSmxMMmcxWmk4eE5UQTJNakU0T0RFMk16RXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MWE1MDcwYjE3YTliOTJlNWY0MDY4YmM3YjE4MmJlODI5MGY2N2U0ZTBhZTk1MTIzYjk1NDNhMzZhNjUxNWVkMA","altText":"1024_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgyM3xpbWFnZS9qcGVnfGFEUmtMMmcyWVM4eE5UQTJNakU0T0RRNU1EYzRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNMk5pWlRBd01ESXdNR0kyWDBSRkxtcHdad3xiOWQ5MTI1YTdkNjJlYmVjMDJlMGNmNWY4MzNmZThlZjhmNzY4Y2JmN2RmOWVmNjQ2MDBmZDljZDRmYmMxMjc0","altText":"768_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHSXpMMmczTUM4eE5UQTJNakU0T0RZMU5EWXlNaTgwT0RCZk1ESXdNREF3TUdZd01EQXhNMk5pWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5Yzg5M2Q0NjkzOTA1NTVlOGE2MDllN2Q1ZTI4Y2FlOGRjZDM4ZTZkOGMzYjlmYWI3OGUyZmMxZWZjMTBiYzlj","altText":"480_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1fGltYWdlL2pwZWd8YUdKaEwyaGpaaTh4TlRBMk1qRTRPVE13T1RrNE1pOHhNakJmTURJd01EQXdNR1l3TURBeE0yTmlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDdmZjA5M2UwZWQzNzQxMWU2ODY2MDQ2NjQzNDY1YjM4NDY0YmUwZDdiZDA5NmRiNjJlMmEwYTA4MjM4OWE5ODM","altText":"120_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODk3MXxpbWFnZS9qcGVnfGFEY3hMMmczTUM4eE5UQTJNakU0TmpJMk1qVTFPQXw5ODE0ZGNiNWFhMjcxMDgxNDM0MzBjZTczMTIwYmFjZjA3MmYyYjM1YThhZjUyNGI5ZjY3MmIyYTk0YjY2OWVh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEVXdMMmhrT0M4eE5EazNORE16TlRrd09Ua3hPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ZmZhNTc0OGIzN2NiOGU4N2M5MjI3NDQ5MTg5NjVlMzJkMDExYzdmNzhlYjQ5MGM3NWNiNzRkNDdhMGI2ODQ0OQ","altText":"1440_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEZGtMMmc0T1M4eE5EazNORE16TmpFek9USTVOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ODY4ZWEzNjdjMzAyMjMyNzY0OWUzYzA0N2IzOTU2MWM2NTUxNWYzNWY2YzM5OTQ2YzdkOGU5MDA4ZmEyMzE5NQ","altText":"1280_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEVTFMMmc0TWk4eE5EazNORE16TmpNMk9EWTNNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MTE2MWQ0ZGY5MmIwNTQ4MDlmM2RjYmUxZGI0YTA0NDBlZTA2YjVhODZiYmZmZjcxYTZlZDJhYTQ5MDY0ZGE2Zg","altText":"1024_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFHUmpMMmczWWk4eE5EazNORE16TmpVek1qVXhNQzgzTmpoZk1ESXdNREF3TUdZd01EQXhNMkptWWpBd01ESXdNR0kyWDBSRkxtcHdad3xkMWJjNTAyNjQzY2MzMjc4YTQ4NDk5Yjc5OTAxNzI4YzY2ZjUzZTQ1YmY2MDM4MzcxMTczOWYwMGI4NTUyZmRi","altText":"768_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjM0fGltYWdlL2pwZWd8YUdJMUwyZzNOQzh4TkRrM05ETXpOamMyTVRnNE5pODBPREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDAxMTA5MmU3MjRmNTcwNGM3NjUzZDUyMTg4N2RlNDMyNjY4MzE5Njc3NDU0Y2ZjNmI3MjQ1YzJmODFhMWMyMTE","altText":"480_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YUdSa0wyZ3daUzh4TkRrM05ETXpOell4TXpnMU5DOHhNakJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDA4MDQwMGNlNjNlMjdiNmU5MzZhZWRhZjE2MzBjZmVlYzc1MTJjMTQzYzc1ZmY0OTExNGEyNGIwMTQ4MDhkZWE","altText":"120_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFEUXpMMmd3TkM4eE5UQTNORFUzTlRjM056Z3lNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ODdhMjlhOTI0MmIwMDVlOTVjYTc0MDgwOTY5ZjBjN2M4ZTBmZDlkYjIzMjI1OTgxNDc4NTUwODk2MWNiNzFmNg","altText":"1440_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFEVTBMMmd3Tnk4eE5UQTNORFUzTlRnME16TTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8YzIzMzAzZjc1OTRjY2UwZGM4MmNjMDk2ODYwMDI0OGE3MWVmNGYwOThhYmFmMWJiZDk3OGVmMmFjN2ZiNDVmOA","altText":"1280_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFERXpMMmd3WWk4eE5UQTNORFUzTlRrM05EUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjAwZmY2ZTFjODY0MjdhMTAyZTU1NTlmNjgyYTRiMzc3MTQ4OGNhZmQxZWU1NTY4NTgxZjY3NTk2NTgwY2NmOA","altText":"1024_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHSmtMMmcxTlM4eE5UQTNORFUzTmpBek9UazJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNalUxTmpBd01ESXdNR0kyWDBSRkxtcHdad3xlYjI4NjBmOTdiZmEwYzU2NzlmYWIzNWYwZTI0Zjk0YTIyMGI4OTBmYjhkZDNkOTM3MWMzYjMxYmQyYzlhNTAz","altText":"768_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4NHxpbWFnZS9qcGVnfGFEaG1MMmcxT1M4eE5UQTNORFUzTmpFM01UQXpPQzgwT0RCZk1ESXdNREF3TUdZd01EQXhNalUxTmpBd01ESXdNR0kyWDBSRkxtcHdad3w5YzVlNjc3ZjBiMDU3Mzc2YWY5NWMzMzU0OGU3ZTMyNjhkYTQwYjJlYjgwNTUyZTNlZDA5Y2EyNmQ3NTMyZTA1","altText":"480_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMwfGltYWdlL2pwZWd8YUdGakwyZzNNUzh4TlRBM05EVTNOamc1TVRrek5DOHhNakJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGY1NTMxMmI3NTVlYzE2MmMyOGMxODgwNjI1NmFlYTk5ODUwMGM1NTk4NDI5MjAyOWFjNjQwODBiOTNlZmZkNjU","altText":"120_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjE4M3xpbWFnZS9qcGVnfGFEWXdMMmd3WkM4eE5UQTNORFUzTlRJeU1EYzJOZ3xlNWNmYmRkMTE1ZjU1NGYxMTVmMjgxNzJlODQ4ZjY1ZmE1MzFkNjBhMGRiYjU1NzQ4OGY5ZmY1MmY3N2UyOTc2","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEZzNMMmc1Tmk4eE5UQTJNelEyTkRrMk9ESXlNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGI1ODg1ZWQwY2FiZGJkMjgzZjE5OTVjOWM1OGUwNWJjMjFjMzdlYTQwMjEzOWIwMTNlMjlhZjU5ODliMWU3Mw","altText":"2000_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEQXlMMmhsTlM4eE5UQTJNelEyTlRFMk5EZ3pNQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjFmY2NkMzM3YzgxMzQ5ODUyNTYyNGE4NzJiZjNiNDllNzk0MzRlMTNkMmU5MDg5NjY4NTcxMWQ1NGI2MTA4NQ","altText":"1440_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFESmhMMmhsWXk4eE5UQTJNelEyTlRNNU5ESXdOaTh4TWpnd1h6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDAyOGNhNTAzZmIyMjA3OWUyYzgzY2EzYzk1YTA2ODUwMmU4ODg3NTYwZDI0ZjZlZWIxOGQyNTg3Y2ZmMzk3Mw","altText":"1280_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE5OXxpbWFnZS9qcGVnfGFEa3dMMmhtTWk4eE5UQTJNelEyTlRVMU9EQTBOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNV1psWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OGM2ZWE1MDE3ZWQzMjgzMzUwMjhiYzRlYWI4ZDFkYTE0ZjhiY2IzMzMzYzRjMGZjMjZiNjJiZWM2OWU3ZWZiMw","altText":"1024_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzIwMnxpbWFnZS9qcGVnfGFERm1MMmhtWkM4eE5UQTJNelEyTlRnNE5UY3lOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNjcyOWExMjllMGY5Zjk1YjQyZjBmZWNiZGU0NzEzNjU5ZDY3YTg4ZDQ4MTQyZjgwYTIxYTMwYzYwZTExN2I2","altText":"768_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE4OXxpbWFnZS9qcGVnfGFEWTBMMmhpTkM4eE5UQTJNelEyTmpBNE1qTXpOQzgwT0RCZk1ESXdNREF3TUdVd01EQXhabVZtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmODY5NWU0MzlhZGJlNzU1OTY5ZmJhZTc0MWU3ZmRhM2YyYjBlODM4NTRhZjkwZGMxYTE0NjkwYmFiYWQ0ZGQz","altText":"480_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YURObEwyaGhZUzh4TlRBMk16UTJOak0zTnpJME5pOHlNREJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjY4MzU1NjEwMmQzMTBjNDJlMGE3ZTllOTllNDA4YWQzNjE1NzUzY2Y1YTQyYTYxMGZiNWNlMmFmOTgxMjk","altText":"200_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e0001fefb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ5fGltYWdlL2pwZWd8YUdVd0wyZzVOUzh4TlRBMk16UTJOamsyTnpBM01DOHhNakJmTURJd01EQXdNR1V3TURBeFptVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDRmODBjYTBkNmVmYTJmMzU4ODFiYzMzYmQwZTJjMzcwMGYwOGZkZmNiODFmMmNlMTI0NzFhNTA5ZWQyYjk5ZWY","altText":"120_0200000e0001fefb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjM5OTB8aW1hZ2UvanBlZ3xhR1EwTDJnM1pTOHhOVEEyTXpRMk5ESTRNREE1TkF8ODFkZDAwY2E1NGRiNWYzY2FjNGQ4OGVkNWI1ZWI4ZmQ1MzA1YmI3YjAzYzhjNjVmYjJhNDVmMGY5YzMxNWU1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e0001fefb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHUmhMMmd3Tmk4eE5UQTJNakU0TnpJME5UVTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZGI5NWIwYmQ1ZDcxOTI0ZDdlMTVhMjg2Mjg0N2QzMjc3MzYxNjdkOTI3Zjc5NDg5YWM5YjI0NjI0ZTU1NDBkYg","altText":"2000_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE2OHxpbWFnZS9qcGVnfGFHWXpMMmd3TWk4eE5UQTJNakU0TnpVd056YzBNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NzBmMjllMTdkMzM1YjczYjVmYmVmNDdhOTFkZjFhYTA4MGU3NDQ4ZGIyYWI3MjZkYjI2ZWNjMDg2NjI5OTRjNQ","altText":"1440_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzU1N3xpbWFnZS9qcGVnfGFEa3pMMmd4TUM4eE5UQTJNakU0Tnprd01EazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NDA3YmE1YmI3ZGU0NDFjOWRjMDY2NzU5NTA2NzRjOWI2NGM4MjM4YTkzMmU4NmRlNmMwOTZjNDliMDc3ZTRiZg","altText":"1280_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHSmxMMmcxWmk4eE5UQTJNakU0T0RFMk16RXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNVE5qWW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MWE1MDcwYjE3YTliOTJlNWY0MDY4YmM3YjE4MmJlODI5MGY2N2U0ZTBhZTk1MTIzYjk1NDNhMzZhNjUxNWVkMA","altText":"1024_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgyM3xpbWFnZS9qcGVnfGFEUmtMMmcyWVM4eE5UQTJNakU0T0RRNU1EYzRNaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNMk5pWlRBd01ESXdNR0kyWDBSRkxtcHdad3xiOWQ5MTI1YTdkNjJlYmVjMDJlMGNmNWY4MzNmZThlZjhmNzY4Y2JmN2RmOWVmNjQ2MDBmZDljZDRmYmMxMjc0","altText":"768_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMnxpbWFnZS9qcGVnfGFHSXpMMmczTUM4eE5UQTJNakU0T0RZMU5EWXlNaTgwT0RCZk1ESXdNREF3TUdZd01EQXhNMk5pWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5Yzg5M2Q0NjkzOTA1NTVlOGE2MDllN2Q1ZTI4Y2FlOGRjZDM4ZTZkOGMzYjlmYWI3OGUyZmMxZWZjMTBiYzlj","altText":"480_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzZ8aW1hZ2UvanBlZ3xhRGN5TDJnM05DOHhOVEEyTWpFNE9EYzROVFk1TkM4eU1EQmZNREl3TURBd01HWXdNREF4TTJOaVpUQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZGNhNjg0N2IwY2I1OWNjNjY1MTMyYTZjMGM2NGYzZTlmZGQ4YjJiMmMxZGM0MWM4NjVmNDliOTcyYTBkN2E5YQ","altText":"200_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00013cbe000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1fGltYWdlL2pwZWd8YUdKaEwyaGpaaTh4TlRBMk1qRTRPVE13T1RrNE1pOHhNakJmTURJd01EQXdNR1l3TURBeE0yTmlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDdmZjA5M2UwZWQzNzQxMWU2ODY2MDQ2NjQzNDY1YjM4NDY0YmUwZDdiZDA5NmRiNjJlMmEwYTA4MjM4OWE5ODM","altText":"120_0200000f00013cbe000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODk3MXxpbWFnZS9qcGVnfGFEY3hMMmczTUM4eE5UQTJNakU0TmpJMk1qVTFPQXw5ODE0ZGNiNWFhMjcxMDgxNDM0MzBjZTczMTIwYmFjZjA3MmYyYjM1YThhZjUyNGI5ZjY3MmIyYTk0YjY2OWVh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200000f00013cbe000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEQmtMMmhrWmk4eE5EazNORE16TlRjeE16TXhNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MDg0MzQ5NmMwMTdiMmNmNmRiZDAzMmZmMTkxYjE1ZDk4MjUxZDA0ODgyOThiZDYwNDRkNjQwZTJlOTA1NDU1OQ","altText":"2000_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEVXdMMmhrT0M4eE5EazNORE16TlRrd09Ua3hPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ZmZhNTc0OGIzN2NiOGU4N2M5MjI3NDQ5MTg5NjVlMzJkMDExYzdmNzhlYjQ5MGM3NWNiNzRkNDdhMGI2ODQ0OQ","altText":"1440_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEZGtMMmc0T1M4eE5EazNORE16TmpFek9USTVOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8ODY4ZWEzNjdjMzAyMjMyNzY0OWUzYzA0N2IzOTU2MWM2NTUxNWYzNWY2YzM5OTQ2YzdkOGU5MDA4ZmEyMzE5NQ","altText":"1280_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFEVTFMMmc0TWk4eE5EazNORE16TmpNMk9EWTNNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVE5pWm1Jd01EQXlNREJpTmw5RVJTNXFjR2N8MTE2MWQ0ZGY5MmIwNTQ4MDlmM2RjYmUxZGI0YTA0NDBlZTA2YjVhODZiYmZmZjcxYTZlZDJhYTQ5MDY0ZGE2Zg","altText":"1024_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1MXxpbWFnZS9qcGVnfGFHUmpMMmczWWk4eE5EazNORE16TmpVek1qVXhNQzgzTmpoZk1ESXdNREF3TUdZd01EQXhNMkptWWpBd01ESXdNR0kyWDBSRkxtcHdad3xkMWJjNTAyNjQzY2MzMjc4YTQ4NDk5Yjc5OTAxNzI4YzY2ZjUzZTQ1YmY2MDM4MzcxMTczOWYwMGI4NTUyZmRi","altText":"768_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjM0fGltYWdlL2pwZWd8YUdJMUwyZzNOQzh4TkRrM05ETXpOamMyTVRnNE5pODBPREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDAxMTA5MmU3MjRmNTcwNGM3NjUzZDUyMTg4N2RlNDMyNjY4MzE5Njc3NDU0Y2ZjNmI3MjQ1YzJmODFhMWMyMTE","altText":"480_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQwfGltYWdlL2pwZWd8YURoa0wyZzJaQzh4TkRrM05ETXpOams1TVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyZGE1NGYyNGZmZTc3N2Q4ZmJhMmFmZDdhYzZhNDUzMzhmOTZkMWZhZDAyNzBhNGFlOWY2ZTE1YjQ2NDA2ZWQ","altText":"200_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00013bfb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3fGltYWdlL2pwZWd8YUdSa0wyZ3daUzh4TkRrM05ETXpOell4TXpnMU5DOHhNakJmTURJd01EQXdNR1l3TURBeE0ySm1ZakF3TURJd01HSTJYMFJGTG1wd1p3fDA4MDQwMGNlNjNlMjdiNmU5MzZhZWRhZjE2MzBjZmVlYzc1MTJjMTQzYzc1ZmY0OTExNGEyNGIwMTQ4MDhkZWE","altText":"120_0200000f00013bfb000200b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000f00013bfb000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHUmlMMmd3TUM4eE5UQTNORFUzTlRZM09UVXhPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTg5MjJhZTM4ZmI5YWQyNjFiNGVkYzlmMjRlZTE0MTkyMjI2MDAxMGU2NWZiNWVjYzBhNTMzOTE4ZjlkNGQ1OA","altText":"2000_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFEUXpMMmd3TkM4eE5UQTNORFUzTlRjM056Z3lNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ODdhMjlhOTI0MmIwMDVlOTVjYTc0MDgwOTY5ZjBjN2M4ZTBmZDlkYjIzMjI1OTgxNDc4NTUwODk2MWNiNzFmNg","altText":"1440_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFEVTBMMmd3Tnk4eE5UQTNORFUzTlRnME16TTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8YzIzMzAzZjc1OTRjY2UwZGM4MmNjMDk2ODYwMDI0OGE3MWVmNGYwOThhYmFmMWJiZDk3OGVmMmFjN2ZiNDVmOA","altText":"1280_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFERXpMMmd3WWk4eE5UQTNORFUzTlRrM05EUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNVEkxTlRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZjAwZmY2ZTFjODY0MjdhMTAyZTU1NTlmNjgyYTRiMzc3MTQ4OGNhZmQxZWU1NTY4NTgxZjY3NTk2NTgwY2NmOA","altText":"1024_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYzNXxpbWFnZS9qcGVnfGFHSmtMMmcxTlM4eE5UQTNORFUzTmpBek9UazJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXhNalUxTmpBd01ESXdNR0kyWDBSRkxtcHdad3xlYjI4NjBmOTdiZmEwYzU2NzlmYWIzNWYwZTI0Zjk0YTIyMGI4OTBmYjhkZDNkOTM3MWMzYjMxYmQyYzlhNTAz","altText":"768_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4NHxpbWFnZS9qcGVnfGFEaG1MMmcxT1M4eE5UQTNORFUzTmpFM01UQXpPQzgwT0RCZk1ESXdNREF3TUdZd01EQXhNalUxTmpBd01ESXdNR0kyWDBSRkxtcHdad3w5YzVlNjc3ZjBiMDU3Mzc2YWY5NWMzMzU0OGU3ZTMyNjhkYTQwYjJlYjgwNTUyZTNlZDA5Y2EyNmQ3NTMyZTA1","altText":"480_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2fGltYWdlL2pwZWd8YURWbEwyZzJNeTh4TlRBM05EVTNOalF6TXpFNE1pOHlNREJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGFkYzY0MjQwNWQ2ZjdiYTVmMTExYmVkMWY4ZmE0MjJhNjVkNDFhYTVmMTE2MDNjNzg3MTM4OTMzZDI3ZTY5Njk","altText":"200_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00012556000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMwfGltYWdlL2pwZWd8YUdGakwyZzNNUzh4TlRBM05EVTNOamc1TVRrek5DOHhNakJmTURJd01EQXdNR1l3TURBeE1qVTFOakF3TURJd01HSTJYMFJGTG1wd1p3fGY1NTMxMmI3NTVlYzE2MmMyOGMxODgwNjI1NmFlYTk5ODUwMGM1NTk4NDI5MjAyOWFjNjQwODBiOTNlZmZkNjU","altText":"120_0200000f00012556000200b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f00012556000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjE4M3xpbWFnZS9qcGVnfGFEWXdMMmd3WkM4eE5UQTNORFUzTlRJeU1EYzJOZ3xlNWNmYmRkMTE1ZjU1NGYxMTVmMjgxNzJlODQ4ZjY1ZmE1MzFkNjBhMGRiYjU1NzQ4OGY5ZmY1MmY3N2UyOTc2","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f00012556000200b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"277-124","stock":null,"url":"/pluggable-connectors/male-connector/p/277-124","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["277-124"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918507394","primaryCategoryName":"Pluggable Connectors","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":true,"status":"CANCELLED","cancelDate":1719957600000,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Male connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Male connector; 4-pole; 1,00 mm²; white/gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51131305","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}