Item no. 2787-2147
Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
![120_8685498_DE 120_8685498_DE](/medias/120-8685498-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE0fGltYWdlL2pwZWd8YURjMUwyaG1ZUzh4TXpnd01EVTNOVGs1TVRnek9DOHhNakJmT0RZNE5UUTVPRjlFUlM1cWNHY3wxZTE0OWJkYWY0N2Q3NzRhMDIxNDE0ZTdiYzU5MzZjN2ZlYmEzY2EyMTAyMmM4ZjdhYjVhNjZlOTdmNDBlOTU0)
![120_8685733_DE 120_8685733_DE](/medias/120-8685733-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ4fGltYWdlL2pwZWd8YUdFMEwyaGtaQzh4TXpRME5UZzJPRGczT1Rrd01pOHhNakJmT0RZNE5UY3pNMTlFUlM1cWNHY3xlMjZjZThlOGIxZGZlYWNiYzg2Y2EwOGQ0Y2JmZmM3NDI4ZGI1MjcxMGExYTJiMTYyYTk5ZGFkYWU4NTViYzQ5)
![120_8685499_DE 120_8685499_DE](/medias/120-8685499-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg1fGltYWdlL2pwZWd8YURoaUwyZzBPQzh4TXpjNU5qZ3pNems0TkRVME1pOHhNakJmT0RZNE5UUTVPVjlFUlM1cWNHY3xmMDMzZmVmNjNkYzQ2ZTk0MDc2M2FmNGUwNzZiYmM2NzkyZjA1M2FmYjM1MGRjNjUzZGEwM2U0NTJlYjY5MTk3)
![120_02000023000163dd000200b6_DE 120_02000023000163dd000200b6_DE](/medias/120-02000023000163dd000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM5fGltYWdlL2pwZWd8YURRMkwyZzVOUzh4TkRRNU16ZzBOekF5TnpjME1pOHhNakJmTURJd01EQXdNak13TURBeE5qTmtaREF3TURJd01HSTJYMFJGTG1wd1p3fDQwMWFhNDZiMjNlZTRiNmFhYTY0MmFlYWI0MDI1NTA0MzIyNzM2MTMxZjZmNzczMTU1MDg2ZjgyMmViMjQ3Nzk)
Item no. 2787-2147
Power supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 2787-2147
Power supply
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request