[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"279-907/999-950","name":"2-conductor ground terminal block; 1.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/279-907_999-950","description":"<h2>Ground terminal block, 279 Series, green-yellow</h2><br/><br/>Our ground terminal block (item number 279-907/999-950) makes connections quick and easy. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTA1NDV8aW1hZ2UvanBlZ3xhRE5tTDJobFppOHhOVEEyTWpVek9EQXlOekF6T0F8ZDY5NzU0M2NjZmQyMWFiMWIzNDY1ZjkzZjA5NmQxNzBkYzc4ODAzMDUwZmU0YWQ4MGUzNjQwYTI0NzViY2VkZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFESmlMMmhtTWk4eE5UQTJNalV6T0RreE1UYzNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8NzBjMTJkYjZhNDE3ZTJkYTc5YmMwOWI4NTZkODA1YWQ5MTY5ZmFiZGY3NTQxNjI1MDMxNDc5OWFlZGM4ZDg4OA","altText":"1440_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHTXdMMmhoTmk4eE5UQTJNalV6T1RBME1qZzBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZTU4MzMzNjRiZmViZmUwYjU1MzIzMDNjYjE0MjkyNDk3ZDEyYTIxOTU2MGY3MDRjZjM4MTBmZTk4YTkxYg","altText":"1280_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE4M3xpbWFnZS9qcGVnfGFHWXlMMmc1WXk4eE5UQTJNalV6T1RNd05EazVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8YTNmMGM4M2EzZTNjMjczMzkyNmIxNTQwMDFlY2VkNDdlODNmZWI3MWYzMmI4Yjk0NTM3MTA5NDM5NmJhNWQ3Nw","altText":"1024_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwN3xpbWFnZS9qcGVnfGFHUmlMMmc1T0M4eE5UQTJNalV6T1RRMk9EZ3pNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3wxODg0NWY1NjM1YWZjNDQ3M2JkODRjNjRiNTE4OTE4NDg1Yjc5ZWIyMTNiYTFmNDJkYTg2NDUxYmViMjYyY2Yz","altText":"768_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWmhMMmc0WlM4eE5UQTJNalV6T1Rjek1EazNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMDRjZWNlZmFjOTliZmVhZGFmOGMxNmMyODdlYjJjZjc5YjJmMzYzNDA5NzhlM2ZjNGJkODkxZGM4ZTdlOGU4","altText":"480_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY5fGltYWdlL2pwZWd8YURVekwyZzRNaTh4TlRBMk1qVTBNRFU0TWprME1pOHhNakJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDY3ODAyOTQ5ZmI2MWU5NGQxNTBiMGQ5NjVlOTQ2ZDZmMWRhYTI3YzZmMTRiZjc4NWJkZDc2YTk1ZWE4MWI2YWY","altText":"120_0200000400033256000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFESmlMMmhtTWk4eE5UQTJNalV6T0RreE1UYzNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8NzBjMTJkYjZhNDE3ZTJkYTc5YmMwOWI4NTZkODA1YWQ5MTY5ZmFiZGY3NTQxNjI1MDMxNDc5OWFlZGM4ZDg4OA","altText":"1440_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHTXdMMmhoTmk4eE5UQTJNalV6T1RBME1qZzBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZTU4MzMzNjRiZmViZmUwYjU1MzIzMDNjYjE0MjkyNDk3ZDEyYTIxOTU2MGY3MDRjZjM4MTBmZTk4YTkxYg","altText":"1280_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE4M3xpbWFnZS9qcGVnfGFHWXlMMmc1WXk4eE5UQTJNalV6T1RNd05EazVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8YTNmMGM4M2EzZTNjMjczMzkyNmIxNTQwMDFlY2VkNDdlODNmZWI3MWYzMmI4Yjk0NTM3MTA5NDM5NmJhNWQ3Nw","altText":"1024_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwN3xpbWFnZS9qcGVnfGFHUmlMMmc1T0M4eE5UQTJNalV6T1RRMk9EZ3pNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3wxODg0NWY1NjM1YWZjNDQ3M2JkODRjNjRiNTE4OTE4NDg1Yjc5ZWIyMTNiYTFmNDJkYTg2NDUxYmViMjYyY2Yz","altText":"768_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWmhMMmc0WlM4eE5UQTJNalV6T1Rjek1EazNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMDRjZWNlZmFjOTliZmVhZGFmOGMxNmMyODdlYjJjZjc5YjJmMzYzNDA5NzhlM2ZjNGJkODkxZGM4ZTdlOGU4","altText":"480_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY5fGltYWdlL2pwZWd8YURVekwyZzRNaTh4TlRBMk1qVTBNRFU0TWprME1pOHhNakJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDY3ODAyOTQ5ZmI2MWU5NGQxNTBiMGQ5NjVlOTQ2ZDZmMWRhYTI3YzZmMTRiZjc4NWJkZDc2YTk1ZWE4MWI2YWY","altText":"120_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTA1NDV8aW1hZ2UvanBlZ3xhRE5tTDJobFppOHhOVEEyTWpVek9EQXlOekF6T0F8ZDY5NzU0M2NjZmQyMWFiMWIzNDY1ZjkzZjA5NmQxNzBkYzc4ODAzMDUwZmU0YWQ4MGUzNjQwYTI0NzViY2VkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHWmhMMmhtT0M4eE5UQTJNalV6T0RjeE5URTJOaTh5TURBd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8OThkMmVjMWIxOWM4ZDE0ZTI1MmZkMDZkMmYwMmZhOWQ0NWE0MDBlMjYwNDA5ODNmZTE0ZDBhODU2YWU3YmYzZQ","altText":"2000_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFESmlMMmhtTWk4eE5UQTJNalV6T0RreE1UYzNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8NzBjMTJkYjZhNDE3ZTJkYTc5YmMwOWI4NTZkODA1YWQ5MTY5ZmFiZGY3NTQxNjI1MDMxNDc5OWFlZGM4ZDg4OA","altText":"1440_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA4M3xpbWFnZS9qcGVnfGFHTXdMMmhoTmk4eE5UQTJNalV6T1RBME1qZzBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8MGM2ZTU4MzMzNjRiZmViZmUwYjU1MzIzMDNjYjE0MjkyNDk3ZDEyYTIxOTU2MGY3MDRjZjM4MTBmZTk4YTkxYg","altText":"1280_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDE4M3xpbWFnZS9qcGVnfGFHWXlMMmc1WXk4eE5UQTJNalV6T1RNd05EazVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek15TlRZd01EQXhNREJpTmw5RVJTNXFjR2N8YTNmMGM4M2EzZTNjMjczMzkyNmIxNTQwMDFlY2VkNDdlODNmZWI3MWYzMmI4Yjk0NTM3MTA5NDM5NmJhNWQ3Nw","altText":"1024_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwN3xpbWFnZS9qcGVnfGFHUmlMMmc1T0M4eE5UQTJNalV6T1RRMk9EZ3pNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3wxODg0NWY1NjM1YWZjNDQ3M2JkODRjNjRiNTE4OTE4NDg1Yjc5ZWIyMTNiYTFmNDJkYTg2NDUxYmViMjYyY2Yz","altText":"768_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWmhMMmc0WlM4eE5UQTJNalV6T1Rjek1EazNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNekkxTmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMDRjZWNlZmFjOTliZmVhZGFmOGMxNmMyODdlYjJjZjc5YjJmMzYzNDA5NzhlM2ZjNGJkODkxZGM4ZTdlOGU4","altText":"480_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcxfGltYWdlL2pwZWd8YUROa0wyZzRPQzh4TlRBMk1qVXpPVGt5TnpVNE1pOHlNREJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDU0NDk2MjlhNmYzYmViNzg5N2M3Yzk2NjUwNzdjZGU1NDQyZjQ2Nzg0MzNhZmM1MWU5YmVhY2JiYjgzZTkxZDU","altText":"200_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033256000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY5fGltYWdlL2pwZWd8YURVekwyZzRNaTh4TlRBMk1qVTBNRFU0TWprME1pOHhNakJmTURJd01EQXdNRFF3TURBek16STFOakF3TURFd01HSTJYMFJGTG1wd1p3fDY3ODAyOTQ5ZmI2MWU5NGQxNTBiMGQ5NjVlOTQ2ZDZmMWRhYTI3YzZmMTRiZjc4NWJkZDc2YTk1ZWE4MWI2YWY","altText":"120_0200000400033256000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTA1NDV8aW1hZ2UvanBlZ3xhRE5tTDJobFppOHhOVEEyTWpVek9EQXlOekF6T0F8ZDY5NzU0M2NjZmQyMWFiMWIzNDY1ZjkzZjA5NmQxNzBkYzc4ODAzMDUwZmU0YWQ4MGUzNjQwYTI0NzViY2VkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033256000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"279-907/999-950","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/279-907_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","279-907/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454086114","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 1.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51160910","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 279-907/999-950
2-conductor ground terminal block; 1.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow