[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"280-607","name":"2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/280-607","description":"<h2>Ground terminal block, 280 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 280-607). Our ground terminal blocks directly connect the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper, aluminum can be connected thanks to front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTI2Njh8aW1hZ2UvanBlZ3xhR1E0TDJnNVlpOHhOVEEyTVRVeU1UVTVOalEwTmd8OWFlNjdkZGE2NTU0ZjNhNmViOGZhM2JjZWUzZjAzY2NiZGQ2ZWYzMjE0MWRiMDU3NDlhZjFmOTM4OWNiZDM3Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEWTJMMmd6WXk4eE5UQTJNVFV5TWpJNE5EVTNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDM0NTY0MjdhNWYwZmJlNzMyZjQ1ZGE3OTk0OWI2MDcyMzBmNTdhYzMwMTc3MjhhYWM2MmUxNjdjZDY0NzY2Ng","altText":"1440_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEVTNMMmd6Tmk4eE5UQTJNVFV5TWpReE5UWTBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODdkYmQxNDg1MmMzYTNhMmJlMzNjOTY2NzU1MDE1YTNiNWJkMzFhZjdhNWU3YTU2ZTI4MmNlNzNhNzBjNzdhYQ","altText":"1280_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFHUTVMMmd5WlM4eE5UQTJNVFV5TWpZM056YzVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmEzMGQwYmE3YWZjYjhlNWRlYWQ4YTc0OTJmZmVjZWQzMDljMjA4ZmExMTQ1ZjI1ZTc1MDM5ZjViOWQ1ZmY2NA","altText":"1024_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI4MnxpbWFnZS9qcGVnfGFEWXdMMmd5T0M4eE5UQTJNVFV5TWpnME1UWXpNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5MjU5YzcwMzdiNTNjNzgxZDdiNzllYmUxMjUyMTU5YmRkYTBmOTUyZDhhMDViOTBlZjBlOGI2OTNkN2RiZDE4","altText":"768_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAzN3xpbWFnZS9qcGVnfGFERTVMMmd5T1M4eE5UQTJNVFV5TXpFd016YzNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiMGQ5YWM0ZTNjMjhiZTUwMDc5NDc0Y2NjNjM1NTg5Y2E4OGQ0ZDU4YmZlNjdhY2EwMzRmODg4NTBkYTBlMmZi","altText":"480_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE5fGltYWdlL2pwZWd8YURNMkwyZzBNUzh4TlRBMk1UVXlNemd5TkRZM01DOHhNakJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDZkN2FhNGExNDY2NzQ3MWViZDhhZTU1MzMwMGQ3YzYwOWYyN2EzOGE0MjBiNTQ4ZjlkMTdmZjNkZWRkNjg4MmE","altText":"120_0200000400033f4c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEWTJMMmd6WXk4eE5UQTJNVFV5TWpJNE5EVTNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDM0NTY0MjdhNWYwZmJlNzMyZjQ1ZGE3OTk0OWI2MDcyMzBmNTdhYzMwMTc3MjhhYWM2MmUxNjdjZDY0NzY2Ng","altText":"1440_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEVTNMMmd6Tmk4eE5UQTJNVFV5TWpReE5UWTBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODdkYmQxNDg1MmMzYTNhMmJlMzNjOTY2NzU1MDE1YTNiNWJkMzFhZjdhNWU3YTU2ZTI4MmNlNzNhNzBjNzdhYQ","altText":"1280_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFHUTVMMmd5WlM4eE5UQTJNVFV5TWpZM056YzVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmEzMGQwYmE3YWZjYjhlNWRlYWQ4YTc0OTJmZmVjZWQzMDljMjA4ZmExMTQ1ZjI1ZTc1MDM5ZjViOWQ1ZmY2NA","altText":"1024_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI4MnxpbWFnZS9qcGVnfGFEWXdMMmd5T0M4eE5UQTJNVFV5TWpnME1UWXpNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5MjU5YzcwMzdiNTNjNzgxZDdiNzllYmUxMjUyMTU5YmRkYTBmOTUyZDhhMDViOTBlZjBlOGI2OTNkN2RiZDE4","altText":"768_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAzN3xpbWFnZS9qcGVnfGFERTVMMmd5T1M4eE5UQTJNVFV5TXpFd016YzNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiMGQ5YWM0ZTNjMjhiZTUwMDc5NDc0Y2NjNjM1NTg5Y2E4OGQ0ZDU4YmZlNjdhY2EwMzRmODg4NTBkYTBlMmZi","altText":"480_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE5fGltYWdlL2pwZWd8YURNMkwyZzBNUzh4TlRBMk1UVXlNemd5TkRZM01DOHhNakJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDZkN2FhNGExNDY2NzQ3MWViZDhhZTU1MzMwMGQ3YzYwOWYyN2EzOGE0MjBiNTQ4ZjlkMTdmZjNkZWRkNjg4MmE","altText":"120_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTI2Njh8aW1hZ2UvanBlZ3xhR1E0TDJnNVlpOHhOVEEyTVRVeU1UVTVOalEwTmd8OWFlNjdkZGE2NTU0ZjNhNmViOGZhM2JjZWUzZjAzY2NiZGQ2ZWYzMjE0MWRiMDU3NDlhZjFmOTM4OWNiZDM3Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHUmhMMmd5WkM4eE5UQTJNekkwTnpRMU5ESXpPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWQ3NGY1MDAxN2YzZmVhM2I2N2NhYmZhMzhlM2QxZTg1MzBkNjI3OGVkZDE5MTJmYTA5NjQwMmVjMTg5N2M3ZQ","altText":"1440_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFEQmlMMmd5TkM4eE5UQTJNekkwTnpjeE5qTTRNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8N2E1ZDA0MzI5NTc2YmM2MjU0YWFmMWQ4Y2M1OTI5MjI1MDliMmM5MzFhNDJmZGZmNDhkYmZmYzdjNTkyMmJlYg","altText":"1280_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFEaGtMMmd4WXk4eE5UQTJNekkwTnprM09EVXlOaTh4TURJMFh6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzY4NzRhNjI5ODFkMTBjYzhiZjRhMTdlNTUxMTRmMDE3NzVlZmI0ZDZhNjY5MjRhYTk5Yjg4ZjRjOTY3MDg2YQ","altText":"1024_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHWm1MMmd6TkM4eE5UQTJNekkwT0RJME1EWTNNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMlpsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzZTdkMTBiYjQxNGRhZWVmZDAyNzQ4MDc5NjdkMjVmZTk0Yzg3NGFmMjMxY2QwNWQ1N2Y1MDJlNmRlYzM0OTA4","altText":"768_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3NHxpbWFnZS9qcGVnfGFEZGlMMmd6Wmk4eE5UQTJNekkwT0RVMk9ETTFNQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMlpsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxYWM4Y2Q4OTEzZTBjYzMyNzI2MzZhZjdlZjc3OTUwMGM2N2Q1Nzk1MTUwZWVhMjdkNWVkMmU1M2ExOWFmZjgy","altText":"480_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3fGltYWdlL2pwZWd8YURVMUwyaGhNaTh4TlRBMk16STBPVE0xTkRjNE1pOHhNakJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYTE5ZDM5ZDcxMmJmNzEzOTEwOGRhZDNlMDI5NzFiOTU2NmEzYTYzMGUwMzU2ZDdhNTkxYmZiMDA0YTAyOGM","altText":"120_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjkzMHxpbWFnZS9qcGVnfGFHUTVMMmc1WVM4eE5UQTJNekkwTmpNM01qZzVOQXxkOGM3ODg4YWJiMTNiMGYyNWM3YzY3ZWRhNTkyOGE2NDdkZWU1MDJjOTYwNTA2NTgxOGZjYzhlY2E5YWJiZmY2","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFESTJMMmcwTUM4eE5UQTJNVFV5TWpFMU16VXdNaTh5TURBd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDYzZjRkZWFjNTgxYzJhYjA1Y2U0YzQ1ZWE0ZDNkNGZjZmE2YWQwODhmMDI2M2JmMWY5YWNjMzFhNmVmMDQyOA","altText":"2000_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEWTJMMmd6WXk4eE5UQTJNVFV5TWpJNE5EVTNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDM0NTY0MjdhNWYwZmJlNzMyZjQ1ZGE3OTk0OWI2MDcyMzBmNTdhYzMwMTc3MjhhYWM2MmUxNjdjZDY0NzY2Ng","altText":"1440_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFEVTNMMmd6Tmk4eE5UQTJNVFV5TWpReE5UWTBOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODdkYmQxNDg1MmMzYTNhMmJlMzNjOTY2NzU1MDE1YTNiNWJkMzFhZjdhNWU3YTU2ZTI4MmNlNzNhNzBjNzdhYQ","altText":"1280_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzY3NXxpbWFnZS9qcGVnfGFHUTVMMmd5WlM4eE5UQTJNVFV5TWpZM056YzVNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5tTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmEzMGQwYmE3YWZjYjhlNWRlYWQ4YTc0OTJmZmVjZWQzMDljMjA4ZmExMTQ1ZjI1ZTc1MDM5ZjViOWQ1ZmY2NA","altText":"1024_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzI4MnxpbWFnZS9qcGVnfGFEWXdMMmd5T0M4eE5UQTJNVFV5TWpnME1UWXpNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5MjU5YzcwMzdiNTNjNzgxZDdiNzllYmUxMjUyMTU5YmRkYTBmOTUyZDhhMDViOTBlZjBlOGI2OTNkN2RiZDE4","altText":"768_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAzN3xpbWFnZS9qcGVnfGFERTVMMmd5T1M4eE5UQTJNVFV5TXpFd016YzNOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMlkwWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiMGQ5YWM0ZTNjMjhiZTUwMDc5NDc0Y2NjNjM1NTg5Y2E4OGQ0ZDU4YmZlNjdhY2EwMzRmODg4NTBkYTBlMmZi","altText":"480_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk3fGltYWdlL2pwZWd8YUdRNEwyZ3lZeTh4TlRBMk1UVXlNekl6TkRnME5pOHlNREJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fGU3OTM2Zjk3Y2I1ZjQxNTJlZGJlNDg1MDFhY2M5OWEzOWNiMDI3ZWM0MjI0YWRiYWY1ZmIxNzJhOTU1MGI3YjU","altText":"200_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033f4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE5fGltYWdlL2pwZWd8YURNMkwyZzBNUzh4TlRBMk1UVXlNemd5TkRZM01DOHhNakJmTURJd01EQXdNRFF3TURBek0yWTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDZkN2FhNGExNDY2NzQ3MWViZDhhZTU1MzMwMGQ3YzYwOWYyN2EzOGE0MjBiNTQ4ZjlkMTdmZjNkZWRkNjg4MmE","altText":"120_0200000400033f4c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTI2Njh8aW1hZ2UvanBlZ3xhR1E0TDJnNVlpOHhOVEEyTVRVeU1UVTVOalEwTmd8OWFlNjdkZGE2NTU0ZjNhNmViOGZhM2JjZWUzZjAzY2NiZGQ2ZWYzMjE0MWRiMDU3NDlhZjFmOTM4OWNiZDM3Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033f4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHRTRMMmd6Tnk4eE5UQTJNekkwTnpFNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmEyMTU4MDFlMjI4ZDAzMjg5ZGJkN2VkZDcyMjllYWMwYjU3NzU4NDVmY2M5Y2I0MTc5MTM3OWJlNmM1Y2YxMw","altText":"2000_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHUmhMMmd5WkM4eE5UQTJNekkwTnpRMU5ESXpPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWQ3NGY1MDAxN2YzZmVhM2I2N2NhYmZhMzhlM2QxZTg1MzBkNjI3OGVkZDE5MTJmYTA5NjQwMmVjMTg5N2M3ZQ","altText":"1440_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFEQmlMMmd5TkM4eE5UQTJNekkwTnpjeE5qTTRNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8N2E1ZDA0MzI5NTc2YmM2MjU0YWFmMWQ4Y2M1OTI5MjI1MDliMmM5MzFhNDJmZGZmNDhkYmZmYzdjNTkyMmJlYg","altText":"1280_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFEaGtMMmd4WXk4eE5UQTJNekkwTnprM09EVXlOaTh4TURJMFh6QXlNREF3TURBME1EQXdNek5tWlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YzY4NzRhNjI5ODFkMTBjYzhiZjRhMTdlNTUxMTRmMDE3NzVlZmI0ZDZhNjY5MjRhYTk5Yjg4ZjRjOTY3MDg2YQ","altText":"1024_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwN3xpbWFnZS9qcGVnfGFHWm1MMmd6TkM4eE5UQTJNekkwT0RJME1EWTNNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMlpsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wzZTdkMTBiYjQxNGRhZWVmZDAyNzQ4MDc5NjdkMjVmZTk0Yzg3NGFmMjMxY2QwNWQ1N2Y1MDJlNmRlYzM0OTA4","altText":"768_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3NHxpbWFnZS9qcGVnfGFEZGlMMmd6Wmk4eE5UQTJNekkwT0RVMk9ETTFNQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMlpsTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxYWM4Y2Q4OTEzZTBjYzMyNzI2MzZhZjdlZjc3OTUwMGM2N2Q1Nzk1MTUwZWVhMjdkNWVkMmU1M2ExOWFmZjgy","altText":"480_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjg3fGltYWdlL2pwZWd8YURSaUwyZzBOaTh4TlRBMk16STBPRGMyTkRrMU9DOHlNREJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4YTgwOTBjMzJjODFhY2MyNThjODU1N2U0MmVjZjBhNjAwNmQ2ZTNmOGY1MWM5ZDBlNGJiZDc0OTRmYmMyMjU","altText":"200_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033fe5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3fGltYWdlL2pwZWd8YURVMUwyaGhNaTh4TlRBMk16STBPVE0xTkRjNE1pOHhNakJmTURJd01EQXdNRFF3TURBek0yWmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyYTE5ZDM5ZDcxMmJmNzEzOTEwOGRhZDNlMDI5NzFiOTU2NmEzYTYzMGUwMzU2ZDdhNTkxYmZiMDA0YTAyOGM","altText":"120_0200000400033fe5000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjkzMHxpbWFnZS9qcGVnfGFHUTVMMmc1WVM4eE5UQTJNekkwTmpNM01qZzVOQXxkOGM3ODg4YWJiMTNiMGYyNWM3YzY3ZWRhNTkyOGE2NDdkZWU1MDJjOTYwNTA2NTgxOGZjYzhlY2E5YWJiZmY2","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400033fe5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"280-607","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/280-607","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","280-607"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454100087","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51162257","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 280-607
2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow