[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"280-677","name":"4-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/4-conductor-ground-terminal-block/p/280-677","description":"<h2>Ground terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 280-677). Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the four clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper, aluminum can be connected via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFETXhMMmhtWVM4eE5UQTJNalF5TXpZd01URTRNaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YTVjMjkwNTNjNzIzOWU0MmU1MzFlMGM1MGM1ZDljZmIwODM1MzhlODFiZjNiODFlZDk5NGM3MzYzOWY1MWU1Mw","altText":"1440_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFHWXhMMmhtWkM4eE5UQTJNalF5TXpjek1qSTFOQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZWJkNGNmZDFjZWE0NzJlM2YxZDk1MjcyNDE5OWY0OWQzMTEwYWQzY2YxMTUzYzBiODZjZDU5NDJmOGExYzBmNg","altText":"1280_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEUm1MMmhtWlM4eE5UQTJNalF5TXpnMk16TXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA5NTQwZTQ2NjhhYTEwOGNjNTYwZThkOWRhOWYyZTUzNmYzNGVjMjdhNTA2MTdmN2U5M2Q0NjcxODI5YTY5Yg","altText":"1024_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFHVTNMMmhoWmk4eE5UQTJNalF5TkRBMU9Ua3pOQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1V6WVRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzI3ZmI0NjJiZmI3ZGE2N2E5M2Y0NTExNDI3NTE5YmZhOGZhZjAwMDM3YzdmNDc0YjZmODM1NzkwM2RhNmNm","altText":"768_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY0MXxpbWFnZS9qcGVnfGFERTBMMmhoWXk4eE5UQTJNalF5TkRFNU1UQXdOaTgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1V6WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmZjFlMWVlMTQzYmUwYWM5YmZjOGVlYzIzMDBjNTliNjZmZGFlNjk0MjNlMDFmNjk0MjBiZDYwNGQ0ZDcwZjRi","altText":"480_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQyfGltYWdlL2pwZWd8YURVd0wyZzVNUzh4TlRBMk1qUXlORGswTkRZM01DOHhNakJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlNDViODlmYjAzZTMxNmFiN2RhOThlMjg5M2NjYzhiNzU5Y2YzZjg0MWI0YTcwYTZjNGZkMzZhM2ZlZDU0ODk","altText":"120_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjkzMXxpbWFnZS9qcGVnfGFEVTNMMmc1Tnk4eE5UQTJNalF5TWpneE5EYzFNQXwwZTVmNjUxOGI3NjA2MTg3MTdkY2RiY2I5ZGNiMDQ2N2JiOThiMWFhZjM0NjRjYTQ0OTQ0NGU0ZDk2NTVhMWQx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEWXhMMmhtTXk4eE5UQTJNalF5TXpRd05EVTNOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MDFkNDQ2YTIxNDljOWE2OWEwN2NkMTE0NTg0MGRmYmMyNGRkMGU3NDI1ZGU5N2E0YzljMDJiYmNjMDkwNTEyNQ","altText":"2000_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFETXhMMmhtWVM4eE5UQTJNalF5TXpZd01URTRNaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YTVjMjkwNTNjNzIzOWU0MmU1MzFlMGM1MGM1ZDljZmIwODM1MzhlODFiZjNiODFlZDk5NGM3MzYzOWY1MWU1Mw","altText":"1440_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFHWXhMMmhtWkM4eE5UQTJNalF5TXpjek1qSTFOQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZWJkNGNmZDFjZWE0NzJlM2YxZDk1MjcyNDE5OWY0OWQzMTEwYWQzY2YxMTUzYzBiODZjZDU5NDJmOGExYzBmNg","altText":"1280_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFEUm1MMmhtWlM4eE5UQTJNalF5TXpnMk16TXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JsTTJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTA5NTQwZTQ2NjhhYTEwOGNjNTYwZThkOWRhOWYyZTUzNmYzNGVjMjdhNTA2MTdmN2U5M2Q0NjcxODI5YTY5Yg","altText":"1024_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODcxN3xpbWFnZS9qcGVnfGFHVTNMMmhoWmk4eE5UQTJNalF5TkRBMU9Ua3pOQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1V6WVRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzI3ZmI0NjJiZmI3ZGE2N2E5M2Y0NTExNDI3NTE5YmZhOGZhZjAwMDM3YzdmNDc0YjZmODM1NzkwM2RhNmNm","altText":"768_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY0MXxpbWFnZS9qcGVnfGFERTBMMmhoWXk4eE5UQTJNalF5TkRFNU1UQXdOaTgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1V6WVRBd01ERXdNR0kyWDBSRkxtcHdad3xmZjFlMWVlMTQzYmUwYWM5YmZjOGVlYzIzMDBjNTliNjZmZGFlNjk0MjNlMDFmNjk0MjBiZDYwNGQ0ZDcwZjRi","altText":"480_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURBMUwyaGhOaTh4TlRBMk1qUXlORE15TWpBM09DOHlNREJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5ZTc2MjQ3MjliMWU1NWQwNWZjN2I0OGI3OTNkMmY4M2RhYWQ5MTRlYjE2YmRkMWY4MGIwODFhNTAyODRjYTk","altText":"200_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001de3a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQyfGltYWdlL2pwZWd8YURVd0wyZzVNUzh4TlRBMk1qUXlORGswTkRZM01DOHhNakJmTURJd01EQXdNR0V3TURBeFpHVXpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlNDViODlmYjAzZTMxNmFiN2RhOThlMjg5M2NjYzhiNzU5Y2YzZjg0MWI0YTcwYTZjNGZkMzZhM2ZlZDU0ODk","altText":"120_0200000a0001de3a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000a0001de3a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjkzMXxpbWFnZS9qcGVnfGFEVTNMMmc1Tnk4eE5UQTJNalF5TWpneE5EYzFNQXwwZTVmNjUxOGI3NjA2MTg3MTdkY2RiY2I5ZGNiMDQ2N2JiOThiMWFhZjM0NjRjYTQ0OTQ0NGU0ZDk2NTVhMWQx","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000a0001de3a000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"280-677","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-ground-terminal-block/p/280-677","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["280-677","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454100124","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51162260","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 280-677
4-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow