[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"280-678","name":"4-conductor shield terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; white","url":"/rail-mount-terminal-blocks/4-conductor-shield-terminal-block/p/280-678","description":"<h2>Shield terminal block, 280 Series, white</h2><br/><br/>Our shield terminal block (item number 280-678) makes connections quick and easy. Shield terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter and ensures that interference signals are safely dissipated. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this shield terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This shield terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the four clamping points. The white housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper, aluminum conductors thanks to front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFEaGxMMmcyT1M4eE5UQTJNakF4T0RVMU5Ua3pOQzh5TURBd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NjhlNGI4ZjY2ZjU0NjJlZGVlNjI2OTNiMGY1ZjM0Nzg3YjJmOTMzMjQ3MTBiNzg4NzY0ZmJiMjI5MzIzYWQ2Zg","altText":"2000_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTA5NHxpbWFnZS9qcGVnfGFHTmxMMmcyTlM4eE5UQTJNakF4T0RZNE56QXdOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFjZDJmMTA5Y2NkNDE4MzA3ZDk3MjFkNDFlYjhhMWUxNGMxNDhjZTYyY2E3YjE3YTFmNGY2Mzk4NzVhM2YwZg","altText":"1440_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTIxNXxpbWFnZS9qcGVnfGFEUTBMMmd4TVM4eE5UQTJNakF4T1RBeE5EWTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8NDc1MDdlM2Y0NDI5MDhmMGZiZjMzYTk5NzhjNTcxZmIzZWMxNmFkY2ZmNWNkMWM4NGI1YmZlZjNkYzE4ZmNhNg","altText":"1280_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTgyNnxpbWFnZS9qcGVnfGFHSTBMMmd3Tmk4eE5UQTJNakF4T1RNME1qTTJOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNV1JrWVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmFkY2JkYjhkNjQ4ZmY4ZTUxYWFiOTlkMmJmODg5Yjc0ZGE5MGQ2OTBhZGNjYTNlZWQ5ZWFhMWVmYmNiMTJkOA","altText":"1024_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1NXxpbWFnZS9qcGVnfGFERTVMMmd3TXk4eE5UQTJNakF4T1RZd05EVXhNQzgzTmpoZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3xjNjA2OGM0NWIzMzMwMDBlMTRkNjY5OTNmMjI5YTg0YmIzZjM1NjgzNTYzNGI1MDZjZmVmM2MwNzQ3Nzc0MjJk","altText":"768_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY1NnxpbWFnZS9qcGVnfGFEazRMMmd3WVM4eE5UQTJNakF4T1RnMk5qWTFOQzgwT0RCZk1ESXdNREF3TUdFd01EQXhaR1JoWkRBd01ERXdNR0kyWDBSRkxtcHdad3wxYzdmNGMwYmI3NTc2ZDEyNzI0YmExNGMwOTQzMjE4NzUwODFhNWJlNDQ3NThlM2M4Yzg3OGE3ZjVkYWYwNTE3","altText":"480_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA2fGltYWdlL2pwZWd8YURJNEwyaG1OaTh4TlRBMk1qQXlNREV5T0RjNU9DOHlNREJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMzM0MjQ2MDljYzA2NGYyNjliM2VlNmFhNDBiZTFlYTU3MDNmMWU2NTZjYWMzZjkyZDU4ZjA0ZTNmN2FmNGQ","altText":"200_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0001ddad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzU0fGltYWdlL2pwZWd8YURBNUwyaGxNUzh4TlRBMk1qQXlNRGM0TkRFMU9DOHhNakJmTURJd01EQXdNR0V3TURBeFpHUmhaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhMDc5YWI2NjgzNzZmYWJjMWFlNWUxYzI5ZGFlNmVmNTJjZTAxNjFhODMxNjg0NTFiMTIxYmQwZWUyZWUzOWM","altText":"120_0200000a0001ddad000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0001ddad000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTA2MTV8aW1hZ2UvanBlZ3xhR0ZrTDJoak9TOHhOVEEyTWpBeE56Z3dNakkzTUF8NjMxMTAxN2U4NjJmOGZiNWEyZGVmNmU2YjE4NmFlODNjZjhmYTgzNzAzNDBhMDYwNTMyNmFkMTU3ZDhhMWE3Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0001ddad000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50006","name":"Shielding/EMC","url":"/c/shielding-emc","description":"<p>WAGO's shield connection system offers a comprehensive and effective program for eliminating noise caused from electromagnetic interference.</p>","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"shielding-emc","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's shield connection system offers a comprehensive and effective program for eliminating noise caused from electromagnetic interference.","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"280-678","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-shield-terminal-block/p/280-678","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["280-678","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454100131","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor shield terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor shield terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; white","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51162261","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Shield terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 280-678
4-conductor shield terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; white