[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"280-907/999-950","name":"2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/280-907_999-950","description":"<h2>Ground terminal block, 280 Series, operating tool</h2><br/><br/>This ground terminal block (item number 280-907/999-950) streamlines wire connections, making them both quick and easy. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0ODh8aW1hZ2UvanBlZ3xhR1V3TDJnd09DOHhOVEEzTXpjNU5URXhNams1TUF8YjU5YzVlNTg0ODFlNThlNzM4YmEyMjliMGU0ZWRmY2QxY2Q3YmE3ODQ0ZjBiMDg4MDdiYTIwYjhhOGY5MzZjOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFEVXlMMmd4TXk4eE5UQTNNemM1TlRrNU56Y3lOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OWQzY2MwYWVjNmUwNWJmMDEwYzA2ZTlhMzJlNjM2NzNjZWI4ZmU2YmQ0MTc3NDQ1MzhhZDYyNWNiNGNjYTIxNg","altText":"1440_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHTmpMMmcyTkM4eE5UQTNNemM1TmpJMU9UZzNNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0Y2I1ZmRkMTZhYWY0M2RkMGVjZmUyZjQxNDAzZmViODNiN2VlNjU2MDUzMjBmMjU3MTQzMzUwZTUwNTcyZA","altText":"1280_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODU5OXxpbWFnZS9qcGVnfGFEUTFMMmcyWWk4eE5UQTNNemM1TmpReU16Y3hNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjgyOTIzOGQwZjYxNzM2N2E5YjA0OGQxM2Q1YzhmZTZjZWEyOGU4MDFiNDBmNTkxZDRmMGYwYmRhYmJkMDEwMw","altText":"1024_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA5OHxpbWFnZS9qcGVnfGFEWmtMMmczTWk4eE5UQTNNemM1TmpZMU16QTROaTgzTmpoZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3wyOGZlNWQyZDA2NDYwOTk4ZWUzNzgwZTIzMmRiYzI4YzFlZTNjMzI0ZDVhMTVmOWFjMWNkMWU2OTY2MTkyNGVi","altText":"768_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwMXxpbWFnZS9qcGVnfGFETmlMMmczWXk4eE5UQTNNemM1TmpreE5USXpNQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3xkZjNkYzhmODJmYTQ4MGQ1ZDdiNGNhMzg0MTBiOGUzODAxN2NiNDY5ZGZiNDcyMGMzMDEwZmFiODc2YWU5YTgw","altText":"480_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYwfGltYWdlL2pwZWd8YURFMEwyaGtaaTh4TlRBM016YzVOemN3TVRZMk1pOHhNakJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGRhOGE2ZmZmZGZkMTBhYWE5ODQxMTk5ZGQxN2JhZTViNjBlYTBkZjJjNzJjY2RlOWU2NmEyMzlhOTM3ZDM5Y2I","altText":"120_0200000400033bb0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFEVXlMMmd4TXk4eE5UQTNNemM1TlRrNU56Y3lOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OWQzY2MwYWVjNmUwNWJmMDEwYzA2ZTlhMzJlNjM2NzNjZWI4ZmU2YmQ0MTc3NDQ1MzhhZDYyNWNiNGNjYTIxNg","altText":"1440_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHTmpMMmcyTkM4eE5UQTNNemM1TmpJMU9UZzNNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0Y2I1ZmRkMTZhYWY0M2RkMGVjZmUyZjQxNDAzZmViODNiN2VlNjU2MDUzMjBmMjU3MTQzMzUwZTUwNTcyZA","altText":"1280_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODU5OXxpbWFnZS9qcGVnfGFEUTFMMmcyWWk4eE5UQTNNemM1TmpReU16Y3hNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjgyOTIzOGQwZjYxNzM2N2E5YjA0OGQxM2Q1YzhmZTZjZWEyOGU4MDFiNDBmNTkxZDRmMGYwYmRhYmJkMDEwMw","altText":"1024_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA5OHxpbWFnZS9qcGVnfGFEWmtMMmczTWk4eE5UQTNNemM1TmpZMU16QTROaTgzTmpoZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3wyOGZlNWQyZDA2NDYwOTk4ZWUzNzgwZTIzMmRiYzI4YzFlZTNjMzI0ZDVhMTVmOWFjMWNkMWU2OTY2MTkyNGVi","altText":"768_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwMXxpbWFnZS9qcGVnfGFETmlMMmczWXk4eE5UQTNNemM1TmpreE5USXpNQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3xkZjNkYzhmODJmYTQ4MGQ1ZDdiNGNhMzg0MTBiOGUzODAxN2NiNDY5ZGZiNDcyMGMzMDEwZmFiODc2YWU5YTgw","altText":"480_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYwfGltYWdlL2pwZWd8YURFMEwyaGtaaTh4TlRBM016YzVOemN3TVRZMk1pOHhNakJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGRhOGE2ZmZmZGZkMTBhYWE5ODQxMTk5ZGQxN2JhZTViNjBlYTBkZjJjNzJjY2RlOWU2NmEyMzlhOTM3ZDM5Y2I","altText":"120_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0ODh8aW1hZ2UvanBlZ3xhR1V3TDJnd09DOHhOVEEzTXpjNU5URXhNams1TUF8YjU5YzVlNTg0ODFlNThlNzM4YmEyMjliMGU0ZWRmY2QxY2Q3YmE3ODQ0ZjBiMDg4MDdiYTIwYjhhOGY5MzZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFERXlMMmhtWVM4eE5UQTNNakkzTVRBME1EVTBNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTBiN2ViMDNiMDk2MWRmOGFlYTU3YjdlZmVjMzlhZGI0YmUzZGNiYWJlYzBjMTdhYTExYTJhMWQ2ZGRlMzNjOA","altText":"1440_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHUXhMMmhtWkM4eE5UQTNNakkzTVRFM01UWXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDhmYTc1YjEyZmJlOTFlNzc3M2UwOTA5ZmE2YmZmMTM0OWNkY2NhMzc0MTUzOGE5ZDFiMDBiZDQzZTFhYmQ2Yw","altText":"1280_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFERm1MMmhtWXk4eE5UQTNNakkzTVRNd01qWTROaTh4TURJMFh6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTdmNmNkNTZhNzQ0NjBjZmJiMWEzYzEwYWViOWRkODcyNTI4N2Q3YmRkOTc1NmMwZTRlYTY2YTZmNWNjMGRhNQ","altText":"1024_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHSTNMMmhtT0M4eE5UQTNNakkzTVRRd01EazVNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMk0wT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0NmNkY2M5YWVjNzA2NjhmMjI2YTE1MWE4Mzg0YWI2OWNmMGU1OWYwZTY5NTgzYzYwMDJmOGQzZjE0ODdhYmFh","altText":"768_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0N3xpbWFnZS9qcGVnfGFETTRMMmhtTVM4eE5UQTNNakkzTVRZMk16RXpOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMk0wT1RBd01ERXdNR0kyWDBSRkxtcHdad3xmOGZiZTg1YTM5ODZjZGY0YzhjYjIwM2YxMDY1ZWMzMzU5MzM0MjkzNzliYjBhOTNlODQ2MDEyOTJhZjUzZTVi","altText":"480_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ0fGltYWdlL2pwZWd8YUdWbEwyZzVPQzh4TlRBM01qSTNNakV5TVRnNE5pOHhNakJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwNWE2NmY2MGM2YWMzOGQ2ZjdlNTE1ODk1ZWFmMGFhMzRjMmM4ODkyOWY5MzhiNGMzNTc1MjY5YjhmNzljZjc","altText":"120_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDA3MnxpbWFnZS9qcGVnfGFHWTRMMmc1WVM4eE5UQTNNakkzTURNNE5URTRNZ3wxOGU5NzRmOTU0NGI1YTExM2U3NjA3YmI5Yjg1MjhlZDJjODU5MDNkNWJlNzk2YjZmNDU2ZDgwY2Y0N2M5ZjA5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHVTFMMmd3WlM4eE5UQTNNemM1TlRnd01URXhPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NWUyMWVlN2EzMDI4YjkwYjcyMDM5OWU3YTBjMTg1YzIwMzhmMmFhZTdkZjIzNjFjYWE1N2QwMTY5ODc5Y2FiZA","altText":"2000_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFEVXlMMmd4TXk4eE5UQTNNemM1TlRrNU56Y3lOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8OWQzY2MwYWVjNmUwNWJmMDEwYzA2ZTlhMzJlNjM2NzNjZWI4ZmU2YmQ0MTc3NDQ1MzhhZDYyNWNiNGNjYTIxNg","altText":"1440_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU4OXxpbWFnZS9qcGVnfGFHTmpMMmcyTkM4eE5UQTNNemM1TmpJMU9UZzNNQzh4TWpnd1h6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0Y2I1ZmRkMTZhYWY0M2RkMGVjZmUyZjQxNDAzZmViODNiN2VlNjU2MDUzMjBmMjU3MTQzMzUwZTUwNTcyZA","altText":"1280_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODU5OXxpbWFnZS9qcGVnfGFEUTFMMmcyWWk4eE5UQTNNemM1TmpReU16Y3hNQzh4TURJMFh6QXlNREF3TURBME1EQXdNek5pWWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZjgyOTIzOGQwZjYxNzM2N2E5YjA0OGQxM2Q1YzhmZTZjZWEyOGU4MDFiNDBmNTkxZDRmMGYwYmRhYmJkMDEwMw","altText":"1024_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzA5OHxpbWFnZS9qcGVnfGFEWmtMMmczTWk4eE5UQTNNemM1TmpZMU16QTROaTgzTmpoZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3wyOGZlNWQyZDA2NDYwOTk4ZWUzNzgwZTIzMmRiYzI4YzFlZTNjMzI0ZDVhMTVmOWFjMWNkMWU2OTY2MTkyNGVi","altText":"768_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwMXxpbWFnZS9qcGVnfGFETmlMMmczWXk4eE5UQTNNemM1TmpreE5USXpNQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMkppTURBd01ERXdNR0kyWDBSRkxtcHdad3xkZjNkYzhmODJmYTQ4MGQ1ZDdiNGNhMzg0MTBiOGUzODAxN2NiNDY5ZGZiNDcyMGMzMDEwZmFiODc2YWU5YTgw","altText":"480_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYxfGltYWdlL2pwZWd8YUdJM0wyaGpZUzh4TlRBM016YzVOekV4TVRnek9DOHlNREJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGM5ZGRlYmYwODUzOTg1YjU2ZGVkZGMwNDU0ZTZmZjVlNDM1ODk1MDFlNDgyNTFkZjA4ZWM5MDYzYTk1MmI1MmU","altText":"200_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033bb0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYwfGltYWdlL2pwZWd8YURFMEwyaGtaaTh4TlRBM016YzVOemN3TVRZMk1pOHhNakJmTURJd01EQXdNRFF3TURBek0ySmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGRhOGE2ZmZmZGZkMTBhYWE5ODQxMTk5ZGQxN2JhZTViNjBlYTBkZjJjNzJjY2RlOWU2NmEyMzlhOTM3ZDM5Y2I","altText":"120_0200000400033bb0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzA0ODh8aW1hZ2UvanBlZ3xhR1V3TDJnd09DOHhOVEEzTXpjNU5URXhNams1TUF8YjU5YzVlNTg0ODFlNThlNzM4YmEyMjliMGU0ZWRmY2QxY2Q3YmE3ODQ0ZjBiMDg4MDdiYTIwYjhhOGY5MzZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000400033bb0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWmxMMmhoWlM4eE5UQTNNakkzTURrME1qSXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NTkwNjY5NDE1NzY3ZTJkOGU1NjQ2NGFiZjI0ZjJiMjljMDk3ZDI0ZTJlNDQyMDRjYTdjZTE2MDUzZDIxMDkxYQ","altText":"2000_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFERXlMMmhtWVM4eE5UQTNNakkzTVRBME1EVTBNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MTBiN2ViMDNiMDk2MWRmOGFlYTU3YjdlZmVjMzlhZGI0YmUzZGNiYWJlYzBjMTdhYTExYTJhMWQ2ZGRlMzNjOA","altText":"1440_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHUXhMMmhtWkM4eE5UQTNNakkzTVRFM01UWXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDhmYTc1YjEyZmJlOTFlNzc3M2UwOTA5ZmE2YmZmMTM0OWNkY2NhMzc0MTUzOGE5ZDFiMDBiZDQzZTFhYmQ2Yw","altText":"1280_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFERm1MMmhtWXk4eE5UQTNNakkzTVRNd01qWTROaTh4TURJMFh6QXlNREF3TURBME1EQXdNek5qTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTdmNmNkNTZhNzQ0NjBjZmJiMWEzYzEwYWViOWRkODcyNTI4N2Q3YmRkOTc1NmMwZTRlYTY2YTZmNWNjMGRhNQ","altText":"1024_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHSTNMMmhtT0M4eE5UQTNNakkzTVRRd01EazVNQzgzTmpoZk1ESXdNREF3TURRd01EQXpNMk0wT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0NmNkY2M5YWVjNzA2NjhmMjI2YTE1MWE4Mzg0YWI2OWNmMGU1OWYwZTY5NTgzYzYwMDJmOGQzZjE0ODdhYmFh","altText":"768_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0N3xpbWFnZS9qcGVnfGFETTRMMmhtTVM4eE5UQTNNakkzTVRZMk16RXpOQzgwT0RCZk1ESXdNREF3TURRd01EQXpNMk0wT1RBd01ERXdNR0kyWDBSRkxtcHdad3xmOGZiZTg1YTM5ODZjZGY0YzhjYjIwM2YxMDY1ZWMzMzU5MzM0MjkzNzliYjBhOTNlODQ2MDEyOTJhZjUzZTVi","altText":"480_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUROaEwyaGxaUzh4TlRBM01qSTNNVGN5T0RZM01DOHlNREJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI0M2NiZDM3YzEyYzMzZTliY2M2MGNmZTI3OGY1OGJjNDViOTNiNDNlZTY4NDExMDcyMWFlYmFlMTk0NzhlMGQ","altText":"200_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400033c49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ0fGltYWdlL2pwZWd8YUdWbEwyZzVPQzh4TlRBM01qSTNNakV5TVRnNE5pOHhNakJmTURJd01EQXdNRFF3TURBek0yTTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwNWE2NmY2MGM2YWMzOGQ2ZjdlNTE1ODk1ZWFmMGFhMzRjMmM4ODkyOWY5MzhiNGMzNTc1MjY5YjhmNzljZjc","altText":"120_0200000400033c49000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDA3MnxpbWFnZS9qcGVnfGFHWTRMMmc1WVM4eE5UQTNNakkzTURNNE5URTRNZ3wxOGU5NzRmOTU0NGI1YTExM2U3NjA3YmI5Yjg1MjhlZDJjODU5MDNkNWJlNzk2YjZmNDU2ZDgwY2Y0N2M5ZjA5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400033c49000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"280-907/999-950","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/280-907_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","280-907/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454108144","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51163042","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 280-907/999-950
2-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow