Item no. 282-901
2-conductor through terminal block; 6 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; gray
![120_7976219_DE 120_7976219_DE](/medias/120-7976219-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI4fGltYWdlL2pwZWd8YUdNNUwyZ3pNUzh4TXpjNU9URXpNekkwT1RVMk5pOHhNakJmTnprM05qSXhPVjlFUlM1cWNHY3wwOTYyYzkxNjg1NTEzMzE5YjMxM2I0MGJkNmU5ODljOGU4NzllOTFlZGFhYmUwNWZmMmNkNGUxODE4YjBjZTlj)
![120_9478149_DE 120_9478149_DE](/medias/120-9478149-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTY1fGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TXpnd016WXdNRFF4TWpjd01pOHhNakJmT1RRM09ERTBPVjlFUlM1cWNHY3wzMDlmODg5NTBhNzBkMDllOTE2YzlkZjUzODdjYTBiOWFlNjJmZWE1NGI0ODlmNzdlMTg2Yzc4NDRjMmRhZTU2)
![120_020000040003928f000100b6_DE 120_020000040003928f000100b6_DE](/medias/120-020000040003928f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YUdVeEwyZzFZaTh4TWpnNU9EUTRNek0zTWpBMk1pOHhNakJmTURJd01EQXdNRFF3TURBek9USTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGMwY2Q4Mzg0YmI4YTQ2Yjg4N2VlYjlhZmVjNjQ2NzFlMmQ4NzJhOTc1ODRkN2IwNTY5NDY2MmYxYjNjODZlNmE)
![120_020000070001a30f000700b6_DE 120_020000070001a30f000700b6_DE](/medias/120-020000070001a30f000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhREkwTDJobVl5OHhNalUzTURnME56a3pOalUwTWk4eE1qQmZNREl3TURBd01EY3dNREF4WVRNd1pqQXdNRGN3TUdJMlgwUkZMbXB3Wnd8NWZlYTRjNTg1YjMzODdkMDU5ZTQyMDc3MzA3Mjc2NzgxN2U4MWJlOGY4YzY1Yzg4Mzg5YTRmMTA5N2YwMGM0NA)
Item no. 282-901
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 282-901
2-conductor through terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request