[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"282-907/999-950","name":"2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/282-907_999-950","description":"<h2>Ground terminal block, 282 Series, CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 282-907/999-950) streamlines wire connections, making them both quick and easy. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjU0MTN8aW1hZ2UvanBlZ3xhR0V5TDJnNU1DOHhOVEEyTXpRNE56Z3dOelV4T0F8Y2Q0NDU2N2RkMmVmYTljYTA4MDJjMmFiZWIzZjhmZDNiMGY5MzkwMTVlOTZhZGE0MGY2OWUwOGI1MTQyNjU1OQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhRGN4TDJneVpDOHhOVEEyTXpRNE9EWXlOamN4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDI0OTg4ZWQxM2YyODU1ZjY3Y2MyNzg1NjZkNWIwNjBlNzZlZTJkNzAxMDQ2Y2Q1OTA4OTA5NzRjZjYwNTFkMDQ","altText":"1440_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhR1l6TDJneU5TOHhOVEEyTXpRNE9EZzRPRGcyTWk4eE1qZ3dYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfGFmNGFlMWNlZGNjNzliNzRiOTFkZDYyNWYzYzg0MDEwM2I3NzIxNTE3ZjU3YWRlNDgxNDk2Y2M3NjM0YmExNzE","altText":"1280_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ4NXxpbWFnZS9qcGVnfGFEbGhMMmd5WWk4eE5UQTJNelE0T1RFMU1UQXdOaTh4TURJMFh6QXlNREF3TURBME1EQXdNemt6WXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YWU4ZjA1NDgwYmNlNTdkZWZkZTJjYjc5OWFjYWY1NDI5MDk0N2I4YmJmMTExMzU2N2MzYWM2ZDVkMjAwMTI5ZQ","altText":"1024_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk0OHxpbWFnZS9qcGVnfGFEWTRMMmd6TlM4eE5UQTJNelE0T1RReE16RTFNQzgzTmpoZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzRjZjkyMWYyMWI0YTAwMGUxMTJiMjQ4YWNlYzI4M2VlOThlNzQ4OWQ2MDAxZjU1Y2U4MzYwMGUyN2NiNmRk","altText":"768_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM3MnxpbWFnZS9qcGVnfGFEaGtMMmd6Wmk4eE5UQTJNelE0T1Rjd09EQTJNaTgwT0RCZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZDkxOWVjMzZlZjRlYjIwNzUwOTQxNjA4MjBmOWJhOTgwN2Q5M2YyZmRiMzNlNTJhYWMyNDkxZjdmMDZjZjAy","altText":"480_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg2fGltYWdlL2pwZWd8YUdKakwyaGhZaTh4TlRBMk16UTVNRFkxT0RNek5DOHhNakJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGU1ZjlhMTcyYjI3MTY5M2ExYmRiNDUxYjRmNzE2NTBiNGVjOGE0MzVmOWE4NmI1Njc2ZGM0OWRlMTM2YjMyNGQ","altText":"120_02000004000393c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhRGN4TDJneVpDOHhOVEEyTXpRNE9EWXlOamN4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDI0OTg4ZWQxM2YyODU1ZjY3Y2MyNzg1NjZkNWIwNjBlNzZlZTJkNzAxMDQ2Y2Q1OTA4OTA5NzRjZjYwNTFkMDQ","altText":"1440_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhR1l6TDJneU5TOHhOVEEyTXpRNE9EZzRPRGcyTWk4eE1qZ3dYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfGFmNGFlMWNlZGNjNzliNzRiOTFkZDYyNWYzYzg0MDEwM2I3NzIxNTE3ZjU3YWRlNDgxNDk2Y2M3NjM0YmExNzE","altText":"1280_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ4NXxpbWFnZS9qcGVnfGFEbGhMMmd5WWk4eE5UQTJNelE0T1RFMU1UQXdOaTh4TURJMFh6QXlNREF3TURBME1EQXdNemt6WXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YWU4ZjA1NDgwYmNlNTdkZWZkZTJjYjc5OWFjYWY1NDI5MDk0N2I4YmJmMTExMzU2N2MzYWM2ZDVkMjAwMTI5ZQ","altText":"1024_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk0OHxpbWFnZS9qcGVnfGFEWTRMMmd6TlM4eE5UQTJNelE0T1RReE16RTFNQzgzTmpoZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzRjZjkyMWYyMWI0YTAwMGUxMTJiMjQ4YWNlYzI4M2VlOThlNzQ4OWQ2MDAxZjU1Y2U4MzYwMGUyN2NiNmRk","altText":"768_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM3MnxpbWFnZS9qcGVnfGFEaGtMMmd6Wmk4eE5UQTJNelE0T1Rjd09EQTJNaTgwT0RCZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZDkxOWVjMzZlZjRlYjIwNzUwOTQxNjA4MjBmOWJhOTgwN2Q5M2YyZmRiMzNlNTJhYWMyNDkxZjdmMDZjZjAy","altText":"480_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg2fGltYWdlL2pwZWd8YUdKakwyaGhZaTh4TlRBMk16UTVNRFkxT0RNek5DOHhNakJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGU1ZjlhMTcyYjI3MTY5M2ExYmRiNDUxYjRmNzE2NTBiNGVjOGE0MzVmOWE4NmI1Njc2ZGM0OWRlMTM2YjMyNGQ","altText":"120_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjU0MTN8aW1hZ2UvanBlZ3xhR0V5TDJnNU1DOHhOVEEyTXpRNE56Z3dOelV4T0F8Y2Q0NDU2N2RkMmVmYTljYTA4MDJjMmFiZWIzZjhmZDNiMGY5MzkwMTVlOTZhZGE0MGY2OWUwOGI1MTQyNjU1OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHRXhMMmhsTnk4eE5UQTJNemd5TWpVMk5UUXdOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MTU1Nzg1ZGRlZTRjYjBkNWNmOWVjMDhjZDcyNDg2ZDIwNjUwMTE4ZmNkN2I3ZWJkMGY3MWM1NTM1MjU4MDM0NQ","altText":"1440_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHUXdMMmhsTUM4eE5UQTJNemd5TWpjMk1qQXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzlhNzRiMjZmZjYwZTIxMTNjMjhkODNlYTllYjc5Yjc3ODFmNDliMmYyNGYyOGM0YWM5YjkzZjA4Yjg1MjY2MQ","altText":"1280_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFERXhMMmhrWkM4eE5UQTJNemd5TWpnNU16QTROaTh4TURJMFh6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8OGJmMzIzZDQ4ZmRhNGJmMDdmZTNkNjJkODgyNGU2YzllMmMwYWE2MWU4YjA2NzkxN2FhMDg2N2U2Njc0ZDM0ZA","altText":"1024_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJNemd5TXpBNE9UWTVOQzgzTmpoZk1ESXdNREF3TURRd01EQXpPRGs0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xkNjNmNDYwZDk5NzE0ZWQ2OTk0YjU5ZTY3NmUyYWFhZDM1M2I2NDQ4ODRmYWM0YmM4YjA2Y2U4ZGNmZGNhYzY1","altText":"768_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcxMnxpbWFnZS9qcGVnfGFHUTRMMmc0Tnk4eE5UQTJNemd5TXpJNE5qTXdNaTgwT0RCZk1ESXdNREF3TURRd01EQXpPRGs0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmNGFkYjA2ZjZkMDU3MTIxZTk1MThkYTY0NWY2YjVkNzIzYWY3M2JjOTkyZjgxZGMyZjU3MmJmOWEyMjI0YjNk","altText":"480_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2fGltYWdlL2pwZWd8YUdabUwyZ3lOQzh4TlRBMk16Z3lOREEzTWpjek5DOHhNakJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxYTg2MzFjZTdiMzczNmIyYmVlODg5MTdkMjYyODYyZTNhYzA4MzUyNjFmMGY2MjljYjI3MGY4OTRjYzM1ZDQ","altText":"120_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTQyOXxpbWFnZS9qcGVnfGFHWmxMMmhpWWk4eE5UQTJNemd5TVRrME1qZ3hOQXwyY2JjNjY2ZGQ2NjViNzdjNzcwMTJhYjQyOTc1YTdhYmRjZWM0YjhmOTFjYmVlNjA2MmI3YTJlODRlNDAxYzcy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURkakwyZ3pPUzh4TlRBM09UVTFNREExT0RVeU5pOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w4NTNkMmUwN2M5NWUyMmRiN2EwNjkwYzExMDExYTRiZTNiZjdkN2ViYWVhNWMxZjI0MzRlM2U1NWQwMzIyYWY2","altText":"1440_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKa0wyZ3pOUzh4TlRBM09UVTFNREU0T1RVNU9DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3NThlODgxOTBlNDAxYmYzYjNiNmNlNzExZDBmOGQwMGFhYjhmNTI2NzRkOGY4MTdjYjQ3ZDdlYTE4YmMwOTZj","altText":"1280_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdGakwyZ3pNaTh4TlRBM09UVTFNREkxTlRFek5DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1Y2Q3Mjc1MjFjMjAxMWFjMDA2NTcyYmUxOGZjNjk1OGYwYmZhYWU5NTQ2MjAzMTY5NDE1ZjIzYzVjYWZlZTA2","altText":"1024_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdSakwyZ3lZaTh4TlRBM09UVTFNRFExTVRjME1pODNOamhmTURJd01EQXdNVGt3TURBek1HUmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZkMmQzNTgyNzllMmE0MWUyZDYxZDI0YWZlOTA3YmU1MjczNjkxMWNiZmQ2YzgzNTUyZjI3NmMxZDlmNTg5YTM","altText":"768_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURGa0wyZ3lPQzh4TlRBM09UVTFNRFU0TWpneE5DODBPREJmTURJd01EQXdNVGt3TURBek1HUmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUwMDMzMDU3YWY0ODY5YWVhMDEzYWU3NGNhMjFjNzliMThmMjk5MWQxODZjNzJhZThiNjMwZTY5MjVlODdkZjI","altText":"480_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjJ8aW1hZ2UvanBlZ3xhR0U1TDJnellTOHhOVEEzT1RVMU1UTTJPVEkwTmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVmNTY5MGI4ZjlhMDA5Y2YzMTNkNzVlNzA0MWQ0OTNjMmNiNjQyYTk0MjdmN2IxZDFmNTkyZTIyMjU3ODczZg","altText":"120_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjI0fGltYWdlL2pwZWd8YURWbUwyaGlPUzh4TlRBM09UVTBPVE0zTURNNU9BfDcyNmE3ZjBmMDg2MWIzODY2YmE0ZmRlMjZkMWIyMjdiZTY2MDhhNDYzYjkzMDgxMjA3NjdhMWY3ZWU0OTI5MWE","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhREpsTDJnek5DOHhOVEEyTXpRNE9EUXpNREV4TUM4eU1EQXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDVmMWE2NWI5Mzk5NDk4M2VlMmQzZGM0YmUxMGI3OWViMTAzNDczZjRkMjMzNzIyZTc3MzJiZmNhYTMzNThjZDM","altText":"2000_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhRGN4TDJneVpDOHhOVEEyTXpRNE9EWXlOamN4T0M4eE5EUXdYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfDI0OTg4ZWQxM2YyODU1ZjY3Y2MyNzg1NjZkNWIwNjBlNzZlZTJkNzAxMDQ2Y2Q1OTA4OTA5NzRjZjYwNTFkMDQ","altText":"1440_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzMzN8aW1hZ2UvanBlZ3xhR1l6TDJneU5TOHhOVEEyTXpRNE9EZzRPRGcyTWk4eE1qZ3dYekF5TURBd01EQTBNREF3TXprell6UXdNREF4TURCaU5sOUVSUzVxY0djfGFmNGFlMWNlZGNjNzliNzRiOTFkZDYyNWYzYzg0MDEwM2I3NzIxNTE3ZjU3YWRlNDgxNDk2Y2M3NjM0YmExNzE","altText":"1280_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ4NXxpbWFnZS9qcGVnfGFEbGhMMmd5WWk4eE5UQTJNelE0T1RFMU1UQXdOaTh4TURJMFh6QXlNREF3TURBME1EQXdNemt6WXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YWU4ZjA1NDgwYmNlNTdkZWZkZTJjYjc5OWFjYWY1NDI5MDk0N2I4YmJmMTExMzU2N2MzYWM2ZDVkMjAwMTI5ZQ","altText":"1024_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk0OHxpbWFnZS9qcGVnfGFEWTRMMmd6TlM4eE5UQTJNelE0T1RReE16RTFNQzgzTmpoZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzRjZjkyMWYyMWI0YTAwMGUxMTJiMjQ4YWNlYzI4M2VlOThlNzQ4OWQ2MDAxZjU1Y2U4MzYwMGUyN2NiNmRk","altText":"768_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM3MnxpbWFnZS9qcGVnfGFEaGtMMmd6Wmk4eE5UQTJNelE0T1Rjd09EQTJNaTgwT0RCZk1ESXdNREF3TURRd01EQXpPVE5qTkRBd01ERXdNR0kyWDBSRkxtcHdad3wyZDkxOWVjMzZlZjRlYjIwNzUwOTQxNjA4MjBmOWJhOTgwN2Q5M2YyZmRiMzNlNTJhYWMyNDkxZjdmMDZjZjAy","altText":"480_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YUdNNUwyaGpNQzh4TlRBMk16UTVNREF3TWprM05DOHlNREJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGIzMGRiNjgzZjkxMThjZTM4OTE3ZDI5M2ZlZTM2OGE0YmIwOTJhODE1YTc4MzFmODIxOGM4MmZiMTgxN2M4OTA","altText":"200_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000004000393c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg2fGltYWdlL2pwZWd8YUdKakwyaGhZaTh4TlRBMk16UTVNRFkxT0RNek5DOHhNakJmTURJd01EQXdNRFF3TURBek9UTmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGU1ZjlhMTcyYjI3MTY5M2ExYmRiNDUxYjRmNzE2NTBiNGVjOGE0MzVmOWE4NmI1Njc2ZGM0OWRlMTM2YjMyNGQ","altText":"120_02000004000393c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjU0MTN8aW1hZ2UvanBlZ3xhR0V5TDJnNU1DOHhOVEEyTXpRNE56Z3dOelV4T0F8Y2Q0NDU2N2RkMmVmYTljYTA4MDJjMmFiZWIzZjhmZDNiMGY5MzkwMTVlOTZhZGE0MGY2OWUwOGI1MTQyNjU1OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000004000393c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFEWXdMMmhsWWk4eE5UQTJNemd5TWpRek5ETXpOQzh5TURBd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ODc2YmQ2ZWE0MGE0ZWZlNjkwM2VlODNjMjdlNzI0NTllNGNjZTU4ZDhmMDU1YzBjZWE0YjM4ZmQ5MjMxYzgzNg","altText":"2000_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHRXhMMmhsTnk4eE5UQTJNemd5TWpVMk5UUXdOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MTU1Nzg1ZGRlZTRjYjBkNWNmOWVjMDhjZDcyNDg2ZDIwNjUwMTE4ZmNkN2I3ZWJkMGY3MWM1NTM1MjU4MDM0NQ","altText":"1440_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHUXdMMmhsTUM4eE5UQTJNemd5TWpjMk1qQXhOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzlhNzRiMjZmZjYwZTIxMTNjMjhkODNlYTllYjc5Yjc3ODFmNDliMmYyNGYyOGM0YWM5YjkzZjA4Yjg1MjY2MQ","altText":"1280_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFERXhMMmhrWkM4eE5UQTJNemd5TWpnNU16QTROaTh4TURJMFh6QXlNREF3TURBME1EQXdNemc1T0Rnd01EQXhNREJpTmw5RVJTNXFjR2N8OGJmMzIzZDQ4ZmRhNGJmMDdmZTNkNjJkODgyNGU2YzllMmMwYWE2MWU4YjA2NzkxN2FhMDg2N2U2Njc0ZDM0ZA","altText":"1024_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5M3xpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJNemd5TXpBNE9UWTVOQzgzTmpoZk1ESXdNREF3TURRd01EQXpPRGs0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xkNjNmNDYwZDk5NzE0ZWQ2OTk0YjU5ZTY3NmUyYWFhZDM1M2I2NDQ4ODRmYWM0YmM4YjA2Y2U4ZGNmZGNhYzY1","altText":"768_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcxMnxpbWFnZS9qcGVnfGFHUTRMMmc0Tnk4eE5UQTJNemd5TXpJNE5qTXdNaTgwT0RCZk1ESXdNREF3TURRd01EQXpPRGs0T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmNGFkYjA2ZjZkMDU3MTIxZTk1MThkYTY0NWY2YjVkNzIzYWY3M2JjOTkyZjgxZGMyZjU3MmJmOWEyMjI0YjNk","altText":"480_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2fGltYWdlL2pwZWd8YURBNEwyZzRNUzh4TlRBMk16Z3lNelE0TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMzczM2ZiOWRlMjBlOWIxMGExZjAyYjFjYTFkNGFiMTM3MzIwYmFmNzIxZTZiZDc2ZTYxMDQ3YTM1YmVmYjM","altText":"200_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400038988000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2fGltYWdlL2pwZWd8YUdabUwyZ3lOQzh4TlRBMk16Z3lOREEzTWpjek5DOHhNakJmTURJd01EQXdNRFF3TURBek9EazRPREF3TURFd01HSTJYMFJGTG1wd1p3fGUxYTg2MzFjZTdiMzczNmIyYmVlODg5MTdkMjYyODYyZTNhYzA4MzUyNjFmMGY2MjljYjI3MGY4OTRjYzM1ZDQ","altText":"120_0200000400038988000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTQyOXxpbWFnZS9qcGVnfGFHWmxMMmhpWWk4eE5UQTJNemd5TVRrME1qZ3hOQXwyY2JjNjY2ZGQ2NjViNzdjNzcwMTJhYjQyOTc1YTdhYmRjZWM0YjhmOTFjYmVlNjA2MmI3YTJlODRlNDAxYzcy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"0200000400038988000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURVeUwyaGpaQzh4TlRBM09UVTBPVGt5TnpRMU5DOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3xkMjI5NzAxMjc2ZjQ1ODVhZmFiMjRmZmQ4MWYyNGM4ZmM5NmI3NzI2NDg1Yjg1N2E4ZjcxOGQ4MWI5YTAwNTE1","altText":"2000_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURkakwyZ3pPUzh4TlRBM09UVTFNREExT0RVeU5pOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w4NTNkMmUwN2M5NWUyMmRiN2EwNjkwYzExMDExYTRiZTNiZjdkN2ViYWVhNWMxZjI0MzRlM2U1NWQwMzIyYWY2","altText":"1440_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdKa0wyZ3pOUzh4TlRBM09UVTFNREU0T1RVNU9DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3NThlODgxOTBlNDAxYmYzYjNiNmNlNzExZDBmOGQwMGFhYjhmNTI2NzRkOGY4MTdjYjQ3ZDdlYTE4YmMwOTZj","altText":"1280_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdGakwyZ3pNaTh4TlRBM09UVTFNREkxTlRFek5DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtaVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1Y2Q3Mjc1MjFjMjAxMWFjMDA2NTcyYmUxOGZjNjk1OGYwYmZhYWU5NTQ2MjAzMTY5NDE1ZjIzYzVjYWZlZTA2","altText":"1024_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdSakwyZ3lZaTh4TlRBM09UVTFNRFExTVRjME1pODNOamhmTURJd01EQXdNVGt3TURBek1HUmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZkMmQzNTgyNzllMmE0MWUyZDYxZDI0YWZlOTA3YmU1MjczNjkxMWNiZmQ2YzgzNTUyZjI3NmMxZDlmNTg5YTM","altText":"768_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURGa0wyZ3lPQzh4TlRBM09UVTFNRFU0TWpneE5DODBPREJmTURJd01EQXdNVGt3TURBek1HUmxPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUwMDMzMDU3YWY0ODY5YWVhMDEzYWU3NGNhMjFjNzliMThmMjk5MWQxODZjNzJhZThiNjMwZTY5MjVlODdkZjI","altText":"480_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTN8aW1hZ2UvanBlZ3xhRFZtTDJneU1TOHhOVEEzT1RVMU1EYzNPVFF5TWk4eU1EQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjgwYzNhZjdkMmE2ZTdhMGJjOTYzNGMyOGMwMjk5MmQ3ZDcxMTYzY2I2ZmIwMmIwODg2ZjNkOTI4NTI1NWNiMQ","altText":"200_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030de9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjJ8aW1hZ2UvanBlZ3xhR0U1TDJnellTOHhOVEEzT1RVMU1UTTJPVEkwTmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdSbE9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGVmNTY5MGI4ZjlhMDA5Y2YzMTNkNzVlNzA0MWQ0OTNjMmNiNjQyYTk0MjdmN2IxZDFmNTkyZTIyMjU3ODczZg","altText":"120_0200001900030de9000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030de9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjI0fGltYWdlL2pwZWd8YURWbUwyaGlPUzh4TlRBM09UVTBPVE0zTURNNU9BfDcyNmE3ZjBmMDg2MWIzODY2YmE0ZmRlMjZkMWIyMjdiZTY2MDhhNDYzYjkzMDgxMjA3NjdhMWY3ZWU0OTI5MWE","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030de9000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"282-907/999-950","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/282-907_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","282-907/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918472371","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51128337","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 282-907/999-950
2-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow