[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"283-907/999-950","name":"2-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/283-907_999-950","description":"<h2>Ground terminal block, 283 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 283-907/999-950) is designed to connect conductors quickly and easily. Our ground terminal blocks directly connect the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 16 mm and 17 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODkzNDh8aW1hZ2UvanBlZ3xhREJrTDJnM1pTOHhOVEEyTVRneE1qYzBNREV5Tmd8ZmY3OWM5M2U5OTU3ZTBiMzA5MDIxNWQwMGE3ZDZlOWMzMzkyMjFhMmYwNjk0Yjg1YzM0NDcxMDAzYmFjZmI3OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEQmpMMmhsWWk4eE5UQTJNVGd4TXpneU1UUTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NjAzOWM3NzIxOWM4MmIwOTM1NDliNTBkZDM3ZjkzYTVhZjc1YTgyN2E5NDBjZmM1OWViYzhkMTc3M2EyMjBjZQ","altText":"1440_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFHTmlMMmhsWlM4eE5UQTJNVGd4TXprMU1qVTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njc3OTVkYTRiMmU4NjBjOGQxMzZmMzQ3YzU4MGE2N2E0NjNjY2NmZjA0ZDQ0MmJhNjdmMGZlMDBiZWQxMzA4Yg","altText":"1280_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU5NXxpbWFnZS9qcGVnfGFHTmlMMmhqTWk4eE5UQTJNVGd4TkRFME9URTFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q3NGRmMThkNzMwMmYwNjBjZDYzNzIwN2JhZDZmODllZmJjMjkzMWMxZWRhNTFkODIxMjhkMDQzYzZjNWE4Yw","altText":"1024_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4M3xpbWFnZS9qcGVnfGFHRTBMMmhpWWk4eE5UQTJNVGd4TkRNM09EVXlOaTgzTmpoZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ODFjYjgzODFjNTU0NzYzMzU4ZDk5YWQxNzZhNmRhMTM0YzRlMTYwYThjN2FjM2ZkNTVjMjlhZTI1OWZiZGFm","altText":"768_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0NHxpbWFnZS9qcGVnfGFESmlMMmhpTlM4eE5UQTJNVGd4TkRVME1qTTJOaTgwT0RCZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmODM0ZWIyYzJkYzM4NTQ0M2UyOTRlYTE0ZjRmOGQ4ZjJiMjUxYjY4ZTJkM2E5ZWUwMjM1ZjI4NTMzZmI0YWNl","altText":"480_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQwfGltYWdlL2pwZWd8YURZMUwyZzFNaTh4TlRBMk1UZ3hOVE15T0RjNU9DOHhNakJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNlNTk5YzE3MTBkZWRjZjc5ZjIzOTQ2OTkzY2JhOTUxYzJjM2VhMjBhYmI0N2NlNzAwNDliNzRmNTgzMTQ3ZGM","altText":"120_020000040003a1c3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEQmpMMmhsWWk4eE5UQTJNVGd4TXpneU1UUTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NjAzOWM3NzIxOWM4MmIwOTM1NDliNTBkZDM3ZjkzYTVhZjc1YTgyN2E5NDBjZmM1OWViYzhkMTc3M2EyMjBjZQ","altText":"1440_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFHTmlMMmhsWlM4eE5UQTJNVGd4TXprMU1qVTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njc3OTVkYTRiMmU4NjBjOGQxMzZmMzQ3YzU4MGE2N2E0NjNjY2NmZjA0ZDQ0MmJhNjdmMGZlMDBiZWQxMzA4Yg","altText":"1280_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU5NXxpbWFnZS9qcGVnfGFHTmlMMmhqTWk4eE5UQTJNVGd4TkRFME9URTFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q3NGRmMThkNzMwMmYwNjBjZDYzNzIwN2JhZDZmODllZmJjMjkzMWMxZWRhNTFkODIxMjhkMDQzYzZjNWE4Yw","altText":"1024_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4M3xpbWFnZS9qcGVnfGFHRTBMMmhpWWk4eE5UQTJNVGd4TkRNM09EVXlOaTgzTmpoZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ODFjYjgzODFjNTU0NzYzMzU4ZDk5YWQxNzZhNmRhMTM0YzRlMTYwYThjN2FjM2ZkNTVjMjlhZTI1OWZiZGFm","altText":"768_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0NHxpbWFnZS9qcGVnfGFESmlMMmhpTlM4eE5UQTJNVGd4TkRVME1qTTJOaTgwT0RCZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmODM0ZWIyYzJkYzM4NTQ0M2UyOTRlYTE0ZjRmOGQ4ZjJiMjUxYjY4ZTJkM2E5ZWUwMjM1ZjI4NTMzZmI0YWNl","altText":"480_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQwfGltYWdlL2pwZWd8YURZMUwyZzFNaTh4TlRBMk1UZ3hOVE15T0RjNU9DOHhNakJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNlNTk5YzE3MTBkZWRjZjc5ZjIzOTQ2OTkzY2JhOTUxYzJjM2VhMjBhYmI0N2NlNzAwNDliNzRmNTgzMTQ3ZGM","altText":"120_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODkzNDh8aW1hZ2UvanBlZ3xhREJrTDJnM1pTOHhOVEEyTVRneE1qYzBNREV5Tmd8ZmY3OWM5M2U5OTU3ZTBiMzA5MDIxNWQwMGE3ZDZlOWMzMzkyMjFhMmYwNjk0Yjg1YzM0NDcxMDAzYmFjZmI3OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFETXdMMmd6TkM4eE5UQTJNakkxTVRFME16RTVPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmNTIzOGU5NzFhNmM3NjQ0YzgyZGVjOTljMDEwNzg2NzYxNjllMzIxMzZiYzI5YmExOWJjZTQwYTc5ZTdkZg","altText":"1440_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHWmxMMmd6WkM4eE5UQTJNakkxTVRRd05UTTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZTE1NjI3ZWQ0NGVhYjg4NGZhYmM2ZDkxYzNjOGU0MjdlMGUyZWJkOGRjZTJlZThkZWZmMWQwNzJhNDFiM2RmOA","altText":"1280_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHSmtMMmcwTVM4eE5UQTJNakkxTVRVek5qUXhOQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8MGVlNWNjN2RjYzhjNzgyODgwMjBkYWQ3MzEwMzM3MmRkYTM4Njg1NDliODdlYjM4ZGM0ZGI1Y2JmYTIxNGNmMw","altText":"1024_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHVTBMMmcwT0M4eE5UQTJNakkxTVRjMk5UYzVNQzgzTmpoZk1ESXdNREF3TURRd01EQXpZVGhtWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5YWI4ZTIzY2M2YjQ2N2RhMjY0MTA3MzY2MjQ5YjNkNmQxZGE3NTNjZjdkYTVmZGVlM2U3MTI3ZjA0MjNkNTVj","altText":"768_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI3M3xpbWFnZS9qcGVnfGFHSTFMMmcwWmk4eE5UQTJNakkxTVRrMk1qTTVPQzgwT0RCZk1ESXdNREF3TURRd01EQXpZVGhtWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyYWY2NzM0MThlMzUzZDM4N2NkZDJlMTJlNWJkMTE0NDVmNzdhYzFiMWUxMjBkNjliYTMxOGE0M2UxZGZhNDRm","altText":"480_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg4fGltYWdlL2pwZWd8YURJMUwyaGlNaTh4TlRBMk1qSTFNamN4TmpBMk1pOHhNakJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGFjODQyMTYxYjU4NTNkYTQzYTNlMDU5YTFhZjk4NzllMWJkYzk3YmMyYjMzZGQzMmY2OGJjNDcwNjNlNmViZWI","altText":"120_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTk3NTl8aW1hZ2UvanBlZ3xhRFkyTDJnek5TOHhOVEEyTWpJMU1ERTJNREUxT0F8YjcwZGQ2ZTdlN2JmOWFkZTE0NjE1NTdkMWY1ZWQxYWNkMWQ1MGE1NjdlY2JmOTlhNmM5YmY3MjEyYzVhMTI5Mg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEazFMMmhsTVM4eE5UQTJNVGd4TXpVNU1qQTVOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmU0YzU0N2VlOTkxYzE1YmY3ODNiYjIyMmNhMjI0MzEzMWQ1YWMyMzBhNTQ2MzMzZGViOGJlM2E4MTNhYThkZg","altText":"2000_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFEQmpMMmhsWWk4eE5UQTJNVGd4TXpneU1UUTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NjAzOWM3NzIxOWM4MmIwOTM1NDliNTBkZDM3ZjkzYTVhZjc1YTgyN2E5NDBjZmM1OWViYzhkMTc3M2EyMjBjZQ","altText":"1440_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODIzN3xpbWFnZS9qcGVnfGFHTmlMMmhsWlM4eE5UQTJNVGd4TXprMU1qVTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8Njc3OTVkYTRiMmU4NjBjOGQxMzZmMzQ3YzU4MGE2N2E0NjNjY2NmZjA0ZDQ0MmJhNjdmMGZlMDBiZWQxMzA4Yg","altText":"1280_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzU5NXxpbWFnZS9qcGVnfGFHTmlMMmhqTWk4eE5UQTJNVGd4TkRFME9URTFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkV4WXpNd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q3NGRmMThkNzMwMmYwNjBjZDYzNzIwN2JhZDZmODllZmJjMjkzMWMxZWRhNTFkODIxMjhkMDQzYzZjNWE4Yw","altText":"1024_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA4M3xpbWFnZS9qcGVnfGFHRTBMMmhpWWk4eE5UQTJNVGd4TkRNM09EVXlOaTgzTmpoZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ODFjYjgzODFjNTU0NzYzMzU4ZDk5YWQxNzZhNmRhMTM0YzRlMTYwYThjN2FjM2ZkNTVjMjlhZTI1OWZiZGFm","altText":"768_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0NHxpbWFnZS9qcGVnfGFESmlMMmhpTlM4eE5UQTJNVGd4TkRVME1qTTJOaTgwT0RCZk1ESXdNREF3TURRd01EQXpZVEZqTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmODM0ZWIyYzJkYzM4NTQ0M2UyOTRlYTE0ZjRmOGQ4ZjJiMjUxYjY4ZTJkM2E5ZWUwMjM1ZjI4NTMzZmI0YWNl","altText":"480_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA0fGltYWdlL2pwZWd8YURabEwyaGhaUzh4TlRBMk1UZ3hORGN6T0RrM05DOHlNREJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM5Njk5MTI5YmI2ODNlMGRmZGIzMzdmZTk5ZjBkODNkODllY2E4OTk0YjIxZWJlM2NlMmExNWU0NDQ0ZTZiODk","altText":"200_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003a1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQwfGltYWdlL2pwZWd8YURZMUwyZzFNaTh4TlRBMk1UZ3hOVE15T0RjNU9DOHhNakJmTURJd01EQXdNRFF3TURBellURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGNlNTk5YzE3MTBkZWRjZjc5ZjIzOTQ2OTkzY2JhOTUxYzJjM2VhMjBhYmI0N2NlNzAwNDliNzRmNTgzMTQ3ZGM","altText":"120_020000040003a1c3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1ODkzNDh8aW1hZ2UvanBlZ3xhREJrTDJnM1pTOHhOVEEyTVRneE1qYzBNREV5Tmd8ZmY3OWM5M2U5OTU3ZTBiMzA5MDIxNWQwMGE3ZDZlOWMzMzkyMjFhMmYwNjk0Yjg1YzM0NDcxMDAzYmFjZmI3OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003a1c3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFEUmlMMmd4WVM4eE5UQTJNakkxTURrME5qVTVNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YWMwM2NhMGQyMjMzMjBmODRkMzY0Mjg2ZWVhMjNjMjM2OWVjZTI0NWY1MWIxYTYzYWE1YWEyYmI1YzgwNTc0OQ","altText":"2000_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFETXdMMmd6TkM4eE5UQTJNakkxTVRFME16RTVPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmNTIzOGU5NzFhNmM3NjQ0YzgyZGVjOTljMDEwNzg2NzYxNjllMzIxMzZiYzI5YmExOWJjZTQwYTc5ZTdkZg","altText":"1440_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHWmxMMmd6WkM4eE5UQTJNakkxTVRRd05UTTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZTE1NjI3ZWQ0NGVhYjg4NGZhYmM2ZDkxYzNjOGU0MjdlMGUyZWJkOGRjZTJlZThkZWZmMWQwNzJhNDFiM2RmOA","altText":"1280_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHSmtMMmcwTVM4eE5UQTJNakkxTVRVek5qUXhOQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkU0Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8MGVlNWNjN2RjYzhjNzgyODgwMjBkYWQ3MzEwMzM3MmRkYTM4Njg1NDliODdlYjM4ZGM0ZGI1Y2JmYTIxNGNmMw","altText":"1024_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI0M3xpbWFnZS9qcGVnfGFHVTBMMmcwT0M4eE5UQTJNakkxTVRjMk5UYzVNQzgzTmpoZk1ESXdNREF3TURRd01EQXpZVGhtWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5YWI4ZTIzY2M2YjQ2N2RhMjY0MTA3MzY2MjQ5YjNkNmQxZGE3NTNjZjdkYTVmZGVlM2U3MTI3ZjA0MjNkNTVj","altText":"768_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI3M3xpbWFnZS9qcGVnfGFHSTFMMmcwWmk4eE5UQTJNakkxTVRrMk1qTTVPQzgwT0RCZk1ESXdNREF3TURRd01EQXpZVGhtWmpBd01ERXdNR0kyWDBSRkxtcHdad3wyYWY2NzM0MThlMzUzZDM4N2NkZDJlMTJlNWJkMTE0NDVmNzdhYzFiMWUxMjBkNjliYTMxOGE0M2UxZGZhNDRm","altText":"480_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURGbEwyZzVaUzh4TlRBMk1qSTFNakUxT1RBd05pOHlNREJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVhZjllMzY0MjY5OTI0MGVjMDNkYjk3NzE4YjdlOTgzYzcxNDI0Y2FiNjNkNjljOGY3ZGJiNzE3OTY0ODVjZmI","altText":"200_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003a8ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg4fGltYWdlL2pwZWd8YURJMUwyaGlNaTh4TlRBMk1qSTFNamN4TmpBMk1pOHhNakJmTURJd01EQXdNRFF3TURBellUaG1aakF3TURFd01HSTJYMFJGTG1wd1p3fGFjODQyMTYxYjU4NTNkYTQzYTNlMDU5YTFhZjk4NzllMWJkYzk3YmMyYjMzZGQzMmY2OGJjNDcwNjNlNmViZWI","altText":"120_020000040003a8ff000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTk3NTl8aW1hZ2UvanBlZ3xhRFkyTDJnek5TOHhOVEEyTWpJMU1ERTJNREUxT0F8YjcwZGQ2ZTdlN2JmOWFkZTE0NjE1NTdkMWY1ZWQxYWNkMWQ1MGE1NjdlY2JmOTlhNmM5YmY3MjEyYzVhMTI5Mg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003a8ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"283-907/999-950","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/283-907_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","283-907/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454089290","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51161227","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 283-907/999-950
2-conductor ground terminal block; 16 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow