[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"285-607","name":"2-conductor ground terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-607","description":"<h2>Ground terminal block, 285 Series, operating tool</h2><br/><br/>This ground terminal block (item number 285-607) is designed for simple and secure connections. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is 23 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It comes with one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjkzODF8aW1hZ2UvanBlZ3xhR1ZpTDJoaFpTOHhOVEEyTXprM016SXpNalkzTUF8MWE2NTNlODRmZjgxNWU2YjQyODNkNjdhOGU3OGI0ZDI5M2QxNjcyOTMzYWRjODEyZDEwNjczYzFlMTcxNzgwYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTJNemszTkRJNE1USTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2JhMzMzY2UwNTMzZTgwNTM0ZTFlNjM2ZTVjMDNmNDgyYjUwMjQzNWE3OGU0MTQwMzFiY2NjOWY5NTkxZDdkNg","altText":"1440_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHWm1MMmhrWmk4eE5UQTJNemszTkRRM056ZzFOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjNhNmZkNzExY2Q3NjlhNjBkMmE2YTgyN2YxZGI1YzQ2NThmMWJhZWE3ZjdmNTRkMjc3NWI5MzI3NzcyZQ","altText":"1280_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjYzM3xpbWFnZS9qcGVnfGFESmxMMmhrT1M4eE5UQTJNemszTkRZM05EUTJNaTh4TURJMFh6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Nzg2YzJjZTY0YjdmYmIyMWQxYTZkZTdhOWE2ZDFjYmExYmZiODljOTlhZTNlZGE4Y2VkNThjNzJmZTNmYWVhNw","altText":"1024_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTUxMnxpbWFnZS9qcGVnfGFHSTNMMmhqWmk4eE5UQTJNemszTkRrd016Z3pPQzgzTmpoZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4N2RmNWJlMTJiNGRjNWQwZDE0OGM0NmJiZTFkOTUyNDg5Nzk1NjE0MDQwZTA0NjBjOTcwY2ZiMTk0ZGMzY2Rh","altText":"768_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWTFMMmc0TXk4eE5UQTJNemszTlRBMk56WTNPQzgwT0RCZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDFlM2MxODAwNWNkODA0MjkzYzljMjAwYzg4MTBhMWI4ZmZmNzE2MzM2OTM0MDlhMmNhMWE0MWNlZTQ0OTlk","altText":"480_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4fGltYWdlL2pwZWd8YURjd0wyZzJPQzh4TlRBMk16azNOVGc0TmpnM09DOHhNakJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGFjN2IxZmIwMjBlM2ZhOTRmNGE5NmRlNTM3OTI4MGQyMjI4NmM0MmU1MGQyYTA0NDg1MTQ3OTUwZDczNDc4YzE","altText":"120_020000040003b4c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTJNemszTkRJNE1USTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2JhMzMzY2UwNTMzZTgwNTM0ZTFlNjM2ZTVjMDNmNDgyYjUwMjQzNWE3OGU0MTQwMzFiY2NjOWY5NTkxZDdkNg","altText":"1440_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHWm1MMmhrWmk4eE5UQTJNemszTkRRM056ZzFOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjNhNmZkNzExY2Q3NjlhNjBkMmE2YTgyN2YxZGI1YzQ2NThmMWJhZWE3ZjdmNTRkMjc3NWI5MzI3NzcyZQ","altText":"1280_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjYzM3xpbWFnZS9qcGVnfGFESmxMMmhrT1M4eE5UQTJNemszTkRZM05EUTJNaTh4TURJMFh6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Nzg2YzJjZTY0YjdmYmIyMWQxYTZkZTdhOWE2ZDFjYmExYmZiODljOTlhZTNlZGE4Y2VkNThjNzJmZTNmYWVhNw","altText":"1024_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTUxMnxpbWFnZS9qcGVnfGFHSTNMMmhqWmk4eE5UQTJNemszTkRrd016Z3pPQzgzTmpoZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4N2RmNWJlMTJiNGRjNWQwZDE0OGM0NmJiZTFkOTUyNDg5Nzk1NjE0MDQwZTA0NjBjOTcwY2ZiMTk0ZGMzY2Rh","altText":"768_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWTFMMmc0TXk4eE5UQTJNemszTlRBMk56WTNPQzgwT0RCZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDFlM2MxODAwNWNkODA0MjkzYzljMjAwYzg4MTBhMWI4ZmZmNzE2MzM2OTM0MDlhMmNhMWE0MWNlZTQ0OTlk","altText":"480_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4fGltYWdlL2pwZWd8YURjd0wyZzJPQzh4TlRBMk16azNOVGc0TmpnM09DOHhNakJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGFjN2IxZmIwMjBlM2ZhOTRmNGE5NmRlNTM3OTI4MGQyMjI4NmM0MmU1MGQyYTA0NDg1MTQ3OTUwZDczNDc4YzE","altText":"120_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjkzODF8aW1hZ2UvanBlZ3xhR1ZpTDJoaFpTOHhOVEEyTXprM016SXpNalkzTUF8MWE2NTNlODRmZjgxNWU2YjQyODNkNjdhOGU3OGI0ZDI5M2QxNjcyOTMzYWRjODEyZDEwNjczYzFlMTcxNzgwYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFERTNMMmd3TXk4eE5UQTJNVE0wT1RRek16TTNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMzBiZGE3MzNhNWEyY2UwZGRkM2M3ZTk5ZWRhOTZiYjYyYjJiYWMwOGFlY2M1MzcxZjJiZGVlNjlmZmFmNg","altText":"1440_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEVXdMMmd3TUM4eE5UQTJNVE0wT1RVek1UWTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I0NjRjMjIwNDY5NmUyZGIxNDY0MDA5OTExOTQ2Y2MxOTdlYmI4NWZkNGZiY2U3MzcyYTFlNzY3NjdlYjhlOA","altText":"1280_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFHRTFMMmd3TXk4eE5UQTJNVE0wT1RZeU9UazRNaTh4TURJMFh6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MTFiZmUxY2Y2MjEzYTkwNWI2ZGRlN2MyMTE5ZGY3ODgwYjE1YTQ4MWI5MDI0YWUxYWZiMDRlMmJlMjI3ZjMxYQ","altText":"1024_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFHTm1MMmd3Tnk4eE5UQTJNVE0wT1RjNU16Z3lNaTgzTmpoZk1ESXdNREF3TURRd01EQXpZalUxWkRBd01ERXdNR0kyWDBSRkxtcHdad3w1NGQzMTM3ZDcxNjc3NzEzZTIwYzJmM2I0NTQ2OWI5YmVlOWQ4NmUxNzMyMzQxNzM1OWJhMjk0YjMxZDI5NWQ4","altText":"768_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg4OHxpbWFnZS9qcGVnfGFETTFMMmd3WlM4eE5UQTJNVE0wT1RrMU56WTJNaTgwT0RCZk1ESXdNREF3TURRd01EQXpZalUxWkRBd01ERXdNR0kyWDBSRkxtcHdad3w0NjQzZjY1Mzk1YWZhZmYxNjc0ZTEwOTg4ODFiZDc0OGQxZjRmN2E0ZGIzNWUwMGY0ZTI0ZTY5YzZjNmMwM2Nj","altText":"480_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA5fGltYWdlL2pwZWd8YUdRMEwyaGxNQzh4TlRBMk1UTTFNRGMzTmpnMk1pOHhNakJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fDU0Y2IwNGU4ODY5YzU1MDI1N2JhYWJhY2NhMjBjNTQ4Y2RhNDQ0ODRkNGU1NTY3ZjBkNTliNWZhODBiNDc4YjM","altText":"120_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQ2MDl8aW1hZ2UvanBlZ3xhRFU1TDJnMk9TOHhOVEEyTVRNME9EVTBPRFl6T0F8ODhjNzA1NGM2Y2M4YzgxN2QwNWMxMjJiMGQzZDgyM2Q5NWUxMTk1ZWVmNjc3NWUzZWNjNzhiMzVlNTQ4ZmVmZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5UQTJNemszTkRBNE5EWXpPQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YTdlYTMyMzYxYmVhMTFjN2RlZjNlNDVlNDM5NGQ4ZDUzYzYzMTlmOWU2ZTIzYWJhMDI2NDljYzMwMGRmMjQ4Ng","altText":"2000_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTJNemszTkRJNE1USTBOaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2JhMzMzY2UwNTMzZTgwNTM0ZTFlNjM2ZTVjMDNmNDgyYjUwMjQzNWE3OGU0MTQwMzFiY2NjOWY5NTkxZDdkNg","altText":"1440_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjExN3xpbWFnZS9qcGVnfGFHWm1MMmhrWmk4eE5UQTJNemszTkRRM056ZzFOQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZTU1NjNhNmZkNzExY2Q3NjlhNjBkMmE2YTgyN2YxZGI1YzQ2NThmMWJhZWE3ZjdmNTRkMjc3NWI5MzI3NzcyZQ","altText":"1280_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjYzM3xpbWFnZS9qcGVnfGFESmxMMmhrT1M4eE5UQTJNemszTkRZM05EUTJNaTh4TURJMFh6QXlNREF3TURBME1EQXdNMkkwWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Nzg2YzJjZTY0YjdmYmIyMWQxYTZkZTdhOWE2ZDFjYmExYmZiODljOTlhZTNlZGE4Y2VkNThjNzJmZTNmYWVhNw","altText":"1024_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTUxMnxpbWFnZS9qcGVnfGFHSTNMMmhqWmk4eE5UQTJNemszTkRrd016Z3pPQzgzTmpoZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w4N2RmNWJlMTJiNGRjNWQwZDE0OGM0NmJiZTFkOTUyNDg5Nzk1NjE0MDQwZTA0NjBjOTcwY2ZiMTk0ZGMzY2Rh","altText":"768_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgxOHxpbWFnZS9qcGVnfGFHWTFMMmc0TXk4eE5UQTJNemszTlRBMk56WTNPQzgwT0RCZk1ESXdNREF3TURRd01EQXpZalJqTkRBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDFlM2MxODAwNWNkODA0MjkzYzljMjAwYzg4MTBhMWI4ZmZmNzE2MzM2OTM0MDlhMmNhMWE0MWNlZTQ0OTlk","altText":"480_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU4fGltYWdlL2pwZWd8YUdOa0wyZzNZeTh4TlRBMk16azNOVEk1TnpBMU5DOHlNREJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDViY2Q4MDMxZTk4OTc1OGZmZDc5YzhiZjVmMWE0ZmVkMmZlNmFhNjdjYzQ0OWMxYWJjNWVkZjVkOGRhNGU2NjM","altText":"200_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b4c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4fGltYWdlL2pwZWd8YURjd0wyZzJPQzh4TlRBMk16azNOVGc0TmpnM09DOHhNakJmTURJd01EQXdNRFF3TURBellqUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGFjN2IxZmIwMjBlM2ZhOTRmNGE5NmRlNTM3OTI4MGQyMjI4NmM0MmU1MGQyYTA0NDg1MTQ3OTUwZDczNDc4YzE","altText":"120_020000040003b4c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjkzODF8aW1hZ2UvanBlZ3xhR1ZpTDJoaFpTOHhOVEEyTXprM016SXpNalkzTUF8MWE2NTNlODRmZjgxNWU2YjQyODNkNjdhOGU3OGI0ZDI5M2QxNjcyOTMzYWRjODEyZDEwNjczYzFlMTcxNzgwYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003b4c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEZG1MMmd3Tmk4eE5UQTJNVE0wT1RNek5UQTNNQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MjdlOWNiNDg2YWMwYmZiZWJkNWFiMTg1ZTE0MDEzNTZhM2UyNTVjNWIxZDM3YThkOWM4MzE2YWM1YmI2NWExZg","altText":"2000_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFERTNMMmd3TXk4eE5UQTJNVE0wT1RRek16TTNOQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNmMzBiZGE3MzNhNWEyY2UwZGRkM2M3ZTk5ZWRhOTZiYjYyYjJiYWMwOGFlY2M1MzcxZjJiZGVlNjlmZmFmNg","altText":"1440_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFEVXdMMmd3TUM4eE5UQTJNVE0wT1RVek1UWTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I0NjRjMjIwNDY5NmUyZGIxNDY0MDA5OTExOTQ2Y2MxOTdlYmI4NWZkNGZiY2U3MzcyYTFlNzY3NjdlYjhlOA","altText":"1280_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFHRTFMMmd3TXk4eE5UQTJNVE0wT1RZeU9UazRNaTh4TURJMFh6QXlNREF3TURBME1EQXdNMkkxTldRd01EQXhNREJpTmw5RVJTNXFjR2N8MTFiZmUxY2Y2MjEzYTkwNWI2ZGRlN2MyMTE5ZGY3ODgwYjE1YTQ4MWI5MDI0YWUxYWZiMDRlMmJlMjI3ZjMxYQ","altText":"1024_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0NHxpbWFnZS9qcGVnfGFHTm1MMmd3Tnk4eE5UQTJNVE0wT1RjNU16Z3lNaTgzTmpoZk1ESXdNREF3TURRd01EQXpZalUxWkRBd01ERXdNR0kyWDBSRkxtcHdad3w1NGQzMTM3ZDcxNjc3NzEzZTIwYzJmM2I0NTQ2OWI5YmVlOWQ4NmUxNzMyMzQxNzM1OWJhMjk0YjMxZDI5NWQ4","altText":"768_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg4OHxpbWFnZS9qcGVnfGFETTFMMmd3WlM4eE5UQTJNVE0wT1RrMU56WTJNaTgwT0RCZk1ESXdNREF3TURRd01EQXpZalUxWkRBd01ERXdNR0kyWDBSRkxtcHdad3w0NjQzZjY1Mzk1YWZhZmYxNjc0ZTEwOTg4ODFiZDc0OGQxZjRmN2E0ZGIzNWUwMGY0ZTI0ZTY5YzZjNmMwM2Nj","altText":"480_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk1fGltYWdlL2pwZWd8YURJd0wyaG1NaTh4TlRBMk1UTTFNREkxTWpVM05DOHlNREJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fGExYzJmNGViN2QxOTRlNmI0ZWUwYTJmNzdmNWUyZGJmM2VmNzJlNGE0MzIzYTc1OTZkYjAxOTc5YWQ0MWZiOWE","altText":"200_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b55d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjA5fGltYWdlL2pwZWd8YUdRMEwyaGxNQzh4TlRBMk1UTTFNRGMzTmpnMk1pOHhNakJmTURJd01EQXdNRFF3TURBellqVTFaREF3TURFd01HSTJYMFJGTG1wd1p3fDU0Y2IwNGU4ODY5YzU1MDI1N2JhYWJhY2NhMjBjNTQ4Y2RhNDQ0ODRkNGU1NTY3ZjBkNTliNWZhODBiNDc4YjM","altText":"120_020000040003b55d000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003b55d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQ2MDl8aW1hZ2UvanBlZ3xhRFU1TDJnMk9TOHhOVEEyTVRNME9EVTBPRFl6T0F8ODhjNzA1NGM2Y2M4YzgxN2QwNWMxMjJiMGQzZDgyM2Q5NWUxMTk1ZWVmNjc3NWUzZWNjNzhiMzVlNTQ4ZmVmZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003b55d000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"285-607","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-607","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","285-607"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454116101","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":15.0,"numberPackageUnits":15.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51163738","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 285-607
2-conductor ground terminal block; 35 mm²; lateral marker slots; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow