[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"285-637","name":"2-conductor ground terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-637","description":"<h2>Ground terminal block, 285 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 285-637) makes connections quick and easy. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is 23 mm. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTMwODR8aW1hZ2UvanBlZ3xhREJsTDJneU1DOHhOVEEyTVRrME56VTBOelkzT0F8MTE3ZmMxZjU1OTE5ZjRjZDcyYjk5YWYwY2E0NDk3YmUwODU5MzJmNTNkMTIxNmEwZWExMTQwY2NkMDgxOGY4OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHRTNMMmc0Tmk4eE5UQTJNVGswT0RRMk5URTRNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVmM2ExNDQ5MTAzYjExZDc2N2I1NzE5OTgxYTc0YmYyZDQ4NmVmMGRkMzhjYmI2ODM1NGU3YWY5YzY1ZjIzZg","altText":"1440_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEYzFMMmc1TUM4eE5UQTJNVGswT0RjeU56TXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiMWFiOGRiYmQ3YWVlZTg1MTgxN2Y5ZjZkODVjZWQxMWVhZjc5ZjY2NjI3YTdhMDNjOTRhMDMxNzliZTNiMA","altText":"1280_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEUTFMMmc1Tnk4eE5UQTJNVGswT0RreU16a3pOQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjgzMzg5ZDIzNTVjZmM5MWIzZWFlMjYzZWIzMzcxMjUwMzRiNzNlYmYwMzk4NGFjYWVhMTM0YjNkYzg1NjRmZA","altText":"1024_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjUzMHxpbWFnZS9qcGVnfGFEZ3hMMmhsT1M4eE5UQTJNVGswT1RJMU1UWXhOQzgzTmpoZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3wwNmU3MmM4MWM4ODJmZTUyYjUwOTc1M2NmOTEyZmQ4NjhjNjE3MjA3MmFhNzU5NTkzZGRiNzk5YjUwOGFiMWYz","altText":"768_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc1NnxpbWFnZS9qcGVnfGFETmxMMmhtTUM4eE5UQTJNVGswT1RRME9ESXlNaTgwT0RCZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3xmOWRlYmNjM2ExYjQyYjYwYzFlZmQxMzYxNGQ2ZTdhNmYyZDgyNzBkNzIwNTg2YjU5ODIyYWYxZDFmNGZlZTEz","altText":"480_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYxfGltYWdlL2pwZWd8YUdVeEwyZ3dNaTh4TlRBMk1UazFNREV3TXpVNE1pOHhNakJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fGFhMDYxMjJiMzU0OWZlNThjYTIxMDQ2ZDJiYmM4MDIwZTU4YmZmOWNmMjVkZjViZDFiMGYxM2ExNjk5NzQ1NGQ","altText":"120_020000040003b860000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHRTNMMmc0Tmk4eE5UQTJNVGswT0RRMk5URTRNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVmM2ExNDQ5MTAzYjExZDc2N2I1NzE5OTgxYTc0YmYyZDQ4NmVmMGRkMzhjYmI2ODM1NGU3YWY5YzY1ZjIzZg","altText":"1440_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEYzFMMmc1TUM4eE5UQTJNVGswT0RjeU56TXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiMWFiOGRiYmQ3YWVlZTg1MTgxN2Y5ZjZkODVjZWQxMWVhZjc5ZjY2NjI3YTdhMDNjOTRhMDMxNzliZTNiMA","altText":"1280_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEUTFMMmc1Tnk4eE5UQTJNVGswT0RreU16a3pOQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjgzMzg5ZDIzNTVjZmM5MWIzZWFlMjYzZWIzMzcxMjUwMzRiNzNlYmYwMzk4NGFjYWVhMTM0YjNkYzg1NjRmZA","altText":"1024_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjUzMHxpbWFnZS9qcGVnfGFEZ3hMMmhsT1M4eE5UQTJNVGswT1RJMU1UWXhOQzgzTmpoZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3wwNmU3MmM4MWM4ODJmZTUyYjUwOTc1M2NmOTEyZmQ4NjhjNjE3MjA3MmFhNzU5NTkzZGRiNzk5YjUwOGFiMWYz","altText":"768_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc1NnxpbWFnZS9qcGVnfGFETmxMMmhtTUM4eE5UQTJNVGswT1RRME9ESXlNaTgwT0RCZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3xmOWRlYmNjM2ExYjQyYjYwYzFlZmQxMzYxNGQ2ZTdhNmYyZDgyNzBkNzIwNTg2YjU5ODIyYWYxZDFmNGZlZTEz","altText":"480_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYxfGltYWdlL2pwZWd8YUdVeEwyZ3dNaTh4TlRBMk1UazFNREV3TXpVNE1pOHhNakJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fGFhMDYxMjJiMzU0OWZlNThjYTIxMDQ2ZDJiYmM4MDIwZTU4YmZmOWNmMjVkZjViZDFiMGYxM2ExNjk5NzQ1NGQ","altText":"120_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTMwODR8aW1hZ2UvanBlZ3xhREJsTDJneU1DOHhOVEEyTVRrME56VTBOelkzT0F8MTE3ZmMxZjU1OTE5ZjRjZDcyYjk5YWYwY2E0NDk3YmUwODU5MzJmNTNkMTIxNmEwZWExMTQwY2NkMDgxOGY4OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEaGxMMmd3WlM4eE5UQTJOekV3T1RrME9UUTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjFlMGI5ZDdiYzQ2YjYyZjYyNjlmYjRmZTQ1NDAzZGM4ZWRjODA2ZDI2ZDY1ZGI2NTZhODcyOGZiN2EzYTk0Zg","altText":"1440_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFHSXlMMmhsWkM4eE5UQTJOekV4TURFME5qQTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8NzMzMzRjMzA4MjlhODBmN2ZjY2ViNjRkN2RhZTFlZGNhMzc3ZTk0ZmQ0ODA2NzNhNjhmYmM1ZTE0MjZmMTczYQ","altText":"1280_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEY3lMMmhtTVM4eE5UQTJOekV4TURJM056RTFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8OWU2ZGVjNzQ5OWVhMjc3YzA0NDcwMjE2YjZiZTI2MTNhMWY5Yzg4OThhOTVkYWQwZDI1MjFkYzkwMjViNWY3Mg","altText":"1024_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEZ3hMMmhtTnk4eE5UQTJOekV4TURRd09ESXlNaTgzTmpoZk1ESXdNREF3TURRd01EQXpZV05tTWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNzA5NzEyN2ZmZTEwZjI1YjlmMDJhYTk3ZDhmNzUzMmU1ZjI4MjJiOTkyYTIyMjkzMTNmMmYwM2I5ODc3YThj","altText":"768_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ5OXxpbWFnZS9qcGVnfGFEUXdMMmhtWWk4eE5UQTJOekV4TURVek9USTVOQzgwT0RCZk1ESXdNREF3TURRd01EQXpZV05tTWpBd01ERXdNR0kyWDBSRkxtcHdad3w1MjcxNzAyMTYwMTA5OTViMTgxYzA5NTFiMGJiM2Q0OTMyM2YxNzFjMWI2NzU2NDViODg1MzQyMTI1ODczYmI4","altText":"480_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUxfGltYWdlL2pwZWd8YUdZMUwyaGhOeTh4TlRBMk56RXhNVEU1TkRZMU5DOHhNakJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGNmNjU0NmQ1YTA2NTE0NmViMThjMjNlMjM5NGRjNzE1NWFmOWY4YWU3N2E2ZTJlNjE0MTE4YmNiMDA3OTU2M2U","altText":"120_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTYyMzl8aW1hZ2UvanBlZ3xhRGd5TDJneU1pOHhOVEEyTnpFd09UTTVNalF4TkF8ZGI0MTUzZjYxYzczNGEwNTExNGViN2EzNGU5MmQ3ZDg3Y2U5Zjc5NmM4MzY1OGJmZDhiYTFhZjIyZTcxYzhkZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHUTNMMmczWmk4eE5UQTJNVGswT0RJMk9EVTNOQzh5TURBd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzZGQxZjdmMTQ1NTRhMThhNDBhODc2ZjFkOWFhYjU3NmQ5YmQzNTBmMmUwYjQ5YTQxMzEwNTMzNjI2MGNlOA","altText":"2000_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFHRTNMMmc0Tmk4eE5UQTJNVGswT0RRMk5URTRNaTh4TkRRd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8NzVmM2ExNDQ5MTAzYjExZDc2N2I1NzE5OTgxYTc0YmYyZDQ4NmVmMGRkMzhjYmI2ODM1NGU3YWY5YzY1ZjIzZg","altText":"1440_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEYzFMMmc1TUM4eE5UQTJNVGswT0RjeU56TXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MzdiMWFiOGRiYmQ3YWVlZTg1MTgxN2Y5ZjZkODVjZWQxMWVhZjc5ZjY2NjI3YTdhMDNjOTRhMDMxNzliZTNiMA","altText":"1280_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzQ0MnxpbWFnZS9qcGVnfGFEUTFMMmc1Tnk4eE5UQTJNVGswT0RreU16a3pOQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkk0TmpBd01EQXhNREJpTmw5RVJTNXFjR2N8MjgzMzg5ZDIzNTVjZmM5MWIzZWFlMjYzZWIzMzcxMjUwMzRiNzNlYmYwMzk4NGFjYWVhMTM0YjNkYzg1NjRmZA","altText":"1024_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjUzMHxpbWFnZS9qcGVnfGFEZ3hMMmhsT1M4eE5UQTJNVGswT1RJMU1UWXhOQzgzTmpoZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3wwNmU3MmM4MWM4ODJmZTUyYjUwOTc1M2NmOTEyZmQ4NjhjNjE3MjA3MmFhNzU5NTkzZGRiNzk5YjUwOGFiMWYz","altText":"768_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzc1NnxpbWFnZS9qcGVnfGFETmxMMmhtTUM4eE5UQTJNVGswT1RRME9ESXlNaTgwT0RCZk1ESXdNREF3TURRd01EQXpZamcyTURBd01ERXdNR0kyWDBSRkxtcHdad3xmOWRlYmNjM2ExYjQyYjYwYzFlZmQxMzYxNGQ2ZTdhNmYyZDgyNzBkNzIwNTg2YjU5ODIyYWYxZDFmNGZlZTEz","altText":"480_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI2fGltYWdlL2pwZWd8YURZMUwyaG1OeTh4TlRBMk1UazBPVFkzTnpVNU9DOHlNREJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhZmNhMDMxODc5Y2ZlMDA5MzI5Yjg3MmI5NGJhNTE0ZjFiNmY3YWJmOTc4YzVhNjgzYWEzYmVhOWQ3MGVhOGY","altText":"200_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003b860000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTYxfGltYWdlL2pwZWd8YUdVeEwyZ3dNaTh4TlRBMk1UazFNREV3TXpVNE1pOHhNakJmTURJd01EQXdNRFF3TURBellqZzJNREF3TURFd01HSTJYMFJGTG1wd1p3fGFhMDYxMjJiMzU0OWZlNThjYTIxMDQ2ZDJiYmM4MDIwZTU4YmZmOWNmMjVkZjViZDFiMGYxM2ExNjk5NzQ1NGQ","altText":"120_020000040003b860000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTMwODR8aW1hZ2UvanBlZ3xhREJsTDJneU1DOHhOVEEyTVRrME56VTBOelkzT0F8MTE3ZmMxZjU1OTE5ZjRjZDcyYjk5YWYwY2E0NDk3YmUwODU5MzJmNTNkMTIxNmEwZWExMTQwY2NkMDgxOGY4OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040003b860000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEUmpMMmd4TlM4eE5UQTJOekV3T1RjMU1qZzJNaTh5TURBd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0MTBkNGI5MGFkNDFkYzgwNDMwNWU2ZmEzMWM5YzM3YzEwMDFhY2RmZjU3MDliYTcxNmMxZDI5MjZlOGI2Ng","altText":"2000_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEaGxMMmd3WlM4eE5UQTJOekV3T1RrME9UUTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjFlMGI5ZDdiYzQ2YjYyZjYyNjlmYjRmZTQ1NDAzZGM4ZWRjODA2ZDI2ZDY1ZGI2NTZhODcyOGZiN2EzYTk0Zg","altText":"1440_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFHSXlMMmhsWkM4eE5UQTJOekV4TURFME5qQTNPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8NzMzMzRjMzA4MjlhODBmN2ZjY2ViNjRkN2RhZTFlZGNhMzc3ZTk0ZmQ0ODA2NzNhNjhmYmM1ZTE0MjZmMTczYQ","altText":"1280_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEY3lMMmhtTVM4eE5UQTJOekV4TURJM056RTFNQzh4TURJMFh6QXlNREF3TURBME1EQXdNMkZqWmpJd01EQXhNREJpTmw5RVJTNXFjR2N8OWU2ZGVjNzQ5OWVhMjc3YzA0NDcwMjE2YjZiZTI2MTNhMWY5Yzg4OThhOTVkYWQwZDI1MjFkYzkwMjViNWY3Mg","altText":"1024_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI4NnxpbWFnZS9qcGVnfGFEZ3hMMmhtTnk4eE5UQTJOekV4TURRd09ESXlNaTgzTmpoZk1ESXdNREF3TURRd01EQXpZV05tTWpBd01ERXdNR0kyWDBSRkxtcHdad3xiNzA5NzEyN2ZmZTEwZjI1YjlmMDJhYTk3ZDhmNzUzMmU1ZjI4MjJiOTkyYTIyMjkzMTNmMmYwM2I5ODc3YThj","altText":"768_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ5OXxpbWFnZS9qcGVnfGFEUXdMMmhtWWk4eE5UQTJOekV4TURVek9USTVOQzgwT0RCZk1ESXdNREF3TURRd01EQXpZV05tTWpBd01ERXdNR0kyWDBSRkxtcHdad3w1MjcxNzAyMTYwMTA5OTViMTgxYzA5NTFiMGJiM2Q0OTMyM2YxNzFjMWI2NzU2NDViODg1MzQyMTI1ODczYmI4","altText":"480_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyfGltYWdlL2pwZWd8YUdSbEwyaG1ZUzh4TlRBMk56RXhNRGd3TVRRek9DOHlNREJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYzU1NzBjNjNjYjkxYjhmMTFiZGM1YzFjMzg4NGUxM2E1N2EyYjQ5ZjU5ZWZjZGFkMTRlN2FkMmUxNTEwNmI","altText":"200_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040003acf2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUxfGltYWdlL2pwZWd8YUdZMUwyaGhOeTh4TlRBMk56RXhNVEU1TkRZMU5DOHhNakJmTURJd01EQXdNRFF3TURBellXTm1NakF3TURFd01HSTJYMFJGTG1wd1p3fGNmNjU0NmQ1YTA2NTE0NmViMThjMjNlMjM5NGRjNzE1NWFmOWY4YWU3N2E2ZTJlNjE0MTE4YmNiMDA3OTU2M2U","altText":"120_020000040003acf2000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMTYyMzl8aW1hZ2UvanBlZ3xhRGd5TDJneU1pOHhOVEEyTnpFd09UTTVNalF4TkF8ZGI0MTUzZjYxYzczNGEwNTExNGViN2EzNGU5MmQ3ZDg3Y2U5Zjc5NmM4MzY1OGJmZDhiYTFhZjIyZTcxYzhkZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040003acf2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURnNUwyZzBPUzh4TlRBM05UZzBNalk0TnpBd05pOHlNREF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w1MjAwZTBmMmE3ZWNmY2FmOTU5ODg2ZmQ4ZDY1YWQyMDMxZjA2ZjMzZTRkZTAwNzZjMjQ5NDFmOTI3NzkzY2Yx","altText":"2000_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkaEwyZzBNeTh4TlRBM05UZzBNamd4T0RBM09DOHhORFF3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3w3YWM4YjdkYmI0NGFmNjJhNzdjNjM4NzQzZDVhYzZjNmE5NDZkNWE0OWI2ZjJlMGNmNjU1OWM4ZTUyNWE5ZTFi","altText":"1440_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdKaUwyZ3paaTh4TlRBM05UZzBNamswT1RFMU1DOHhNamd3WHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xjM2QxOWRmN2NkNDY5NTc0MGI3MDQyMmE3Mzk2NjU2MzFiM2QyNmUxMDkyMjE2NTJmZDliZDgyZTEzMjhhNjdi","altText":"1280_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdNd0wyZ3daUzh4TlRBM05UZzBNekUwTlRjMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd016QmtOVGt3TURBeE1EQmlObDlFUlM1cWNHY3xmMzA0NDQ2YjlkMTllOGZlOGY1MDcxMzlhMzE0YmZlYzljNmYyOGUxYjhlZTQ5YmVhYTJmY2E3ZDc4ZTNmNDNk","altText":"1024_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YURkbUwyZ3hNaTh4TlRBM05UZzBNekkzTmpnek1DODNOamhmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fGJiM2VhNjA3NWYxMjZjZmU4OTFkNjFiOTA4MTNiY2Y0MDcxMWY4ZDJjOTg3Y2ZmM2MyZjAyYjQ2YWZlMjAyYzk","altText":"768_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM1fGltYWdlL2pwZWd8YUdZM0wyZ3hZaTh4TlRBM05UZzBNelV3TmpJd05pODBPREJmTURJd01EQXdNVGt3TURBek1HUTFPVEF3TURFd01HSTJYMFJGTG1wd1p3fDc1NWZlODg1MjhhZDc2YTY1OThiMmM0ZGZmYWEzY2E2YTFjNmQwYzkyNTEyNDFjYjU5MTVjNmYzYTJlNTg3Yjg","altText":"480_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDV8aW1hZ2UvanBlZ3xhR0kyTDJneFppOHhOVEEzTlRnME16WXpOekkzT0M4eU1EQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTYxNGY2MzFkYzRiMjJlYmM1MGEwZThiMzQwMTgyYWVmNzMyNjM3ZGRkMzk5YjRlN2I2MTA3YjVkYzk3NmM3NA","altText":"200_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001900030d59000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDZ8aW1hZ2UvanBlZ3xhRGxqTDJneVlTOHhOVEEzTlRnME16azVOemN5Tmk4eE1qQmZNREl3TURBd01Ua3dNREF6TUdRMU9UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWYyYTQ1OTNjNzYwOGUxMWYwMzI5ZjZkM2ZkMTQxN2VkYzA4NWJhZjQ5NWEwYzgyNDA4MmEzNDNiYjkwYmI3MA","altText":"120_0200001900030d59000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_0200001900030d59000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjc3fGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBM05UZzBNakF6TVRZME5nfDI3ZWYyNGQ3M2ZmOGViZjkxYmNhNjFlYWFlZGFkZDExMjM4ZGU4ZTAxOTc5MjZkZDlhNDMyYTM0YWYyNjBkY2U","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"0200001900030d59000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"285-637","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-ground-terminal-block/p/285-637","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","285-637"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454218768","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":15.0,"numberPackageUnits":15.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor ground terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor ground terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51169966","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 285-637
2-conductor ground terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; green-yellow