Item no. 286-368
Relay module; Nominal input voltage: 24 VDC; 1 break contact; Limiting continuous current: 5 A; Red status indicator; Module width: 10 mm; gray
Load limit curve
![120_0200000100019e5f000100b6_DE 120_0200000100019e5f000100b6_DE](/medias/120-0200000100019e5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMxfGltYWdlL2pwZWd8YUdObEwyaGtZUzh4TXpJMk9UUXhOalV3T1RRM01DOHhNakJmTURJd01EQXdNREV3TURBeE9XVTFaakF3TURFd01HSTJYMFJGTG1wd1p3fDliYzI0OWM5YjhkMzlmZmQxY2RkNmE5ZGI5ZjAwZmE4NGU2MTMyNDMwN2E1NzFiNDZkNjVjMjA1ODczNGJiNmY)
![120_020000090003182f000100b6_DE 120_020000090003182f000100b6_DE](/medias/120-020000090003182f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg4fGltYWdlL2pwZWd8YURBMUwyaG1ZaTh4TkRRNU16WXlNekk0Tnpnek9DOHhNakJmTURJd01EQXdNRGt3TURBek1UZ3laakF3TURFd01HSTJYMFJGTG1wd1p3fDRkYjYxMDA2NGE0MGY3YTRjMzUxNWM2MTU4OTIyMGRiY2NjNmFiZjI0Mzk1MDJhZTQyNTkxMjY4ZGYzZjFlYjk)
![120_02000002000024c4000100b6_DE 120_02000002000024c4000100b6_DE](/medias/120-02000002000024c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdRd0wyaGpOUzh4TWpVM01qWTRNRFExTkRFM05DOHhNakJmTURJd01EQXdNREl3TURBd01qUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGNlODVkZTYxYzY5ZjNjNmEyODc0ZTMyMGEyNDI5OTVjMTJlMzA1ZWJiNjQ4ZjY4ZTNjMjAyZjJlZjBiMjg5M2Q)
![120_02000018000017a1000300b6_EN 120_02000018000017a1000300b6_EN](/medias/120-02000018000017a1000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzc4fGltYWdlL2pwZWd8YURReUwyZzNNaTh4TkRVMU5ETXlNakkzTWpJNE5pOHhNakJmTURJd01EQXdNVGd3TURBd01UZGhNVEF3TURNd01HSTJYMFZPTG1wd1p3fGMzNjk3NmE1OGM4ZjE0ZjFkOTlhMGQ3OWNlOWQxNWNiMWYyYmIzM2NmMWExODdiN2FiZTQyZmI5ZTQxYjZkMzY)
Item no. 286-368
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 286-368
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request