Item no. 286-380
Bistable relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 6 A; Red status indicator; Module width: 15 mm; gray
DC load limit curve
![120_0200000100019f8b000100b6_DE 120_0200000100019f8b000100b6_DE](/medias/120-0200000100019f8b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTEwfGltYWdlL2pwZWd8YURGbUwyZzBZUzh4TXpnd01qVXhNVGM1TkRJd05pOHhNakJmTURJd01EQXdNREV3TURBeE9XWTRZakF3TURFd01HSTJYMFJGTG1wd1p3fGFlNTFkYmZlNmRlNzRkMjdhY2Q5OGJiNGQ5M2U5NWY2YTI0MjRhNDc2YzkwNjc2MTE4MDI5OTkxMGExOGM1Zjk)
![120_020000090003179f000100b6_DE 120_020000090003179f000100b6_DE](/medias/120-020000090003179f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU4fGltYWdlL2pwZWd8YURJd0wyZ3paUzh4TkRRNU16Y3pNVGc0TURrNU1DOHhNakJmTURJd01EQXdNRGt3TURBek1UYzVaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MDZmZTBjY2UyMzliY2JjZTM0ZTkzZjdkNzExZGZiMzAyMzNhYzUwN2U5OWNlYTBiNmFiNGVmYTM3YTQ2OTI)
![120_02000002000024c4000100b6_DE 120_02000002000024c4000100b6_DE](/medias/120-02000002000024c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ2fGltYWdlL2pwZWd8YUdRd0wyaGpOUzh4TWpVM01qWTRNRFExTkRFM05DOHhNakJmTURJd01EQXdNREl3TURBd01qUmpOREF3TURFd01HSTJYMFJGTG1wd1p3fGNlODVkZTYxYzY5ZjNjNmEyODc0ZTMyMGEyNDI5OTVjMTJlMzA1ZWJiNjQ4ZjY4ZTNjMjAyZjJlZjBiMjg5M2Q)
![120_02000002000121c6000100b6_EN 120_02000002000121c6000100b6_EN](/medias/120-02000002000121c6000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTk0fGltYWdlL2pwZWd8YUdZM0wyZ3lZeTh4TkRVMk9Ua3hPRFk1TXpRd05pOHhNakJmTURJd01EQXdNREl3TURBeE1qRmpOakF3TURFd01HSTJYMFZPTG1wd1p3fGEzMmEwMWU5ZDBlZjBjOWIwYzcyYWNkNDNjNjViOTg1NThjYTVjYmQwYWRhZDNlZjIyM2E0ZGNjYjQ1OGYzZGM)
Item no. 286-380
Bistable relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 286-380
Bistable relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request