Item no. 288-504 Relay module; Nominal input voltage: 24 V AC/DC; 1 changeover contact; Limiting continuous current: 6 A; Red status indicator; Module width: 21 mm; 2,50 mm²; gray1 of 2Color: Picture differs from the item. Item no. 288-504 Relay module Please wait ... Price and availability after LoginVariant selectionChange:Nominal input voltage UN: 24 VAC/VDC PU (SPU): 5 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure Item no. 288-504 Relay module Please wait ... Price and availability after LoginVariant selectionChange:Nominal input voltage UN: 24 VAC/VDC PU (SPU): 5 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure