[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this field-wiring terminal block (item number 294-4044). Conductors should only be connected to this field-wiring terminal block if their strip length is between 8 mm and 9 mm. Featuring four conductor terminals along with Push-in CAGE CLAMP® as well as PUSH WIRE®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Depending on the conductor type, this field-wiring terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². Four potentials can connect four poles using the twenty clamping points The white housing is made of polycarbonate (PC) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces.<br/>", "mpn" : "294-4044", "sku" : "294-4044", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000130001d0d6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxfGltYWdlL2pwZWd8YUdNeEwyZzFaQzh4TkRZNE56QXhPVFV6TWpNeE9DOHlNREJmTURJd01EQXdNVE13TURBeFpEQmtOakF3TURJd01HSTJYMFJGTG1wd1p3fDJhNTY0NGM3MTA2YjMyYWRhYTFkMzNmYTg0NGEzMDVmNjg5ZTIwOTliMDQ5NWQwMjNhN2M1Y2E5Y2ExMWFjM2U", "gtin13" : "4050821097778", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/global/field-wiring-terminal-blocks/lighting-connector/p/294-4044" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-4044

Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-4044
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece
Item no. 294-4044
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece