[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-4095/5025-000","name":"Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4095_5025-000","description":"<h2>Field-wiring terminal block, 294 Series, with 10 mm pin spacing</h2><br/><br/>Our field-wiring terminal block (item number 294-4095/5025-000) is designed for seamless electrical installations. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® as well as PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. You can connect five potentials / five poles using the twenty-five clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the white housing is made of polycarbonate (PC) for insulation. Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjQ5NjJ8aW1hZ2UvanBlZ3xhR0ptTDJoak9DOHhOVEEzTkRVMk5UZ3hOak0xTUF8M2E3MjNmYjEwOTZlYzEwYzdiOTg2NTM5NDJiMjZhOWE5MTBmZjlkYTM0ZmQ3ZjJmYWE4YzBhNDY4OWI1ZGFhMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFETTNMMmcyTlM4eE5UQTNORFUyTmpZMk9ETXhPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTE0N2I2NDUzYmI2MDIyODMwNzRjYTc4OGRkMDNmZGU3MDgzNzUwNzU3NmVlMTVjNGQxNmY0OTFmOTdkZWI0NA","altText":"1440_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFESTJMMmcyTWk4eE5UQTNORFUyTmpjek16ZzFOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTMwZGM2NDA3MTJmZDM2YzhkNWU5OTU1MWE4MWY5NWRiN2EyNzZmY2QwODA2Nzg2MGNjZDg2YjhmMDk0YTQxZA","altText":"1280_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHRTRMMmcxWVM4eE5UQTNORFUyTmprNU5UazVPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8OTNlYjkwMDcwZTMyYjQwMDRlMjEzNjU3NGZiMDlmNGFmODAyYzcyNDhmNDIyNGUzYWYwZDkxYTk5MTZjNzhmZA","altText":"1024_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDIwM3xpbWFnZS9qcGVnfGFHTTBMMmd3T0M4eE5UQTNORFUyTnpJNU1Ea3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3w1ZGM0OTFkZjYzOGM4YWE4OWYyZmMzNTg4ZTE0YzgyYjhhZDE0MzI5NGQ5YmM1OWMwMjQ3YmJjYjIyMWQ1YjFk","altText":"768_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0NHxpbWFnZS9qcGVnfGFEQTNMMmd3TWk4eE5UQTNORFUyTnpRNE56VXhPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3wzZjQ2NmJmMWY1MDNiZTNiOTVjNTRjNTE4MzE4N2ViNDQ3NjE5ODliMDA0NTliNGU0OGQ1MDQ5NDg3ZmY4M2Vk","altText":"480_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU2fGltYWdlL2pwZWd8YUdReUwyZzJNQzh4TlRBM05EVTJPREkzTXprMU1DOHhNakJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDEzMzFiMmFhZTkxOTAwMTI5YTg4MjA5YzVkOGFjMGYxYjM2NjM0NmVmN2Q2ZmQ1NzA1ZGE1NDM2YzJmMDE1YTM","altText":"120_0200001e00033534000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFETTNMMmcyTlM4eE5UQTNORFUyTmpZMk9ETXhPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTE0N2I2NDUzYmI2MDIyODMwNzRjYTc4OGRkMDNmZGU3MDgzNzUwNzU3NmVlMTVjNGQxNmY0OTFmOTdkZWI0NA","altText":"1440_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFESTJMMmcyTWk4eE5UQTNORFUyTmpjek16ZzFOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTMwZGM2NDA3MTJmZDM2YzhkNWU5OTU1MWE4MWY5NWRiN2EyNzZmY2QwODA2Nzg2MGNjZDg2YjhmMDk0YTQxZA","altText":"1280_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHRTRMMmcxWVM4eE5UQTNORFUyTmprNU5UazVPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8OTNlYjkwMDcwZTMyYjQwMDRlMjEzNjU3NGZiMDlmNGFmODAyYzcyNDhmNDIyNGUzYWYwZDkxYTk5MTZjNzhmZA","altText":"1024_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDIwM3xpbWFnZS9qcGVnfGFHTTBMMmd3T0M4eE5UQTNORFUyTnpJNU1Ea3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3w1ZGM0OTFkZjYzOGM4YWE4OWYyZmMzNTg4ZTE0YzgyYjhhZDE0MzI5NGQ5YmM1OWMwMjQ3YmJjYjIyMWQ1YjFk","altText":"768_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0NHxpbWFnZS9qcGVnfGFEQTNMMmd3TWk4eE5UQTNORFUyTnpRNE56VXhPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3wzZjQ2NmJmMWY1MDNiZTNiOTVjNTRjNTE4MzE4N2ViNDQ3NjE5ODliMDA0NTliNGU0OGQ1MDQ5NDg3ZmY4M2Vk","altText":"480_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU2fGltYWdlL2pwZWd8YUdReUwyZzJNQzh4TlRBM05EVTJPREkzTXprMU1DOHhNakJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDEzMzFiMmFhZTkxOTAwMTI5YTg4MjA5YzVkOGFjMGYxYjM2NjM0NmVmN2Q2ZmQ1NzA1ZGE1NDM2YzJmMDE1YTM","altText":"120_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjQ5NjJ8aW1hZ2UvanBlZ3xhR0ptTDJoak9DOHhOVEEzTkRVMk5UZ3hOak0xTUF8M2E3MjNmYjEwOTZlYzEwYzdiOTg2NTM5NDJiMjZhOWE5MTBmZjlkYTM0ZmQ3ZjJmYWE4YzBhNDY4OWI1ZGFhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEbGxMMmc1WXk4eE5UQTNNelE0T1RVNE5ERTFPQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDhiNmQwMjBlNjAwMzZhZjM4YzQ2MjdlMWI2YjI3MGJkMWU2ODNlNzhlY2M3ZDkxOWRkMDBlMmU1MjliYTEwNQ","altText":"1440_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEaG1MMmc1Tmk4eE5UQTNNelE0T1RjeE5USXpNQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8OWU4OTgyMWU0ZTgwNjBmOTk4OWZiYWJjM2M0ODM5ZDkwMDk3ZTczOTU0ZWZkZGI4MzhjNDM2NGQ2NGViYmMwZg","altText":"1280_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEYzRMMmc1TWk4eE5UQTNNelE0T1RnM09UQTNNQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NjJiMWIyZTYyM2U2MDljYzkwZjg0MmViMzUyZTc0Yjg5MzQyN2MzY2EyNGZjMTdiMjFmMGNjODQ3YTE0Y2NmNg","altText":"1024_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEY3hMMmcyT1M4eE5UQTNNelE1TURBME1qa3hNQzgzTmpoZk1ESXdNREF3TVdJd01EQXhOVGxtWkRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIxOGNmMzMzZTYwMzZkNjQ2ZjY4OTJhMDYxZGU2YzJmMTI4ODk5NDlhZTc2NjQ4NjE0YzlmMTAxNDRkY2Q0","altText":"768_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE4NHxpbWFnZS9qcGVnfGFEWm1MMmcyWXk4eE5UQTNNelE1TURFd09EUTBOaTgwT0RCZk1ESXdNREF3TVdJd01EQXhOVGxtWkRBd01ERXdNR0kyWDBSRkxtcHdad3xiZDVlZTliM2UyOWE0ODg0MmViY2M4ZDQ0ZGE5YzI1YTg4M2I0MWZkYTVkOTYzYTQyMjAxYjFlYjUwOWI4ZmQz","altText":"480_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0fGltYWdlL2pwZWd8YURobEwyZzRNUzh4TlRBM016UTVNRGMyTXpnd05pOHhNakJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fGFiZjkyOWE2NzY3MTdlNWJmMmQ3MjEzZDJhNTBkZDAwMTI5Mjg5NDgyMWFhNDgzMWM0ZWFmM2MxZDliYmEyNjU","altText":"120_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDQ1NnxpbWFnZS9qcGVnfGFEWTVMMmhtT1M4eE5UQTNNelE0T0RreU9EYzVPQXxiYWNlYmEwYTdiMTU2MDc4MWVjODU4MzhhNmM0MDg2ZWJkNWIxZTUwZGVlYjNjY2VmOTFiMTQ5YjBiMjY0ZjJl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHWTFMMmcyWWk4eE5UQTNORFUyTmpRM01UY3hNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8Y2ZmYmMxOTY2NmQ5OWE3NzQyOGFlMDllMjgzM2UwZWZlZDcxNTY1YjYwMzY3ZDEzMDIyYTFiMDk1MzM3ZmNjYg","altText":"2000_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFETTNMMmcyTlM4eE5UQTNORFUyTmpZMk9ETXhPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTE0N2I2NDUzYmI2MDIyODMwNzRjYTc4OGRkMDNmZGU3MDgzNzUwNzU3NmVlMTVjNGQxNmY0OTFmOTdkZWI0NA","altText":"1440_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFESTJMMmcyTWk4eE5UQTNORFUyTmpjek16ZzFOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8YTMwZGM2NDA3MTJmZDM2YzhkNWU5OTU1MWE4MWY5NWRiN2EyNzZmY2QwODA2Nzg2MGNjZDg2YjhmMDk0YTQxZA","altText":"1280_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzEzN3xpbWFnZS9qcGVnfGFHRTRMMmcxWVM4eE5UQTNORFUyTmprNU5UazVPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNek0xTXpRd01EQXpNREJpTmw5RVJTNXFjR2N8OTNlYjkwMDcwZTMyYjQwMDRlMjEzNjU3NGZiMDlmNGFmODAyYzcyNDhmNDIyNGUzYWYwZDkxYTk5MTZjNzhmZA","altText":"1024_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDIwM3xpbWFnZS9qcGVnfGFHTTBMMmd3T0M4eE5UQTNORFUyTnpJNU1Ea3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3w1ZGM0OTFkZjYzOGM4YWE4OWYyZmMzNTg4ZTE0YzgyYjhhZDE0MzI5NGQ5YmM1OWMwMjQ3YmJjYjIyMWQ1YjFk","altText":"768_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0NHxpbWFnZS9qcGVnfGFEQTNMMmd3TWk4eE5UQTNORFUyTnpRNE56VXhPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpNelV6TkRBd01ETXdNR0kyWDBSRkxtcHdad3wzZjQ2NmJmMWY1MDNiZTNiOTVjNTRjNTE4MzE4N2ViNDQ3NjE5ODliMDA0NTliNGU0OGQ1MDQ5NDg3ZmY4M2Vk","altText":"480_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0fGltYWdlL2pwZWd8YURjeUwyZ3dOQzh4TlRBM05EVTJOelkxTVRNMU9DOHlNREJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDM3NzBlYjg3YmZhYzRlYjA2OWVkZWU0OTBiMTA0NjQzZGQ5Y2QzN2NkM2Y0ZjRjNzZlODM0YTBiNTZkNWM3NDc","altText":"200_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00033534000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzU2fGltYWdlL2pwZWd8YUdReUwyZzJNQzh4TlRBM05EVTJPREkzTXprMU1DOHhNakJmTURJd01EQXdNV1V3TURBek16VXpOREF3TURNd01HSTJYMFJGTG1wd1p3fDEzMzFiMmFhZTkxOTAwMTI5YTg4MjA5YzVkOGFjMGYxYjM2NjM0NmVmN2Q2ZmQ1NzA1ZGE1NDM2YzJmMDE1YTM","altText":"120_0200001e00033534000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjQ5NjJ8aW1hZ2UvanBlZ3xhR0ptTDJoak9DOHhOVEEzTkRVMk5UZ3hOak0xTUF8M2E3MjNmYjEwOTZlYzEwYzdiOTg2NTM5NDJiMjZhOWE5MTBmZjlkYTM0ZmQ3ZjJmYWE4YzBhNDY4OWI1ZGFhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001e00033534000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEWmxMMmhoTXk4eE5UQTNNelE0T1RNNE56VTFNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8MTg4Y2ZlYTc4ZmNkYWZkMTk5OTZkMDE1YjY3NjA1YWI1YzYzN2ViNTY4OGE0MmJmZmU0ODRiY2FmMTBlNGYzOQ","altText":"2000_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEbGxMMmc1WXk4eE5UQTNNelE0T1RVNE5ERTFPQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NDhiNmQwMjBlNjAwMzZhZjM4YzQ2MjdlMWI2YjI3MGJkMWU2ODNlNzhlY2M3ZDkxOWRkMDBlMmU1MjliYTEwNQ","altText":"1440_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEaG1MMmc1Tmk4eE5UQTNNelE0T1RjeE5USXpNQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8OWU4OTgyMWU0ZTgwNjBmOTk4OWZiYWJjM2M0ODM5ZDkwMDk3ZTczOTU0ZWZkZGI4MzhjNDM2NGQ2NGViYmMwZg","altText":"1280_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEYzRMMmc1TWk4eE5UQTNNelE0T1RnM09UQTNNQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFU1Wm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8NjJiMWIyZTYyM2U2MDljYzkwZjg0MmViMzUyZTc0Yjg5MzQyN2MzY2EyNGZjMTdiMjFmMGNjODQ3YTE0Y2NmNg","altText":"1024_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzQ4MXxpbWFnZS9qcGVnfGFEY3hMMmcyT1M4eE5UQTNNelE1TURBME1qa3hNQzgzTmpoZk1ESXdNREF3TVdJd01EQXhOVGxtWkRBd01ERXdNR0kyWDBSRkxtcHdad3w0MzIxOGNmMzMzZTYwMzZkNjQ2ZjY4OTJhMDYxZGU2YzJmMTI4ODk5NDlhZTc2NjQ4NjE0YzlmMTAxNDRkY2Q0","altText":"768_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE4NHxpbWFnZS9qcGVnfGFEWm1MMmcyWXk4eE5UQTNNelE1TURFd09EUTBOaTgwT0RCZk1ESXdNREF3TVdJd01EQXhOVGxtWkRBd01ERXdNR0kyWDBSRkxtcHdad3xiZDVlZTliM2UyOWE0ODg0MmViY2M4ZDQ0ZGE5YzI1YTg4M2I0MWZkYTVkOTYzYTQyMjAxYjFlYjUwOWI4ZmQz","altText":"480_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg4fGltYWdlL2pwZWd8YURNd0wyZzJaQzh4TlRBM016UTVNREUzTXprNE1pOHlNREJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fDhhYmQ0N2I4NTdjNmNkMDczZjcwYTIwZjQ0ODdmODA1NzZlOTYyOGFlZGYyNWEwYmQ5NGRlNmM5ZWEyMDNlNjg","altText":"200_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b000159fd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDc0fGltYWdlL2pwZWd8YURobEwyZzRNUzh4TlRBM016UTVNRGMyTXpnd05pOHhNakJmTURJd01EQXdNV0l3TURBeE5UbG1aREF3TURFd01HSTJYMFJGTG1wd1p3fGFiZjkyOWE2NzY3MTdlNWJmMmQ3MjEzZDJhNTBkZDAwMTI5Mjg5NDgyMWFhNDgzMWM0ZWFmM2MxZDliYmEyNjU","altText":"120_0200001b000159fd000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b000159fd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NDQ1NnxpbWFnZS9qcGVnfGFEWTVMMmhtT1M4eE5UQTNNelE0T0RreU9EYzVPQXxiYWNlYmEwYTdiMTU2MDc4MWVjODU4MzhhNmM0MDg2ZWJkNWIxZTUwZGVlYjNjY2VmOTFiMTQ5YjBiMjY0ZjJl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b000159fd000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-4095/5025-000","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4095_5025-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-4095/5025-000","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143279284","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60257481","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-4095/5025-000
Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white