[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-4215","name":"Lighting connector; push-button, external; with snap-in ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4215","description":"<h2>Field-wiring terminal block, 294 Series, push-button</h2><br/><br/>Connect conductors quickly and easily with this field-wiring terminal block (item number 294-4215). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product incorporates four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. There are twenty-five clamping points available that you can use to connect five different potentials / five poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polycarbonate (PC) for insulation. Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTczNjN8aW1hZ2UvanBlZ3xhR05qTDJnd1pDOHhOVEEzTkRRNE5qVXhOemM1TUF8N2ZiNGUwYzUzMDVkMWViMjVlNzAzMWJkODI3ZGJlN2YyZmJhZDZiYWJhMTAxMjM1ODk0ODk1MGM5NmJhYjNmNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHWmtMMmczTUM4eE5UQTNORFE0TnpNek5qazVNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8Zjc1OWE3Y2I0ZjJlYjcwNWEyYjkxOGRjZWNiZDA4MDY1ZTZlZmRmM2U4ODViZGM1NmY3ZTA0NmRmNGU4ZTEzMg","altText":"1440_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEYzJMMmczTnk4eE5UQTNORFE0TnpVd01EZ3pNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8OGU5NDEzNjQxNTRkZTJlNmE1NjA0MDc4YTNiYjgzMmI4NDJlZWFjZTdmZDI2YTIxN2ZiOGUxYTc3Y2Y2NDkwMw","altText":"1280_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEZGpMMmczT0M4eE5UQTNORFE0TnpVNU9URXpOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTQzMzg1OTEyOGVmNDQ5ZDhhZGJlNjdmMTk4MzdhYjk3NTgzMDA3OTgwMjkwNTVlYjYyYjEyMTI0MjZhOTViNg","altText":"1024_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAwOHxpbWFnZS9qcGVnfGFEUmpMMmczWmk4eE5UQTNORFE0TnpjNU5UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3wwZjBkNWI0ZTlhYWRmYTU1N2U2ZWUyMDcyMGIwZGE5NDM1ZTYwYTc4ODdlMjIxZTViOTkzNGNkNjk4NGFmMjk2","altText":"768_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxOXxpbWFnZS9qcGVnfGFEVmlMMmc0TlM4eE5UQTNORFE0TnpreU5qZ3hOQzgwT0RCZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3xiYWFhNGFlODlhYmEwMWViMTE5Mzg0OGUwODgxZmIzMDU2YTIyNzRjNjcyODVlMTc0ODJhYjdmMDcwMjE2ZmI4","altText":"480_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAxfGltYWdlL2pwZWd8YUdOakwyaGxOQzh4TlRBM05EUTRPRFl4TkRrME1pOHhNakJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fGQ2ZDA1YzUzYjJjNDBkZTQyMmZlZTZkM2M1ZjJmZjNhNDQxYTk1NmY0MTdlMWZmZDc3MjZmMGNlY2QzZWI2MDQ","altText":"120_020000060000169e000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHWmtMMmczTUM4eE5UQTNORFE0TnpNek5qazVNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8Zjc1OWE3Y2I0ZjJlYjcwNWEyYjkxOGRjZWNiZDA4MDY1ZTZlZmRmM2U4ODViZGM1NmY3ZTA0NmRmNGU4ZTEzMg","altText":"1440_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEYzJMMmczTnk4eE5UQTNORFE0TnpVd01EZ3pNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8OGU5NDEzNjQxNTRkZTJlNmE1NjA0MDc4YTNiYjgzMmI4NDJlZWFjZTdmZDI2YTIxN2ZiOGUxYTc3Y2Y2NDkwMw","altText":"1280_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEZGpMMmczT0M4eE5UQTNORFE0TnpVNU9URXpOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTQzMzg1OTEyOGVmNDQ5ZDhhZGJlNjdmMTk4MzdhYjk3NTgzMDA3OTgwMjkwNTVlYjYyYjEyMTI0MjZhOTViNg","altText":"1024_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAwOHxpbWFnZS9qcGVnfGFEUmpMMmczWmk4eE5UQTNORFE0TnpjNU5UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3wwZjBkNWI0ZTlhYWRmYTU1N2U2ZWUyMDcyMGIwZGE5NDM1ZTYwYTc4ODdlMjIxZTViOTkzNGNkNjk4NGFmMjk2","altText":"768_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxOXxpbWFnZS9qcGVnfGFEVmlMMmc0TlM4eE5UQTNORFE0TnpreU5qZ3hOQzgwT0RCZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3xiYWFhNGFlODlhYmEwMWViMTE5Mzg0OGUwODgxZmIzMDU2YTIyNzRjNjcyODVlMTc0ODJhYjdmMDcwMjE2ZmI4","altText":"480_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAxfGltYWdlL2pwZWd8YUdOakwyaGxOQzh4TlRBM05EUTRPRFl4TkRrME1pOHhNakJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fGQ2ZDA1YzUzYjJjNDBkZTQyMmZlZTZkM2M1ZjJmZjNhNDQxYTk1NmY0MTdlMWZmZDc3MjZmMGNlY2QzZWI2MDQ","altText":"120_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTczNjN8aW1hZ2UvanBlZ3xhR05qTDJnd1pDOHhOVEEzTkRRNE5qVXhOemM1TUF8N2ZiNGUwYzUzMDVkMWViMjVlNzAzMWJkODI3ZGJlN2YyZmJhZDZiYWJhMTAxMjM1ODk0ODk1MGM5NmJhYjNmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFHSXlMMmhtTXk4eE5UQTNNalUwT0RNNE9EZzVOQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2MyMTQ0ZDc2MTk5OWY1Y2MzYmIyMjdmODUwZjg1YWRmOGIwYzIzYTIwOWEzODQzZDM5YWUzZWM0NWQ3NjU0Nw","altText":"1440_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEZ3lMMmhtWVM4eE5UQTNNalUwT0RVNE5UVXdNaTh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGU3ZDFiZWM4MGE3MTc2Y2M5ZDMxNmE1NmZlOWMyYzY5YTkzMjU2YzliYmNhMWM1ZTk3Nzc1NzI3M2U5NzU2Zg","altText":"1280_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEWmxMMmhtWmk4eE5UQTNNalUwT0RjeE5qVTNOQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NmJiNDAwMTk0MmEwZGVhOTE1MTQzYjY2MDA1ODQ4NjUzZThjNmMzZDA2ZDkxZjE2Nzg4ZmNkYmMxNTk4ZjI4Mw","altText":"1024_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEbGtMMmhtT0M4eE5UQTNNalUwT0RreE16RTRNaTgzTmpoZk1ESXdNREF3TVdJd01EQXhOV0kwTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0Nzg0NDU5MWYzZGQzZmE2MGI4OTZkYTIwMzE0YjA3N2I5Y2QyN2NkYTU5YzEyMTE2NWNiYzBkN2M4NmYyOTM0","altText":"768_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NXxpbWFnZS9qcGVnfGFHTmhMMmhoT1M4eE5UQTNNalUwT1RFME1qVTFPQzgwT0RCZk1ESXdNREF3TVdJd01EQXhOV0kwTnpBd01ERXdNR0kyWDBSRkxtcHdad3w2YTRiNzA5NDIyNDdlNjEwZGEwZjFmYmYyM2I0OGNiZTc1MjUzYzMxMGI1NjZhY2EwODVlMzhjMmRhYWUzMTg5","altText":"480_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk5fGltYWdlL2pwZWd8YURkbEwyZzVPQzh4TlRBM01qVTBPVFkyTmpnME5pOHhNakJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZWQ1OTgwNDgzZjM1NWNhNTk4OTQ3MjdkMWI1YTcyOWU2ZDJjZWNmMWE4OGU1Y2JhZjk5Y2QyZGNiYzM3YWI","altText":"120_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODgzNzZ8aW1hZ2UvanBlZ3xhRFZqTDJnNE5pOHhOVEEzTWpVME56STNORGM0TWd8OWYyOGFiMWU2YTA4OWZhNDZhYzE0MWEyNzViZDM5M2I4ZTc4ZmU1ZmU4NjMwOTE2ZmRiMjQ5ODNkMWU2YWYyOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHUTJMMmcyT1M4eE5UQTNORFE0TnpFd056WXhOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTFmNmRlNmI5MGZiYTYyYWY3MzlkZTk3OWJkZGJhMzFiMmM0YTI5ZTE4ZGU3NDZjZDJkMjA2Y2EwMGNmNTQ1Yg","altText":"2000_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFHWmtMMmczTUM4eE5UQTNORFE0TnpNek5qazVNQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8Zjc1OWE3Y2I0ZjJlYjcwNWEyYjkxOGRjZWNiZDA4MDY1ZTZlZmRmM2U4ODViZGM1NmY3ZTA0NmRmNGU4ZTEzMg","altText":"1440_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEYzJMMmczTnk4eE5UQTNORFE0TnpVd01EZ3pNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8OGU5NDEzNjQxNTRkZTJlNmE1NjA0MDc4YTNiYjgzMmI4NDJlZWFjZTdmZDI2YTIxN2ZiOGUxYTc3Y2Y2NDkwMw","altText":"1280_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc1MXxpbWFnZS9qcGVnfGFEZGpMMmczT0M4eE5UQTNORFE0TnpVNU9URXpOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNREUyT1dVd01EQTBNREJpTmw5RVJTNXFjR2N8MTQzMzg1OTEyOGVmNDQ5ZDhhZGJlNjdmMTk4MzdhYjk3NTgzMDA3OTgwMjkwNTVlYjYyYjEyMTI0MjZhOTViNg","altText":"1024_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjAwOHxpbWFnZS9qcGVnfGFEUmpMMmczWmk4eE5UQTNORFE0TnpjNU5UYzBNaTgzTmpoZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3wwZjBkNWI0ZTlhYWRmYTU1N2U2ZWUyMDcyMGIwZGE5NDM1ZTYwYTc4ODdlMjIxZTViOTkzNGNkNjk4NGFmMjk2","altText":"768_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxOXxpbWFnZS9qcGVnfGFEVmlMMmc0TlM4eE5UQTNORFE0TnpreU5qZ3hOQzgwT0RCZk1ESXdNREF3TURZd01EQXdNVFk1WlRBd01EUXdNR0kyWDBSRkxtcHdad3xiYWFhNGFlODlhYmEwMWViMTE5Mzg0OGUwODgxZmIzMDU2YTIyNzRjNjcyODVlMTc0ODJhYjdmMDcwMjE2ZmI4","altText":"480_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TlRBM05EUTRPREE1TURZMU5DOHlNREJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fDVjYjJmOTJlNmIzMmU5MjIyNDVjNDBlMGUyZTY4ZGU0MzAyZmY1MGY3ZmVkNGNmMWI5N2I4ZWU5YzFkYmQyMjE","altText":"200_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060000169e000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAxfGltYWdlL2pwZWd8YUdOakwyaGxOQzh4TlRBM05EUTRPRFl4TkRrME1pOHhNakJmTURJd01EQXdNRFl3TURBd01UWTVaVEF3TURRd01HSTJYMFJGTG1wd1p3fGQ2ZDA1YzUzYjJjNDBkZTQyMmZlZTZkM2M1ZjJmZjNhNDQxYTk1NmY0MTdlMWZmZDc3MjZmMGNlY2QzZWI2MDQ","altText":"120_020000060000169e000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTczNjN8aW1hZ2UvanBlZ3xhR05qTDJnd1pDOHhOVEEzTkRRNE5qVXhOemM1TUF8N2ZiNGUwYzUzMDVkMWViMjVlNzAzMWJkODI3ZGJlN2YyZmJhZDZiYWJhMTAxMjM1ODk0ODk1MGM5NmJhYjNmNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060000169e000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEVmtMMmhtTUM4eE5UQTNNalUwT0RJNU1EVTVNQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MGJlNjI4N2Y3MzFlOGMyMGMxNTk3MTQ1MjFiOTI1NmFlNmQwOGYwNTFjODRiYmIyMjFlZDBlODE0ZWJlZjljYw","altText":"2000_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFHSXlMMmhtTXk4eE5UQTNNalUwT0RNNE9EZzVOQzh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2MyMTQ0ZDc2MTk5OWY1Y2MzYmIyMjdmODUwZjg1YWRmOGIwYzIzYTIwOWEzODQzZDM5YWUzZWM0NWQ3NjU0Nw","altText":"1440_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEZ3lMMmhtWVM4eE5UQTNNalUwT0RVNE5UVXdNaTh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGU3ZDFiZWM4MGE3MTc2Y2M5ZDMxNmE1NmZlOWMyYzY5YTkzMjU2YzliYmNhMWM1ZTk3Nzc1NzI3M2U5NzU2Zg","altText":"1280_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEWmxMMmhtWmk4eE5UQTNNalUwT0RjeE5qVTNOQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFZpTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NmJiNDAwMTk0MmEwZGVhOTE1MTQzYjY2MDA1ODQ4NjUzZThjNmMzZDA2ZDkxZjE2Nzg4ZmNkYmMxNTk4ZjI4Mw","altText":"1024_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkwMXxpbWFnZS9qcGVnfGFEbGtMMmhtT0M4eE5UQTNNalUwT0RreE16RTRNaTgzTmpoZk1ESXdNREF3TVdJd01EQXhOV0kwTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0Nzg0NDU5MWYzZGQzZmE2MGI4OTZkYTIwMzE0YjA3N2I5Y2QyN2NkYTU5YzEyMTE2NWNiYzBkN2M4NmYyOTM0","altText":"768_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NXxpbWFnZS9qcGVnfGFHTmhMMmhoT1M4eE5UQTNNalUwT1RFME1qVTFPQzgwT0RCZk1ESXdNREF3TVdJd01EQXhOV0kwTnpBd01ERXdNR0kyWDBSRkxtcHdad3w2YTRiNzA5NDIyNDdlNjEwZGEwZjFmYmYyM2I0OGNiZTc1MjUzYzMxMGI1NjZhY2EwODVlMzhjMmRhYWUzMTg5","altText":"480_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YURCaUwyaGhOaTh4TlRBM01qVTBPVEkzTXpZek1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZWI2ZDI4YzUwZWFiYWRmMjVmZmMyMWJjNGU1YjYyMjRiOGQzZTRiM2YwMzY5MzY1Yzc3ZmM4ODM3Yzc5N2Y","altText":"200_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b00015b47000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk5fGltYWdlL2pwZWd8YURkbEwyZzVPQzh4TlRBM01qVTBPVFkyTmpnME5pOHhNakJmTURJd01EQXdNV0l3TURBeE5XSTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDI0ZWQ1OTgwNDgzZjM1NWNhNTk4OTQ3MjdkMWI1YTcyOWU2ZDJjZWNmMWE4OGU1Y2JhZjk5Y2QyZGNiYzM3YWI","altText":"120_0200001b00015b47000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b00015b47000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODgzNzZ8aW1hZ2UvanBlZ3xhRFZqTDJnNE5pOHhOVEEzTWpVME56STNORGM0TWd8OWYyOGFiMWU2YTA4OWZhNDZhYzE0MWEyNzViZDM5M2I4ZTc4ZmU1ZmU4NjMwOTE2ZmRiMjQ5ODNkMWU2YWYyOA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b00015b47000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-4215","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4215","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["capacitorterminalblock","294-4215"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821097860","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; with snap-in ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2944215","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-4215
Lighting connector; push-button, external; with snap-in ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white