[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-4355","name":"Lighting connector; push-button, external; with angled snap-in ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4355","description":"<h2>Field-wiring terminal block, 294 Series, white</h2><br/><br/>Quick and easy connections are guaranteed with this field-wiring terminal block (item number 294-4355). Strip lengths must be between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® as well as PUSH WIRE®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Our PUSH WIRE® connection is the quick and simple method for connecting solid conductors. This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. Up to five potentials / five poles can be connected to this terminal strip using twenty-five clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the white housing is made of polycarbonate (PC) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzQyNjV8aW1hZ2UvanBlZ3xhRGt5TDJobU5DOHhOVEEyT1RVNE1EQXdNVE14TUF8ZjVjM2RjMzUwMmI4ZDE5ZGFhMTNiYzg4YTc5MzQxYWU5ZTU5NDYxZjBkYzA3ZjYxN2FkOTNkMzU2MzA0ZDFkMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHSTJMMmhrT0M4eE5UQTJPVFU0TURnMU16STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8MzhlM2Q1MWY5YjIzMWFkYjllNmEyMzk5MjU2NGJjOGVlZGNhZDYxNDliYjcwODE2NWIzZGU4MTkxMDczYzdiYw","altText":"1440_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHWTJMMmhrTkM4eE5UQTJPVFU0TURrNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE4NjZlNWY1NDUyZDliYjkwMWIyN2U4N2Q4OGU2NTk1NjU1NzUwNzAyZGMyYTJiNDRkNDRhN2IzZWI2ZGQzNw","altText":"1280_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY4MHxpbWFnZS9qcGVnfGFETmpMMmc0Tnk4eE5UQTJPVFU0TVRFeE5UUXlNaTh4TURJMFh6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE0YWIxOGE5Y2ZmNWMxYTk5NTc1MjBkMGJlYTkzY2M4MGI2ZTVlMTA1Y2UzMjY2MTkwYTYzMTgwMmQ5NWY1MA","altText":"1024_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI1MnxpbWFnZS9qcGVnfGFHRmxMMmczT1M4eE5UQTJPVFU0TVRVd09EWXpPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3wwYzUxYzUwODUxYzI2YzdiOTVhYzIxOGQzMWNmZWE0MjZkODUyYjE4MDUzMjhhNjgzMjk5N2Y0NDE0M2M0NGVh","altText":"768_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3NXxpbWFnZS9qcGVnfGFHVm1MMmczTlM4eE5UQTJPVFU0TVRZek9UY3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxNjQ5NWQzNzczMjQwMTJmMWJjZWM3NzQ5Zjc2MzY5ZTBmMWFkYjkxNjI4NGFmMzI2YWQxYzYxNzA1NThm","altText":"480_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM3fGltYWdlL2pwZWd8YUdGa0wyZ3daaTh4TlRBMk9UVTRNalV5TkRRME5pOHhNakJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGZlODRkMDcwMDhlOGNjZjVjNDEwNWEzNzhlOTFmNWUxNGYzNzJjZjg4NjAyMmY1NGU0MTcwNDZmZThlNGNkNmQ","altText":"120_020000100002c607000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHSTJMMmhrT0M4eE5UQTJPVFU0TURnMU16STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8MzhlM2Q1MWY5YjIzMWFkYjllNmEyMzk5MjU2NGJjOGVlZGNhZDYxNDliYjcwODE2NWIzZGU4MTkxMDczYzdiYw","altText":"1440_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHWTJMMmhrTkM4eE5UQTJPVFU0TURrNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE4NjZlNWY1NDUyZDliYjkwMWIyN2U4N2Q4OGU2NTk1NjU1NzUwNzAyZGMyYTJiNDRkNDRhN2IzZWI2ZGQzNw","altText":"1280_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY4MHxpbWFnZS9qcGVnfGFETmpMMmc0Tnk4eE5UQTJPVFU0TVRFeE5UUXlNaTh4TURJMFh6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE0YWIxOGE5Y2ZmNWMxYTk5NTc1MjBkMGJlYTkzY2M4MGI2ZTVlMTA1Y2UzMjY2MTkwYTYzMTgwMmQ5NWY1MA","altText":"1024_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI1MnxpbWFnZS9qcGVnfGFHRmxMMmczT1M4eE5UQTJPVFU0TVRVd09EWXpPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3wwYzUxYzUwODUxYzI2YzdiOTVhYzIxOGQzMWNmZWE0MjZkODUyYjE4MDUzMjhhNjgzMjk5N2Y0NDE0M2M0NGVh","altText":"768_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3NXxpbWFnZS9qcGVnfGFHVm1MMmczTlM4eE5UQTJPVFU0TVRZek9UY3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxNjQ5NWQzNzczMjQwMTJmMWJjZWM3NzQ5Zjc2MzY5ZTBmMWFkYjkxNjI4NGFmMzI2YWQxYzYxNzA1NThm","altText":"480_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM3fGltYWdlL2pwZWd8YUdGa0wyZ3daaTh4TlRBMk9UVTRNalV5TkRRME5pOHhNakJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGZlODRkMDcwMDhlOGNjZjVjNDEwNWEzNzhlOTFmNWUxNGYzNzJjZjg4NjAyMmY1NGU0MTcwNDZmZThlNGNkNmQ","altText":"120_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzQyNjV8aW1hZ2UvanBlZ3xhRGt5TDJobU5DOHhOVEEyT1RVNE1EQXdNVE14TUF8ZjVjM2RjMzUwMmI4ZDE5ZGFhMTNiYzg4YTc5MzQxYWU5ZTU5NDYxZjBkYzA3ZjYxN2FkOTNkMzU2MzA0ZDFkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEVTBMMmhoTUM4eE5UQTNNRGM1TVRRd01UVXdNaTh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNhMzQxNjBmZjI2YmVlZGEyZGU3YTE4ZDg3ZDIxZjg2MzcwY2ZhZWMzY2JlMWY4NDFlMzAxMjI2YzhhMjk0ZA","altText":"1440_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFERXpMMmhoTkM4eE5UQTNNRGM1TVRVek1qVTNOQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3ODE5MGU2MDgyMmU2Zjg0MWFhZDBmY2EyOTllMWYxZDUyN2I2MTQ2M2RjMmU1MTU5MDEwNGU5MzMzOGRjOQ","altText":"1280_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEa3hMMmhoWWk4eE5UQTNNRGM1TVRjNU5EY3hPQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJiYWEyNmZmOTdjMmY0OWM2MGE5ZTZmM2M1Y2NiMDkwN2Q5NjMzMWE1OTcyNjhhOWFhYmNjYmE5ZTcwMzBkMQ","altText":"1024_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEQmlMMmhtWkM4eE5UQTNNRGM1TWpBMU5qZzJNaTgzTmpoZk1ESXdNREF3TVdJd01EQXhOV0prTnpBd01ERXdNR0kyWDBSRkxtcHdad3xmZWRiNzJhNDZiN2M2Mzc4ZWRjYWYyZGQ0YjNmYTQxZjU3NDM1ZWM3OTg5MGY5NDFmMTFiYjg0ZjljMDIyYmQ0","altText":"768_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAwMHxpbWFnZS9qcGVnfGFEWTBMMmhtT0M4eE5UQTNNRGM1TWpNNE5EVTBNaTgwT0RCZk1ESXdNREF3TVdJd01EQXhOV0prTnpBd01ERXdNR0kyWDBSRkxtcHdad3wwNmZlYjFkNjRhYjZlMDM5ZTU2ODEwNWFhNDkzZjNiM2U4MTQ2MzFlOGE2MTYxNGFhYTE2MzFiMGEzMjJjYzMw","altText":"480_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc3fGltYWdlL2pwZWd8YUdOa0wyZzRaUzh4TlRBM01EYzVNek0yTnpVNE1pOHhNakJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGIwZDQyYWMyMmJmOWI0MTFjNjRlOWEyZTU2MjU0MjZiN2EzZTE1ZTFmODI1MDRiOWU0ZmQ4ZjFiYzM0Mzc3NjQ","altText":"120_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTIzNTZ8aW1hZ2UvanBlZ3xhR1V6TDJnME1DOHhOVEEzTURjNU1EY3hNek0zTkF8MDZkNTM2OWQ3MmFkMTE1YmZjMzc5ZmZiMjQzMzY3Y2ZmMzNjMzU1Yzk5ZTNmZWQxMjZiYTk1MjFlZDEyYjhlNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFERmxMMmhrWXk4eE5UQTJPVFU0TURjMU5EazNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4MmNlNzkwNDYzNzY5MDhjODQyZDVkNjU1NWU4YTI1YjlhYzFlMmQzMzVjZjFiMTJhYzQ5NmFlYzk2ODBjMg","altText":"2000_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHSTJMMmhrT0M4eE5UQTJPVFU0TURnMU16STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8MzhlM2Q1MWY5YjIzMWFkYjllNmEyMzk5MjU2NGJjOGVlZGNhZDYxNDliYjcwODE2NWIzZGU4MTkxMDczYzdiYw","altText":"1440_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjczOXxpbWFnZS9qcGVnfGFHWTJMMmhrTkM4eE5UQTJPVFU0TURrNE5ETTFNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE4NjZlNWY1NDUyZDliYjkwMWIyN2U4N2Q4OGU2NTk1NjU1NzUwNzAyZGMyYTJiNDRkNDRhN2IzZWI2ZGQzNw","altText":"1280_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTY4MHxpbWFnZS9qcGVnfGFETmpMMmc0Tnk4eE5UQTJPVFU0TVRFeE5UUXlNaTh4TURJMFh6QXlNREF3TURFd01EQXdNbU0yTURjd01EQXlNREJpTmw5RVJTNXFjR2N8NDE0YWIxOGE5Y2ZmNWMxYTk5NTc1MjBkMGJlYTkzY2M4MGI2ZTVlMTA1Y2UzMjY2MTkwYTYzMTgwMmQ5NWY1MA","altText":"1024_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI1MnxpbWFnZS9qcGVnfGFHRmxMMmczT1M4eE5UQTJPVFU0TVRVd09EWXpPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3wwYzUxYzUwODUxYzI2YzdiOTVhYzIxOGQzMWNmZWE0MjZkODUyYjE4MDUzMjhhNjgzMjk5N2Y0NDE0M2M0NGVh","altText":"768_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3NXxpbWFnZS9qcGVnfGFHVm1MMmczTlM4eE5UQTJPVFU0TVRZek9UY3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZell3TnpBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxNjQ5NWQzNzczMjQwMTJmMWJjZWM3NzQ5Zjc2MzY5ZTBmMWFkYjkxNjI4NGFmMzI2YWQxYzYxNzA1NThm","altText":"480_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgxfGltYWdlL2pwZWd8YURGbUwyZzJaaTh4TlRBMk9UVTRNVGd6TmpNeE9DOHlNREJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkMjIzYmQ5MDU3ZTBmZDlkNzkzMmQwYjkzMTA3YWZiZDk3MGE1MzMwMDA3NmJjYzk0NzY2YzFhNDgxZjY0Zjg","altText":"200_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002c607000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM3fGltYWdlL2pwZWd8YUdGa0wyZ3daaTh4TlRBMk9UVTRNalV5TkRRME5pOHhNakJmTURJd01EQXdNVEF3TURBeVl6WXdOekF3TURJd01HSTJYMFJGTG1wd1p3fGZlODRkMDcwMDhlOGNjZjVjNDEwNWEzNzhlOTFmNWUxNGYzNzJjZjg4NjAyMmY1NGU0MTcwNDZmZThlNGNkNmQ","altText":"120_020000100002c607000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzQyNjV8aW1hZ2UvanBlZ3xhRGt5TDJobU5DOHhOVEEyT1RVNE1EQXdNVE14TUF8ZjVjM2RjMzUwMmI4ZDE5ZGFhMTNiYzg4YTc5MzQxYWU5ZTU5NDYxZjBkYzA3ZjYxN2FkOTNkMzU2MzA0ZDFkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002c607000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEZ3pMMmc1T1M4eE5UQTNNRGM1TVRJd05EZzVOQzh5TURBd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVkZmU2MmE3YWE0MDlkNjY1YTM5NmI1YWJhZTM3MGRhMGZmZDJlZTEyYjc4MzYwNzNjMGFlMTBmNzYyZDE3Mw","altText":"2000_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEVTBMMmhoTUM4eE5UQTNNRGM1TVRRd01UVXdNaTh4TkRRd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNhMzQxNjBmZjI2YmVlZGEyZGU3YTE4ZDg3ZDIxZjg2MzcwY2ZhZWMzY2JlMWY4NDFlMzAxMjI2YzhhMjk0ZA","altText":"1440_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFERXpMMmhoTkM4eE5UQTNNRGM1TVRVek1qVTNOQzh4TWpnd1h6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3ODE5MGU2MDgyMmU2Zjg0MWFhZDBmY2EyOTllMWYxZDUyN2I2MTQ2M2RjMmU1MTU5MDEwNGU5MzMzOGRjOQ","altText":"1280_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEa3hMMmhoWWk4eE5UQTNNRGM1TVRjNU5EY3hPQzh4TURJMFh6QXlNREF3TURGaU1EQXdNVFZpWkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJiYWEyNmZmOTdjMmY0OWM2MGE5ZTZmM2M1Y2NiMDkwN2Q5NjMzMWE1OTcyNjhhOWFhYmNjYmE5ZTcwMzBkMQ","altText":"1024_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE5M3xpbWFnZS9qcGVnfGFEQmlMMmhtWkM4eE5UQTNNRGM1TWpBMU5qZzJNaTgzTmpoZk1ESXdNREF3TVdJd01EQXhOV0prTnpBd01ERXdNR0kyWDBSRkxtcHdad3xmZWRiNzJhNDZiN2M2Mzc4ZWRjYWYyZGQ0YjNmYTQxZjU3NDM1ZWM3OTg5MGY5NDFmMTFiYjg0ZjljMDIyYmQ0","altText":"768_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODAwMHxpbWFnZS9qcGVnfGFEWTBMMmhtT0M4eE5UQTNNRGM1TWpNNE5EVTBNaTgwT0RCZk1ESXdNREF3TVdJd01EQXhOV0prTnpBd01ERXdNR0kyWDBSRkxtcHdad3wwNmZlYjFkNjRhYjZlMDM5ZTU2ODEwNWFhNDkzZjNiM2U4MTQ2MzFlOGE2MTYxNGFhYTE2MzFiMGEzMjJjYzMw","altText":"480_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5fGltYWdlL2pwZWd8YURrMEwyaG1NUzh4TlRBM01EYzVNalU0TVRFMU1DOHlNREJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDkyZTM5MDU2MDg5NGIwZDU4MDZhNWM1N2YyYmU3OWJlM2VmZmJmZmUzYTNhZmY2MjUxNTk3YTZhMmZmNzk0Yzg","altText":"200_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001b00015bd7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjc3fGltYWdlL2pwZWd8YUdOa0wyZzRaUzh4TlRBM01EYzVNek0yTnpVNE1pOHhNakJmTURJd01EQXdNV0l3TURBeE5XSmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGIwZDQyYWMyMmJmOWI0MTFjNjRlOWEyZTU2MjU0MjZiN2EzZTE1ZTFmODI1MDRiOWU0ZmQ4ZjFiYzM0Mzc3NjQ","altText":"120_0200001b00015bd7000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001b00015bd7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTIzNTZ8aW1hZ2UvanBlZ3xhR1V6TDJnME1DOHhOVEEzTURjNU1EY3hNek0zTkF8MDZkNTM2OWQ3MmFkMTE1YmZjMzc5ZmZiMjQzMzY3Y2ZmMzNjMzU1Yzk5ZTNmZWQxMjZiYTk1MjFlZDEyYjhlNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001b00015bd7000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-4355","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-4355","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-4355","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098027","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; with angled snap-in ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2944355","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-4355
Lighting connector; push-button, external; with angled snap-in ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white