[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block, 294 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our field-wiring terminal block (item number 294-5004) makes connecting wires quick and easy. Conductors should only be connected to this field-wiring terminal block if their strip length is between 8 mm and 9 mm. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® as well as PUSH WIRE®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our trusted PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 40 x 21.53 x 27.3 mm (width x height x depth). Depending on the conductor type, this field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². Up to four potentials / four poles can be connected to this terminal strip using twenty clamping points. The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>", "mpn" : "294-5004", "sku" : "294-5004", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000100002b123000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA0fGltYWdlL2pwZWd8YURBMEwyZzVOQzh4TkRZNE56TTJNVFF3TURnMk1pOHlNREJmTURJd01EQXdNVEF3TURBeVlqRXlNekF3TURFd01HSTJYMFJGTG1wd1p3fGJlYzk0MzljZjhlMjA3NTY3OWViODcxOTQyZWM5NDliMjQyNzllMmNkNmQzMTdmMGNmMWViODhkNGI3NTRjZmQ", "gtin13" : "4050821098140", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/global/field-wiring-terminal-blocks/lighting-connector/p/294-5004" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-5004

Lighting connector; push-button, external; without ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-5004
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece
Item no. 294-5004
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece