[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-5043","name":"Lighting connector; push-button, external; without ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5043","description":"<h2>Field-wiring terminal block, 294 Series, with 10 mm pin spacing</h2><br/><br/>Connect conductors quickly and easily with this field-wiring terminal block (item number 294-5043). Conductors can only be connected to this field-wiring terminal block if their strip length is between 8 mm and 9 mm. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our PUSH WIRE® connection is the quick and simple method for connecting solid conductors. Dimensions: 30 x 21.53 x 27.3 mm (width x height x depth). Depending on the type of conductor, this field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². Up to three potentials / three poles can be connected to this terminal strip using fifteen clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the white housing is made of polycarbonate (PC) for insulation. The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTU2NjF8aW1hZ2UvanBlZ3xhR05rTDJoaE5pOHhOVEEyT1RnNE1qQTFOamN6TkF8ZWMyNDVhNzBhMGQ0Zjk5Y2YxMjYwNDBiMGQ2MDM3ODU2MmVmNzk2OGQ5NzYwNmMyMGI2NzNjNThmYWNlNzg1OA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEbGxMMmc0WWk4eE5UQTJPVGc0TWpnME16RTJOaTh4TkRRd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0NWNmZmVjOTIwM2Q0Yzg0ODllYjk0ODUyMWI3ZmI5ODMxZjJiMWUzYzI0ZGVhMjQ4YWQzMTE5NGQ3YzNmMA","altText":"1440_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHUm1MMmc0Tnk4eE5UQTJPVGc0TWprM05ESXpPQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlNmExOTUzYjU4ZDA1NmY0ODRkMzIxMjBlODg5YTVmMzc1NGVlYTcyOWI2ZTIwYjdlNWQzNjk2ZTFkZDVmZA","altText":"1280_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWTBMMmd6T1M4eE5UQTJPVGc0TXpFM01EZzBOaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODZkYmVmZDllYzVmNTlkMDRlNTg1MTRiODg5ZjBjYmEyYmQzNDM3MTg0YTNmYTM5NjgxNTU0MGJjNDhkODQxYg","altText":"1024_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHRTJMMmd6TWk4eE5UQTJPVGc0TXpNMk56UTFOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w1NTZiZGNiNTMxZmYxN2YzNmYyNzI0M2RjOTY5YTYyNjZjMGRlMTIzY2E4NDQzNDQ4OTU5N2E1YWI4OTgyNDFl","altText":"768_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0NnxpbWFnZS9qcGVnfGFHUTJMMmd5WWk4eE5UQTJPVGc0TXpVMk5EQTJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDAwMDNkNmYyZDk3OGMyODk2MTUyMzg2ZWFjNzJlNTA5MjZlMmUwMTdkZjkxOTQ1MDU4NjFjZTQ5ODZlZGVh","altText":"480_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxfGltYWdlL2pwZWd8YURBekwyZ3pOeTh4TlRBMk9UZzRORE0xTURRNU5DOHhNakJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDI0OTNiMzgzOGZmNWZiNGNkNzYyOGM0NzQxZmUxZTVmYzRkM2Q2ZjJmMWU4ZTNmOGVmNWEyOWJjMGM0MDFjZGY","altText":"120_02000015000125ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEbGxMMmc0WWk4eE5UQTJPVGc0TWpnME16RTJOaTh4TkRRd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0NWNmZmVjOTIwM2Q0Yzg0ODllYjk0ODUyMWI3ZmI5ODMxZjJiMWUzYzI0ZGVhMjQ4YWQzMTE5NGQ3YzNmMA","altText":"1440_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHUm1MMmc0Tnk4eE5UQTJPVGc0TWprM05ESXpPQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlNmExOTUzYjU4ZDA1NmY0ODRkMzIxMjBlODg5YTVmMzc1NGVlYTcyOWI2ZTIwYjdlNWQzNjk2ZTFkZDVmZA","altText":"1280_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWTBMMmd6T1M4eE5UQTJPVGc0TXpFM01EZzBOaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODZkYmVmZDllYzVmNTlkMDRlNTg1MTRiODg5ZjBjYmEyYmQzNDM3MTg0YTNmYTM5NjgxNTU0MGJjNDhkODQxYg","altText":"1024_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHRTJMMmd6TWk4eE5UQTJPVGc0TXpNMk56UTFOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w1NTZiZGNiNTMxZmYxN2YzNmYyNzI0M2RjOTY5YTYyNjZjMGRlMTIzY2E4NDQzNDQ4OTU5N2E1YWI4OTgyNDFl","altText":"768_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0NnxpbWFnZS9qcGVnfGFHUTJMMmd5WWk4eE5UQTJPVGc0TXpVMk5EQTJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDAwMDNkNmYyZDk3OGMyODk2MTUyMzg2ZWFjNzJlNTA5MjZlMmUwMTdkZjkxOTQ1MDU4NjFjZTQ5ODZlZGVh","altText":"480_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxfGltYWdlL2pwZWd8YURBekwyZ3pOeTh4TlRBMk9UZzRORE0xTURRNU5DOHhNakJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDI0OTNiMzgzOGZmNWZiNGNkNzYyOGM0NzQxZmUxZTVmYzRkM2Q2ZjJmMWU4ZTNmOGVmNWEyOWJjMGM0MDFjZGY","altText":"120_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTU2NjF8aW1hZ2UvanBlZ3xhR05rTDJoaE5pOHhOVEEyT1RnNE1qQTFOamN6TkF8ZWMyNDVhNzBhMGQ0Zjk5Y2YxMjYwNDBiMGQ2MDM3ODU2MmVmNzk2OGQ5NzYwNmMyMGI2NzNjNThmYWNlNzg1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFESmxMMmcyTUM4eE5UQTNNVEE1TVRBMk5EZzJNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8YTNmMjdmYjZjNWI5NWNjNTI1NTliYmYxZGZkOTZlNjFkYTRmNWI2ZWI2ZDRkZDBiZmNhMzQyN2RkZGUxNjc4ZA","altText":"1440_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFHWmxMMmcyTmk4eE5UQTNNVEE1TVRJMk1UUTNNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8MTAwODFlY2UyOWE1N2ZiM2Q4NzgyNzQyM2NkOTg0MGQ3NTM1MzhlZGNmYzZmNGRiNTFlYTA5NTU3YmVhZTQ5Yw","altText":"1280_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFHSmxMMmcyWVM4eE5UQTNNVEE1TVRNNU1qVTBNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ4NThhMDE2ODRmMGYzZjhiOTNjNmZkYzQzNWUxNmY4OGIyYmMwYzI5YzFmNTdiZGRiYjNiMGU0ZTI3MmJlMw","altText":"1024_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEZGlMMmczTVM4eE5UQTNNVEE1TVRVNE9URTFNQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOVFZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5YmQ4MGFhODRiYTNiMTljN2EyNmYyMGEzYTJjNTAwNDY5NzgwYzVmOGE1MGY5NWJlN2RkY2U5YmI0OTY5OTVm","altText":"768_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzN3xpbWFnZS9qcGVnfGFEUmlMMmczT0M4eE5UQTNNVEE1TVRjNE5UYzFPQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOVFZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3xhMTQ4Yjg5MGJkNTNjZGFhMWZhNzkyYjVhYWNlMGQ4MDFkYzdlYWJiYzNhNTEyNTJiNjM4YTFhYTJjMDg2N2Jl","altText":"480_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU5fGltYWdlL2pwZWd8YUdKakwyaGtOeTh4TlRBM01UQTVNalEzTXpnNE5pOHhNakJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkYzVjY2NjMDZlYzhiYTQ1ZmJiYWUzZmQ2YTNhNTc0NzUzZDEyYmUxMDQ4Y2JkNDZjMTA2NWI0YjQ3YzI4Mzk","altText":"120_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzQyM3xpbWFnZS9qcGVnfGFEWmhMMmd3Tmk4eE5UQTNNVEE1TURFME56TTFPQXw1OGI0MGJjMGMzNjZiNjc1MDVmNmM4MmY3OGEyNWY3NDQ4MTUwODQwNTJhM2Y0ODI0NThiMGQ1Y2ZlNDY0ZTEz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWm1MMmc1TWk4eE5UQTJPVGc0TWpZME5qVTFPQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDQ0YTMyNDQyZmZiMDRmMjZmOGFkMmE0NDk1YmY3YTYzZDk5MmM0NjIxMzlhZjcxZTg4ODc3MWQ0ZDI5YjcxZA","altText":"2000_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEbGxMMmc0WWk4eE5UQTJPVGc0TWpnME16RTJOaTh4TkRRd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0NWNmZmVjOTIwM2Q0Yzg0ODllYjk0ODUyMWI3ZmI5ODMxZjJiMWUzYzI0ZGVhMjQ4YWQzMTE5NGQ3YzNmMA","altText":"1440_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHUm1MMmc0Tnk4eE5UQTJPVGc0TWprM05ESXpPQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2VlNmExOTUzYjU4ZDA1NmY0ODRkMzIxMjBlODg5YTVmMzc1NGVlYTcyOWI2ZTIwYjdlNWQzNjk2ZTFkZDVmZA","altText":"1280_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFEWTBMMmd6T1M4eE5UQTJPVGc0TXpFM01EZzBOaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVEkxWVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODZkYmVmZDllYzVmNTlkMDRlNTg1MTRiODg5ZjBjYmEyYmQzNDM3MTg0YTNmYTM5NjgxNTU0MGJjNDhkODQxYg","altText":"1024_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM0NXxpbWFnZS9qcGVnfGFHRTJMMmd6TWk4eE5UQTJPVGc0TXpNMk56UTFOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w1NTZiZGNiNTMxZmYxN2YzNmYyNzI0M2RjOTY5YTYyNjZjMGRlMTIzY2E4NDQzNDQ4OTU5N2E1YWI4OTgyNDFl","altText":"768_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc0NnxpbWFnZS9qcGVnfGFHUTJMMmd5WWk4eE5UQTJPVGc0TXpVMk5EQTJNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhNalZoWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDAwMDNkNmYyZDk3OGMyODk2MTUyMzg2ZWFjNzJlNTA5MjZlMmUwMTdkZjkxOTQ1MDU4NjFjZTQ5ODZlZGVh","altText":"480_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YURBMkwyZ3lOUzh4TlRBMk9UZzRNemMyTURZM01DOHlNREJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDdkZmJkMjAwZDhiMjc0NjIzMWViZjc4ZGFmOWY5MTg5MTRjOTU4MjMzNDg4NjA5ZWRhNDNmMWM3ZWQyMTJiMDY","altText":"200_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000015000125ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxfGltYWdlL2pwZWd8YURBekwyZ3pOeTh4TlRBMk9UZzRORE0xTURRNU5DOHhNakJmTURJd01EQXdNVFV3TURBeE1qVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fDI0OTNiMzgzOGZmNWZiNGNkNzYyOGM0NzQxZmUxZTVmYzRkM2Q2ZjJmMWU4ZTNmOGVmNWEyOWJjMGM0MDFjZGY","altText":"120_02000015000125ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTU2NjF8aW1hZ2UvanBlZ3xhR05rTDJoaE5pOHhOVEEyT1RnNE1qQTFOamN6TkF8ZWMyNDVhNzBhMGQ0Zjk5Y2YxMjYwNDBiMGQ2MDM3ODU2MmVmNzk2OGQ5NzYwNmMyMGI2NzNjNThmYWNlNzg1OA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000015000125ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEWmtMMmd4TkM4eE5UQTNNVEE1TURrd01UQXlNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzA0OTUzM2M4ZWNlZTVkYTIzYmQ2YzI1YjlkOGZlOGMxZTU4NjViNDUyN2FmZTk5MDc4ZWQwZWJlZmQ1YjMxZg","altText":"2000_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFESmxMMmcyTUM4eE5UQTNNVEE1TVRBMk5EZzJNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8YTNmMjdmYjZjNWI5NWNjNTI1NTliYmYxZGZkOTZlNjFkYTRmNWI2ZWI2ZDRkZDBiZmNhMzQyN2RkZGUxNjc4ZA","altText":"1440_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFHWmxMMmcyTmk4eE5UQTNNVEE1TVRJMk1UUTNNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8MTAwODFlY2UyOWE1N2ZiM2Q4NzgyNzQyM2NkOTg0MGQ3NTM1MzhlZGNmYzZmNGRiNTFlYTA5NTU3YmVhZTQ5Yw","altText":"1280_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFHSmxMMmcyWVM4eE5UQTNNVEE1TVRNNU1qVTBNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUxWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ4NThhMDE2ODRmMGYzZjhiOTNjNmZkYzQzNWUxNmY4OGIyYmMwYzI5YzFmNTdiZGRiYjNiMGU0ZTI3MmJlMw","altText":"1024_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjcyOHxpbWFnZS9qcGVnfGFEZGlMMmczTVM4eE5UQTNNVEE1TVRVNE9URTFNQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOVFZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5YmQ4MGFhODRiYTNiMTljN2EyNmYyMGEzYTJjNTAwNDY5NzgwYzVmOGE1MGY5NWJlN2RkY2U5YmI0OTY5OTVm","altText":"768_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzN3xpbWFnZS9qcGVnfGFEUmlMMmczT0M4eE5UQTNNVEE1TVRjNE5UYzFPQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOVFZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3xhMTQ4Yjg5MGJkNTNjZGFhMWZhNzkyYjVhYWNlMGQ4MDFkYzdlYWJiYzNhNTEyNTJiNjM4YTFhYTJjMDg2N2Jl","altText":"480_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMwfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TlRBM01UQTVNVGs0TWpNMk5pOHlNREJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNTE2M2ZhMjEzNTM0NDk3YzlhMTcxNWNkMmM5NmQ3ZjE2NzRlZjk2ZjA2NjUyNmI5NTQ2MzlmOThlYzE1ODg","altText":"200_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000010000255aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU5fGltYWdlL2pwZWd8YUdKakwyaGtOeTh4TlRBM01UQTVNalEzTXpnNE5pOHhNakJmTURJd01EQXdNVEF3TURBeU5UVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkYzVjY2NjMDZlYzhiYTQ1ZmJiYWUzZmQ2YTNhNTc0NzUzZDEyYmUxMDQ4Y2JkNDZjMTA2NWI0YjQ3YzI4Mzk","altText":"120_02000010000255aa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000010000255aa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzQyM3xpbWFnZS9qcGVnfGFEWmhMMmd3Tmk4eE5UQTNNVEE1TURFME56TTFPQXw1OGI0MGJjMGMzNjZiNjc1MDVmNmM4MmY3OGEyNWY3NDQ4MTUwODQwNTJhM2Y0ODI0NThiMGQ1Y2ZlNDY0ZTEz","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000010000255aa000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-5043","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5043","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-5043","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098256","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; without ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2945043","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-5043
Lighting connector; push-button, external; without ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white