[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-5095/5027-000","name":"Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5095_5027-000","description":"<h2>Field-wiring terminal block, 294 Series, push-button</h2><br/><br/>This field-wiring terminal block (item number 294-5095/5027-000) is designed to connect conductors quickly and easily. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. Dimensions: 50 x 21.53 x 27.3 mm (width x height x depth). This field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. You can connect five potentials / five poles using the twenty-five clamping points. The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzMzNXxpbWFnZS9qcGVnfGFHRTBMMmhqTUM4eE5UQTJPVEl6TXpBeU1EazFPQXw2NmRhNDRjOTFjM2ZlNjU1MTU1YjE3Zjk4ODI5MmNlYzQzNmUyNDQzYTU4M2ZhOTRlNzlkNmZjYzFhNDQ1MmJm","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEQXlMMmhrTlM4eE5UQTJPVEl6TXpZeE1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDBiYjczYzQ2ZTg1Y2M2ZTZiYWNkMThiMjE3NjdiZjRmOWYxYjc5MzMzMjE5NTg0MTY0MzJiMTZkZTkxZDIzZg","altText":"1440_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHSm1MMmhrWWk4eE5UQTJPVEl6TXpnd056TTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDI4ZjczOWQ5OWNjYzBiOTkzZTcxYWE4NTU5OTIyMWI5N2Q2ODg4NmIzNWJiMmJmNWNjNDI0Njg1MGVlNWM3Yw","altText":"1280_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEZ3dMMmhrWXk4eE5UQTJPVEl6TXpnM01qa3lOaTh4TURJMFh6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NWE4ZDM5YzE3YTVhNDBjMDRkZmUzNzI3OWVlM2ZiMTVjZTg2MTYxYmNhYmViNWZjODY2NzJjMTQyYTc2ZTMzYw","altText":"1024_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHRmxMMmhrTVM4eE5UQTJPVEl6TkRFMk56Z3pPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3xmMzBkMDA5NzMwZmJlY2I5ODM1MGFhM2RmYmY0ZTFkOTkyNGJmZWVkNjA4ZWYxYzA3YWEwZjg5YTFjMDRlZDI4","altText":"768_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI4M3xpbWFnZS9qcGVnfGFEZzJMMmhqWVM4eE5UQTJPVEl6TkRNNU56SXhOQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3wwYjhmODU2MjZmMjY3Y2ZlMmMxOGU3YzcwZjY4MjBkNWI4MDIxNmIyYjYwNjNhODhlYTJmYTRjOWEzMTc5OGVl","altText":"480_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE0fGltYWdlL2pwZWd8YURabEwyZzJPQzh4TlRBMk9USXpOVEV4T0RFeE1DOHhNakJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fGM2N2U5ZTM1Mzc1ZWIyMzgzYmE3ODNiNThiNDIzY2U5OTFhNGZiYjJkMjEwMmZmZjZhY2FhY2M1YWVjZDVkNjA","altText":"120_020000100002a52e000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEQXlMMmhrTlM4eE5UQTJPVEl6TXpZeE1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDBiYjczYzQ2ZTg1Y2M2ZTZiYWNkMThiMjE3NjdiZjRmOWYxYjc5MzMzMjE5NTg0MTY0MzJiMTZkZTkxZDIzZg","altText":"1440_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHSm1MMmhrWWk4eE5UQTJPVEl6TXpnd056TTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDI4ZjczOWQ5OWNjYzBiOTkzZTcxYWE4NTU5OTIyMWI5N2Q2ODg4NmIzNWJiMmJmNWNjNDI0Njg1MGVlNWM3Yw","altText":"1280_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEZ3dMMmhrWXk4eE5UQTJPVEl6TXpnM01qa3lOaTh4TURJMFh6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NWE4ZDM5YzE3YTVhNDBjMDRkZmUzNzI3OWVlM2ZiMTVjZTg2MTYxYmNhYmViNWZjODY2NzJjMTQyYTc2ZTMzYw","altText":"1024_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHRmxMMmhrTVM4eE5UQTJPVEl6TkRFMk56Z3pPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3xmMzBkMDA5NzMwZmJlY2I5ODM1MGFhM2RmYmY0ZTFkOTkyNGJmZWVkNjA4ZWYxYzA3YWEwZjg5YTFjMDRlZDI4","altText":"768_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI4M3xpbWFnZS9qcGVnfGFEZzJMMmhqWVM4eE5UQTJPVEl6TkRNNU56SXhOQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3wwYjhmODU2MjZmMjY3Y2ZlMmMxOGU3YzcwZjY4MjBkNWI4MDIxNmIyYjYwNjNhODhlYTJmYTRjOWEzMTc5OGVl","altText":"480_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE0fGltYWdlL2pwZWd8YURabEwyZzJPQzh4TlRBMk9USXpOVEV4T0RFeE1DOHhNakJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fGM2N2U5ZTM1Mzc1ZWIyMzgzYmE3ODNiNThiNDIzY2U5OTFhNGZiYjJkMjEwMmZmZjZhY2FhY2M1YWVjZDVkNjA","altText":"120_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzMzNXxpbWFnZS9qcGVnfGFHRTBMMmhqTUM4eE5UQTJPVEl6TXpBeU1EazFPQXw2NmRhNDRjOTFjM2ZlNjU1MTU1YjE3Zjk4ODI5MmNlYzQzNmUyNDQzYTU4M2ZhOTRlNzlkNmZjYzFhNDQ1MmJm","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFESXdMMmd6T1M4eE5UQTNOVFF3TWpJeE9UVTFNQzh4TkRRd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2ZmY0YjM2ZWNlMjFlMDVmMmVjNDkxODkwZmRjYjlhNmI0NjQxMzU2NDg3YTRkYmJhOGIwNDI4NzA1YjFhNw","altText":"1440_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHWTJMMmd6TkM4eE5UQTNOVFF3TWpNNE16TTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTAwMzFmZGJhOGMyZDFjMGQ2ZDA3YzY0NjNhYjAwODEwOWY1NTZjZDhhMjMwOGJkZTdmZDc5ZmYzM2Y1ZDE4Zg","altText":"1280_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHVTNMMmd5WlM4eE5UQTNOVFF3TWpVeE5EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MjZlZjAxOTQ5ZTc4NjE2YjA0OGE0YzUxOGRmNjE1NGVjNThlMDljMzA0YjNlZjlkNTlmM2MxM2VhNTU3YmY5ZQ","altText":"1024_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFEZG1MMmd5WWk4eE5UQTNOVFF3TWpZeE1qYzJOaTgzTmpoZk1ESXdNREF3TVRBd01EQXlOVFpqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYzViOTJkNjU0ZmU2NzdhMjEzNmQ3ZWQ2ODFmOWJhOGQzNjJjYzFhNDc0NGU3ZWVjMjNmZjk5NzEyZTc1MDRj","altText":"768_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY4NnxpbWFnZS9qcGVnfGFHTXdMMmd5Tnk4eE5UQTNOVFF3TWpjME16Z3pPQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOVFpqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1OWJiYzVhM2E4YmM3MDFkZjUwMDBiMDcyNWQ1M2Y0M2NjODkyMzYyYjg2MTNlNTJiOWZhZmZjYWRjYWU2YWI1","altText":"480_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5fGltYWdlL2pwZWd8YUdZM0wyZ3pOQzh4TlRBM05UUXdNek01T1RFNU9DOHhNakJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzODMzN2FjOTFlNDVlZTcxYWRmMmY0NmQwZTYxYzQ4ZWNkMGY2MDhkZDA2ZWY5OGFiODhkNjczMjRmMzFiYWM","altText":"120_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODAzOHxpbWFnZS9qcGVnfGFHWTRMMmc1WlM4eE5UQTNOVFF3TVRNMk56VTRNZ3w3ZGE0YjIxZWNjMGNlYjQ1NWM5Y2I1NTYyYjVmODFjMTdhYWM3MjBlN2ZlZmFhZGNiZDBlZmRiZjk3ZDgxODU3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHVXdMMmhqWlM4eE5UQTJPVEl6TXpRM09UY3hNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8ZWNjZTZjZDQyZjVhZjQ3MTUzNWE4YWJjY2M4NDdhMzlmYjA1NTMzNTk2N2M2NDE0Njk0YmM4OTMwNGNhZjUxMQ","altText":"2000_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEQXlMMmhrTlM4eE5UQTJPVEl6TXpZeE1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDBiYjczYzQ2ZTg1Y2M2ZTZiYWNkMThiMjE3NjdiZjRmOWYxYjc5MzMzMjE5NTg0MTY0MzJiMTZkZTkxZDIzZg","altText":"1440_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHSm1MMmhrWWk4eE5UQTJPVEl6TXpnd056TTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8MDI4ZjczOWQ5OWNjYzBiOTkzZTcxYWE4NTU5OTIyMWI5N2Q2ODg4NmIzNWJiMmJmNWNjNDI0Njg1MGVlNWM3Yw","altText":"1280_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFEZ3dMMmhrWXk4eE5UQTJPVEl6TXpnM01qa3lOaTh4TURJMFh6QXlNREF3TURFd01EQXdNbUUxTW1Vd01EQXlNREJpTmw5RVJTNXFjR2N8NWE4ZDM5YzE3YTVhNDBjMDRkZmUzNzI3OWVlM2ZiMTVjZTg2MTYxYmNhYmViNWZjODY2NzJjMTQyYTc2ZTMzYw","altText":"1024_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OXxpbWFnZS9qcGVnfGFHRmxMMmhrTVM4eE5UQTJPVEl6TkRFMk56Z3pPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3xmMzBkMDA5NzMwZmJlY2I5ODM1MGFhM2RmYmY0ZTFkOTkyNGJmZWVkNjA4ZWYxYzA3YWEwZjg5YTFjMDRlZDI4","altText":"768_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI4M3xpbWFnZS9qcGVnfGFEZzJMMmhqWVM4eE5UQTJPVEl6TkRNNU56SXhOQzgwT0RCZk1ESXdNREF3TVRBd01EQXlZVFV5WlRBd01ESXdNR0kyWDBSRkxtcHdad3wwYjhmODU2MjZmMjY3Y2ZlMmMxOGU3YzcwZjY4MjBkNWI4MDIxNmIyYjYwNjNhODhlYTJmYTRjOWEzMTc5OGVl","altText":"480_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDIyfGltYWdlL2pwZWd8YURjM0wyaGpOQzh4TlRBMk9USXpORFV5T0RJNE5pOHlNREJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fDU3MTdiOTUzODE0ZTZjM2RjN2UyYTY5MWUxYWI1MDRhOTlmZWEzNjA2ODNkZmYzOWY4NjlkMDdmYTAzNWRhZTM","altText":"200_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002a52e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzE0fGltYWdlL2pwZWd8YURabEwyZzJPQzh4TlRBMk9USXpOVEV4T0RFeE1DOHhNakJmTURJd01EQXdNVEF3TURBeVlUVXlaVEF3TURJd01HSTJYMFJGTG1wd1p3fGM2N2U5ZTM1Mzc1ZWIyMzgzYmE3ODNiNThiNDIzY2U5OTFhNGZiYjJkMjEwMmZmZjZhY2FhY2M1YWVjZDVkNjA","altText":"120_020000100002a52e000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NzMzNXxpbWFnZS9qcGVnfGFHRTBMMmhqTUM4eE5UQTJPVEl6TXpBeU1EazFPQXw2NmRhNDRjOTFjM2ZlNjU1MTU1YjE3Zjk4ODI5MmNlYzQzNmUyNDQzYTU4M2ZhOTRlNzlkNmZjYzFhNDQ1MmJm","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002a52e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHUmtMMmd6Wmk4eE5UQTNOVFF3TWpBeU1qazBNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MTUwZTc3NzhlM2YxNDE0YTAwZDUyNTYzNDYxZGQ3Nzk5YjlkOTllZDZmNjMwZDEwNTFiMDNhZmI0YTIyNWI0Yw","altText":"2000_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFESXdMMmd6T1M4eE5UQTNOVFF3TWpJeE9UVTFNQzh4TkRRd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2ZmY0YjM2ZWNlMjFlMDVmMmVjNDkxODkwZmRjYjlhNmI0NjQxMzU2NDg3YTRkYmJhOGIwNDI4NzA1YjFhNw","altText":"1440_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHWTJMMmd6TkM4eE5UQTNOVFF3TWpNNE16TTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8NTAwMzFmZGJhOGMyZDFjMGQ2ZDA3YzY0NjNhYjAwODEwOWY1NTZjZDhhMjMwOGJkZTdmZDc5ZmYzM2Y1ZDE4Zg","altText":"1280_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFHVTNMMmd5WlM4eE5UQTNOVFF3TWpVeE5EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUyWTJFd01EQXhNREJpTmw5RVJTNXFjR2N8MjZlZjAxOTQ5ZTc4NjE2YjA0OGE0YzUxOGRmNjE1NGVjNThlMDljMzA0YjNlZjlkNTlmM2MxM2VhNTU3YmY5ZQ","altText":"1024_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk1N3xpbWFnZS9qcGVnfGFEZG1MMmd5WWk4eE5UQTNOVFF3TWpZeE1qYzJOaTgzTmpoZk1ESXdNREF3TVRBd01EQXlOVFpqWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYzViOTJkNjU0ZmU2NzdhMjEzNmQ3ZWQ2ODFmOWJhOGQzNjJjYzFhNDc0NGU3ZWVjMjNmZjk5NzEyZTc1MDRj","altText":"768_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY4NnxpbWFnZS9qcGVnfGFHTXdMMmd5Tnk4eE5UQTNOVFF3TWpjME16Z3pPQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOVFpqWVRBd01ERXdNR0kyWDBSRkxtcHdad3w1OWJiYzVhM2E4YmM3MDFkZjUwMDBiMDcyNWQ1M2Y0M2NjODkyMzYyYjg2MTNlNTJiOWZhZmZjYWRjYWU2YWI1","altText":"480_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg3fGltYWdlL2pwZWd8YURBeEwyZ3lOQzh4TlRBM05UUXdNamczTkRreE1DOHlNREJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fDY4MDdkYzE3ZWY0YWZkZmRmOWRjYjk5NTUzZDhmN2Q1NmE4ZjU3ZGIwYjUyZTU0YWI4Mjg3MDM4NjQzM2QyNDE","altText":"200_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000010000256ca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5fGltYWdlL2pwZWd8YUdZM0wyZ3pOQzh4TlRBM05UUXdNek01T1RFNU9DOHhNakJmTURJd01EQXdNVEF3TURBeU5UWmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzODMzN2FjOTFlNDVlZTcxYWRmMmY0NmQwZTYxYzQ4ZWNkMGY2MDhkZDA2ZWY5OGFiODhkNjczMjRmMzFiYWM","altText":"120_02000010000256ca000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_02000010000256ca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODAzOHxpbWFnZS9qcGVnfGFHWTRMMmc1WlM4eE5UQTNOVFF3TVRNMk56VTRNZ3w3ZGE0YjIxZWNjMGNlYjQ1NWM5Y2I1NTYyYjVmODFjMTdhYWM3MjBlN2ZlZmFhZGNiZDBlZmRiZjk3ZDgxODU3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"02000010000256ca000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-5095/5027-000","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5095_5027-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-5095/5027-000","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143279277","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60257486","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-5095/5027-000
Lighting connector; push-button, external; without ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white