[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-5123","name":"Lighting connector; push-button, external; with direct ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5123","description":"<h2>Field-wiring terminal block, 294 Series, with 10 mm pin spacing</h2><br/><br/>Quick and easy connections are guaranteed with this field-wiring terminal block (item number 294-5123). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. Featuring four conductor terminals along with Push-in CAGE CLAMP® as well as PUSH WIRE®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our tried-and-tested PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 30 x 21.53 x 27.3 mm (width x height x depth). Depending on the conductor type, this field-wiring terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². You can connect three potentials / three poles using the fifteen clamping points. The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3Njh8aW1hZ2UvanBlZ3xhRGcxTDJoa01DOHhOVEEzTXpVMk5ESXlPVFkyTWd8ZTI1OTg5Njc4Y2IxZDk1NDE3YTI4MzNjODczZDgyNTU0NWNlMDI5MDhhYTNjMmFiMGU5M2FiYmZhODNhMzVjNA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFEYzRMMmhqTlM4eE5UQTNNelUyTlRJME5UUTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NDY1OGNiMWRiNDNhNTFjN2RkMTdjZDdmNjM1MTcwNTY0ZTM5YzMxYWJlMGUwYmJiNjFhMmI3MTM2YmNlNjFkYg","altText":"1440_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHRmhMMmhpWWk4eE5UQTNNelUyTlRVd056WXhOQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NmJhNDBhMjhjMzJjZTg5Y2MwNjI3OWE2YWU2MGZlNDg0ZTMxZDQzNGU4YjViYWM5YTQzYjZiNWQxN2ZkNmZjMQ","altText":"1280_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHVmlMMmhpTnk4eE5UQTNNelUyTlRZek9EWTROaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ODI4MDU5NGRlYTBlNGZhNmNkODA2MzExNGVhYzg4MzRhNjA0YjZkODJiY2I0YmQwZDA1MGE4OTNjMzE5MDVmMA","altText":"1024_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFERmhMMmhpTVM4eE5UQTNNelUyTlRnek5USTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZGQ1MzY2ZTlmNzY4MDcyYjRlMTM5NTE2NTExYmJlZTRjYjFmMjJhNTBlYzNjZmY0NDJkM2YxMTkyNGQyNmY3","altText":"768_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyOXxpbWFnZS9qcGVnfGFEbG1MMmcyTWk4eE5UQTNNelUyTmpBek1Ua3dNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYTc3OWFkNTlmNzFiYTIzZTc5NGEyMmE0ZDA0YWNlMzdhMzM1MmRiOTIyZWU5MjRhNjZiNmM4MzRlNTMxNzAy","altText":"480_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc4fGltYWdlL2pwZWd8YUdRNEwyZzBZUzh4TlRBM016VTJOamN5TURBek1DOHhNakJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3YjAyYzJmMTdlZTA4MGJkOWU4ZjRlYWMyNTc1NjM3ZDc4M2FkNTU4OWQxOWE5NjdhNzFkOTFkYzMwYmZhYTU","altText":"120_0200001500018e2a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFEYzRMMmhqTlM4eE5UQTNNelUyTlRJME5UUTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NDY1OGNiMWRiNDNhNTFjN2RkMTdjZDdmNjM1MTcwNTY0ZTM5YzMxYWJlMGUwYmJiNjFhMmI3MTM2YmNlNjFkYg","altText":"1440_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHRmhMMmhpWWk4eE5UQTNNelUyTlRVd056WXhOQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NmJhNDBhMjhjMzJjZTg5Y2MwNjI3OWE2YWU2MGZlNDg0ZTMxZDQzNGU4YjViYWM5YTQzYjZiNWQxN2ZkNmZjMQ","altText":"1280_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHVmlMMmhpTnk4eE5UQTNNelUyTlRZek9EWTROaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ODI4MDU5NGRlYTBlNGZhNmNkODA2MzExNGVhYzg4MzRhNjA0YjZkODJiY2I0YmQwZDA1MGE4OTNjMzE5MDVmMA","altText":"1024_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFERmhMMmhpTVM4eE5UQTNNelUyTlRnek5USTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZGQ1MzY2ZTlmNzY4MDcyYjRlMTM5NTE2NTExYmJlZTRjYjFmMjJhNTBlYzNjZmY0NDJkM2YxMTkyNGQyNmY3","altText":"768_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyOXxpbWFnZS9qcGVnfGFEbG1MMmcyTWk4eE5UQTNNelUyTmpBek1Ua3dNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYTc3OWFkNTlmNzFiYTIzZTc5NGEyMmE0ZDA0YWNlMzdhMzM1MmRiOTIyZWU5MjRhNjZiNmM4MzRlNTMxNzAy","altText":"480_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc4fGltYWdlL2pwZWd8YUdRNEwyZzBZUzh4TlRBM016VTJOamN5TURBek1DOHhNakJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3YjAyYzJmMTdlZTA4MGJkOWU4ZjRlYWMyNTc1NjM3ZDc4M2FkNTU4OWQxOWE5NjdhNzFkOTFkYzMwYmZhYTU","altText":"120_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3Njh8aW1hZ2UvanBlZ3xhRGcxTDJoa01DOHhOVEEzTXpVMk5ESXlPVFkyTWd8ZTI1OTg5Njc4Y2IxZDk1NDE3YTI4MzNjODczZDgyNTU0NWNlMDI5MDhhYTNjMmFiMGU5M2FiYmZhODNhMzVjNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRTBMMmc1TlM4eE5UQTNOekF3TXpVMU9EazBNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhZWVlNWM3NDA2YmVlMWU3Y2E0MTgwMDJlYmU0ZmM5ZjMyMTZhMzQ1ZGM1ODFjZGNmZDE2OWZmNmRiZjdlYQ","altText":"1440_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHUTBMMmc0WlM4eE5UQTNOekF3TXpjMU5UVTFNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8OTdmODNlY2Y4Y2I3ODU3NDcyOTk3ODJmNTliNDBhMzhiMjBiZjQ3YjM0NmQyMmZiNTFiMDBjYmM1NjhjNDEzOA","altText":"1280_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHTXlMMmc0WWk4eE5UQTNOekF3TXpneU1UQTROaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ2ODY2ZDE5MjczYWU5NjdmOGQ1YmZlZWUyYTA1NmZlZmMyNmNlNWQzMDJkMTY4MWY0OTVkYTkwZTQzMTE0OQ","altText":"1024_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFEVmhMMmd6WkM4eE5UQTNOekF3TkRBeE56WTVOQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOVGMxWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZjhmYWRiYWRiYmY3NjcyNjIwZWRkNGFiYjc4YjYwYTUyZmRjNWMwMmE2YmJiNDYyYmZiNDYzZDQ1ZGJkMDlj","altText":"768_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxMXxpbWFnZS9qcGVnfGFEZzVMMmd6Tmk4eE5UQTNOekF3TkRJeE5ETXdNaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOVGMxWVRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzhjYmQ4MGJlMWIzODhlYTg1NzIxZTczN2M1NDAzMTJkNzIzMzJiZjc5OWFkODEzYWQxODhiN2IyMDlmZGU4","altText":"480_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1fGltYWdlL2pwZWd8YUROa0wyZ3lOUzh4TlRBM056QXdORGN6T0RVNU1DOHhNakJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyNDhhMDA0MmVkNTk1MTUyZTU3ODBkNGI3NGU4ODFhNmZhZmY4ZjEyYzdmNWUxMDMzMGFlZjg4ZDZjNzI2MmQ","altText":"120_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjIxOXxpbWFnZS9qcGVnfGFHRmtMMmhtTVM4eE5UQTNOekF3TWprMk9URXhPQXxjODI5YjM5YjBjNTVlYzQwN2EyYzJjNGQ1OWU5NmJiM2JkYmFjYTFjOWZmNDY3MzQ5MTM0OTcxNWM2NjU2ZTli","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHUm1MMmhqWWk4eE5UQTNNelUyTlRBNE1UWXpNQzh5TURBd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NzBiOGUwYmYwYjAyNzJkZDk5OTg4MGJjZTI0Y2ZmOWQ0OTM4M2Y4YmI0MWEwNDAxZDdmNDJmMTcwMzA0OTdjMw","altText":"2000_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFEYzRMMmhqTlM4eE5UQTNNelUyTlRJME5UUTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NDY1OGNiMWRiNDNhNTFjN2RkMTdjZDdmNjM1MTcwNTY0ZTM5YzMxYWJlMGUwYmJiNjFhMmI3MTM2YmNlNjFkYg","altText":"1440_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHRmhMMmhpWWk4eE5UQTNNelUyTlRVd056WXhOQzh4TWpnd1h6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8NmJhNDBhMjhjMzJjZTg5Y2MwNjI3OWE2YWU2MGZlNDg0ZTMxZDQzNGU4YjViYWM5YTQzYjZiNWQxN2ZkNmZjMQ","altText":"1280_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFHVmlMMmhpTnk4eE5UQTNNelUyTlRZek9EWTROaTh4TURJMFh6QXlNREF3TURFMU1EQXdNVGhsTW1Fd01EQXhNREJpTmw5RVJTNXFjR2N8ODI4MDU5NGRlYTBlNGZhNmNkODA2MzExNGVhYzg4MzRhNjA0YjZkODJiY2I0YmQwZDA1MGE4OTNjMzE5MDVmMA","altText":"1024_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY4OXxpbWFnZS9qcGVnfGFERmhMMmhpTVM4eE5UQTNNelUyTlRnek5USTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzZGQ1MzY2ZTlmNzY4MDcyYjRlMTM5NTE2NTExYmJlZTRjYjFmMjJhNTBlYzNjZmY0NDJkM2YxMTkyNGQyNmY3","altText":"768_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyOXxpbWFnZS9qcGVnfGFEbG1MMmcyTWk4eE5UQTNNelUyTmpBek1Ua3dNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhPR1V5WVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYTc3OWFkNTlmNzFiYTIzZTc5NGEyMmE0ZDA0YWNlMzdhMzM1MmRiOTIyZWU5MjRhNjZiNmM4MzRlNTMxNzAy","altText":"480_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURnNUwyZzFaUzh4TlRBM016VTJOakU1TlRjME1pOHlNREJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxYWUxNDBmOWZhYWY4MmFhMDFjZmY0ZTMyNGZmZGFjMjY2ZjI3MzVjMWFiNzA3NGE0YmEwNzJjMWNjMWFmZWI","altText":"200_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001500018e2a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc4fGltYWdlL2pwZWd8YUdRNEwyZzBZUzh4TlRBM016VTJOamN5TURBek1DOHhNakJmTURJd01EQXdNVFV3TURBeE9HVXlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDc3YjAyYzJmMTdlZTA4MGJkOWU4ZjRlYWMyNTc1NjM3ZDc4M2FkNTU4OWQxOWE5NjdhNzFkOTFkYzMwYmZhYTU","altText":"120_0200001500018e2a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODM3Njh8aW1hZ2UvanBlZ3xhRGcxTDJoa01DOHhOVEEzTXpVMk5ESXlPVFkyTWd8ZTI1OTg5Njc4Y2IxZDk1NDE3YTI4MzNjODczZDgyNTU0NWNlMDI5MDhhYTNjMmFiMGU5M2FiYmZhODNhMzVjNA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001500018e2a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRXlMMmc1T0M4eE5UQTNOekF3TXpRNU16UXdOaTh5TURBd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MTY1ZmI0ZTBjODkyYzVjNmNlNjU3YzQ3MzZmY2U4ZjA4MWJjOGM3YTAzOGI1NzI2YTI5ZWFiNGRlMzhlZTlkMA","altText":"2000_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHRTBMMmc1TlM4eE5UQTNOekF3TXpVMU9EazBNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8MDNhZWVlNWM3NDA2YmVlMWU3Y2E0MTgwMDJlYmU0ZmM5ZjMyMTZhMzQ1ZGM1ODFjZGNmZDE2OWZmNmRiZjdlYQ","altText":"1440_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHUTBMMmc0WlM4eE5UQTNOekF3TXpjMU5UVTFNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8OTdmODNlY2Y4Y2I3ODU3NDcyOTk3ODJmNTliNDBhMzhiMjBiZjQ3YjM0NmQyMmZiNTFiMDBjYmM1NjhjNDEzOA","altText":"1280_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFHTXlMMmc0WWk4eE5UQTNOekF3TXpneU1UQTROaTh4TURJMFh6QXlNREF3TURFd01EQXdNalUzTldFd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ2ODY2ZDE5MjczYWU5NjdmOGQ1YmZlZWUyYTA1NmZlZmMyNmNlNWQzMDJkMTY4MWY0OTVkYTkwZTQzMTE0OQ","altText":"1024_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTIzNnxpbWFnZS9qcGVnfGFEVmhMMmd6WkM4eE5UQTNOekF3TkRBeE56WTVOQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOVGMxWVRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZjhmYWRiYWRiYmY3NjcyNjIwZWRkNGFiYjc4YjYwYTUyZmRjNWMwMmE2YmJiNDYyYmZiNDYzZDQ1ZGJkMDlj","altText":"768_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDYxMXxpbWFnZS9qcGVnfGFEZzVMMmd6Tmk4eE5UQTNOekF3TkRJeE5ETXdNaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOVGMxWVRBd01ERXdNR0kyWDBSRkxtcHdad3xmNzhjYmQ4MGJlMWIzODhlYTg1NzIxZTczN2M1NDAzMTJkNzIzMzJiZjc5OWFkODEzYWQxODhiN2IyMDlmZGU4","altText":"480_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YUdSaUwyZ3pOUzh4TlRBM056QXdOREkzT1Rnek9DOHlNREJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDJmNGRlZDRlZGVhYWJjMDU0OWQ1ZDAwODhlYjJiMWJiYWE2ZWNjMThmYjRkZGQyY2JmYjE5N2MyNDc4YzQ5OTg","altText":"200_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002575a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA1fGltYWdlL2pwZWd8YUROa0wyZ3lOUzh4TlRBM056QXdORGN6T0RVNU1DOHhNakJmTURJd01EQXdNVEF3TURBeU5UYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDcyNDhhMDA0MmVkNTk1MTUyZTU3ODBkNGI3NGU4ODFhNmZhZmY4ZjEyYzdmNWUxMDMzMGFlZjg4ZDZjNzI2MmQ","altText":"120_020000100002575a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000100002575a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MjIxOXxpbWFnZS9qcGVnfGFHRmtMMmhtTVM4eE5UQTNOekF3TWprMk9URXhPQXxjODI5YjM5YjBjNTVlYzQwN2EyYzJjNGQ1OWU5NmJiM2JkYmFjYTFjOWZmNDY3MzQ5MTM0OTcxNWM2NjU2ZTli","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000100002575a000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-5123","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5123","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-5123","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098348","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; with direct ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2945123","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-5123
Lighting connector; push-button, external; with direct ground contact; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white