[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-5214","name":"Lighting connector; push-button, external; with snap-in ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5214","description":"<h2>Field-wiring terminal block, 294 Series, white</h2><br/><br/>Connecting conductors is quick and easy with this field-wiring terminal block (item number 294-5214). Conductors should only be connected to this field-wiring terminal block if their strip length is between 8 mm and 9 mm. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® as well as PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Our PUSH WIRE® connection offers a simple and reliable method for connecting solid conductors. The dimensions are 40 x 21.53 x 27.3 mm (width x height x depth). Depending on the conductor type, this field-wiring terminal block is designed for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². Four potentials can connect four poles using the twenty clamping points The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzcxMjR8aW1hZ2UvanBlZ3xhRGMzTDJneFlpOHhOVEEzT0RZMU1qTTNPVEUyTmd8YjEwMDdlZjM0NGFjNTgwNThiMmYzYzJmYjE4MTMzZWVhNjU0MDY3YmRmNzY3NTIwMzkzMWNkNjJlZDI3MmEzNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFESXhMMmcwWWk4eE5UQTNPRFkxTXpJNU5qWTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8N2VhZTk0MmQ1ZWE0NGI1M2QyMWFjNDEzOWMyYjQwNGQwM2IxMjRiNTMzMjFkYTdlMDg4MDk5ZjA4YTdkM2I3Mw","altText":"1440_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFETXdMMmcxTVM4eE5UQTNPRFkxTXpReU56YzBNaTh4TWpnd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OWEyYzIyMTY5YjNkMjlmY2RkODhmODZlMzI5MTI2NWZiMjEwZjhiMGY1NDkzNTE0ZDIxMmIyZjczN2EwY2ViYg","altText":"1280_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEQXdMMmcxT0M4eE5UQTNPRFkxTXpZeU5ETTFNQzh4TURJMFh6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NTk0ZDYzMmIwYzBlMmI3MjBjNmEwZDJhMmNkNjgyMDJlMWU4ZThhOTdhOTUyMWJkZTFmMWEwOTY0MjNmZDY0MQ","altText":"1024_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEZGxMMmcxWmk4eE5UQTNPRFkxTXpnNE5qUTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xiOTExY2Q4ZGJlNThiMGFhY2YzNmY1MDM4YjllNjE2MmIyZDczMzVhNTVkYjFhYjI0ZmE2MjA3MzE2MDVkMjQ4","altText":"768_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NnxpbWFnZS9qcGVnfGFHWmlMMmhoWkM4eE5UQTNPRFkxTkRBNE16RXdNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xkMjkzNDJlZWI3NzQ4YWQ4NDYzZjg1ZDM4OTNmYzExZDNkNWY1ZDc0NGM3NzFkYzZkZTY1M2ZkYWQ2MzJlODY5","altText":"480_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk1fGltYWdlL2pwZWd8YURabEwyaGxPQzh4TlRBM09EWTFOVEEyTmpFME1pOHhNakJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDY1YzM3MDBjYjcwOTk3ZTczZDFmZjk4NWJlMTVjYzQ4YmVjMzBjMDI4MGFlMjBmZGQ3MjFmOTBiNWZlYjdjMTk","altText":"120_020000150001c1a8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFESXhMMmcwWWk4eE5UQTNPRFkxTXpJNU5qWTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8N2VhZTk0MmQ1ZWE0NGI1M2QyMWFjNDEzOWMyYjQwNGQwM2IxMjRiNTMzMjFkYTdlMDg4MDk5ZjA4YTdkM2I3Mw","altText":"1440_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFETXdMMmcxTVM4eE5UQTNPRFkxTXpReU56YzBNaTh4TWpnd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OWEyYzIyMTY5YjNkMjlmY2RkODhmODZlMzI5MTI2NWZiMjEwZjhiMGY1NDkzNTE0ZDIxMmIyZjczN2EwY2ViYg","altText":"1280_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEQXdMMmcxT0M4eE5UQTNPRFkxTXpZeU5ETTFNQzh4TURJMFh6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NTk0ZDYzMmIwYzBlMmI3MjBjNmEwZDJhMmNkNjgyMDJlMWU4ZThhOTdhOTUyMWJkZTFmMWEwOTY0MjNmZDY0MQ","altText":"1024_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEZGxMMmcxWmk4eE5UQTNPRFkxTXpnNE5qUTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xiOTExY2Q4ZGJlNThiMGFhY2YzNmY1MDM4YjllNjE2MmIyZDczMzVhNTVkYjFhYjI0ZmE2MjA3MzE2MDVkMjQ4","altText":"768_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NnxpbWFnZS9qcGVnfGFHWmlMMmhoWkM4eE5UQTNPRFkxTkRBNE16RXdNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xkMjkzNDJlZWI3NzQ4YWQ4NDYzZjg1ZDM4OTNmYzExZDNkNWY1ZDc0NGM3NzFkYzZkZTY1M2ZkYWQ2MzJlODY5","altText":"480_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk1fGltYWdlL2pwZWd8YURabEwyaGxPQzh4TlRBM09EWTFOVEEyTmpFME1pOHhNakJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDY1YzM3MDBjYjcwOTk3ZTczZDFmZjk4NWJlMTVjYzQ4YmVjMzBjMDI4MGFlMjBmZGQ3MjFmOTBiNWZlYjdjMTk","altText":"120_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzcxMjR8aW1hZ2UvanBlZ3xhRGMzTDJneFlpOHhOVEEzT0RZMU1qTTNPVEUyTmd8YjEwMDdlZjM0NGFjNTgwNThiMmYzYzJmYjE4MTMzZWVhNjU0MDY3YmRmNzY3NTIwMzkzMWNkNjJlZDI3MmEzNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFEY3lMMmd4Tnk4eE5UQTNOemN5TURVNE9ETXhPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTI2ZGQ5ZTk2MGZlOTI3MmU4YjlhYWRjMjQ3YjA1NGIxY2E5NjVhZDM2ZWIxMTg5Njc0YzI0MjNhMjgxYjM3Ng","altText":"1440_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFEWXpMMmd4TVM4eE5UQTNOemN5TURjeE9UTTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDcxMGMxYjBkZDllYmU4ODU1ZmNmNWY2MDdlNTBkODVhNWY0NmM5Y2VhNWMzNDJmN2E2NzE4NTBkY2NhMmFhMQ","altText":"1280_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFETmpMMmd3WVM4eE5UQTNOemN5TURrME9EYzJOaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NTNlYjBlODY4YjI4ZjEyZTAzMzBlYjcwNDUwODM0NzU4YTlmNjNhZDZmMWI4Zjk0MGUzMzFhYmIwNzcwMTMyNw","altText":"1024_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFESmxMMmcwTVM4eE5UQTNOemN5TVRBM09UZ3pPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV1ZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3xjYTlkZDYwNDE3Mzg2NzUzMzIwMGE2NTRmMTA1YWI1YTFmZGEyZTU1ZGFmNzBiYmNmYzY2YTZkM2JmODc5OTcz","altText":"768_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3N3xpbWFnZS9qcGVnfGFEVXdMMmcwTnk4eE5UQTNOemN5TVRJeE1Ea3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOV1ZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5OTRhMTA1MGVmOGJhNzU3NjQwNjc1ZmEwZGJlZWI3YjlkNmNlNmQ1ZTA1NjM0MmRlZjMyOWYzMjkyODZmMDY0","altText":"480_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE2fGltYWdlL2pwZWd8YUdRM0wyaGhZUzh4TlRBM056Y3lNakEyTWpnM09DOHhNakJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE2ZTMxMmE2NWEyN2IyMzQ1NDZmMzk5OGNmNjIzMGU1MTMxNTBkNmY5ODdjYjkyNTYwYzUwMjJhMTQ1MTJlNTU","altText":"120_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODIxNnxpbWFnZS9qcGVnfGFEY3hMMmhqWkM4eE5UQTNOemN4T1RRM05ESXdOZ3xkMzgxYzNjYmZiZjM0YmI5OThhMDg3NTllNWEyZTRkYTBhYjlkYTZiZDhmOTdmZDhhNGYxNWM2ZGQxYTE4ZjU5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFHRXlMMmcwTXk4eE5UQTNPRFkxTXpBek5EVXlOaTh5TURBd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc5NTQ0NzVmOGM5OThkMDFjMDdmN2E3MmJjYTc2N2QzYzU1NzRiZTczYzgxYmU5Mjg0MGMwZTIyYTYxYzE2Ng","altText":"2000_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFESXhMMmcwWWk4eE5UQTNPRFkxTXpJNU5qWTNNQzh4TkRRd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8N2VhZTk0MmQ1ZWE0NGI1M2QyMWFjNDEzOWMyYjQwNGQwM2IxMjRiNTMzMjFkYTdlMDg4MDk5ZjA4YTdkM2I3Mw","altText":"1440_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFETXdMMmcxTVM4eE5UQTNPRFkxTXpReU56YzBNaTh4TWpnd1h6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8OWEyYzIyMTY5YjNkMjlmY2RkODhmODZlMzI5MTI2NWZiMjEwZjhiMGY1NDkzNTE0ZDIxMmIyZjczN2EwY2ViYg","altText":"1280_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEQXdMMmcxT0M4eE5UQTNPRFkxTXpZeU5ETTFNQzh4TURJMFh6QXlNREF3TURFMU1EQXdNV014WVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NTk0ZDYzMmIwYzBlMmI3MjBjNmEwZDJhMmNkNjgyMDJlMWU4ZThhOTdhOTUyMWJkZTFmMWEwOTY0MjNmZDY0MQ","altText":"1024_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTU3NXxpbWFnZS9qcGVnfGFEZGxMMmcxWmk4eE5UQTNPRFkxTXpnNE5qUTVOQzgzTmpoZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xiOTExY2Q4ZGJlNThiMGFhY2YzNmY1MDM4YjllNjE2MmIyZDczMzVhNTVkYjFhYjI0ZmE2MjA3MzE2MDVkMjQ4","altText":"768_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc5NnxpbWFnZS9qcGVnfGFHWmlMMmhoWkM4eE5UQTNPRFkxTkRBNE16RXdNaTgwT0RCZk1ESXdNREF3TVRVd01EQXhZekZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3xkMjkzNDJlZWI3NzQ4YWQ4NDYzZjg1ZDM4OTNmYzExZDNkNWY1ZDc0NGM3NzFkYzZkZTY1M2ZkYWQ2MzJlODY5","altText":"480_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YUdNNUwyaGlOeTh4TlRBM09EWTFORE0wTlRJME5pOHlNREJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fGVlYjg2Y2JmMjNlZTljMDY3YzNhYjQ2ZmM4ODA4ZDUwYmNjZDBmOWEwY2U4NTc3YjZmNGFhNzAyMmUxODI5N2E","altText":"200_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000150001c1a8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk1fGltYWdlL2pwZWd8YURabEwyaGxPQzh4TlRBM09EWTFOVEEyTmpFME1pOHhNakJmTURJd01EQXdNVFV3TURBeFl6RmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDY1YzM3MDBjYjcwOTk3ZTczZDFmZjk4NWJlMTVjYzQ4YmVjMzBjMDI4MGFlMjBmZGQ3MjFmOTBiNWZlYjdjMTk","altText":"120_020000150001c1a8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzcxMjR8aW1hZ2UvanBlZ3xhRGMzTDJneFlpOHhOVEEzT0RZMU1qTTNPVEUyTmd8YjEwMDdlZjM0NGFjNTgwNThiMmYzYzJmYjE4MTMzZWVhNjU0MDY3YmRmNzY3NTIwMzkzMWNkNjJlZDI3MmEzNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000150001c1a8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFHWXhMMmd4WlM4eE5UQTNOemN5TURNeU5qRTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8OTRlNWExMGZmZmFhZDJiYWY4MDViNzcyZDFmMjgyOGVhMjZkNjhmMzZiMTM1NzNiN2M0MTliYjFjZDRhMDViNA","altText":"2000_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFEY3lMMmd4Tnk4eE5UQTNOemN5TURVNE9ETXhPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTI2ZGQ5ZTk2MGZlOTI3MmU4YjlhYWRjMjQ3YjA1NGIxY2E5NjVhZDM2ZWIxMTg5Njc0YzI0MjNhMjgxYjM3Ng","altText":"1440_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFEWXpMMmd4TVM4eE5UQTNOemN5TURjeE9UTTVNQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NDcxMGMxYjBkZDllYmU4ODU1ZmNmNWY2MDdlNTBkODVhNWY0NmM5Y2VhNWMzNDJmN2E2NzE4NTBkY2NhMmFhMQ","altText":"1280_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFETmpMMmd3WVM4eE5UQTNOemN5TURrME9EYzJOaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZsWVdFd01EQXhNREJpTmw5RVJTNXFjR2N8NTNlYjBlODY4YjI4ZjEyZTAzMzBlYjcwNDUwODM0NzU4YTlmNjNhZDZmMWI4Zjk0MGUzMzFhYmIwNzcwMTMyNw","altText":"1024_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOHxpbWFnZS9qcGVnfGFESmxMMmcwTVM4eE5UQTNOemN5TVRBM09UZ3pPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV1ZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3xjYTlkZDYwNDE3Mzg2NzUzMzIwMGE2NTRmMTA1YWI1YTFmZGEyZTU1ZGFmNzBiYmNmYzY2YTZkM2JmODc5OTcz","altText":"768_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3N3xpbWFnZS9qcGVnfGFEVXdMMmcwTnk4eE5UQTNOemN5TVRJeE1Ea3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlOV1ZoWVRBd01ERXdNR0kyWDBSRkxtcHdad3w5OTRhMTA1MGVmOGJhNzU3NjQwNjc1ZmEwZGJlZWI3YjlkNmNlNmQ1ZTA1NjM0MmRlZjMyOWYzMjkyODZmMDY0","altText":"480_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA0fGltYWdlL2pwZWd8YUdObUwyZzBaUzh4TlRBM056Y3lNVFEzTXpBMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjZjFkN2RiMDJlNjMyYWFlMjgxYzBiNjUzYWQ2ZmZjZjI3YjZjMDk3YzVhYjVlZWIyNTlmZTc2MDg3YmYxMjE","altText":"200_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025eaa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE2fGltYWdlL2pwZWd8YUdRM0wyaGhZUzh4TlRBM056Y3lNakEyTWpnM09DOHhNakJmTURJd01EQXdNVEF3TURBeU5XVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE2ZTMxMmE2NWEyN2IyMzQ1NDZmMzk5OGNmNjIzMGU1MTMxNTBkNmY5ODdjYjkyNTYwYzUwMjJhMTQ1MTJlNTU","altText":"120_0200001000025eaa000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025eaa000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODIxNnxpbWFnZS9qcGVnfGFEY3hMMmhqWkM4eE5UQTNOemN4T1RRM05ESXdOZ3xkMzgxYzNjYmZiZjM0YmI5OThhMDg3NTllNWEyZTRkYTBhYjlkYTZiZDhmOTdmZDhhNGYxNWM2ZGQxYTE4ZjU5","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025eaa000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-5214","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5214","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["capacitorterminalblock","294-5214"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098393","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; with snap-in ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2945214","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-5214
Lighting connector; push-button, external; with snap-in ground contact; 4-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white