[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-5415","name":"Lighting connector; push-button, external; with screw-type ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5415","description":"<h2>Field-wiring terminal block, 294 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our field-wiring terminal block (item number 294-5415) makes connecting wires quick and easy. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this field-wiring terminal block. Featuring four conductor terminals along with Push-in CAGE CLAMP® as well as PUSH WIRE®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The item's dimensions are 50 x 21.53 x 27.3 mm (width x height x depth). Depending on the type of conductor, this field-wiring terminal block is designed for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². Up to five potentials / five poles can be connected to this terminal strip using twenty-five clamping points. The contacts are made of electrolytic copper (ECu), the white housing is made of polycarbonate (PC) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnd1l5OHhOVEEzT0RZd056Y3hOak00TWd8Yzk1MTg5NTA0Y2FlYjI1NWU5MjMxMTg4YmMxMmNhOWMwY2RmYmI2ZjM0NDkxYTQ1MTk3Mjk1MDE4ZGVmN2U1Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEZGxMMmcxTXk4eE5UQTNPRFl3T0RRek56STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhmYWFlNjkwYmZiN2JiNDgzNmY4NDhiMWQwYzI3YTc4NjRkNDBhZDNiMzYzZTVlOTFhMDRkNmJjNDhhYmRhMg","altText":"1440_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHWmtMMmcxWVM4eE5UQTNPRFl3T0RZNU9UUXlNaTh4TWpnd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5ZTVjYjRhNWUyZDE3MDllZDM4MTMzNWRkODkzNjhiZTYyMzM0ZGE0ZmM2YzY1YWIxZmQ0ZTVjYzZmZjc3Ng","altText":"1280_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEQmtMMmcxWlM4eE5UQTNPRFl3T0RjMk5EazFPQzh4TURJMFh6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTk1OTMyZjA0ZDQ2NTYxZGU2ZjVlODU2YzA4YjJmOGY3ZmFmN2VjODc3ZTAwMjVmZmQ4YTI5NGQ4NmViZmNhMQ","altText":"1024_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU0MXxpbWFnZS9qcGVnfGFHUmxMMmcyTkM4eE5UQTNPRFl3T0RrMk1UVTJOaTgzTmpoZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5YmRjMzQwZGZmMjM0YWM5MDQwNzA0ODlhNGI0Y2UzZTczODNlNTE0NzIwNzc2ZDNjZjYwODcyNjBiZTMxZTkz","altText":"768_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4MXxpbWFnZS9qcGVnfGFEVTRMMmhpTmk4eE5UQTNPRFl3T1RJeU16Y3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3xjYzVmN2Q2NjRjNDNhZWYwYjNlZmE4ZjRhODk4ODJmNmI3OWYzNzQxYzZmZGUyNjJhNzQ2ZmY0NTVkODBjOGNm","altText":"480_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YURCa0wyaGpZaTh4TlRBM09EWXdPVGcwTmpNd01pOHhNakJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM3OGI0ZmI0YTg5ZGE3NTBkYzg2NWY4Yzk4YjI5NzlmYTJmMWEzM2IwMzgwMWEyZjQzNDAyMjdmOTY3MmM5ZWQ","altText":"120_020000100002d58e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEZGxMMmcxTXk4eE5UQTNPRFl3T0RRek56STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhmYWFlNjkwYmZiN2JiNDgzNmY4NDhiMWQwYzI3YTc4NjRkNDBhZDNiMzYzZTVlOTFhMDRkNmJjNDhhYmRhMg","altText":"1440_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHWmtMMmcxWVM4eE5UQTNPRFl3T0RZNU9UUXlNaTh4TWpnd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5ZTVjYjRhNWUyZDE3MDllZDM4MTMzNWRkODkzNjhiZTYyMzM0ZGE0ZmM2YzY1YWIxZmQ0ZTVjYzZmZjc3Ng","altText":"1280_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEQmtMMmcxWlM4eE5UQTNPRFl3T0RjMk5EazFPQzh4TURJMFh6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTk1OTMyZjA0ZDQ2NTYxZGU2ZjVlODU2YzA4YjJmOGY3ZmFmN2VjODc3ZTAwMjVmZmQ4YTI5NGQ4NmViZmNhMQ","altText":"1024_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU0MXxpbWFnZS9qcGVnfGFHUmxMMmcyTkM4eE5UQTNPRFl3T0RrMk1UVTJOaTgzTmpoZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5YmRjMzQwZGZmMjM0YWM5MDQwNzA0ODlhNGI0Y2UzZTczODNlNTE0NzIwNzc2ZDNjZjYwODcyNjBiZTMxZTkz","altText":"768_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4MXxpbWFnZS9qcGVnfGFEVTRMMmhpTmk4eE5UQTNPRFl3T1RJeU16Y3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3xjYzVmN2Q2NjRjNDNhZWYwYjNlZmE4ZjRhODk4ODJmNmI3OWYzNzQxYzZmZGUyNjJhNzQ2ZmY0NTVkODBjOGNm","altText":"480_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YURCa0wyaGpZaTh4TlRBM09EWXdPVGcwTmpNd01pOHhNakJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM3OGI0ZmI0YTg5ZGE3NTBkYzg2NWY4Yzk4YjI5NzlmYTJmMWEzM2IwMzgwMWEyZjQzNDAyMjdmOTY3MmM5ZWQ","altText":"120_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnd1l5OHhOVEEzT0RZd056Y3hOak00TWd8Yzk1MTg5NTA0Y2FlYjI1NWU5MjMxMTg4YmMxMmNhOWMwY2RmYmI2ZjM0NDkxYTQ1MTk3Mjk1MDE4ZGVmN2U1Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHUXdMMmhsWlM4eE5UQTNOak0wTURFd05USTBOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MTQwYjA5MDM1OTdkODg1OGJlY2M4ZDI1ZjRjOTg3NDRjZTQ2MTVjYTE2NjRkODRiNjZjYTJlODEyODk5NjdiMg","altText":"1440_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFEaG1MMmhtTWk4eE5UQTNOak0wTURJek5qTXhPQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjFiMDNmYTI1MzVlOTU4ZDA1MDkyNGU2NDRlNjUzYWMxNWMwMzhmZmYzMzRkNWExYmVjYTQ5NDY0NGZhYmM0Yg","altText":"1280_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFEQmxMMmhtWVM4eE5UQTNOak0wTURRNU9EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MWFjNmUxMTM0YjFlMTVlZWQwZGEyMmMyMmI2Y2EzOTE0MzYyZGI2YTI5ZTVmYzM4NzAyM2FlNmMxMmI3MmY3ZA","altText":"1024_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFERmxMMmhtWkM4eE5UQTNOak0wTURVMk16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV0kwWVRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWEzZDYxMGQxZWI5ODZmMDFmZDgwNDdkOTJiZmQwNWRlMDI1OTVlMmVjNTRiMDhlNjI2NmE1Y2FjMjcwNzIy","altText":"768_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1N3xpbWFnZS9qcGVnfGFERXdMMmhtWXk4eE5UQTNOak0wTURjMk1EWXdOaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOV0kwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNzU1OTgwODNmYmE5ZmU0OTRkYWFmODdiMzVlM2Y2MzA1OTRmMDM4ZmRmN2IyZjkwNmI4Y2ZiNjNiMzYzY2Uy","altText":"480_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY1fGltYWdlL2pwZWd8YURRNEwyZzVZeTh4TlRBM05qTTBNVFE0TVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZjZWUyMzM5NDY2YmUxMDYzMTI4M2QxZmYzYWUwNzM2ZmUwMGFhZGMzMWQ0Y2Y0ODY3MGMwMTZlYTUyZjczNWM","altText":"120_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NjYzOXxpbWFnZS9qcGVnfGFHWmxMMmd4WVM4eE5UQTNOak16T1RVeE5UUXlNZ3wzYjA4YmFmOTk0MmY3ZjQ2ZGJlNGM0ZmQyOGNmYjE0ZjIyMDMxOWY2OWU2YTUyNGFjODhmYmYxNjRkY2FjODRk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHTXhMMmcwWXk4eE5UQTNPRFl3T0RJME1EWTNNQzh5TURBd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MTc5NmEwN2U0NGUxYjJhYWVmMzc3ZDcwODY5MjNmZWFjZGRmMTEzNDg2OTM1YWIyNWU5YjEzMzAzM2FhNTEzZg","altText":"2000_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEZGxMMmcxTXk4eE5UQTNPRFl3T0RRek56STNPQzh4TkRRd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhmYWFlNjkwYmZiN2JiNDgzNmY4NDhiMWQwYzI3YTc4NjRkNDBhZDNiMzYzZTVlOTFhMDRkNmJjNDhhYmRhMg","altText":"1440_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFHWmtMMmcxWVM4eE5UQTNPRFl3T0RZNU9UUXlNaTh4TWpnd1h6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5ZTVjYjRhNWUyZDE3MDllZDM4MTMzNWRkODkzNjhiZTYyMzM0ZGE0ZmM2YzY1YWIxZmQ0ZTVjYzZmZjc3Ng","altText":"1280_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkwN3xpbWFnZS9qcGVnfGFEQmtMMmcxWlM4eE5UQTNPRFl3T0RjMk5EazFPQzh4TURJMFh6QXlNREF3TURFd01EQXdNbVExT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8OTk1OTMyZjA0ZDQ2NTYxZGU2ZjVlODU2YzA4YjJmOGY3ZmFmN2VjODc3ZTAwMjVmZmQ4YTI5NGQ4NmViZmNhMQ","altText":"1024_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTU0MXxpbWFnZS9qcGVnfGFHUmxMMmcyTkM4eE5UQTNPRFl3T0RrMk1UVTJOaTgzTmpoZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3w5YmRjMzQwZGZmMjM0YWM5MDQwNzA0ODlhNGI0Y2UzZTczODNlNTE0NzIwNzc2ZDNjZjYwODcyNjBiZTMxZTkz","altText":"768_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE4MXxpbWFnZS9qcGVnfGFEVTRMMmhpTmk4eE5UQTNPRFl3T1RJeU16Y3hNQzgwT0RCZk1ESXdNREF3TVRBd01EQXlaRFU0WlRBd01ERXdNR0kyWDBSRkxtcHdad3xjYzVmN2Q2NjRjNDNhZWYwYjNlZmE4ZjRhODk4ODJmNmI3OWYzNzQxYzZmZGUyNjJhNzQ2ZmY0NTVkODBjOGNm","altText":"480_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIzfGltYWdlL2pwZWd8YURabEwyaGlZUzh4TlRBM09EWXdPVE00TnpVMU1DOHlNREJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVjZjc3YzlhOGQ1MTgyYWEzNTMzZTAyYmVjOGU2MWE1YjFjY2U4NDEwNDgwMDQ0MDdmM2UyY2U3M2IzODVkZTM","altText":"200_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100002d58e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YURCa0wyaGpZaTh4TlRBM09EWXdPVGcwTmpNd01pOHhNakJmTURJd01EQXdNVEF3TURBeVpEVTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGM3OGI0ZmI0YTg5ZGE3NTBkYzg2NWY4Yzk4YjI5NzlmYTJmMWEzM2IwMzgwMWEyZjQzNDAyMjdmOTY3MmM5ZWQ","altText":"120_020000100002d58e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDkwNDV8aW1hZ2UvanBlZ3xhRFE1TDJnd1l5OHhOVEEzT0RZd056Y3hOak00TWd8Yzk1MTg5NTA0Y2FlYjI1NWU5MjMxMTg4YmMxMmNhOWMwY2RmYmI2ZjM0NDkxYTQ1MTk3Mjk1MDE4ZGVmN2U1Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000100002d58e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHRm1MMmd3WXk4eE5UQTNOak16T1RrM05ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MjE3MDIwZjhmOTI2MWJjNGQyMmYyOWRhMTc1NGZjMDA3MzYxYzMxMThiOGJhZjlkY2Q3OWU2ZmVhM2Q4YzFhOA","altText":"2000_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFHUXdMMmhsWlM4eE5UQTNOak0wTURFd05USTBOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MTQwYjA5MDM1OTdkODg1OGJlY2M4ZDI1ZjRjOTg3NDRjZTQ2MTVjYTE2NjRkODRiNjZjYTJlODEyODk5NjdiMg","altText":"1440_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFEaG1MMmhtTWk4eE5UQTNOak0wTURJek5qTXhPQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NjFiMDNmYTI1MzVlOTU4ZDA1MDkyNGU2NDRlNjUzYWMxNWMwMzhmZmYzMzRkNWExYmVjYTQ5NDY0NGZhYmM0Yg","altText":"1280_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFEQmxMMmhtWVM4eE5UQTNOak0wTURRNU9EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZpTkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MWFjNmUxMTM0YjFlMTVlZWQwZGEyMmMyMmI2Y2EzOTE0MzYyZGI2YTI5ZTVmYzM4NzAyM2FlNmMxMmI3MmY3ZA","altText":"1024_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA0OHxpbWFnZS9qcGVnfGFERmxMMmhtWkM4eE5UQTNOak0wTURVMk16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV0kwWVRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWEzZDYxMGQxZWI5ODZmMDFmZDgwNDdkOTJiZmQwNWRlMDI1OTVlMmVjNTRiMDhlNjI2NmE1Y2FjMjcwNzIy","altText":"768_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1N3xpbWFnZS9qcGVnfGFERXdMMmhtWXk4eE5UQTNOak0wTURjMk1EWXdOaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOV0kwWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkNzU1OTgwODNmYmE5ZmU0OTRkYWFmODdiMzVlM2Y2MzA1OTRmMDM4ZmRmN2IyZjkwNmI4Y2ZiNjNiMzYzY2Uy","altText":"480_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODIxfGltYWdlL2pwZWd8YURVekwyaG1OUzh4TlRBM05qTTBNRGsxTnpJeE5DOHlNREJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzZjIxNDJmYTVkZDQxZGU2OGRjNjgwMTk2N2FhYjI0OWMyODk5NmEyMWEzMmExMmUwZjFjNDdkYjA1ODg4YzY","altText":"200_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025b4a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY1fGltYWdlL2pwZWd8YURRNEwyZzVZeTh4TlRBM05qTTBNVFE0TVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBeU5XSTBZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZjZWUyMzM5NDY2YmUxMDYzMTI4M2QxZmYzYWUwNzM2ZmUwMGFhZGMzMWQ0Y2Y0ODY3MGMwMTZlYTUyZjczNWM","altText":"120_0200001000025b4a000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025b4a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NjYzOXxpbWFnZS9qcGVnfGFHWmxMMmd4WVM4eE5UQTNOak16T1RVeE5UUXlNZ3wzYjA4YmFmOTk0MmY3ZjQ2ZGJlNGM0ZmQyOGNmYjE0ZjIyMDMxOWY2OWU2YTUyNGFjODhmYmYxNjRkY2FjODRk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025b4a000100b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-5415","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-5415","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["capacitorterminalblock","294-5415"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098584","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":250.0,"numberPackageUnits":250.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; with screw-type ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2945415","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-wiring terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-5415
Lighting connector; push-button, external; with screw-type ground contact; L3-L2-L1-PE-N; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white