[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lighting connector; push-button, external; for Linect®; with angled snap-in ground contact; 3-pole; Cod. A; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white", "description" : "<h2>Field-wiring terminal block with linect&lt;sup&gt;®&lt;/sup&gt;, 294 Series, white</h2><br/><br/>Enjoy fault-free electrical installations with field-wiring terminal block with linect&lt;sup&gt;®&lt;/sup&gt; (item number 294-8313). Strip lengths must be between 8 mm and 9 mm when connecting conductors to field-wiring terminal block with linect&lt;sup&gt;®&lt;/sup&gt;. This product features four conductor terminals and utilizes Push-in CAGE CLAMP® as well as PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. The dimensions are 30 x 22.4 x 27.3 mm (width x height x depth). Depending on the conductor type, field-wiring terminal block with linect&lt;sup&gt;®&lt;/sup&gt; is ideal for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 1.5 mm² and from 0.5 mm² to 0.75 mm². The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polycarbonate (PC) for insulation. Tin is used for coating the contact surfaces.<br/>", "mpn" : "294-8313", "sku" : "294-8313", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0002074f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA2fGltYWdlL2pwZWd8YUdSbEwyZ3lOeTh4TkRZNU1UVXhORGcwTXpFMk5pOHlNREJmTURJd01EQXdNR0V3TURBeU1EYzBaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwZmM3N2VlYjIzNDZlNGYxN2Y5NGY3ZjdmODliOWNjN2VkZTgzNjVmZDk5N2EwMmUxZWRmYzEyNjhhNjMwNjk", "gtin13" : "4050821098881", "category" : "Field-Wiring Terminal Blocks", "url" : "https://www.wago.com/global/field-wiring-terminal-blocks/lighting-connector/p/294-8313" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 294-8313

Lighting connector; push-button, external; for Linect®; with angled snap-in ground contact; 3-pole; Cod. A; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); 2,50 mm²; white

Item no. 294-8313
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece
Item no. 294-8313
Lighting connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 Piece