[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"294-8413","name":"Lighting connector; push-button, external; for Linect®; with screw-type ground contact; 3-pole; Cod. A; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","url":"/field-wiring-terminal-blocks/lighting-connector/p/294-8413","description":"<h2>Field-wiring terminal block with linect<sup>®</sup>, 294 Series, Push-in CAGE CLAMP®</h2><br/><br/>Field-wiring terminal block with linect<sup>®</sup> (item number 294-8413) simplifies electrical installations. Conductors should only be connected to field-wiring terminal block with linect<sup>®</sup> if their strip length is between 8 mm and 9 mm. This product incorporates four conductor terminals and utilizes Push-in CAGE CLAMP® and PUSH WIRE®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The item's dimensions are 30 x 22.4 x 27.3 mm (width x height x depth). Field-wiring terminal block with linect<sup>®</sup> is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 2.5 mm² on the other side as well as conductor cross sections from 0.5 mm² to 2.5 mm² and from 0.5 mm² to 0.75 mm² depending on the conductor type. The white housing is made of polycarbonate (PC) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTYyMTB8aW1hZ2UvanBlZ3xhRGcyTDJnMU1DOHhOVEEzTURZM01qZzNPVFkwTmd8MzE3OWI2ZTg5ZmNmZGUxODJmZjc5NDNjMGYxMDJmY2NiNTExYzI0YzA1ZjczMjY4YTNhZGMyOWNiODlkNTU3MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSTNMMmhpTXk4eE5UQTNNRFkzTXpZNU9EZzBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NjUyOTQxZDUyNTk2ZmYzMTUzMGIxMWRiM2Q3MjgxYTJkMzc1MzI2ZjcyN2VlNWQ5N2ZhMjZkMDVlZDExMzJkNg","altText":"1440_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHTTRMMmhpTmk4eE5UQTNNRFkzTXpjMk5ETTRNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8YTYyMDc3MmNmYmM0M2YxOWZkNTU5MGRmNzFjOTg0MzZiNmYwNzdjNmVjNDExY2ZjNmVmZjJmYzBkZGIzZjY1NQ","altText":"1280_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSmtMMmhtTnk4eE5UQTNNRFkzTkRBeU5qVXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8ODc1OGQ0NzdiM2NkMzM5OTM4NDUyZmU3MzRlYmY1NjI1ZmMxNDI3ODBjNzM2MWE0NjM0YWY0YzFjZjUyYmQ5Nw","altText":"1024_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHVmtMMmhtTUM4eE5UQTNNRFkzTkRJeU16RXpOQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2ZDJiMTcwODBkMGMzNjNjZTY0YmYxYTVmMDQwNmM3MDhmOGNmODBkODMwZmMyMzAwNTBmOWM3YjVmNjhhOWM0","altText":"768_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU5M3xpbWFnZS9qcGVnfGFEWmxMMmhsT1M4eE5UQTNNRFkzTkRRNE5USTNPQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2MDY5MGY0Mzk3NzUzYmQyNjY4NmRkZTI3NzM3ZjBlMjU4OTEwNDVmOTRjMmJhZWI5NDNhOGRjMmE2YWYzM2M2","altText":"480_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE0fGltYWdlL2pwZWd8YURrMUwyZzROaTh4TlRBM01EWTNOVEkzTVRjeE1DOHhNakJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDMzMjNhYmYyN2JjZmIyYTAyNTA3YzdlMGQzZTQ0M2VmNzQxYzc0MTIzNjRkNThkM2IzODA1MGY1ZjI1ZjU2Yzk","altText":"120_0200000a00020992000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSTNMMmhpTXk4eE5UQTNNRFkzTXpZNU9EZzBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NjUyOTQxZDUyNTk2ZmYzMTUzMGIxMWRiM2Q3MjgxYTJkMzc1MzI2ZjcyN2VlNWQ5N2ZhMjZkMDVlZDExMzJkNg","altText":"1440_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHTTRMMmhpTmk4eE5UQTNNRFkzTXpjMk5ETTRNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8YTYyMDc3MmNmYmM0M2YxOWZkNTU5MGRmNzFjOTg0MzZiNmYwNzdjNmVjNDExY2ZjNmVmZjJmYzBkZGIzZjY1NQ","altText":"1280_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSmtMMmhtTnk4eE5UQTNNRFkzTkRBeU5qVXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8ODc1OGQ0NzdiM2NkMzM5OTM4NDUyZmU3MzRlYmY1NjI1ZmMxNDI3ODBjNzM2MWE0NjM0YWY0YzFjZjUyYmQ5Nw","altText":"1024_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHVmtMMmhtTUM4eE5UQTNNRFkzTkRJeU16RXpOQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2ZDJiMTcwODBkMGMzNjNjZTY0YmYxYTVmMDQwNmM3MDhmOGNmODBkODMwZmMyMzAwNTBmOWM3YjVmNjhhOWM0","altText":"768_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU5M3xpbWFnZS9qcGVnfGFEWmxMMmhsT1M4eE5UQTNNRFkzTkRRNE5USTNPQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2MDY5MGY0Mzk3NzUzYmQyNjY4NmRkZTI3NzM3ZjBlMjU4OTEwNDVmOTRjMmJhZWI5NDNhOGRjMmE2YWYzM2M2","altText":"480_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE0fGltYWdlL2pwZWd8YURrMUwyZzROaTh4TlRBM01EWTNOVEkzTVRjeE1DOHhNakJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDMzMjNhYmYyN2JjZmIyYTAyNTA3YzdlMGQzZTQ0M2VmNzQxYzc0MTIzNjRkNThkM2IzODA1MGY1ZjI1ZjU2Yzk","altText":"120_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTYyMTB8aW1hZ2UvanBlZ3xhRGcyTDJnMU1DOHhOVEEzTURZM01qZzNPVFkwTmd8MzE3OWI2ZTg5ZmNmZGUxODJmZjc5NDNjMGYxMDJmY2NiNTExYzI0YzA1ZjczMjY4YTNhZGMyOWNiODlkNTU3MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFESTNMMmc1WkM4eE5UQTJOalV4T1RJME1EY3pOQzh4TkRRd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8MTc3YzdkY2NlZGNlMDc2ZDlmOGYwOGVkZjkzYjc4ZTI3MTY4YzE4MzEzMzZhMzkwZmYyMTg4YTY1MmMyMTIzOA","altText":"1440_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTJOalV4T1RNM01UZ3dOaTh4TWpnd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8MmVjYWNjYWEyNmMwMWM4MWRmM2NhMGQ0YTg4YmYyODQ4MGI3ZWQ3NjU2Yjg1MDZlZWJiNTgwYmVjMmVlYjU0OQ","altText":"1280_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHWXhMMmc0Wmk4eE5UQTJOalV4T1RZd01URTRNaTh4TURJMFh6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIyZjA4ODA0M2Y1MjdlZmE5YTc2YTcwYWYzOWQzZjBkNDg2OTE3NGJiYjdmMzNmMmE1ODU1MjZkZmIxYzhhZQ","altText":"1024_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFETXlMMmc0WXk4eE5UQTJOalV4T1Rjek1qSTFOQzgzTmpoZk1ESXdNREF3TURjd01EQXlOemc0WkRBd01ESXdNR0kyWDBSRkxtcHdad3w1MjBjOGQ3NmQ2N2MyY2E3ZGMzODMwMzYwMTYyZjkyMzljMWEwYjg4YTVhYTMyMjIwMjUxNTljZGRiMTNlNmE2","altText":"768_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg1NHxpbWFnZS9qcGVnfGFEY3lMMmc0T0M4eE5UQTJOalV4T1RnMk16TXlOaTgwT0RCZk1ESXdNREF3TURjd01EQXlOemc0WkRBd01ESXdNR0kyWDBSRkxtcHdad3xjMTcwZjE1OGRhODg2Y2Q2ZTg3ODViYmU5ZGUwZWQ5Y2M0N2M4YmE4NDgwMmQ1MWZhMjY4YzZhYWI1ZmFhYThk","altText":"480_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA3fGltYWdlL2pwZWd8YUdWaUwyZzRZaTh4TlRBMk5qVXlNRGM0TURnek1DOHhNakJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDA3NWE1ODJjZDJmOTQ0MjMxZGMwMWNiMmU3YWMxYzIyY2IxOGY4OWEwMGNjODg0YTgyOGE3ZWU4Nzk1ZDQ3NTE","altText":"120_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjIwN3xpbWFnZS9qcGVnfGFEazJMMmhtWXk4eE5UQTJOalV4T0RNMU5UazVPQXxkMmQ4YTgxOTcwMjNiZjZmYzlkNDQzZGNjOTNiMGY5MjIyMDliNzUzOWM3NDAyOTA1NWM2YWVmZjVkZTg2MDFm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFEa3dMMmhoWXk4eE5UQTNNRFkzTXpRMk9UUTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NzlkNTdmMDFmNzk0M2MxMGNlYzI5M2Y2YTdlZWU4MWY4ZmMzNWEwZDMyNmViYTMyOGJlNGI4NzIyYTM0M2ExMA","altText":"2000_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSTNMMmhpTXk4eE5UQTNNRFkzTXpZNU9EZzBOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8NjUyOTQxZDUyNTk2ZmYzMTUzMGIxMWRiM2Q3MjgxYTJkMzc1MzI2ZjcyN2VlNWQ5N2ZhMjZkMDVlZDExMzJkNg","altText":"1440_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHTTRMMmhpTmk4eE5UQTNNRFkzTXpjMk5ETTRNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8YTYyMDc3MmNmYmM0M2YxOWZkNTU5MGRmNzFjOTg0MzZiNmYwNzdjNmVjNDExY2ZjNmVmZjJmYzBkZGIzZjY1NQ","altText":"1280_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHSmtMMmhtTnk4eE5UQTNNRFkzTkRBeU5qVXlOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNakE1T1RJd01EQXlNREJpTmw5RVJTNXFjR2N8ODc1OGQ0NzdiM2NkMzM5OTM4NDUyZmU3MzRlYmY1NjI1ZmMxNDI3ODBjNzM2MWE0NjM0YWY0YzFjZjUyYmQ5Nw","altText":"1024_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA1NXxpbWFnZS9qcGVnfGFHVmtMMmhtTUM4eE5UQTNNRFkzTkRJeU16RXpOQzgzTmpoZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2ZDJiMTcwODBkMGMzNjNjZTY0YmYxYTVmMDQwNmM3MDhmOGNmODBkODMwZmMyMzAwNTBmOWM3YjVmNjhhOWM0","altText":"768_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU5M3xpbWFnZS9qcGVnfGFEWmxMMmhsT1M4eE5UQTNNRFkzTkRRNE5USTNPQzgwT0RCZk1ESXdNREF3TUdFd01EQXlNRGs1TWpBd01ESXdNR0kyWDBSRkxtcHdad3w2MDY5MGY0Mzk3NzUzYmQyNjY4NmRkZTI3NzM3ZjBlMjU4OTEwNDVmOTRjMmJhZWI5NDNhOGRjMmE2YWYzM2M2","altText":"480_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE2fGltYWdlL2pwZWd8YURWbUwyaGxNeTh4TlRBM01EWTNORFl4TmpNMU1DOHlNREJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDU0MDExYmE0NjI2ZjQ0NWI1Mzg3NWE0MGMyZWNiM2ZlZGQ1YTNjNWI2ZDY3ZTcwNzJlZDA0OTQ1Zjc1YWUxNzU","altText":"200_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00020992000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE0fGltYWdlL2pwZWd8YURrMUwyZzROaTh4TlRBM01EWTNOVEkzTVRjeE1DOHhNakJmTURJd01EQXdNR0V3TURBeU1EazVNakF3TURJd01HSTJYMFJGTG1wd1p3fDMzMjNhYmYyN2JjZmIyYTAyNTA3YzdlMGQzZTQ0M2VmNzQxYzc0MTIzNjRkNThkM2IzODA1MGY1ZjI1ZjU2Yzk","altText":"120_0200000a00020992000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTYyMTB8aW1hZ2UvanBlZ3xhRGcyTDJnMU1DOHhOVEEzTURZM01qZzNPVFkwTmd8MzE3OWI2ZTg5ZmNmZGUxODJmZjc5NDNjMGYxMDJmY2NiNTExYzI0YzA1ZjczMjY4YTNhZGMyOWNiODlkNTU3MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00020992000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHRXhMMmhoTXk4eE5UQTJOalV4T1RBM05qZzVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8Njc2MDc0ZGJlNzhjOTQxZGI1OTViNjk2ZDI3NmZlNDEzMDVmMDY4NGI0NmY3ZTIyMTQzMzliZjY1MzZlZGUyMw","altText":"2000_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFESTNMMmc1WkM4eE5UQTJOalV4T1RJME1EY3pOQzh4TkRRd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8MTc3YzdkY2NlZGNlMDc2ZDlmOGYwOGVkZjkzYjc4ZTI3MTY4YzE4MzEzMzZhMzkwZmYyMTg4YTY1MmMyMTIzOA","altText":"1440_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFEWTRMMmc1T1M4eE5UQTJOalV4T1RNM01UZ3dOaTh4TWpnd1h6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8MmVjYWNjYWEyNmMwMWM4MWRmM2NhMGQ0YTg4YmYyODQ4MGI3ZWQ3NjU2Yjg1MDZlZWJiNTgwYmVjMmVlYjU0OQ","altText":"1280_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFHWXhMMmc0Wmk4eE5UQTJOalV4T1RZd01URTRNaTh4TURJMFh6QXlNREF3TURBM01EQXdNamM0T0dRd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIyZjA4ODA0M2Y1MjdlZmE5YTc2YTcwYWYzOWQzZjBkNDg2OTE3NGJiYjdmMzNmMmE1ODU1MjZkZmIxYzhhZQ","altText":"1024_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkxMXxpbWFnZS9qcGVnfGFETXlMMmc0WXk4eE5UQTJOalV4T1Rjek1qSTFOQzgzTmpoZk1ESXdNREF3TURjd01EQXlOemc0WkRBd01ESXdNR0kyWDBSRkxtcHdad3w1MjBjOGQ3NmQ2N2MyY2E3ZGMzODMwMzYwMTYyZjkyMzljMWEwYjg4YTVhYTMyMjIwMjUxNTljZGRiMTNlNmE2","altText":"768_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg1NHxpbWFnZS9qcGVnfGFEY3lMMmc0T0M4eE5UQTJOalV4T1RnMk16TXlOaTgwT0RCZk1ESXdNREF3TURjd01EQXlOemc0WkRBd01ESXdNR0kyWDBSRkxtcHdad3xjMTcwZjE1OGRhODg2Y2Q2ZTg3ODViYmU5ZGUwZWQ5Y2M0N2M4YmE4NDgwMmQ1MWZhMjY4YzZhYWI1ZmFhYThk","altText":"480_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YUdKaUwyZzNNeTh4TlRBMk5qVXlNREExT1Rrek5DOHlNREJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDRkYjA5OWQ1Mzg5YjVlMzU3ZTQ0NjRmZTJlOWE1ODIwMmIwZmEzZGYxYmI5OWZhNjhmMTc1ZDM5NWFjOGNhNTI","altText":"200_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000070002788d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzA3fGltYWdlL2pwZWd8YUdWaUwyZzRZaTh4TlRBMk5qVXlNRGM0TURnek1DOHhNakJmTURJd01EQXdNRGN3TURBeU56ZzRaREF3TURJd01HSTJYMFJGTG1wd1p3fDA3NWE1ODJjZDJmOTQ0MjMxZGMwMWNiMmU3YWMxYzIyY2IxOGY4OWEwMGNjODg0YTgyOGE3ZWU4Nzk1ZDQ3NTE","altText":"120_020000070002788d000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000070002788d000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjIwN3xpbWFnZS9qcGVnfGFEazJMMmhtWXk4eE5UQTJOalV4T0RNMU5UazVPQXxkMmQ4YTgxOTcwMjNiZjZmYzlkNDQzZGNjOTNiMGY5MjIyMDliNzUzOWM3NDAyOTA1NWM2YWVmZjVkZTg2MDFm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000070002788d000200b6_DE.jpg"}],"categories":[{"code":"10006","name":"Field-Wiring Terminal Blocks","url":"/c/field-wiring-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"field-wiring-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-field-wiring-terminal-blocks"},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"294-8413","stock":null,"url":"/field-wiring-terminal-blocks/lighting-connector/p/294-8413","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["294-8413","capacitorterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821098928","primaryCategoryName":"Field-Wiring Terminal Blocks","numberContentUnits":500.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Field-Wiring Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Lighting connector","primaryImageUrl":null,"productGroup":null,"nameEn":"Lighting connector; push-button, external; for Linect®; with screw-type ground contact; 3-pole; Cod. A; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"2948413","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Field-Wiring Terminal Block with Linect<sup>®</sup>","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 294-8413
Lighting connector; push-button, external; for Linect®; with screw-type ground contact; 3-pole; Cod. A; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white