Item no. 706-2300/401-200
System cable; for Siemens S7-300; 2 analog inputs; Length: 2 m; Conductor cross-section: 0.25 mm²
![120_5194012_DE 120_5194012_DE](/medias/120-5194012-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY0fGltYWdlL2pwZWd8YUdWaEwyaGpPUzh4TkRVMU9EUXpNREU1T1Rnek9DOHhNakJmTlRFNU5EQXhNbDlFUlM1cWNHY3xjMzIyNmNhMzc4MTYwYmJhMTMxNmE1ZGUxNDI1ZWFiYzBhZWEzMjJmYTg5ODA1NWMxMzExNjM1YTE3ODU2NWU4)
![120_5193924_DE 120_5193924_DE](/medias/120-5193924-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjQ5fGltYWdlL2pwZWd8YURkaEwyZzBNaTh4TkRVMU9ETTJNekk0TnpVNE1pOHhNakJmTlRFNU16a3lORjlFUlM1cWNHY3wzMGRlYjUxNmJkN2IyMGFiYzIzOTgyM2FmYTA1ZGRiYjBhYWM3MzljMGM5ZWViN2VhMTM4NDFmM2NhOGQ2YTA2)
![120_5194053_DE 120_5194053_DE](/medias/120-5194053-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ3fGltYWdlL2pwZWd8YUdSbUwyZzJNeTh4TkRVMU9EWXdOalF5TmpFME1pOHhNakJmTlRFNU5EQTFNMTlFUlM1cWNHY3w5MGU2MWY1MzU2MDNlY2FhZGM1MzRlMmJkYWNiOWNhYTBmOTliMWI2MDgwYmFjM2E0ZmVmMGE1YmNmN2ExOGQx)
![120_7114907_EN 120_7114907_EN](/medias/120-7114907-EN.jpg?context=bWFzdGVyfGltYWdlc3w2Njg5fGltYWdlL2pwZWd8YUdOaEwyaGxOQzh4TXpJMU1EVTBNekV5TkRVeE1DOHhNakJmTnpFeE5Ea3dOMTlGVGk1cWNHY3xkMTBhYzMyNDI2ZTQ4ODczZTZkNDg1ZjBkM2QwNTNmYmEyNTc3M2VkMGJiMzVhOTFhNTI1YjI4Y2UwYjcxMmZk)
Item no. 706-2300/401-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-2300/401-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request