Item no. 706-2400/404-100
System cable; for Siemens S7-400; 8 analog inputs (current); Length: 1 m; Conductor cross-section: 0.25 mm²
![120_5193899_DE 120_5193899_DE](/medias/120-5193899-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUwfGltYWdlL2pwZWd8YUdWa0wyZ3pZeTh4TXpRMk1UZzJOVEkyTnpJek1DOHhNakJmTlRFNU16ZzVPVjlFUlM1cWNHY3xlZWM1YjM4ZjM2MTJmZmE0MmM0YTJiYWQzNTVhMmY1ZmI2OTNhMTY3MGI3MGRlMWQzNDc5MzM4NGMwNzEzYmMz)
![120_5193903_DE 120_5193903_DE](/medias/120-5193903-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTkwfGltYWdlL2pwZWd8YURoakwyZ3pZaTh4TkRVMU9ETTJORGcyTURRME5pOHhNakJmTlRFNU16a3dNMTlFUlM1cWNHY3w4ODIzMjAwMDI4NmI5ZTYxMTRkMTY5NTg2NWQyMTI2MTc5MGJhMDI5NzkyYjZmZjlmYjFlYTE2Yzk4NGI2ODc5)
![120_5193912_DE 120_5193912_DE](/medias/120-5193912-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjExfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TkRVMU9EVTRPRFkyTlRnNE5pOHhNakJmTlRFNU16a3hNbDlFUlM1cWNHY3xmNjQ2ZGViZDdkOWJhNjFlZWZkZjIzYzdlZGQyYzQ1N2QyODYyYTJlYWJmYjE4NjdhNzY0Mzc2MDE3NDg3Mzdh)
![120_7115468_EN 120_7115468_EN](/medias/120-7115468-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDQzOXxpbWFnZS9qcGVnfGFESTVMMmhpTkM4eE16STFNRFUxTURNd01EY3dNaTh4TWpCZk56RXhOVFEyT0Y5RlRpNXFjR2N8NDVhOWFjOGIyNzk3OTgxMTgzMzc5NDFkYzE2ZWVhYWQ4YjBkMDRlMTg0N2E2ODQ3MzY1OTA4MmQyOTNkMzAyMA)
Item no. 706-2400/404-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-2400/404-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request