Item no. 706-2500/303-200
System cable; for Siemens S7-1500; 2 x 16 digital inputs or outputs (compact); Length: 2 m; Conductor cross-section: 0.14 mm²
![120_5194059_DE 120_5194059_DE](/medias/120-5194059-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURrMUwyZzNaQzh4TkRBd01UazNORFkwTURZM01DOHhNakJmTlRFNU5EQTFPVjlFUlM1cWNHY3wwZDg1ZjU5NTQ3ODMyNGM4YjVmYWI2NDc0ZGVhOWY3Mzk0N2Y1ODE3MTI1ZDM2MzEzOTkzYzVhNWQzYTczZGY1)
![120_5193921_DE 120_5193921_DE](/medias/120-5193921-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA0fGltYWdlL2pwZWd8YUdGaUwyaG1OQzh4TkRVME5qYzJNamN5TnpRMU5DOHhNakJmTlRFNU16a3lNVjlFUlM1cWNHY3w1MjRiYjFhZDM1MTEyOTg4NjJhOTZhMWVkMGYwNWUyOGQyNTg1NmNmNTIwMjhhYTg4N2MyNWEzZjBiNzMwMjMx)
![120_5193918_DE 120_5193918_DE](/medias/120-5193918-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwfGltYWdlL2pwZWd8YURjM0wyaG1NeTh4TkRVME5qYzFORFk1T1RJNU5DOHhNakJmTlRFNU16a3hPRjlFUlM1cWNHY3wxNjcwZDhlMGRhOTYxODVlYmE5MjgzMzdhNWJmNjEzNmNhYzZiY2VhODhlMGUyOGRlNDNkOWNlNGE5YmQwNDVm)
![120_7115475_EN 120_7115475_EN](/medias/120-7115475-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1MnxpbWFnZS9qcGVnfGFEWTFMMmhqTWk4eE16STFNRFUxTURjMU9UUTFOQzh4TWpCZk56RXhOVFEzTlY5RlRpNXFjR2N8MTU2MDUxYmVkNmY4OGMwZjRhMTUzNGI1ZDJmYjUwMWIwYmRiMzJhNGMwYzg3NTI2OWI5MmRmMGM2YTJlZmY1Mg)
Item no. 706-2500/303-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-2500/303-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request