Item no. 706-3340/402-200
System cable; for Schneider Modicon M340; 4 analog inputs for RTD; Length: 2 m; Conductor cross-section: 0.25 mm²
![120_5193982_DE 120_5193982_DE](/medias/120-5193982-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyfGltYWdlL2pwZWd8YURRNUwyaGpZUzh4TkRBd01Ua3pNek15TURJeU1pOHhNakJmTlRFNU16azRNbDlFUlM1cWNHY3xkZWI5N2QzMDM4YjVhYmY2ZGMxZjE3ODE2NmJjOWVjYmFiNDY5ZjM2NjU5M2E4MTRlMTlkNTVjZWY1YTdiYjAx)
![120_5193985_DE 120_5193985_DE](/medias/120-5193985-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE0fGltYWdlL2pwZWd8YURsaUwyaG1NaTh4TkRVMU9EUXhPRFU1T1RrMk5pOHhNakJmTlRFNU16azROVjlFUlM1cWNHY3w3YzA5MjcxMjA4NTU3N2Y5ZWE3MjUwY2JlZWU3ODY3ZWFkODBkMzM5MjViOWJmZjU2Y2U4NjRhYmVhMGNjNmE0)
![120_5193986_DE 120_5193986_DE](/medias/120-5193986-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDUyfGltYWdlL2pwZWd8YURReUwyaGxOeTh4TkRVMU9EUXlOak16TXpJeE5DOHhNakJmTlRFNU16azRObDlFUlM1cWNHY3wyMTJhMTY4ZjlmNTQxMWQ5YmRlMDgxMGNkMTBlYmQyNDcyODUyOTkyNGZlZTFmNzM1YmJmYTE2YjBkMDEyMTFh)
![120_7115790_EN 120_7115790_EN](/medias/120-7115790-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ0N3xpbWFnZS9qcGVnfGFERmpMMmcxTlM4eE16STBOemd4TXpBNU1UTTFPQzh4TWpCZk56RXhOVGM1TUY5RlRpNXFjR2N8OGFmNWZkOGQ5NzUwMTFkNDQyZjE1NTE1ZmU2YThlOTBiZTkwNGY2NGFjMmUxMDY5ZGE0Zjc5ZmI1MTY4NmI1Mg)
Item no. 706-3340/402-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/402-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request