Item no. 706-3340/403-300
System cable; for Schneider Modicon M340; 8 analog inputs (voltage); Length: 3 m; Conductor cross-section: 0.25 mm²
![120_5193991_DE 120_5193991_DE](/medias/120-5193991-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzfGltYWdlL2pwZWd8YUdFeEwyaGlaUzh4TkRBd01qQXdOVGt3TVRNME1pOHhNakJmTlRFNU16azVNVjlFUlM1cWNHY3w2OTUyZTAwOWI0ZTQ5ZDIxOWRjM2NhNDkxYzg3MGQ2ZWUzOTUyOWNiYmM5OGYyMWMwMGE3YTIzNzFjMTk5MjE3)
![120_5193976_DE 120_5193976_DE](/medias/120-5193976-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ1fGltYWdlL2pwZWd8YURBeUwyZ3pOaTh4TkRVMU9EVTVOemMzTlRNNU1DOHhNakJmTlRFNU16azNObDlFUlM1cWNHY3xiYzA3OTZhMWVjMWRiMDI4Y2QxMDczM2ZiYWY4OTkzY2JjNTJmM2VkNDgxNTBlYTcyODEzYTQxNDQwYjYyMDhh)
![120_5193990_DE 120_5193990_DE](/medias/120-5193990-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk5fGltYWdlL2pwZWd8YURCaUwyZ3lZeTh4TkRVMU9ETTVNamMzT0RjNE1pOHhNakJmTlRFNU16azVNRjlFUlM1cWNHY3xiZTVhZDkzYjMyNmZjZjE3MzMzNGZkYjY2ZjI4YmQzNzQ5ZWZiYzIzZWQzNDQ2NjgzMDkxYTNhZGZkMjQ2NDA1)
![120_7115589_EN 120_7115589_EN](/medias/120-7115589-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDUwMXxpbWFnZS9qcGVnfGFHRmlMMmhrWVM4eE16STBOemd3TmpjNU9Ua3dNaTh4TWpCZk56RXhOVFU0T1Y5RlRpNXFjR2N8NGQ5YjA1MTQ4MGNlZTJjYjg1YmEzMTM5NWMyZjAyNGRmZjIzM2NiMjVlM2JlYmZmZmVjNDUwZDFkMTZlNDJiZg)
Item no. 706-3340/403-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-3340/403-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request