Item no. 706-4756/203-200
System cable; for Rockwell Control Logix; 16 digital outputs; Length: 2 m; Conductor cross-section: 0.14 mm²
![120_5193966_DE 120_5193966_DE](/medias/120-5193966-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4fGltYWdlL2pwZWd8YURJMUwyZzNZaTh4TkRBd01UazFPRE0xTkRrM05DOHhNakJmTlRFNU16azJObDlFUlM1cWNHY3w4MmY1MThjZmJkMmIwMTI4ZjFiYTZjM2EwMTAxZTI4ZDBmZTZmMWI3ZTUxZDRmOWY5N2QyZjlkZTI2ODYyZDk5)
![120_5193989_DE 120_5193989_DE](/medias/120-5193989-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY5fGltYWdlL2pwZWd8YUdJeEwyZ3haUzh4TkRVME9UTXdPVFF5TXpZME5pOHhNakJmTlRFNU16azRPVjlFUlM1cWNHY3wwZjdhM2YwMTFhNDFiMDYwOTdlYTBjNWRkOTIzZmMyMWFlZjk1ZGI4OTBjOGRjNWVmOGVmNDUwYzYzOGM5Mjcy)
![120_5194030_DE 120_5194030_DE](/medias/120-5194030-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODc3fGltYWdlL2pwZWd8YURZd0wyZ3haaTh4TkRVME9UTXdPVFE0T1RFNE1pOHhNakJmTlRFNU5EQXpNRjlFUlM1cWNHY3xiN2FjYzdkYzM2ZGVjZmIxYjc1YzM0MjgyMjM4ODRiZjgwZWUwMDQxNWNkOWEzNzNiODQ0NDBlMWEzNTkwODA2)
![120_7115801_EN 120_7115801_EN](/medias/120-7115801-EN.jpg?context=bWFzdGVyfGltYWdlc3w5MDA3fGltYWdlL2pwZWd8YURobEwyaGtOQzh4TXpJMU1EVXpPVFU0TlRVMk5pOHhNakJmTnpFeE5UZ3dNVjlGVGk1cWNHY3w5YzYzYWM2NTA3MWY2OTEyYzcwNjc0YzRlYTJmOTU2OTM1YTZjMWI3ZDg4ZDBhYWRiMmEzMTQ1NDllMTQ4ZTkz)
Item no. 706-4756/203-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-4756/203-200
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request