Item no. 706-4769/100-100
System cable; for Rockwell Compact Logix; 16 digital inputs; Length: 1 m; Conductor cross-section: 0.14 mm²
![120_5193968_DE 120_5193968_DE](/medias/120-5193968-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0fGltYWdlL2pwZWd8YURjeUwyZzNNaTh4TkRBd01Ua3lNakkwTkRZek9DOHhNakJmTlRFNU16azJPRjlFUlM1cWNHY3wxZDM2MGNjMDBkYmMyMmY3MDViZTY3M2ZkZDJiMmJiZTgxMDU5NmFlNjFmYTIyYjYzZTcyNTc1ZDZhN2ZkYjFl)
![120_5193973_DE 120_5193973_DE](/medias/120-5193973-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTY0fGltYWdlL2pwZWd8YURsaEwyaGxaUzh4TkRVMU9EVTVORFE1T0RVNU1DOHhNakJmTlRFNU16azNNMTlFUlM1cWNHY3w3ZWJhZjVjYzkwM2NlMDczMzlkMDQxZmQzYTI2NjZkNWRkOWQ0YjExNjdhNGUwOGZkN2I2MGVhM2E4OTUwMWVk)
![120_5193975_DE 120_5193975_DE](/medias/120-5193975-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ1fGltYWdlL2pwZWd8YURSaEwyZ3daaTh4TkRVMU9EUTBNRFF5TXpRMU5DOHhNakJmTlRFNU16azNOVjlFUlM1cWNHY3wwNmY4MWFhZjdkMmQ4ODJhMmI3YjcwMTg4NzIxYzRjN2U4OThlMjM0OWJmOTMzNzlmODEwNjY2MWY0ZTE5ZWMy)
![120_7115594_EN 120_7115594_EN](/medias/120-7115594-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODk0fGltYWdlL2pwZWd8YUdNNUwyaGtNQzh4TXpJME56Z3dOekV5TnpVNE1pOHhNakJmTnpFeE5UVTVORjlGVGk1cWNHY3w5NzBkMjllNzRkYTgzYTBjYzAwM2E2MTQ5NTVmZjMwMmY3MWEyZjAyMzgxY2NhOGQ0MzliMDg3ZDI2ZTQ5MTQw)
Item no. 706-4769/100-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-4769/100-100
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request