Item no. 706-7753/302-300
System cable; for WAGO-I/O-SYSTEM, 750 Series; 8 digital inputs and 8 digital outputs; Length: 3 m; Conductor cross-section: 0.14 mm²
![120_5194003_DE 120_5194003_DE](/medias/120-5194003-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YUdVeUwyaGtaaTh4TkRBd01UazVOakUyT1RJME5pOHhNakJmTlRFNU5EQXdNMTlFUlM1cWNHY3xiNzQ5ZDAwM2Q5NWZjMGVhZGExNDBiZDhlYTAzMTg0YTU5ZGVjZmZiZTk5MDYwOGM4ZWU4N2MzZWE2MTFkMDQ5)
![120_5193862_DE 120_5193862_DE](/medias/120-5193862-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODQ0fGltYWdlL2pwZWd8YUdFM0wyaGlZUzh4TkRVMU9EVTJNVFU1T1RVeE9DOHhNakJmTlRFNU16ZzJNbDlFUlM1cWNHY3wxYTgzNjJiYTQ0NmY3ODhlNDI1MTk1YzAxM2RhZGY1OWNlNDUzNTBiYTNkNjY4MjQ0M2M5NmExODhkMDIxNjBh)
![120_5194057_DE 120_5194057_DE](/medias/120-5194057-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzQ3fGltYWdlL2pwZWd8YUdZeUwyZzJNeTh4TkRVMU9EWTFNekU0TmpBM09DOHhNakJmTlRFNU5EQTFOMTlFUlM1cWNHY3wzYWZmMTMwZWZmYTU4ZGZhM2UxMTczMmE2MDRlOGU0YjkxYWFjZDBjYjc3ZDM5MzllYzIzZWUzMDgzZTc1Mjli)
![120_020000130001ed16000100b6_EN 120_020000130001ed16000100b6_EN](/medias/120-020000130001ed16000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzY4fGltYWdlL2pwZWd8YUdRNUwyZ3dOaTh4TkRVMU16ZzNOakUyT0Rjek5DOHhNakJmTURJd01EQXdNVE13TURBeFpXUXhOakF3TURFd01HSTJYMFZPTG1wd1p3fGE2NGY3NGFkYjlhZmVkZTM5ODk2ZjM3NzA0YzM4ZmZkZmI5NzA2NzdjYTIwYjAxOWUxZDNlYjQ2ZWE0MTBkOWY)
![120_7115776_EN 120_7115776_EN](/medias/120-7115776-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4NXxpbWFnZS9qcGVnfGFHWmpMMmczWXk4eE16STFNRFU0TVRBd05ETXhPQzh4TWpCZk56RXhOVGMzTmw5RlRpNXFjR2N8M2QxZjgxMWVkZTBlNDg4MzQxZDUxNzY0ODZmMTZjNGQxOTA4ZjcwMjBjNmQyM2ViMjg2ZmQ3NjI1ZTNlMGZjYg)
Item no. 706-7753/302-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 706-7753/302-300
System cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request