1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 100% protected against mismating; Strain relief plate; direct marking; 1,50 mm²; black
1 of 4



Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
Coding finger (red circle)
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
Coding finger (red circle)

Dimensions in mm
The arrangement of the attachments for cable ties allows single conductors or multi-core cables to be secured in different ways. The width of the cable ties must correspond to the hole dimensions of the strain relief plates shown above.
Cable ties and binding tools are not offered by WAGO.
The arrangement of the attachments for cable ties allows single conductors or multi-core cables to be secured in different ways. The width of the cable ties must correspond to the hole dimensions of the strain relief plates shown above.
Cable ties and binding tools are not offered by WAGO.
Color: 

Picture differs from the item.



