MCS MINI HD
Item no. 713-1405/105-000/997-405
THR male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.5 mm; 10-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_0200000500018915000200b6_DE 120_0200000500018915000200b6_DE](/medias/120-0200000500018915000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YURFNEwyZzBPUzh4TkRVM01ESTRPVEF6TnpNME1pOHhNakJmTURJd01EQXdNRFV3TURBeE9Ea3hOVEF3TURJd01HSTJYMFJGTG1wd1p3fGJiZTI0YWRiZTVjN2JhMzBjODQwZjgwOGJiZjE0Yjk5MDJiYmNhZTlkOGJmMjM4MmViNGYwNzNhMDJhOTczODE)
Item no. 713-1405/105-000/997-405
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1405/105-000/997-405
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request