MCS MINI HD
Item no. 713-1407
THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 14-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
![120_12676677_DE 120_12676677_DE](/medias/120-12676677-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURBMUwyZzFOeTh4TkRNNU56azFNVEV4TlRJNU5DOHhNakJmTVRJMk56WTJOemRmUkVVdWFuQm58NmJiZjM5N2VkMThlOGVmZjU0ZWRkZjk4MDFmMTVkMmRkZmVjM2NhMTQ0ZmRiODZjNGM5ZmJkYzI1NWQ2MmU0Mg)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_0200000d000064bd000100b6_DE 120_0200000d000064bd000100b6_DE](/medias/120-0200000d000064bd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM5fGltYWdlL2pwZWd8YURVMUwyZ3hPQzh4TkRZeU5EZzFORFEwTWpBeE5DOHhNakJmTURJd01EQXdNR1F3TURBd05qUmlaREF3TURFd01HSTJYMFJGTG1wd1p3fDMyMjU3ZjY4NThmY2U3ZmRmNzc5YWE4MGUxZDhkOWJkNTRlNDI1N2FlMTY0MWJmNDcyOTE4MGEzM2E4YWU1NmE)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YURreUwyZzBZeTh4TkRZeU9EQTFOelF4TlRjeE1DOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3wwZWI0YWJmM2FmMmYzNDI3ODMxYzBkMjg1YWIzZTI1NmQ3NWEwODlhMjFlYWI3ZThhNmU3ZmQ0MWVkZjYxZDZm)
Item no. 713-1407
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1407
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request