MCS MINI HD
Item no. 713-1409/105-000
THR male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 18-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
L = [(pole no./2) – 1] x pin spacing + 5.2 mm
![120_12676568_DE 120_12676568_DE](/medias/120-12676568-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURVd0wyaGhaaTh4TkRNNU56azFNRFkxTmpVME1pOHhNakJmTVRJMk56WTFOamhmUkVVdWFuQm58ZmQ1NGExYmU0ZGUwNzNjZTk2NGUyYzQ2ZjBiYzY5YTg0NTk4MGFmYThhZjFlZWZjNjY2M2UzMmU3NzgxNWRjMw)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_0200000500018915000200b6_DE 120_0200000500018915000200b6_DE](/medias/120-0200000500018915000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YURVMkwyZzVPQzh4TkRRNU56RTROVFV5T1RnNE5pOHhNakJmTURJd01EQXdNRFV3TURBeE9Ea3hOVEF3TURJd01HSTJYMFJGTG1wd1p3fGU2OTkwNjI2ZDM5OGU0MDNmN2FhZjAwNWZmM2I0ZWNmYzJkMmRhZjQ3Nzg5ZmU2ZjgyNDY1MWQzZmY5ZGYxMTU)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YURrd0wyZ3dNaTh4TXpneU5EYzROVEE0T0RVME1pOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3w4N2MwZTNjY2ZiYjM0N2ZkMGI2OGQ3MmQwNTU5ZjIyMTFmZmQ4YWIxYjJhNmZhZmY4MmM5YjdiOWU5OWYxYjJm)
Item no. 713-1409/105-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1409/105-000
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request