MCS MINI HD
Item no. 713-1413/107-000
THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Threaded flange; Pin spacing 3.5 mm; 26-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
L = [(pole no./2) – 1] x pin spacing + 13.6 mm
![120_12676681_DE 120_12676681_DE](/medias/120-12676681-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjU5fGltYWdlL2pwZWd8YURsaUwyZzJNaTh4TkRNNU5UWXhOekl4TkRRNU5DOHhNakJmTVRJMk56WTJPREZmUkVVdWFuQm58NmQ0NTkzMjM4ODI0YWZkZTlkZDQyYzdlYWZhODczM2Q1YWVkNjlmYTFiMDUyZTdlOGVhZmNjMGI0YjQxZThmMQ)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_0200000d0000615d000100b6_DE 120_0200000d0000615d000100b6_DE](/medias/120-0200000d0000615d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUyfGltYWdlL2pwZWd8YUdJd0wyaGhZUzh4TkRZeU5EazJOelk0T0RJeU1pOHhNakJmTURJd01EQXdNR1F3TURBd05qRTFaREF3TURFd01HSTJYMFJGTG1wd1p3fDYyYzEyZTQ2Njg1ZTg2NWNiZjJkYzdjMWUzNGM2NTEyNzBkYTA1MzExMTE2Nzg4OTUzZjJlZDhhNTMyMzdhMzk)
![120_6612839_DE 120_6612839_DE](/medias/120-6612839-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YURreUwyZzBZeTh4TkRZeU9EQTFOelF4TlRjeE1DOHhNakJmTmpZeE1qZ3pPVjlFUlM1cWNHY3wwZWI0YWJmM2FmMmYzNDI3ODMxYzBkMjg1YWIzZTI1NmQ3NWEwODlhMjFlYWI3ZThhNmU3ZmQ0MWVkZjYxZDZm)
Item no. 713-1413/107-000
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1413/107-000
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request